Rack-Mounted Tunable Laser Software

The TLXGo Tunable Laser Software package is a graphical user interface (GUI) that provides full control of the TLX3 and TLX5 lasers. This user-friendly GUI allows the user to power on the laser, select the operating mode, and set system parameters. For remote control with additional customization, this installer also loads the driver required for controlling the instruments via the USB serial port; see the Programming Guide for full details about this functionality.

  1. Software: Software package with graphical user interface for operating Rack-Mounted Tunable Laser Sources.
  2. Archive: Previous version of the TLXGo software package.
Software  
DescriptionSoftware Installation Package for the TLX3 and TLX5 Tunable Lasers.
Version2.0.1
Filesize6.49 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Change Log
System RequirementsWindows® 10 or 11