Angle Adapters for 95 mm Rails


  • Fasten 95 mm Rails Together in Two or Three Dimensions
  • Corner Cube and Rail Clamp Provide Right-Angle Mounting
  • Pivot Support Allows Arbitrary Orientations

XT95P4

XT95C1

XT95P13

Related Items


Please Wait
XT95 95 mm Optical Rail Accessories
Rails Angle Adapters Leveling Feet
Rails Angle Adapters Leveling Feet
Base Plate Mounting Platforms T-Nuts and Screws Size Adapters
Breadboard Mounting Mounting
Platforms
T-Nuts and
Screws
Size Adapters

Features

  • Provides Stable and Rigid Connections Between Rails
  • Bolted into Rail End with M6 Cap Screws
  • Extend Rail Assemblies into Two or Three Dimensions
  • Corner Cube and Rail Clamp Permit Mounting at Right Angles
  • Pivot Support Enables Arbitrary Angles

Thorlabs' angle adapters for 95 mm rails are fundamental building blocks of two- and three-dimensional rail constructions.

Five-Way Corner Cube
The XT95C1 Five-Way Corner Cube tightens into the M6-tapped holes in the ends of a standard 95 mm rail and orients up to five standard rails at right angles. Each face of the cube contains a large clear aperture that allows the entire rail interior to be used as a beam path.

In order to install rails on adjacent faces of the corner cube, we recommend using our SH6M10LP Low-Profile Channel Screws. The reduced cap height of these screws prevents neighboring screws from interfering with each other.

Construction Clamp
The XT95P13(/M) Rail Construction Clamp allows a 95 mm rail to be mounted horizontally to an optical table or at a right angle on the end of another rail. The clamp can be attached directly to a breadboard surface or rail end using a 1/4"-20 (M6) cap screw in each of the four counterbored slots.

Pivot Support
Our XT95P4 Pivot Support is a heavy-duty joint that connects two rails while providing up to ±90° of variable rotation. Once the rails are at their desired angle, they are fixed in place using a hex wrench.

Thorlabs' product family for 95 mm rails includes angle adapters, leveling feet, and breadboard mounting adapters. In addition, we manufacture mounting platforms and T-Nuts that provide compatibility with standard optomechanics. Together with size adapters that incorporate 66 mm rails into an XT95 setup, these tools provide a complete family of rigid, versatile building blocks suited for virtually any optomechanical setup.

XT95P4 SmartPack Packaging
Click to Enlarge

XT95P4 Packaging

Smart Pack

Item #% Weight
Reduction
CO2-Equivalent
Reductiona
XT95P4 8.52% 0.37 kg

Smart Pack

  • Reduce Weight of Packaging Materials
  • Increase Usage of Recyclable Packing Materials
  • Improve Packing Integrity
  • Decrease Shipping Costs

Thorlabs' Smart Pack Initiative is aimed at waste minimization while still maintaining adequate protection for our products. By eliminating any unnecessary packaging, implementing packaging design changes, and utilizing eco-friendly packaging materials for our customers when possible, this initiative seeks to improve the environmental impact of our product packaging. Products listed above are now shipped in re-engineered packaging that minimizes the weight and the use of non-recyclable materials.b As we move through our product line, we will indicate re-engineered packages with our Smart Pack logo.

  • Travel-based emissions reduction calculations are estimated based on the total weight reduction of packaging materials used for all of 2013’s product sales, traveling 1,000 miles on an airplane, to provide general understanding of the impact of packaging material reduction. Calculations were made using the EPA’s shipping emissions values for different modes of transport.
  • Some Smart Pack products may show a negative weight reduction percentage as the substitution of greener packaging materials, such as the Greenwrap, at times slightly increases the weight of the product packaging.

Posted Comments:
bdada  (posted 2011-10-12 16:26:00.0)
Response from Buki at Thorlabs: Thank you for your interest in our XT95 rail products. We do not have a standard version of the XT95P1 rail plate with 1/4"-20 tapped holes, but I will contact you regarding a custom version. I will also ask our engineers to consider introducing the 1/4"-20 version as a standard item.
cathy.y.wong  (posted 2011-10-11 18:59:11.0)
Do you have a version of XT95P1 with 1/4-20 taps? Thanks!
Thorlabs  (posted 2010-10-05 17:01:24.0)
Response from Javier at Thorlabs to rbjaculbia: We currently do not have an imperial version of the XT95P2. However, we can quote a version with 1/4"-20 tapped holes. I will contact you directly with more information.
rbjaculbia  (posted 2010-09-09 05:02:41.0)
do you have an imperial version of the XT95P2 (i.e. with 1/4-20 taps instead of m6)? Thank you
Back to Top

Five-Way Corner Cube for 95 mm Rails

XT95C1 Holding Five Rails
Click to Enlarge
View Product List
Item #QtyDescription
Product List
SH6M10LP1M6 x 1.0 Low-Profile Channel Screw, 10 mm Long, 100 Pack
XT95C11Five-Way Corner Cube for 95 mm Rails
XT95-250595 mm Construction Rail, Clear Anodized, L = 250 mm
Five Rails at Right Angles
  • Joins up to Five Rails in Parallel or Perpendicular Orientations
  • One-Piece Aluminum Construction for Excellent Rigidity
  • Use with Low-Profile Channel Screws (Sold Below)

The XT95C1 Five-Way Corner Cube secures rails end to end or at right angles. The five mounting faces of the cube contain a centered, Ø2.83" (Ø71.9 mm) clear aperture that leaves the entire rail interior unobstructed. Each face also has four through holes that are positioned to align with the inner M6-tapped holes on the end of a standard 95 mm rail. The cube is machined from a single block of aluminum to ensure the perpendicularity and parallelism of the five mounting surfaces.

Please note that the caps of standard M6 cap screws will interfere with each other when installed in neighboring faces of the cube, preventing the rails from being fastened down. We therefore recommend the use of our SH6M10LP Low-Profile Channel Screws, sold below, which feature a shortened cap height.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
XT95C1 Support Documentation
XT95C1Five-Way Corner Cube for 95 mm Rails
$137.80
3 weeks
Back to Top

Clamp for Horizontally Mounting a 95 mm Rail


Click to Enlarge

View Imperial Product List
Item #QtyDescription
XT95P13195 mm Rail Construction Clamp, 1/4"-20 Locking Screw
XT95-250195 mm Construction Rail, Clear Anodized, L = 250 mm
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
View Metric Product List
Item #QtyDescription
XT95P13/M195 mm Rail Construction Clamp, M6 Locking Screw
XT95-250195 mm Construction Rail, Clear Anodized, L = 250 mm
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
XT95P13 Mounted to End of 95 mm Rail

Click to Enlarge

View Imperial Product List
Item #QtyDescription
XT95P13195 mm Rail Construction Clamp, 1/4"-20 Locking Screw
XT95-250195 mm Construction Rail, Clear Anodized, L = 250 mm
SH25S03811/4"-20 Stainless Steel Cap Screw, 3/8" Long, 25 Pack
LT1011LT Series Base Plate
View Metric Product List
Item #QtyDescription
XT95P13/M195 mm Rail Construction Clamp, M6 Locking Screw
XT95-250195 mm Construction Rail, Clear Anodized, L = 250 mm
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
LT101/M1LT Series Base Plate, Metric
95 mm Rail and Clamp Mounted to Breadboard via LT101 Base Plate

Click for Details

XT95P3 Mechanical Drawing
  • Mount a 95 mm Rail Horizontally from an Optical Table
    or a Base Rail
  • Four Angled Counterbored Slots Provide Imperial and Metric Compatibility
  • Attaches to a Rail End Using Four M6 Cap Screws
    (Not Included)
  • 1/4"-20 (M6) Locking Cap Screw, 3/16" (5 mm) Hex
  • LT101(/M) Base Plate Provides Accessible Slots when Rail is Attached

This 95 mm Rail Construction Clamp allows a 95 mm rail to be mounted horizontally to an optical table. The clamp can be attached directly to a breadboard surface via 1/4"-20 (M6) cap screws in the four counterbored slots. Once the clamp is in the desired location, a 95 mm rail can be inserted in the clamp and secured by tightening the locking cap screw on the side of the clamp. Note that the mounting slots are not accessible while a rail is in the clamp.

It is also possible to mount the clamp to the end of a 95 mm rail using the rail’s M6 tapped holes, as shown in the image to the far right. In this orientation, the clamp is free to secure another 95 mm rail at a right angle. When mounted on the end of a 95 mm Precision Construction Rail, a set of Ø3.0 mm dowel pin holes can be used to aid in aligning the clamp on the rail (dowel pins not included).

For more flexible breadboard mounting, the clamp is designed for compatibility with the LT101(/M) base plate. The LT101 used in conjunction with the XT95P13(/M) enables the user to reposition the assembly without having to remove the rail from the clamp. This is becasue the LT101 design provides free access to the mounting screws, as shown in the image above. Both the LT101 base plate and the XT95P13 rail clamp have matching Ø0.125" alignment holes for dowel pins (not included) to help ensure that they are orthogonal.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
XT95P13 Support Documentation
XT95P13Customer Inspired! 95 mm Rail Construction Clamp, 1/4"-20 Locking Screw
$124.73
3 weeks
LT101 Support Documentation
LT101LT Series Base Plate
$58.21
Lead Time
+1 Qty Docs Part Number - Metric Price Available
XT95P13/M Support Documentation
XT95P13/MCustomer Inspired! 95 mm Rail Construction Clamp, M6 Locking Screw
$124.73
3 weeks
LT101/M Support Documentation
LT101/MLT Series Base Plate, Metric
$58.21
3 weeks
Back to Top

Pivot Support for 95 mm Rails

XT95P4 Pivot Support
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Product List
XT95P41Pivot Support for 95 mm Rails
XT95-250295 mm Construction Rail, Clear Anodized, L = 250 mm
XT95P111Drop-On Rail Carriage for 95 mm Rails, 3.74" Long, 1/4"-20 Tapped Holes
XT95P51Single Vertical Leveling Foot for 95 mm Rails
XT95P61Dual Vertical Leveling Foot for 95 mm Rails
View Metric Product List
Item #QtyDescription
Metric Product List
XT95P41Pivot Support for 95 mm Rails
XT95-250295 mm Construction Rail, Clear Anodized, L = 250 mm
XT95P11/M1Drop-On Rail Carriage for 95 mm Rails, 95.0 mm Long, M6 Tapped Holes
XT95P51Single Vertical Leveling Foot for 95 mm Rails
XT95P61Dual Vertical Leveling Foot for 95 mm Rails
Rail Mounted at Arbitrary Angle from a Base Rail
  • Holds Two Rails at an Arbitrary Angle
  • Angle is Locked by a 3/4" Bolt and Nut Combination
  • Eight M6 Cap Screws and 5 mm Hex Key Included

The XT95P4 Pivot Support is a heavy-duty joint that offers ±90° of variable rotation. It is ideally used to construct large-scale, non-rectangular structures. Once the attached rails have been set to the desired angle, tightening the side-mounted 3/4" bolt and nut combination locks the joint in place.

Each side of the joint contains four through holes at the corners, positioned to fasten the joint to the XT95P3 Base Plate or the outer M6 taps on the end of a standard 95 mm rail. The XT95P4 also features four M6 taps on each side that enable mechanical compatibility with the XT95P11(/M) Rail Carriage sold above. The combination of the pivot support and rail carriage, shown to the right, allows two 95 mm rails to be mounted at an arbitrary angle starting anywhere along the base rail.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
XT95P4 Support Documentation
XT95P4Pivot Support for 95 mm Rails
$123.54
3 weeks
Back to Top

Low-Profile Channel Screws

Low-Profile Channel Screws in Five-Way Corner Cube
Click to Enlarge
View Product List
Item #QtyDescription
Product List
XT95C11Five-Way Corner Cube for 95 mm Rails
XT95-250495 mm Construction Rail, Clear Anodized, L = 250 mm
SH6M10LP1M6 x 1.0 Low-Profile Channel Screw, 10 mm Long, 100 Pack
Low-Profile Channel Screws in Five-Way Corner Cube

Our low-profile screws feature a shorter cap height than standard M6 cap screws. They are required to fasten an XT95C1 Five-Way Corner Cube to a 95 mm rail when two rails are being mounted at a right angle because their reduced cap height prevents neighboring screws from interfering with each other.

Item # Threading Thread Length Hex Head Height Quantity Material
SH6M8LP M6 x 1.0 8 mm (0.31") 4 mm 4 mm (0.16") 50 Steel,
Black Oxide
Finish
SH6M10LP 10 mm (0.39") 100
SH6M16LP 16 mm (0.63") 50
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Metric Price Available
SH6M8LP Support Documentation
SH6M8LPM6 x 1.0 Low-Profile Channel Screw, 8 mm Long, 50 Pack
$18.41
Lead Time
SH6M10LP Support Documentation
SH6M10LPM6 x 1.0 Low-Profile Channel Screw, 10 mm Long, 100 Pack
$27.56
3 weeks
SH6M16LP Support Documentation
SH6M16LPM6 x 1.0 Low-Profile Channel Screw, 16 mm Long, 50 Pack
$22.02
Lead Time