EF-Mount Adapter Rings


  • Female or Male Adapter Ring for Canon's EF-Mount Lenses or Cameras
  • Directly Compatible with SM2-Threaded (2.035"-40) Components
  • Great for Custom Imaging Applications

Application Idea

SM2CEFM EF-Mount Adapter Ring Shown with Post, Base, Lens Tube, EF-Mount Lens and SM2RC Mount.

SM2CEFM

Female EF-Mount
External SM2 (2.035"-40) Threading

SM2CEFM2

Male EF-Mount
External SM2 (2.035"-40) Threading

SM2CEFM

Related Items


Please Wait
SM2CEFM2 Male EF-Mount Adapter
Click to Enlarge

Figure 1.1  The SM2CEFM2 easily secures a Ø2" lens tube and lens to an EF-Mount-compatible Canon camera. Lens and lens tube are sold separately. Canon cameras are not available from Thorlabs.

Features

  • Female EF-Mount Connects to Canon Lens
  • Male EF-Mount Connects to Canon Camera
  • External SM2 (2.035"-40) Threading for Compatibility with Ø2" Lens Tubes and Components

Thorlabs' EF-Mount Adapter Rings allow for easy integration of Canon EF-Mount lenses and cameras into experimental setups using Thorlabs' optomechanical components. The SM2CEFM adapter features female EF-Mounting, making it ideal for integrating Canon EF-mount-compatible lenses into Thorlabs cage systems and DIY Cerna setups. The SM2CEFM2 adapter features male EF-Mounting, giving the option to combine Canon EF-mount-compatible cameras with Thorlabs optics, as shown in Figure 1.1. On the side opposite of the EF-mounting hardware, both adapters feature SM2 (2.035"-40) external threading, and thus are directly compatible with Thorlabs' internally SM2-threaded components, such as our Ø2" lens tubes.


Posted Comments:
Songyun Gu  (posted 2024-10-17 23:32:03.38)
Now there are many new camera lens came out with new mounts. For example, EF-M mount for Canon, which is very different from the EF mount. I am wondering if there are plans to include those lens mounts with SM system? Thank you
EGies  (posted 2024-10-21 03:49:12.0)
Thank you for contacting Thorlabs. While we do not currently have an adapter for the EF-M type mount for Canon lenses/cameras, I have posted this idea to our internal engineering forum for future consideration. I have also reached out to you directly regarding this.
Back to Top

EF-Mount Adapter Rings

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM2CEFM Support Documentation
SM2CEFMCustomer Inspired! Adapter with External SM2 Threads and Female EF-Mounting Ring
$154.71
Today
SM2CEFM2 Support Documentation
SM2CEFM2Customer Inspired! Adapter with External SM2 Threads and Male EF-Mounting Ring
$154.71
Today