LD3000R
LD1255R
Application Idea
LD1255R
Mounted on an LD1255P
(Power Supply Not Included)
Item # | LD1255R | LD3000R |
---|---|---|
Operating Current | 0.2 to 250 mA | 0.02 to 2.5 A |
Operating Mode | Constant Current | |
Internal Current Control | 12 Turn Potentiometer (On Board) | |
External Current Control | 0 to 5 Volt Analog Input Voltage | |
Operating Voltage | ±8 to 12 Volts | |
Monitor Photodiode Transimpedance Gain |
1000 V/A |
The LD1255R (250 mA) is a low-noise, highly-stable, constant-current laser diode driver. The LD3000R is a higher-power (2.5 A) version of the LD1255R. These laser drivers are also recommended for driving LEDs. Both laser current drivers fully support the A, D, and E pin configurations (shown below).
Note: The photodiode monitor circuits of the LD1255R and LD3000R only support lasers that have an isolated photodiode anode (i.e. the photodiode cathode connected to the laser anode). They will not work with common cathode lasers. CONNECTING THE PHOTODIODE OF THESE LASERS TO THE LD1255R or LD3000R WILL DESTROY THE LASER. The LD1255R and LD3000R will operate the laser portion of all common cathode lasers without any problems as long as the photodiode anode is not connected to the driver.
Item # | LD1255R |
---|---|
Operating Current | 0.2 to 250 mA |
Operating Mode | Constant Current |
Internal Current Control | 12 Turn Potentiometer (On Board) |
External Current Control | 0 to 5 V Analog Input Voltage |
Output Current Drift | 4.4 μA/°C (Typical) |
Current Noise | <1 μARMS |
Operating Voltage | ±8 to 12 V |
Dimensions | 2.45" x 1.03" (62.2 mm x 25.4 mm) |
LD ESD Protection | Forward Voltage: 160 ms Slow-Start Circuit, 3.3 V Zener Diode, Reverse Voltage: Schottky Diode, LD DISABLE Pin |
Signal Bandwidth | 1.2 kHz |
Monitor Photodiode | |
Transimpedance Gain | 1000 V/A |
Max LD Forward Voltage | 3.3 V |
Operating Temperature | 10 to 30 °C |
Storage Temperature | -20 to 50 °C |
Warm-up Time | 30 Minutes |
Item # | LD3000R |
---|---|
Operating Current | 0.02 to 2.5 A |
Operating Mode | Constant Current |
Internal Current Control | 12 Turn Potentiometer (On Board) |
External Current Control | 0 to 5 V Analog Input Voltage |
Operating Voltage | ±8 to 12 V |
Dimensions | 3.6" x 1.3" (91.4 mm x 33.0 mm) |
Monitor Photodiode | |
Transimpedance Gain | 1000 V/A |
Operating Temperature | 10 to 30 °C |
Storage Temperature | -20 to 50 °C |
Warm-up Time | 30 Minutes |
Pin | Function |
---|---|
J1-1 | +V (+8 to +12 VDC, 10 mA) |
J1-2 | Common |
J1-3 | -V (-8 to -12 VDC, 0.3A) Provides Power to Laser |
J1-4 | External Current Control (0 to +5 V) |
J1-5 | Disable |
J1-6 | Laser Diode Anode |
J1-7 | Laser Diode Cathode |
J1-8 | Monitor Photo Diode Anode (From Laser)a |
J1-9 | Photodiode Monitor Output (-1 V/mA) |
J1-10 | Laser Current Monitor Output (10 mV/mA) |
Pin | Function |
---|---|
J1-1 | +V (+5 to +12 VDC, 50 mA) |
J1-2 | Ground |
J1-3 | -V (-8 to -12 VDC, 2.5A) Provides Power to Laser |
J1-4 | External Current Control (0 to +5 V) |
J1-5 | No Contact (Polarization Key) |
J1-6 | Laser Diode Anode (Internally Connected to Pin 2 Ground) |
J1-7 | Laser Diode Cathode |
J1-8 | Monitor Photo Diode Anode (From Laser)a |
J1-9 | Photodiode Monitor Output (-1 V/mA) |
J1-10 | Laser Current Monitor Output (1 V/A) |
J2 Pins to Jumper | Operating Mode |
---|---|
1 to 2 | Mode 1. COMMON Referenced External Current Control |
2 to 3 | Mode 2. Disable External Current Control |
J2 Pins to Jumper | Operating Mode |
---|---|
2 to 3 | Mode 1. COMMON Referenced External Current Control |
4 to 5 | Mode 2. Disable External Current Control |
IMPORTANT! Do not operate the LD3000R without a jumper installed on J2. Your laser may be overdriven and permanently damaged.
Remaining J2 Pins | Function |
---|---|
1 | No Connection (Leave This Pin Floating) |
5 | -V (May Also Be Used for Monitoring Signals) |
Thorlabs' Smart Pack Initiative is aimed at minimizing waste while providing adequate protection for our products. By eliminating any unnecessary packaging, implementing design changes, and utilizing eco-friendly materials, this initiative seeks to reduce the environmental impact of our product packaging.
The updated LD3000R packaging primarily consists of recycled paper and cardboard and weighs 15.26% less than the original packaging. This weight change results in a 1.32 kg reduction in travel-based CO2 emissions per year, based on typical product sales.
As we move through our product line, we will indicate re-engineered, eco-friendly packaging with our Smart Pack logo, which can be seen above.
Tables 137A and 137B are designed to give a quick overview of the key specifications for our laser diode controllers and dual diode/temperature controllers. For more details and specifications, or to order a specific item, click on the appropriate item number below.
Table 137A Current Controllers | ||||||
---|---|---|---|---|---|---|
Item # | Drive Current | Compliance Voltage | Constant Current | Constant Power | Modulation | Package |
LDC200CV | 20 mA | 6 V | ![]() |
![]() |
External | Benchtop |
VLDC002 | 25 mA | 5 V | ![]() |
- | Int/Ext | OEM |
LDC201CU | 100 mA | 5 V | ![]() |
![]() |
External | Benchtop |
LD2000R | 100 mA | 3.5 V | - | ![]() |
External | OEM |
EK2000 | 100 mA | 3.5 V | - | ![]() |
External | OEM |
LDC202C | 200 mA | 10 V | ![]() |
![]() |
External | Benchtop |
KLD101 | 230 mA | ≤10 V | ![]() |
![]() |
External | K-Cube® |
IP250-BV | 250 mA | 8 Va | ![]() |
![]() |
External | OEM |
LD1100 | 250 mA | 6.5 Va | - | ![]() |
-- | OEM |
LD1101 | 250 mA | 6.5 Va | - | ![]() |
-- | OEM |
EK1101 | 250 mA | 6.5 Va | - | ![]() |
-- | OEM |
EK1102 | 250 mA | 6.5 Va | - | ![]() |
-- | OEM |
LD1255R | 250 mA | 3.3 V | ![]() |
- | External | OEM |
LDC205C | 500 mA | 10 V | ![]() |
![]() |
External | Benchtop |
IP500 | 500 mA | 3 V | ![]() |
![]() |
External | OEM |
LDC210C | 1 A | 10 V | ![]() |
![]() |
External | Benchtop |
LDC220C | 2 A | 4 V | ![]() |
![]() |
External | Benchtop |
LD3000R | 2.5 A | -- | ![]() |
- | External | OEM |
LDC240C | 4 A | 5 V | ![]() |
![]() |
External | Benchtop |
LDC4005 | 5 A | 12 V | ![]() |
![]() |
Int/Ext | Benchtop |
LDC4020 | 20 A | 11 V | ![]() |
![]() |
Int/Ext | Benchtop |
Table 137B Dual Temperature and Current Controllers | |||||||
---|---|---|---|---|---|---|---|
Item # | Drive Current | Compliance Voltage | TEC Power (Max) | Constant Current | Constant Power | Modulation | Package |
VITC002 | 25 mA | 5 V | >2 W | ![]() |
- | Int/Ext | OEM |
ITC102 | 200 mA | >4 V | 12 W | ![]() |
![]() |
Ext | OEM |
ITC110 | 1 A | >4 V | 12 W | ![]() |
![]() |
Ext | OEM |
ITC4001 | 1 A | 11 V | >96 W | ![]() |
![]() |
Int/Ext | Benchtop |
CLD1010LPa | 1.0 A | >8 V | >14.1 W | ![]() |
![]() |
Ext | Benchtop |
CLD1011LPb | 1.0 A | >8 V | >14.1 W | ![]() |
![]() |
Ext | Benchtop |
CLD1015c | 1.5 A | >4 V | >14.1 W | ![]() |
![]() |
Ext | Benchtop |
ITC4002QCLd | 2 A | 17 V | >225 W | ![]() |
![]() |
Int/Ext | Benchtop |
ITC133 | 3 A | >4 V | 18 W | ![]() |
![]() |
Ext | OEM |
ITC4005 | 5 A | 12 V | >225 W | ![]() |
![]() |
Int/Ext | Benchtop |
ITC4005QCLd | 5 A | 20 V | >225 W | ![]() |
![]() |
Int/Ext | Benchtop |
ITC4020 | 20 A | 11 V | >225 W | ![]() |
![]() |
Int/Ext | Benchtop |
We also offer a variety of OEM and rack-mounted laser diode current & temperature controllers (OEM Modules, PRO8 Current Control Rack Modules, and PRO8 Current and Temperature Control Rack Modules).
The LD1255R is a low-noise, ultra-stable, constant-current laser diode driver. It supplies up to 250 mA of drive current, supports laser pin configurations A, D, and E, and is ideally suited for demanding diode laser applications such as operating a laser diode in an external cavity tunable laser. This second-generation laser diode driver includes on-board Zener and Schottky diode protection as well as a disable pin. The op-amp and voltage reference design enables more precise laser current control. The LD1255P Mounting Plate, which features 8-32 and M4 taps for post mounting, allows the LD1255R to be secured to a breadboard or optical table. A power supply and cable compatible with the LD1255R laser diode driver are also offered separately below.
Part Number | Description | Price | Availability |
---|---|---|---|
LD1255R | 250 mA Precision Constant Current Laser Driver, RoHS Compliant | $180.56 | Today |
LD1255P | LD1255R Optical Table Mounting Plate | $35.34 | 2 Weeks |
The LD3000R driver is a higher-power version of Thorlabs' popular LD1255R ultra-stable, low-noise laser diode driver featured above. It utilizes high-current components, supplies 2.5 A, and supports pin configurations A, D, and E. The aluminum housing allows additional heat sinking, which results in a highly stable laser diode driver in a relatively small package. This device can operate both LEDs and laser diodes.
Part Number | Description | Price | Availability |
---|---|---|---|
LD3000R | Laser Diode Driver, 2.5 A Constant Current | $219.56 | Today |
Pin # | Assignment |
---|---|
1 | +12 V |
2 | GND |
3 | -12 V |
The LD1255-SUPPLY Bundle includes the LDS12B Power Supply and the appropriate cable to connect to the LD1255R Laser Diode Driver (available above). A switch on the power supply box enables the user to choose a 100 V, 120 V, or 230 V input voltage. The cable is able to transmit ±12 VDC from the power supply to the LD1255R laser diode driver; it is not compatible with the LD3000R Laser Diode Driver. The included cable can be ordered separately from the power supply by contacting Tech Support.
Part Number | Description | Price | Availability |
---|---|---|---|
LD1255-SUPPLY | Cable and LDS12B Power Supply Bundle for LD1255R Driver and PDAPC Series Photodetectors | $136.06 | Today |