AD1-2
Adapts Ø2" Optics
to Ø1" Mounts
AD1
Ø1/2" Smooth Bore
Ø1" Smooth Outer Surface
SM1AD10
Externally and
Internally Threaded
Adapter
AD6T
Internally
Threaded
Adapter
Application Idea
Ø2" Mirror Mounted in KM100 Mount
Using AD1-2 Adapter
(Optic and Mount Sold Separately)
Thorlabs offers these versatile mounts to adapt easily between various optic diameter standards. With options for Ø5 mm to Ø2" optics, this family of adapters offers a wide range of solutions for adapting optics to Ø1" optomechanical systems, including optical mounts and lens tubes.
These unthreaded adapters both feature a smooth Ø1" outer surface. The AD1 adapter has a Ø1/2" counterbore while the AD15MM adapter offers a Ø15 mm counterbore; optics are secured against two contact lines using a nylon-tipped setscrew.
Item # | Counterbore | OD | Optic Thickness (Max)a | Optical Thickness (Min) | Mount Thickness (T) |
---|---|---|---|---|---|
AD1 | Ø0.50" (Ø12.7 mm) | Ø1.00" | 0.22" (5.6 mm) | 0.13" (3.3 mm) | 0.25" (6.4 mm) |
AD15MM | Ø0.60" (Ø15.0 mm) | Ø1.00" | 0.22" (5.6 mm) | 0.13" (3.3 mm) | 0.25" (6.4 mm) |
Part Number | Description | Price | Availability |
---|---|---|---|
AD1 | Ø1" OD Adapter for Ø1/2" Optic, 0.25" Thick | $18.18 | 3-5 Days |
AD15MM | Ø1" OD Adapter for Ø15 mm Optic, 0.25" Thick | $19.48 | 3-5 Days |
The AD1-2 features an internal 2" mounting diameter with an external 1" mounting diameter compatible with Ø1" mounts. A nylon-tipped setscrew holds the optic securely against two contact lines machined into the inside diameter. Optics must have a minimum thickness of 0.20" (5.13 mm) to be properly retained.
Part Number | Description | Price | Availability |
---|---|---|---|
AD1-2 | Ø1" Mount Adapter for Ø2" Optic, 0.40" Thick | $35.35 | 3-5 Days |
These internally threaded mounting adapters are ideal for stress-free mounting for optics from Ø5 mm to Ø20 mm. Retaining rings can be used to hold these adapters in an SM1 lens tube. With a smooth outer diameter, the AD1T is especially well-suited for mounting Ø1/2" optics into Ø1" mounts. One retaining ring is included for securing optics in the adapter; for detailed specifications for each type of thread, please see our retaining ring presentation.
Alternatively, Thorlabs offers internally threaded, post-mountable fixed mounts for mounting optics from Ø5 mm to Ø4".
Item # | Optic | CAa | OD | Optic Thickness (Max)b | Internal Thread | Retaining Ring | Mount Thickness | Spanner Wrench (Not Included) |
---|---|---|---|---|---|---|---|---|
AD5T | Ø5 mm | Ø3.8 mm | Ø1" | 0.29" (7.4 mm) | M5.5 x 0.5 | SM5RR | 0.38" (9.7 mm) | SPW801 |
AD6T | Ø6 mm | Ø4.8 mm | Ø1" | 0.29" (7.4 mm) | M6.5 x 0.5 | SM6RR | ||
AD7Tc | Ø7 mm | Ø5.8 mm | Ø1" | 0.26" (6.6 mm) | M7.5 x 0.5 | SM7RR | ||
AD8Td | Ø8 mm | Ø6.9 mm | Ø1" | 0.26" (6.6 mm) | M8.5 x 0.5 | SM8RR | ||
AD9T | Ø9 mm | Ø7.9 mm | Ø1" | 0.29" (7.4 mm) | M9.5 x 0.5 | SM9RR | ||
AD10T | Ø10 mm | Ø8.8 mm | Ø1" | 0.29" (7.4 mm) | M10.5 x 0.5 | SM10RR | ||
AD11T | Ø11 mm | Ø9.1 mm | Ø1" | 0.25" (6.4 mm) | M11.5 x 0.5 | SM11RR | ||
AD12Te | Ø12 mm | Ø10.9 mm | Ø1" | 0.26" (6.6 mm) | SM05 (0.535"-40) | SM05RR | ||
AD1Tf | Ø1/2" | Ø12.0 mm | Ø1" | 0.14" (3.6 mm) | SM05 (0.535"-40) | SM05RR | 0.23" (5.8 mm) | |
AD13T | Ø13 mm | Ø10.7 mm | Ø1" | 0.25" (6.4 mm) | M13.5 x 0.5 | SM13RR | 0.38" (9.7 mm) | |
AD14T | Ø14 mm | Ø11.7 mm | Ø1" | 0.25" (6.4 mm) | M14.5 x 0.5 | SM14RR | ||
AD15T | Ø15 mm | Ø12.7 mm | Ø1" | 0.29" (7.4 mm) | M15.5 x 0.5 | SM15RR | ||
AD16T | Ø16 mm | Ø13.6 mm | Ø1" | 0.22" (5.6 mm) | M16.5 x 0.5 | SM16RR | ||
AD17T | Ø17 mm | Ø14.5 mm | Ø1" | 0.22" (5.6 mm) | M17.5 x 0.5 | SM17RR | ||
AD18T | Ø18 mm | Ø15.7 mm | Ø1" | 0.27" (6.9 mm) | 0.750"-40 | SM18RR | ||
AD19T | Ø19 mm | Ø16.3 mm | Ø1" | 0.27" (6.9 mm) | M19.5 x 0.5 | SM19RR | ||
AD20T | Ø20 mm | Ø17.3 mm | Ø1" | 0.27" (6.9 mm) | M20.5 x 0.5 | SM20RR |
Part Number | Description | Price | Availability |
---|---|---|---|
AD5T | Ø1" OD Adapter for Ø5 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD6T | Ø1" OD Adapter for Ø6 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD7T | Ø1" OD Adapter for Ø7 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD8T | Ø1" OD Adapter for Ø8 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD9T | Ø1" OD Adapter for Ø9 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD10T | Ø1" OD Adapter for Ø10 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD11T | Ø1" OD Adapter for Ø11 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD12T | Ø1" OD Adapter for Ø12 mm Optic, Internally SM05 Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD1T | Ø1" OD Adapter for Ø1/2" Optic, Internally SM05 Threaded, 0.23" Thick | $21.26 | 3-5 Days |
AD13T | Ø1" OD Adapter for Ø13 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD14T | Ø1" OD Adapter for Ø14 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD15T | Ø1" OD Adapter for Ø15 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD16T | Ø1" OD Adapter for Ø16 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD17T | Ø1" OD Adapter for Ø17 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD18T | Ø1" OD Adapter for Ø18 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD19T | Ø1" OD Adapter for Ø19 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
AD20T | Ø1" OD Adapter for Ø20 mm Optic, Internally Threaded, 0.38" Thick | $21.26 | 3-5 Days |
The SM1A60 adapter features an internal Ø0.7" bore with external SM1 (1.035"-40) threads as well as an external Ø1" smooth bore. This allows our SM05 Lens Tubes to be mounted within our SM1 Lens Tube System, as well as within SM1-threaded mounts, such as the LMR1. The outer surface of the adapter also has a smooth section which can be used to secure it into a Ø1" optics mount with a smooth bore, such as the KM100 Kinematic Mount.
Item # | Bore | OD | Optic Thickness (Max) | Mount Thickness | External Thread | Spanner Wrench (Not Included) |
---|---|---|---|---|---|---|
SM1A60 | Ø0.7" (Ø17.8 mm) | Ø1.00" (Ø25.4 mm) | N/Aa | 0.45" (11.4 mm) | SM1 (1.035"-40) | SPW801 |
Part Number | Description | Price | Availability |
---|---|---|---|
SM1A60 | Customer Inspired! Externally SM1-Threaded Mounting Adapter with Ø0.7"(Ø17.8 mm) Bore and 1" Outer Diameter | $23.63 | 3-5 Days |
The SM1 Series Adapters are internally threaded adapters for optics from Ø5 mm to Ø20 mm. Featuring an SM1-threaded outer diameter, these adapters are designed to mount with Ø1" lens tubes or other internally SM1-threaded components. Two retaining rings are included for securing optics in the adapter; for detailed specifications for each type of thread, please see our retaining ring presentation.
Alternatively, Thorlabs offers internally threaded, post-mountable fixed mounts for mounting optics from Ø5 mm to Ø4".
Item # | Optic | CAa | Optic Thickness (Max)b |
Internal Thread | External Thread | Retaining Ring | Mount Thickness | Spanner Wrench (Not Included) |
---|---|---|---|---|---|---|---|---|
SM1AD5 | Ø5 mm | Ø3.8 mm | 0.27" (6.9 mm) | M5.5 x 0.5 | SM1 (1.035"-40) | SM5RR | 0.40" (10.2 mm) | SPW801 |
SM1AD6 | Ø6 mm | Ø4.8 mm | 0.27" (6.9 mm) | M6.5 x 0.5 | SM1 (1.035"-40) | SM6RR | ||
SM1AD7c | Ø7 mm | Ø5.8 mm | 0.27" (6.9 mm) | M7.5 x 0.5 | SM1 (1.035"-40) | SM7RR | ||
SM1AD8d | Ø8 mm | Ø6.9 mm | 0.27" (6.9 mm) | M8.5 x 0.5 | SM1 (1.035"-40) | SM8RR | ||
SM1AD9 | Ø9 mm | Ø7.9 mm | 0.27" (6.9 mm) | M9.5 x 0.5 | SM1 (1.035"-40) | SM9RR | ||
SM1AD10 | Ø10 mm | Ø8.8 mm | 0.27" (6.9 mm) | M10.5 x 0.5 | SM1 (1.035"-40) | SM10RR | ||
SM1AD11 | Ø11 mm | Ø9.1 mm | 0.27" (6.9 mm) | M11.5 x 0.5 | SM1 (1.035"-40) | SM11RR | ||
SM1A6Te | Ø1/2" | Ø10.9 mm | 0.27" (6.9 mm) | SM05 (0.535"-40) | SM1 (1.035"-40) | SM05RR | ||
SM1AD13 | Ø13 mm | Ø10.9 mm | 0.27" (6.9 mm) | M13.5 x 0.5 | SM1 (1.035"-40) | SM13RR | ||
SM1AD14 | Ø14 mm | Ø11.7 mm | 0.27" (6.9 mm) | M14.5 x 0.5 | SM1 (1.035"-40) | SM14RR | ||
SM1AD15 | Ø15 mm | Ø12.7 mm | 0.27" (6.9 mm) | M15.5 x 0.5 | SM1 (1.035"-40) | SM15RR | ||
SM1AD16 | Ø16 mm | Ø13.6 mm | 0.24" (6.1 mm) | M16.5 x 0.5 | SM1 (1.035"-40) | SM16RR | ||
SM1AD17 | Ø17 mm | Ø14.5 mm | 0.24" (6.1 mm) | M17.5 x 0.5 | SM1 (1.035"-40) | SM17RR | ||
SM1AD18 | Ø18 mm | Ø15.7 mm | 0.24" (6.1 mm) | 0.750"-40 | SM1 (1.035"-40) | SM18RR | ||
SM1AD19 | Ø19 mm | Ø16.3 mm | 0.24" (6.1 mm) | M19.5 x 0.5 | SM1 (1.035"-40) | SM19RR | ||
SM1AD20 | Ø20 mm | Ø17.3 mm | 0.24" (6.1 mm) | M20.5 x 0.5 | SM1 (1.035"-40) | SM20RR |
Part Number | Description | Price | Availability |
---|---|---|---|
SM1AD5 | Externally SM1-Threaded Adapter for Ø5 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD6 | Externally SM1-Threaded Adapter for Ø6 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD7 | Externally SM1-Threaded Adapter for Ø7 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD8 | Externally SM1-Threaded Adapter for Ø8 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD9 | Externally SM1-Threaded Adapter for Ø9 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD10 | Externally SM1-Threaded Adapter for Ø10 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD11 | Externally SM1-Threaded Adapter for Ø11 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1A6T | Customer Inspired! Adapter with External SM1 Threads and Internal SM05 Threads, 0.40" Long | $23.41 | 3-5 Days |
SM1AD13 | Externally SM1-Threaded Adapter for Ø13 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD14 | Externally SM1-Threaded Adapter for Ø14 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD15 | Externally SM1-Threaded Adapter for Ø15 mm Optic, 0.40" Thick | $24.94 | 3-5 Days |
SM1AD16 | Externally SM1-Threaded Adapter for Ø16 mm Optic, 0.40" Thick | $26.39 | 3-5 Days |
SM1AD17 | Externally SM1-Threaded Adapter for Ø17 mm Optic, 0.40" Thick | $26.39 | 3-5 Days |
SM1AD18 | Externally SM1-Threaded Adapter for Ø18 mm Optic, 0.40" Thick | $26.39 | 3-5 Days |
SM1AD19 | Externally SM1-Threaded Adapter for Ø19 mm Optic, 0.40" Thick | $26.39 | 3-5 Days |
SM1AD20 | Externally SM1-Threaded Adapter for Ø20 mm Optic, 0.40" Thick | $26.39 | 3-5 Days |