KINESIS V1.5.0
Release Notes (18/05/2016)
Updates
-------
Implemented Joystick control of devices using standard
windows controllers (Game Controllers and Joysticks)
KINESIS V1.4.3
Release Notes (19/04/2016)
Bug Fixes:
----------
Fixed issue with Homing Parameters on some devices
Fixed issue with settings layout on motors
Fixed issue with inability to Home stages to the Forward Limit
Fixed issue with Kinesis Application always loading fullscreen. (Now remembers last position)
Fixed issue with erroneous % unit on KPZ101 Trigger Settings - Cycle Count
KINESIS V1.4.2
Release Notes (07/04/2016)
Bug Fixes:
----------
Fixed issue with no option to set negative relative moves on triggering for K10CR1 and TBD001
Fixed issue with no ability to set Position or Step for Triggered Move Absolute / Move Relative
Fixed issue with TSG001 readings not being correctly scaled with the calibrated coefficient
Fixed issue with KPZ101 voltage speeds being reversed
Fixed issue with access permissions on the settings folders
Updates
-------
Added TDI001 Device
Misc:
-----
Documentation Errata.
Added missing header and lib files to installations
KINESIS V1.4.1
Release Notes (29/02/2016)
Bug Fixes:
----------
Fixed issue with Benchtop Devices not initializing all channels correctly on
some PCs
Fixed issue with PPC101 Minimum
voltage range changed from 0 to -30v
Fixed issue with PPC101 MaxOutputVoltage scaling voltage output rather than
clipping
Fixed issue with TQD001 / TPA101
Sum jumping from 5v to -5v
Fixed issue with TLD001 flipping
power from 32767 to -32768 (only noticeable in simulator)
Fixed issue with TLD001 displaying
power in uW but scaled to mW
Fixed issue with PPC001 timing out
in sequencer when position and voltage stepping
Fixed issue with BSC201 not
initializing correctly due to Joystick parameters not being implemented
Updates
-------
Added Simulator for TSG001
Added Simulator for BNT001 and
TNA001
Added Simulator for TLS001
Added Simulator for TLD001
Misc:
-----
Documentation Errata.
References to Thorlabs.MotionControl.CPP_API
removed as this is not included with the release
DotNet_API
document changed with respect to BuildDeviceList
KINESIS V1.4.0
Release Notes (23/02/2016)
Bug Fixes:
----------
Fixed issue with KCube
Brushless Motor stopping in sequencer due to move tolerances causing limits to
hit prematurely
Fixed issue with Rotational motors
overflowing the position by integrating the position into a 64 bit position.
Fixed issue with MNA601 C API returning
Invalid Handle
Updates:
--------
Added settings option to Motors to define
how the devices act at or around the limit switches:
Disallow moves outside of the Working
Limits (default) - Will not allow any move that results in a position outside
of the operating limits
Truncate moves outside of the working kimits - Will truncate moves that would result in a
position outside the operating limits
Allow all moves - No software range
checking, relies purely on the device to limit travel.
Misc:
-----
Made Kinesis Sequencer available via menu
item.
Includes Following device
simulations:
All Motor devices
All Piezo
devices
TCube
Inertial Motor
TCube
Solenoid
KINESIS V1.3.0
Release Notes (01/02/2016)
Bug Fixes:
----------
Fixed Issue relating to 'Insert Option’ in sequencer being Disabled.
Fixed issue with KCube Stepper not auto selecting actuator.
Fixed issue with loading sequences after devices have been removed and added
Fixed issue with missing IntegratedStepperMotor controller in LabView controls:
Now shows specific controllers for CageRotator, LabJack and LongTravelStage.
Fixed issue with incorrect text displayed in KCube Piezo Trigger options
Renamed KCube device ID to Kxx101 (was Kx001)
Updates:
--------
Updated KCube Device Settings selection to only show settings valid for that device.
Implemented Sequence Run Options including:
Select which devices to run.
Select Start and End Sequence steps.
Override saved repeat sequence parameters
Added new Sequence Functions:
JogAt - Sets the jog parameters before the Jog
MoveToAt - Sets the move parameters before the Move
MoveRelativeAt - Sets the move parameters before the Move
MoveContinuousAt - Sets the move parameters before the Move
Added option to copy and paste blocks of sequence items within the current sequence and between sequences
KINESIS V1.2.0
Release Notes (12/01/2016)
New Device Controllers:
-----------------------
Implemented KDC101 Controller
Implemented KBD101 Controller
Implemented KST101 Controller
Implemented KPZ101 Controller
Implemented PPC001 Controller
Updates:
--------
Updated drivers FTDI USB for Windows 8.1 and Windows 10
Updated Benchtop Devices to Implement GetChannel(int channel) so that LabView can access channels easily
Updated GearboxRatio, StepsPerRevolution and Pitch parameters to doubles to provide better accuracy
Home and Trigger settings items changed to match APT
Updated API Documentation to fix various errors and ommissions
Bug Fixes:
----------
Issue relating to Position Errors on TDC001 H/W 1 has been fixed.
Issue relating to indexing within Sequencer has been fixed (requires customer confirmation)
Issue relating to shutdown of various devices updated (requires customer confirmation)
Issue relating to missing Trigger Settings to K10CR1 has been fixed
Internal:
---------
Included Device Simulator (Internal Evaluation version only)
Implemented KMG5 Controller
KINESIS V1.1.0
Release Notes (20/11/2015)
Bug Fixes:
----------
Issue relating to viewing and editing long sequences which extend beyond the display window have been fixed by implementing scroll bars for the relevant panel.
Issue relating to copying and pasting events in the sequence have been fixed.
Issue relating to TQD001 / TPA101 Notch filter and Low Pass filter settings have been fixed.
Issue relating to Stepper Controllers with Rotational stages has been fixed by removing configuration for rotary stages.
Issue relating to TBD001 Trigger settings issue has been fixed
Issue relating to TLI_GetDeviceInfo exception has been fixed
Issue relating to ISC_MoveRelativeDistance link error has been fixed
Issue relating to BNT001 input socket name has been fixed
Issue relating to NanoTrak Microns / NTUs selection fixed
Improvements:
-------------
Implemented a Jog Continuous (Unheld mode) for rotary stages.
Implemented Force Sensing mode for Benchtop Piezo devices.
Improved sequencer by enabling Cut, Copy, Paste of multiple sequence elements
Support added for TIM101 Controller
Documentation:
-------------
Updated API documentation examples.
Updated C API Error Code documentation
KINESIS V1.0.0
Release Notes (18/09/2015)
Initial release