Quick-Connect Linear Stages, 25 mm Travel, Crossed-Roller Bearings


  • 25 mm Travel with Metric Micrometers
  • Low Angular Deviation and High Load Capacity
  • Integrated 3" Dovetails for Multi-Axis Construction
  • Side- or End-Mounted Micrometer Options

XR25C

25 mm Stage with
End-Mounted Micrometer

Application Idea

XYZ Stage Using
Three XR25P Stages and
XR25-XZ Assembly Kit

ENCXR25

Stage Position Encoder
Attached to XR25C Stage
(Each Sold Separately)

Related Items


Please Wait
Stage Specifications
Travel 25 mm
XY Stacked Orthogonality <25 µrad
Angular Deviation <150 µrad
Platform Size 4.33" x 2.98"
(110.0 mm x 75.7 mm)
Mounting Holes 22 x 1/4"-20 (M6 x 1.0) Taps
Mating Dovetail Width 3"
Horizontal Load Capacity (Max) 180 lbs (81.9 kg)
Vertical Load Capacity (Max)a 8.8 lbs (4.0 kg)
Bearing Type Crossed Roller Bearings
Micrometer Specifications
Micrometer Item # 150-801ME-H
Resolution 500 µm Per Revolution
Travel 25 mm
Micrometer Barrel Size Ø3/8" (Ø9.5 mm)
  • Limited by the Micrometer

Features

  • Crossed-Roller Bearings for High Load Capacity and Low Angular Deviation
  • Metric Micrometer in Two Different Orientations:
    • Side Mounted for Compact Design
    • End Mounted for Ease of Adjustment
  • Preassembled XY and XYZ Stages with Side-Mounted Micrometers
  • Quickly Connect Stages and Accessories Using 3" Dovetails
    • See the Quick-Connect Stages Tab for Complete Line of Components

Thorlabs' XR25 Series Translation Stages provide 25 mm of linear translation with less than 150 µrad of deviation per axis in pitch and yaw over the full range of the stages. These stages use crossed-roller steel bearings to support precision motion and high load capacities. The top and bottom plates are machined from cast tool and jig aluminum for minimal internal stress and improved stability.

The top and bottom of each stage feature quick connect dovetails (as shown in the image below) that allow for the construction of multi-axis systems without the need for additional hardware. The stages are locked into place via a lock plate that accepts a 5/64" (2.0 mm) hex key or ball driver. See the animation to the lower right to see how multi-axis systems can be quickly constructed using this novel design. The 3" dovetails on our XR25 series stages are directly compatible with the dovetails on our XR50 series translation stages and our XRR1 rotation stage.

Additional functionality is provided by a complete line of accessories that include multi-axis assembly kits, a position encoder, rail carriers, rotation adapter, rails, stage positioners, and micrometer conversion kits. Other than the position encoder, these accessories are compatible with all stages that have an integrated 3" dovetail. An adapter plate for mounting compact 25 mm stages with an integrated 2" dovetail onto stages with a 3" dovetail is also available. For more information about our quick-connect construction components, see the Quick-Connect Stages tab.

Quick Connect Translation Stages
Click to Enlarge
The 3" female dovetails on the bottom of one stage mates with the male dovetail on the other to form XY stage configurations. The left female dovetail is on a retractable clamping arm, allowing stages to be dropped into place.

Quickly Construct Multi-Axis Stages
Each stage features 3" dovetails on the top and bottom plate that allow for quick construction of multi-axis systems. There are no dowel pins to install or screws that need to be inserted through the top plate, which means that mounted components do not need to be removed from the top stage before constructing an XY configuration. In addition, the top stage can be locked at any location along the dovetail, allowing for coarse positioning.
Micrometer Conversion Procedure
Compact 25 mm Translation Stage
Click to Enlarge

The side-mounted micrometer can be swapped with the locking plate to create both left-and right-handed stages.

Micrometer Conversion
The video to the left outlines how to convert an end-mounted micrometer stage (XR25C or XR50C) to a side-mounted micrometer stage (XR25P or XR50P) using the XR25-C1 conversion kit. To convert a side-mounted micrometer stage to an end-mounted micrometer stage, simply follow the directions in reverse and use the XR25-C2 conversion kit.

Note: Before removing the micrometer, lock the stage by tightening the button head cap screw in the groove in the steel locking plate using a 5/64" (2 mm) hex key.

Swapping a Side-Mounted Micrometer
If you would like to switch the location of the locking plate, as shown in the photo to the right, retract the micrometer to the end of the travel range before removing all three button head screws from the locking plate. Failure to do this will cause the stage to quickly retract to its minimum position when the micrometer is removed, potentially damaging the mechanism.

Video Insight Clip: Replacing the Actuator on a Thorlabs XR Linear Translation Stage

This Video Insight clip demonstrates how to replace the included manual actuator on a Thorlabs XR translation stage by a motorized actuator for remote operation. When making such a replacement, be sure to verify compatibility between the travel range and mounting barrel size of the motorized actuator and the XR translation stage. For more details on installing a motorized actuator, you can find the full Insight here.

If you would like more information about tips, tricks, and other methods we often use in the lab, we recommend our other Video Insights. In addition, our webinars provide practical and theoretical introductions to our different products.

Manual Linear Translation Stages

Thorlabs' manual translation stages are offered in a range of maximum travel distances, from less than 1/4" (6 mm) to 2" (50 mm) and longer for our long travel, large area platforms. Many of these stages can be ordered in multi-axis configurations, providing XY or XYZ translation. For fiber coupling applications, please see our Multi-Axis Stages, which offer finer adjustment than our standard manual translation stages. In addition to linear translation stages, we offer rotation stages, pitch and yaw platforms, and goniometers. We also offer motorized translation stages that are powered by DC Servo motors, stepper motors, or direct drive technology.

Crossed-Roller Bearing Stages

These linear translation stages feature crossed-roller bearing travel mechanisms for precision motion, high load capacity, and low angular deviation. The LNR Series stages feature all-steel body construction, while the LX, XRN, and XR Series stage bodies are constructed of cast tool and jig aluminum. We also offer several vertical crossed-roller bearing stages (see below).

Crossed-Roller Bearing Stages
Product Family LNR Series 25 mm Stages LX Series 25 mm
Stages
XRN Series 25 mm Stages XR Series 25 mm Stages XR Series 50 mm Stages LNR Series 50.8 mm Stages
Click Photo
to Enlarge
Travel 25 mm (0.98") 25 mm (0.98") 25 mm (0.98") 25 mm (0.98") 50 mm (1.97") 50.8 mm (2")
Drive Type Multiple Micrometer Micrometer Micrometer Micrometer Multiple
Platform Size 2.34" x 2.36"
(59.4 mm x 60.0 mm)
2.56" x 2.56"
(65.0 mm x 65.0 mm)
2.00" x 3.35"
(50.7 mm x 85.0 mm)
2.98" x 4.33"
(75.7 mm x 110.0 mm)
2.98" x 5.51"
(75.7 mm x 140.0 mm)
3.94" x 3.94"
(100.0 mm x 100.0 mm)
Possible Axis
Configurations
X, XZ, XY, XYZ X, XY, XZ, YZ, XYZ X, Y, Z, XY, XZ, YZ, XYZ X, Y, Z, XY, XZ, YZ, XYZ X, Y, Z, XY, XZ, YZ, XYZ X, XY, XYZ
Additional Details

Ball Bearing Stages

These translation stages feature hardened steel linear bearings for precise motion and long life. They are available with a variety of actuators and in single-axis or preassembled multi-axis configurations.

Ball Bearing Stages
Product Family MS Series 1/4" Stages T12 Series 1/2" Stages MT Series 1/2" Stages PT Series 1" Stages LT Series 2" Stages
Click Photo to Enlarge
Travel 1/4" (6.4 mm) 1/2" (12.7 mm) 1/2" (12.7 mm) 1" (25.4 mm) 2" (50 mm)
Drive Type Multiple Thumbscrew Multiple Multiple Differential Micrometer
Platform Size 1.17" x 1.17"
(29.7 mm x 29.7 mm)
0.76" x 0.81"
(19.3 mm x 20.6 mm)
2.40" x 2.41"
(61.0 mm x 61.2 mm)
3.00" x 4.00"
(76.2 mm x 101.6 mm)
3.75" x 3.75"
(95.3 mm x 95.3 mm)
Possible Axis Configurations X, XY, XYZ X, XY, XYZ X, XY, XYZ X, XY, XYZ X, XY, XYZ
Additional Details

Dovetail Stages

These compact stages incorporate dovetails and a leadscrew for the translation mechanism. They are suitable in general purpose motion control applications.

Dovetail Stages
Product Family DT Series 1/2" Stages DTS Series 1" Stages
(Vacuum-Compatible Version Available)
DTS Series 2" Stage
Click Photo to Enlarge
Travel 1/2" (12.7 mm) 1" (25 mm) 2" (50 mm)
Drive Type Thumbscrew Thumbscrew Thumbscrew
Platform Size 1.00" x 1.00" (25.4 mm x 25.4 mm) 2.68" x 2.95" (68.0 mm 75.0 mm) 2.68" x 3.74" (68.0 mm x 95.0 mm)
Possible Axis Configurations X, XY, XYZ X, XY, XYZa X, XY, XYZ
Additional Details
  • The DTSA03 anodized angle bracket designed for XYZ configurations may also be used with the DTS25V(/M) vacuum-compatible stages; however, the DTSA03 is not vacuum-compatible.
  • The 1" (25 mm) travel DTS Series features an anodized DTS25(/M) stage and a DTS25V(/M) stage that is vacuum-compatible down to 10-6 Torr.

Flexure Stages

Thorlabs' Nanoflex™ translation stages feature frictionless flexure mechanisms for improved positioning and resolution when compared to similar stages made using bearings. The translation of the stage is accomplished by the elastic deformation (flexing) of a linkage attached to the mounting platform. Most models also include piezo actuators for small position adjustments.

Flexure Stages
Product Family Nanoflex™ 1.5 mm Stage Nanoflex™ 5 mm Stages
Click Photo to Enlarge
Travel 1.5 mm (0.06") + 25 µm Piezo 5 mm (0.20") 5 mm (0.20") + 20 µm Piezo
Drive Type Thumbscrew and Piezo Actuator Differential Micrometer Differential Micrometer and
Open-Loop Piezo Actuator
Differential Micrometer and
Closed-Loop Piezo Actuator
Platform Size 1.18" x 1.18" (30.0 mm x 30.0 mm) 2.95" x 2.95" (75.0 mm x 75.0 mm)
Possible Axis Configurations X, XY, XYZ X, XY, XYZ X, XY, XYZ X, XY, XYZ
Additional Details

Vertical Stages

We offer vertical translation stages with crossed-roller bearings for precise motion as well as long travel vertical stages for heavy-duty applications.

Vertical Stages
Product Family XRN Series 9 mm Vertical Stage XR Series 14 mm Vertical Stage MVS Series 1/2" Vertical Stage MVS Series 1" Vertical Stage VAP Series 4" Vertical Stage VAP Series 10" Vertical Stage
Click Photo to Enlarge
Travel 9.0 mm (0.35") 14.0 mm (0.55") 1/2" (13.0 mm) 1" (25.0 mm) 4" (101.6 mm) 10" (254 mm)
Drive Type Worm-Gear Driven Lift Screw Micrometer Adjuster Knob and Coarse Manual Positioning
Platform Size 2.00" x 2.00"
(50.7 mm x 50.7 mm)
2.98" x 2.98"
(75.7 mm x 75.7 mm)
2.36" x 2.36" (60.0 mm x 60.0 mm) 3.00" x 6.00" (76.2 mm 152.4 mm)
Additional Details

Build Multi-Axis Configurations

Vertical Rotation Translation Stage
Click for Details

Z-axis assembly kits allow stages to be mounted in vertical orientations.

Quick-Connect Dovetails

Quick Connect Translation Stages
Click to Enlarge
The female dovetails on the bottom of one stage mate with the male dovetails on another.

XR & XRN Dovetail Stages and Accessories

Our XR series manual stages feature quick-connect dovetails that allow for the construction of multi-axis systems without the need for additional hardware. The common dovetail feature with a single locking clamp makes it quick and simple to swap parts in and out while preserving excellent orthogonality.

Our selection of products with a quick-connect dovetail includes:

  • Linear Translation Stages:
    • Stackable 1-Axis Stages
    • Pre-Assembled 2- and 3-Axis Configurations
  • Rotational Stages:
    • 360° Flat Rotation
    • Tip/Tilt Goniometers
  • Adapters:
    • Z-Axis Assembly Kits
    • Parallel and Perpendicular Mounting between 2" and 3" Dovetails
  • Rail Accessories:
    • Stationary Mounting Platforms
    • Rail Component Positioners
  • Base Plates and Rails

Most items are available in compact (2" dovetail) and full-size (3" dovetail) varieties. Adapters are available to interface between the two sizes. See the tables below for all available options.

Linear Translation Stages
Click Photo to Enlarge XRN Stages XR Stages XRN Stages
Items Compact 25 mm Stages Compact 9 mm Vertical Stage Full-Size 25 mm Stages Full-Size 50 mm Stages 14 mm Vertical Stage
Motion X, Y, Z, XY, XZ, YZ, XYZ Z (Vertical) X, Y, Z, XY, XZ, YZ, XYZ X, Y, Z, XY, XZ, YZ, XYZ Z (Vertical)
Quick-Connect Dovetail 2" Dovetail 3" Dovetail
Additional Features info info info info info

 

Rotation and Goniometric Stages
Click Photo to Enlarge
Items Compact Rotation Stage Compact Goniometric Stages Full-Size Rotation Stage
Motion 360° Rotation ±8° Tip/Tilt About Fixed Point Above Stage 360° Rotation
Quick-Connect Dovetail 2" Dovetail 3" Dovetail
Additional Features info info info

 

Dovetail Accessories
Mounting Platforms XRN Platforms XR Platforms
2" Mounting Platforms 3" Mounting Platforms
Rail Positioners Rail Positioner
2" Rail Positioners 3" Rail Positioners

Posted Comments:
user  (posted 2023-06-11 21:26:52.363)
The Z axis is upside down in all your picture. Can it be mounted rotated for load bearing? In other words, the micrometer is holding the weight, not the spring?
cdolbashian  (posted 2023-06-23 01:02:51.0)
Thank you for reaching out to us with this inquiry! Within the overview tab, we actually spec the maximum vertical load in terms of the actuator (noting the footnote). When oriented such that the actuator is supporting the vertical load, the max limit is 4kg.
Ralph Miller  (posted 2022-07-27 14:53:20.757)
Can I get a weight of XR25c/m?
jdelia  (posted 2022-07-27 04:19:06.0)
Thank you for contacting Thorlabs. The XR25C/M stage weighs .51 kg. For future reference, the weights of our products can be found in the corresponding CAD drawings on our website.
Joe Latore  (posted 2021-12-22 04:39:40.957)
Can this be fitted with digital readout micrometer, e.g., McMaster Carr 350-351-30
jgreschler  (posted 2021-12-28 11:58:07.0)
Thank you for reaching out to Thorlabs. I have reached out to you directly to discuss this further.
Brian Fluegel  (posted 2020-05-21 10:52:17.35)
Hi, I'd like to incorporate this into something I'm building. Can you tell me the thread size of the two captive screws? 4-40? I don't see it on the drawing. Thanks, Brian
YLohia  (posted 2020-05-21 02:21:48.0)
Hello Brian, thank you for contacting Thorlabs. The captive screws used in the XR25-C2 are M2.5 x 0.45 x 10mm.
YLohia  (posted 2020-05-21 02:21:48.0)
Hello Brian, thank you for contacting Thorlabs. The captive screws used in the XR25-C2 are M2.5 x 0.45 x 10mm.
Dan Davison  (posted 2020-04-08 15:53:29.06)
Please supply a downloadable PDF catalog of ALL your stages and optical equipment so I can use it behind a FireWall (a.k.a Secure site).
YLohia  (posted 2020-04-09 10:47:01.0)
Hello, thank you for contacting Thorlabs. Unfortunately, we do not supply a downloadable (or hard copy) version of our catalog at the moment. If you need assistance with product selection, please feel free to contact us at techsupport@thorlabs.com or call us at (973) 300-3000.
akuznetsov  (posted 2018-02-22 16:17:44.497)
It would be good to have 6" long baseplates, sometimes 12" baseplates don't fit in small spaces.
YLohia  (posted 2018-03-30 09:27:28.0)
Hello, thank you for your feedback and telling us about your needs. We will reach out to you directly regarding the possibility of offering this. We will also go ahead and post this on our internal engineering forum so that we can potentially offer this as a stock part in the future.
reparks  (posted 2017-12-16 08:47:52.613)
This is the only Thor product that I have been truly disappointed in. When the stages are stacked it is very difficult to read the micrometers. When I went to substitute Mitutoyo digital mics, the standoff clamp is too close to the slide for the micrometer to fit. And when I went to replace the original micrometer the screw thread stripped so I could no longer secure the micrometer. I think the clamp screws are too small for their intended job. If you would I would like you to send me a new micrometer clamping block so I can restore the function of this stage. I admit that if I had purchased the XR25C this problem would not have arisen but who wants micrometers sticking out in all directions on stacked stages.
tfrisch  (posted 2017-12-19 03:14:19.0)
Hello, thank you for contacting Thorlabs. I see you have already been in contact with one of our design engineers about the change that lengthened the clamp screw to provide more thread engagement. Furthermore, the digital micrometers would be easiest to read on an end-actuated stage, but as you noted, that isn't compact, so we can discuss alternatives for that as well.
Back to Top

Quick-Connect Translation Stages, 25 mm Travel


Click to Enlarge

The side-mounted micrometer can be swapped with the locking plate to create both left-and right-handed stages. See the Micrometer Conversion tab for more details.
  • Side- or End-Mounted Metric Micrometer
  • Mounting Surface has Twenty-Two 1/4"-20 (M6 x 1.0) Tapped Blind Holes, 0.30" (7.6 mm) Deep
  • Create Multi-Axis Configurations Using Dovetail Locking Screw
    • Clamp Screw has a Maximum Torque of 15 in•lbs
  • Directly Compatible with 3" Mating Dovetail Stages:

The XR25P(/M) and XR25C(/M) stages provide 25 mm of travel and feature a side- or end-mounted metric micrometer, respectively, which gives a 500 µm displacement for each revolution. Stages are available with side-mounted micrometers for situations where space is a premium, and end-mounted micrometers for ease of adjustment. The end of each micrometer incorporates a 5/64" (2 mm) hex allowing it to be actuated in space-constrained environments. The stages are lockable with a plate on the side of the stage that can be locked using a 5/64" (2.0 mm) hex key. The top plate of each stage is tapped with an array of 1/4"-20 (M6) tapped blind holes.

These stages can be easily stacked and secured to one another using the integrated 3" mating dovetails. The stages are secured by a single dovetail locking mechanism with a 3/16" (5 mm) hex key. Other multi-axis configurations are also possible as illustrated in the table below. Take care during assembly to ensure no collisions occur with the Z-axis stage during full downward extension. To purchase the necessary components, simply click on the product list and add the items to your cart.

Micrometer conversion kits are available below that can be used to convert a side- or end-mounted stage into an end- or side-mounted stage, respectively.

Sample Multi-Axis Configurationsa
XY XZb YZb XYZb Zb
Click Images
to Enlarge
XY Translation Stage
XZ Translation Stage
YZ Translation Stage
25 mm XYZ Translation Stage
Z Axis 25 mm Translator
Micrometer
Options
All Side-
Mounted
View Imperial Product List
Item #QtyDescription
XR25P225 mm Travel Linear Translation Stage, Side-Mounted Micrometer, 1/4"-20 Taps
c
View Metric Product List
Item #QtyDescription
XR25P/M225 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
c
View Imperial Product List
Item #QtyDescription
XR25P225 mm Travel Linear Translation Stage, Side-Mounted Micrometer, 1/4"-20 Taps
XR25-XZ1XZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps

View Metric Product List
Item #QtyDescription
XR25P/M225 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
XR25-XZ/M1XZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
View Imperial Product List
Item #QtyDescription
XR25P225 mm Travel Linear Translation Stage, Side-Mounted Micrometer, 1/4"-20 Taps
XR25-YZ1YZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps

View Metric Product List
Item #QtyDescription
XR25P/M225 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
XR25-YZ/M1YZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
View Imperial Product List
Item #QtyDescription
XR25P325 mm Travel Linear Translation Stage, Side-Mounted Micrometer, 1/4"-20 Taps
XR25-YZ1YZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps
c
View Metric Product List
Item #QtyDescription
XR25P/M325 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
XR25-YZ/M1YZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
c
View Imperial Product List
Item #QtyDescription
XR25P125 mm Travel Linear Translation Stage, Side-Mounted Micrometer, 1/4"-20 Taps
XR25-YZ1YZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps
XR25-B11Base Plate for Stages with 3" Dovetails, Imperial Slot Spacing

View Metric Product List
Item #QtyDescription
XR25P/M125 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
XR25-YZ/M1YZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
XR25-B1/M1Base Plate for Stages with 3" Dovetails, Metric Slot Spacing
All End-
Mounted
View Imperial Product List
Item #QtyDescription
XR25C225 mm Travel Linear Translation Stage, End-Mounted Micrometer, 1/4"-20 Taps

View Metric Product List
Item #QtyDescription
XR25C/M225 mm Travel Linear Translation Stage, End-Mounted Micrometer, M6 x 1.0 Taps
View Imperial Product List
Item #QtyDescription
XR25C225 mm Travel Linear Translation Stage, End-Mounted Micrometer, 1/4"-20 Taps
XR25-XZ1XZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps

View Metric Product List
Item #QtyDescription
XR25C/M225 mm Travel Linear Translation Stage, End-Mounted Micrometer, M6 x 1.0 Taps
XR25-XZ/M1XZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
View Imperial Product List
Item #QtyDescription
XR25C225 mm Travel Linear Translation Stage, End-Mounted Micrometer, 1/4"-20 Taps
XR25-YZ1YZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps

View Metric Product List
Item #QtyDescription
XR25C/M225 mm Travel Linear Translation Stage, End-Mounted Micrometer, M6 x 1.0 Taps
XR25-YZ/M1YZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
View Imperial Product List
Item #QtyDescription
XR25C325 mm Travel Linear Translation Stage, End-Mounted Micrometer, 1/4"-20 Taps
XR25-YZ1YZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps

View Metric Product List
Item #QtyDescription
XR25C/M325 mm Travel Linear Translation Stage, End-Mounted Micrometer, M6 x 1.0 Taps
XR25-YZ/M1YZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
View Imperial Product List
Item #QtyDescription
XR25C125 mm Travel Linear Translation Stage, End-Mounted Micrometer, 1/4"-20 Taps
XR25-YZ1YZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps
XR25-B11Base Plate for Stages with 3" Dovetails, Imperial Slot Spacing

View Metric Product List
Item #QtyDescription
XR25C/M125 mm Travel Linear Translation Stage, End-Mounted Micrometer, M6 x 1.0 Taps
XR25-YZ/M1YZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
XR25-B1/M1Base Plate for Stages with 3" Dovetails, Metric Slot Spacing
  • Photos show a mix of side- and end-mounted micrometers, however, the product lists include stages with all side-mounted or all end-mounted micrometer options. Please note that all configurations except for XY require assembly kits; these kits are included in every applicable product list.
  • Take care during assembly to ensure no collisions occur with the Z-axis stage during full downward extension.
  • Available as a pre-assembled kit below.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
XR25P Support Documentation
XR25P25 mm Travel Linear Translation Stage, Side-Mounted Micrometer, 1/4"-20 Taps
$502.67
Today
XR25C Support Documentation
XR25C25 mm Travel Linear Translation Stage, End-Mounted Micrometer, 1/4"-20 Taps
$502.67
Lead Time
+1 Qty Docs Part Number - Metric Price Available
XR25P/M Support Documentation
XR25P/M25 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
$502.67
Today
XR25C/M Support Documentation
XR25C/M25 mm Travel Linear Translation Stage, End-Mounted Micrometer, M6 x 1.0 Taps
$502.67
Today
Back to Top

Preassembled 2- and 3-Axis Quick-Connect Stages with Side-Mounted Micrometers

XYZ 25 mm Translation Stage
Click to Enlarge

The XR25P-K2 Stage is preassembled in an
XYZ configuration.
  • Preassembled XR25P Stages in XY or XYZ Configurations
  • Side-Mounted Micrometers for Compactness
  • Included Dovetail Clamp Screw has a Maximum Torque of 15 in•lbs

Thorlabs offers XR25P(/M) stages preassembled in XY and XYZ configurations. The XR25P-K1(/M) XY Stage consists of two XR25P(/M) stages preassembled in an XY configuration. The XR25P-K2(/M) XYZ Stage consists of three XR25P(/M) stages preassembled in an XYZ configuration using an XR25-XZ(/M) Assembly Kit. The XR25P-K2 eliminates the need to buy and manually assemble the multi-axis stage assembly kits, which are sold below.

Each XR25P(/M) stage features side-mounted metric micrometers for 25 mm of travel at 500 µm translation per revolution. The XR25P offers 1/4"-20 tapped mounting holes, while the XR25P/M offers M6-tapped mounting holes. The micrometer can be moved to the opposite side of the stage by swapping the micrometer mounting blocks with the steel locking plate. For more information, please see the Micrometer Conversion tab above. Micrometer conversion kits are available below that can be used to convert an end- or side-mounted stage into a side- or end-mounted stage, respectively.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
XR25P-K1 Support Documentation
XR25P-K1Preassembled XY 25 mm Translation Stage, Side Micrometers, 1/4"-20 Taps
$1,005.32
Today
XR25P-K2 Support Documentation
XR25P-K2Preassembled XYZ 25 mm Translation Stage, Side Micrometers, 1/4"-20 Taps
$1,673.91
Today
+1 Qty Docs Part Number - Metric Price Available
XR25P-K1/M Support Documentation
XR25P-K1/MPreassembled XY 25 mm Translation Stage, Side Micrometers, M6 x 1.0 Taps
$1,005.32
Today
XR25P-K2/M Support Documentation
XR25P-K2/MPreassembled XYZ 25 mm Translation Stage, Side Micrometers, M6 x 1.0 Taps
$1,673.91
Today
Back to Top

Z-Axis Stage Assembly Kits

XZ Translation Stage
Click to Assemble

XZ Configuration Constructed Using
the XR25-XZ Assembly Kit
YZ Translation Stage
Click to Assemble

YZ Stage Assembly Constructed Using
the XR25-YZ Assembly Kit
XYZ Translation Stage
Click to Enlarge

XYZ Configuration Constructed Using
the XR25-XZ Assembly Kit
Z Translation Stage
Click to Enlarge

Z-Axis Stage Constructed Using
the XR25-XZ Assembly Kit and
the XR25-B1 Base Plate (Sold Below)
  • Kits Consist of Angle Bracket and Z-Axis Mounting Plate
  • Supports X, Z, XZ, YZ, or XYZ Configurations
  • Compatible with 3" Mating Dovetail Stages
  • Included Dovetail Clamp Screw has a Maximum Torque of 15 in•lbs

Thorlabs offers two assembly kits used to mount two XR25 or XR50 series stages perpendicular to each other. The XR25-XZ(/M) Assembly Kit contains a mounting plate and an angle bracket that mounts the surface of the Z-axis platform in-line to the direction of travel (XZ configuration). The XR25-YZ(/M) Assembly Kit contains a mounting plate and an angle bracket that mounts the surface of the Z-axis platform perpendicular to the direction of travel (YZ configuration). Take care during assembly to ensure no collisions occur with the Z-axis stage during full downward extension.

Both configurations require purchasing two XR25 and/or XR50 series stages in any combination as well as either assembly kit. The female dovetail on one arm of the angle bracket attaches to the male dovetail on the tapped platform of the X- or Y-axis stage, and then the male dovetail of the tapped platform of the Z-axis stage is mated to the other arm of the angle bracket. The tapped mounting plate provided with the XR25-XZ and the XR25-YZ is mounted to the Z-axis stage by attaching the male dovetail of the plate to the female dovetail on the stage, as shown in the image to the right. Mating the Z-axis stage this way ensures that the micrometer is countering forces from both gravity and the internal spring.

The tapped mounting plate included in each assembly kit contains the same 1/4"-20 (M6 x 1.0) tapped hole pattern as the top plate of the stages. Additionally, it offers two rear-located #8 (M4) counterbores for mounting optomechanical components with tapped 8-32 (M4) mounting holes directly to the mounting surface. Note that the component must be mounted with the 8-32 (M4) cap screw before the mounting plate is secured to the stage.

Z-Axis Stage Configuration
For situations where only a Z-axis translation stage is needed, either the XR25-XZ or the XR25-YZ angle bracket can be secured directly to the XR25-B1(/M) base plate (sold below), as shown in the figure to the right.

X-Axis Stage Configuration
In addition to a Z-axis stage configuration, the XR25-XZ can be used for situations where the X-axis translation stage needs to be mounted vertically. The X-axis stage needs to be secured to the XR25-XZ angle bracket, and the angle bracket secured directly to the XR25-B1 base plate (sold below).

XYZ Configurations
In order to construct an XYZ configuration, first construct an XY stage as pictured in the sample configuration table above. Then, the XR25-YZ assembly kit can be used to add the Z-axis. An XYZ configuration can also be constructed using the XR25-XZ assembly kit, which functions the same as an XYZ configuration constructed using the XR25-YZ, with only the X-axis and Y-axis stages switched. An XYZ configuration using the XR25-XZ assembly kit is shown to the right.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
XR25-XZ Support Documentation
XR25-XZXZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps
$165.88
Today
XR25-YZ Support Documentation
XR25-YZYZ Stage Assembly Kit for Stages with 3" Dovetails, 1/4"-20 Taps
$147.19
Today
+1 Qty Docs Part Number - Metric Price Available
XR25-XZ/M Support Documentation
XR25-XZ/MXZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
$165.88
Today
XR25-YZ/M Support Documentation
XR25-YZ/MYZ Stage Assembly Kit for Stages with 3" Dovetails, M6 x 1.0 Taps
$147.19
Today
Back to Top

Stage Position Encoder

ENCXR25 Encoder Kit Specifications
On-Axis Accuracy 5.0 µm (Typ.)
Repeatability 2.0 µm (Typ.)
Resolution 1.0 µm
Power/Data Cable (Included) 1 m USB Cable,
Type A to Micro-B
Power Supply (Sold Separately) DS5
  • Optical Position Encoder Mounts to XR25 Series Stages
  • Local Manual Control and Position Readout via Onboard Display
  • Remote Control via USB and Kinesis Software
  • Includes 1 m USB Cable (DS5 Power Supply Sold Separately)

The ENCXR25 Stage Position Encoder is designed for our XR25 series translation stages and provides positional information in either inches or millimeters to a resolution of 1.0 µm and an accuracy of 5.0 µm. The module is comprised of the optical encoder scale bracket that attaches directly to the stage and the position reader assembly which is then attached to the bracket, as illustrated in the animation below. The module is powered via a USB mini-B connection. A 1 m long USB type A to micro-B cable is included in the kit, but the DS5 power supply is sold separately. In addition to power, the USB connection also enables the encoder module to display the stage position and control the unit via our Kinesis software. We also offer the ENCXR50 position encoder for XR50 series stages.

The encoder must be installed on the same side of the stage where the lock plate is initially installed, the left side when looking at the end of the stage with the dovetail clamping screw, as illustrated in the video and photo below. The lock plate must first be removed and the micrometer must be mounted either on the other side or on the end.

Encoder Installation
Stage with Encoder
Click to Enlarge

Closeup of the ENCXR25 Encoder Installed on an XR25 Series Stage
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ENCXR25 Support Documentation
ENCXR25Optical Encoder Kit for XR25 Series Stages
$621.18
Today
Back to Top

Mounting Adapters

  • XRN-A1 Adapter Enables Perpendicular Mounting of 2" Dovetail Components onto 3" Dovetail Components
  • XR25-A2 Adapter Enables Parallel Mounting of 3" Dovetail Components
  • Adapters Add 0.275" (7.0 mm) to the Overall Stacked Height of Components

These adapters provide additional mounting options for our quick-connect, crossed-roller bearing stages, as illustrated in the photos below. The XRN-A1 adapter enables perpendicular mounting of components with a female 2" dovetail to components with a male 3" dovetail. The XR25-A2 adapter enables parallel mounting of two components with 3" dovetails. The mounting configuration in the second photo below allows translation along a rail to be parallel to the direction of translation of a mounted stage.

To assemble, first loosen the dovetail locking screw on the end of the top stage or accessory. Position the adapter on the bottom stage or rail, as illustrated in the photos below, then align the top component on the adapter. Lastly, tighten the dovetail locking screw (maximum torque: 15 in•lbs) on the end of the top component until the entire assembly is secure. Please note that the deep-set screws in the sides of the adapter are not user adjustable.

XR25P Stage and XR25DR Baseplate
Click for Details

XR25P Stage Mounted onto XR25DR Base Plate Using XR25-A2 Adapter
XR25 and XRN25 Stages
Click for Details

Compact XRN25C Stage Mounted onto XR25P Stage Using XRN-A1 Adapter
Mounting Adapter Compatibility
Item # Orientation Top Component Bottom Component
XRN-A1 Perpendicular XRN25 Series
XRNR1 Stages
XR25 Series
XR50 Stages
XRR1 Stages
XRV1(/M) Stage
XR25-A2 Parallel XR25 Series
XR50 Stages
XRR1 Stages
XR25 Series
XR50 Stages
XRR1 Stages
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
XRN-A1 Support Documentation
XRN-A1Perpendicular Mounting Adapter with Male 2" Dovetail and Female 3" Dovetail
$58.24
Today
XR25-A2 Support Documentation
XR25-A2Parallel Mounting Adapter with Male 3" Dovetail and Female 3" Dovetail
$121.03
7-10 Days
Back to Top

Base Plate with Rotational Adjustment

  • Allows for Coarse Rotational or Translational Alignment of Stages with Table Hole Matrix
  • Orthogonal Male Dovetails for Two Stage Mounting Orientations
  • Compatible with 3" Mating Dovetail Stages

The XR25-B1(/M) Base Plate provides an additional table mounting option for our XR25 and XR50 series translation stages. The base plate features two orthogonal male dovetails that allow for two mounting orientations of an XR25 or XR50 series stage. A center Ø1/4" (M6) counterbored hole and two radial counterbored slots allow for
coarse angular adjustment with respect to the table's 1/4"-20 (M6 x 1.0) hole matrix. For situations where the stage is oriented with the table's hole matrix, two 2.2" (55.9 mm) long 1/4" (M6) counterbored slots on the edge of the base plate allow for coarse translation adjustment along the hole matrix before the base is secured to the table.

Z-Axis Stage Configuration
For situations where only a Z-axis translation stage is needed, either the XR25-XZ or the XR25-YZ angle bracket (sold above) can be secured directly to the base plate.

X-Axis Stage Configuration
In addition to a Z-axis stage configuration, the XR25-XZ angle bracket (sold above) can be used for situations where the X-axis translation stage needs to be mounted vertically. The XR25-XZ angle
bracket can be secured directly to the XR25-B1(/M) base plate.


This animation shows how the XR25-B1 base plate can be used for alignment of the stage.
Translation Stage Swivel Baseplate
Click for Details

The radial slots and counterbored center hole allow the base plate to be rotated with respect to the table's hole matrix. The two slots and orthogonal mounting dovetails provide 360° adjustment.
Translation Stage Swivel Baseplate
Click to Enlarge

The orthogonal dovetails on the top of the XR25-B1 allow the stage to be mounted in two orientations.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
XR25-B1 Support Documentation
XR25-B1Base Plate for Stages with 3" Dovetails, Imperial Slot Spacing
$38.36
Today
+1 Qty Docs Part Number - Metric Price Available
XR25-B1/M Support Documentation
XR25-B1/MBase Plate for Stages with 3" Dovetails, Metric Slot Spacing
$38.36
Today
Back to Top

Micrometer Mount Conversion Kits

Rear Mount Micrometer Kit
Click to Enlarge

XR25-C2 Converts a Side-Mounted Micrometer Stage to an End-Mounted Micrometer Stage
  • Compatible with XR25 and XR50 Series Stages
  • Kits to Switch Between Side- and End-Mounted Micrometer Designs
    • XR25-C1: End-Mounted to Side-Mounted
    • XR25-C2: Side-Mounted to End-Mounted

The XR25-C1 and XR25-C2 are conversion kits that allow the micrometer head to be removed and refitted on the side or end of the stage, respectively. More details on the conversion process can be found on the Micrometer Conversion tab above.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
XR25-C1 Support Documentation
XR25-C1Side-Mounted Micrometer Kit for XR25 and XR50 Series Stages
$44.59
Today
XR25-C2 Support Documentation
XR25-C2End-Mounted Micrometer Kit for XR25 and XR50 Series Stages
$35.86
Today