Mechanical Essentials Kit: Cage Assemblies and Lens Tubes
![](https://www.thorlabs.com/Images/GuideImages/1323_ESK07AKit_5.jpg)
- Kit Contains 118 Pieces
- Heavy-Duty Welded Steel Cabinet Frame
- Cabinet Frame can be Wall Mounted or Stacked
- Equipped with Easy-to-Read Labels
ESK07A
![](../../images/loading-red.gif)
Please Wait
![Back Side of ESK Kit](https://www.thorlabs.com/images/TabImages/Lab_Cabinet_A3-100.jpg)
Click to Enlarge
Slots on the rear of the cabinet allow for wall mounting.
Features
- Cage System and Lens Tube Components
- Frame Dimensions (W x D x H): 17.13" x 11.11" x 11.08" (435.0 mm x 282.3 mm x 281.3 mm)
- Drawer Dimensions (W x D x H): 4.14" x 10.90" x 2.27" (105.3 mm x 276.9 mm x 57.5 mm)
- Easy-to-Read Labels List Contents for Each Drawer
- Savings Over Individual Component Products
This Cage Assemblies and Lens Tubes Essentials Kit contains 118 of our most popular cage assembly components, all conveniently housed in a completely labeled cabinet. Every drawer is clearly labeled with product icons in order to locate desired parts quickly. The cage system incorporates our SM1 Series of lens tubes and accessories. Refer to the Contents tab above for detailed information about the components included in the imperial and metric versions of this kit. The RK4101 Rack Shelf can be used to organize our ESK Series Essential Kits within our RK3884 19" Rack.
All ESK Series Essential Kits are equipped with easy-to-read labels complete with product icons, allowing quick access to all products housed within the kits. All ESK Series Cabinets have slots in the rear of the case, as shown to the right, for wall mounting and feature indentations on the top and four feet on the bottom for stable stacking.
Item # in ESK07A (Imperial) |
Item # in ESK07A/M (Metric) |
Description | Image | Quantity | |
---|---|---|---|---|---|
ER1 | Cage Assembly Rod, 1" Long, Ø6 mm | ![]() Click to Enlarge |
4 | ||
ER1.5 | Cage Assembly Rod, 1.5" Long, Ø6 mm | ![]() Click to Enlarge |
4 | ||
ER2 | Cage Assembly Rod, 2" Long, Ø6 mm | ![]() Click to Enlarge |
4 | ||
ER3 | Cage Assembly Rod, 3" Long, Ø6 mm | ![]() Click to Enlarge |
4 | ||
ER4 | Cage Assembly Rod, 4" Long, Ø6 mm | ![]() Click to Enlarge |
4 | ||
ER6 | Cage Assembly Rod, 6" Long, Ø6 mm | ![]() Click to Enlarge |
4 | ||
ER8 | Cage Assembly Rod, 8" Long, Ø6 mm | ![]() Click to Enlarge |
4 | ||
CPA1 | 30 mm Cage System Alignment Plate with Ø0.9 mm Hole | ![]() Click to Enlarge |
4 | ||
CP33 | CP33/M | 0.35" Thick Cage Plate, 30 mm, SM1 (1.035"-40) Threaded Aperture, 8-32 (M4) Tapped Hole, One SM1RR Retaining Ring Included with Each |
![]() Click to Enlarge |
5 | |
CP33T | CP33T/M | 0.5" Thick Cage Plate, 30 mm, SM1 (1.035"-40) Threaded Aperture, 8-32 (M4) Tapped Hole, Two SM1RR Retaining Rings Included with Each |
![]() Click to Enlarge |
3 | |
SPT1C | SPT1C/M | XY Slip Plate Positioner, 1 mm Coarse Adjustment | ![]() Click to Enlarge |
1 | |
KC1-T | KC1-T/M | SM1 (1.035"-40) Threaded Kinematic Mount for Ø1" Optics | ![]() Click to Enlarge |
1 | |
B1C | B1C/M | Blank Cover Plate with Rubber O-Ring for C4W/C6WR | ![]() Click to Enlarge |
1 | |
B2C | SM1 (1.035"-40) Threaded Cube Plate for C4W/C6WR | ![]() Click to Enlarge |
1 | ||
B3C | B3C/M | Rotatable Cage Cube Platform for C4W/C6WR | ![]() Click to Enlarge |
1 | |
B4C | B4C/M | Rotatable Kinematic Cage Cube Platform for C4W/C6WR | ![]() Click to Enlarge |
1 | |
B5CT2 | Ø1" Cage Cube Optic Mount For B3C | ![]() Click to Enlarge |
1 | ||
C4W | 30 mm Cage System Cube, 4-Way | ![]() Click to Enlarge |
1 | ||
SM1L05 | SM1 Lens Tube, 0.50" (12.7 mm) Bore Depth, One SM1RR Retaining Ring Included with Each |
![]() Click to Enlarge |
5 | ||
SM1L10 | SM1 Lens Tube, 1.00" (25.4 mm) Bore Depth, One SM1RR Retaining Ring Included with Each |
![]() Click to Enlarge |
5 | ||
SM1L20 | SM1 Lens Tube, 2.00" (50.8 mm) Bore Depth, One SM1RR Retaining Ring Included with Each |
![]() Click to Enlarge |
5 | ||
SM05L05 | SM05 Lens Tube, 1/2" (12.7 mm) Bore Depth, One SM05RR Retaining Ring Included with Each |
![]() Click to Enlarge |
3 | ||
SM1T1 | SM1 (1.035"-40) Coupler, Internal Threads | ![]() Click to Enlarge |
3 | ||
SM1T2 | SM1 (1.035"-40) Coupler, External Threads, Two SM1NT Locking Nuts Included with Each |
![]() Click to Enlarge |
3 | ||
SM1A1 | Thread Adapter, SM05 External / SM1 Internal Threaded Ends | ![]() Click to Enlarge |
5 | ||
SM1A2 | Thread Adapter, SM1 External / SM2 Internal Threaded Ends | ![]() Click to Enlarge |
5 | ||
SM1A3 | Thread Adapter, SM1 External / RMS Internal Threaded Ends | ![]() Click to Enlarge |
2 | ||
SM1A4 | Thread Adapter, RMS External / SM1 Internal Threaded Ends | ![]() Click to Enlarge |
2 | ||
SM1V05 | Ø1" Rotating Adjustable Focusing Element, 1/2" Travel | ![]() Click to Enlarge |
2 | ||
SM1V10 | Ø1" Rotating Adjustable Focusing Element, 1" Travel | ![]() Click to Enlarge |
2 | ||
SM1RR | Retaining Ring, SM1 (1.035"-40) Threaded x 0.08" (2 mm) Thick | ![]() Click to Enlarge |
10 | ||
SM1NT | SM1 Locking Nut (1.035"-40) | ![]() Click to Enlarge |
5 | ||
SM1RC | SM1RC/M | SM1 Series Slip Ring | ![]() Click to Enlarge |
5 | |
SM1D12 | Iris Diaphragm Used In SM1 (1.035"-40) Series | ![]() Click to Enlarge |
5 | ||
SPW602 | SM1RR Spanner Wrench with Clear Aperture | ![]() Click to Enlarge |
1 | ||
SPW603 | SM05RR Spanner Wrench with Clear Aperture | ![]() Click to Enlarge |
1 | ||
SPW801 | Adjustable Spanner Wrench Set | ![]() Click to Enlarge |
1 | ||
HK050 | 0.050" (1.3 mm) Hex Keys, 10 Pack | ![]() Click to Enlarge |
2 |
Posted Comments: | |
Robert Lee
 (posted 2019-09-25 15:17:06.29) Is it possible to get Mechanical Essentials Kit: Cage Assemblies and Lens Tubes for 60mm Cage components and SM2 tubes? YLohia
 (posted 2019-09-25 04:05:52.0) Hello, thank you for contacting Thorlabs. Unfortunately, we currently do not offer this as a kit. We do currently offer the ESK26 kit, which has the SM2 lens tube essentials, though it's missing the 60mm cage components. I have posted your request on our internal engineering forum for further consideration as a future product. acable
 (posted 2007-12-22 08:59:13.0) Consider adding a selection guide as one of the tabs that covers all the kits. |