Essentials Kits: Cabinets


  • Heavy-Duty, Welded-Steel Frame
  • Stackable and Wall Mountable
  • Available with 9, 16, 20, or 28 Drawers
  • Easy Identification and Organization of Stored Components

Cabinets Can Be Stacked

ST9

9-Drawer Cabinet

S19320

20-Drawer Cabinet

Related Items


Please Wait
Back View of Cabinet S19909
Click to Enlarge

Each cabinet features rear slots for wall mounting.

Features

  • Available with 9, 16, 20, or 28 Drawers
  • Stackable and Wall Mountable
  • Rear Stops on Each Drawer
  • Removable Drawer Dividers and Blank Labels Included

These heavy-duty storage cabinets feature sturdy, welded steel frames and durable plastic drawers. Available with 9, 16, 20, or 28 drawers, each cabinet is suitable for storing a range of optomechanical and electrical components as well as optics. Our 9- and 16-drawer cabinets feature a powder-coated, glossy, black metallic finish. Our 20- and 28-drawer cabinets feature a powder-coated, glossy, gray metallic finish.

These cabinets can be stacked on top of each other without tools; four small feet on the bottom of each cabinet fit snugly into matching receptacles on the top of each cabinet. The cabinets can be mounted directly to a laboratory wall via four rear slots (see photo to the right). Cabinets can also be mounted in our equipment racks, where a maximum of 7 cabinets can be mounted on RK4101 shelves within the rack. In addition, our 19" rack chassis for optical table workstations can mount these cabinets.

Item # Number of
Drawers
Number of
Included Dividers
Drawer Length Drawer Width Drawer Height Stackable Wall Mountable Lockable
Drawers
ST9 9 18 10.89" (276.5 mm) 5.50" (139.7 mm) 3.15" (79.9 mm)a Yes Yes No
ST16 16 32 10.90" (276.9 mm) 4.14" (105.3 mm) 2.27" (57.5 mm)a
S19320 20 40 10.56" (268.2 mm) 3.30" (83.8 mm) 2.18" (55.4 mm)
S19228 28 56 10.56" (268.2 mm) 2.36" (59.9 mm) 2.18" (55.4 mm)
  • For details on how the drawer height is specified, refer to the diagrams below. 

Posted Comments:
Mikael Leduc  (posted 2023-08-21 07:14:16.8)
Hi, I would like to know if I can get a .doc ou .pdf file that contains names or pictures of all optomecanics parts, so I can print them on adhesive label to identify our drawer of all size? thank you very much and have a great day, Mikael
jpolaris  (posted 2023-08-21 08:09:56.0)
Thank you for contacting Thorlabs. We provide images and CAD PDF's of nearly every item in our catalog. If you have already purchased items that you intend to place in the cabinet, you could get their part numbers from the sales order we would have provided to you. Then, you could search those part numbers in our catalog and print out their images. The CAD PDF's will likely have an image of the part as well.
tbaker1  (posted 2018-06-29 14:15:08.197)
Is it possible to order extra dividers?
llamb  (posted 2018-07-07 12:01:43.0)
Thank you for contacting Thorlabs. I will reach out to you directly to discuss a quote for extra dividers.
tupa  (posted 2015-07-22 16:07:53.41)
I find your cabinets extremely useful in the lab and have even bought many sets for my workshop at home. For the optics lab, it would be great if you guys sold the same style cabinet with short, wide drawers that would work for the standard packaging for fiber optics components like your beamsplitters, circulators, etc. It would help greatly in keeping my components organized.
besembeson  (posted 2015-09-23 05:52:59.0)
Response from Bweh at Thorlabs USA: For now you may consider the 19" rack drawers like the RAU200 on the following page: http://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1455. That is a good idea we will look into.
david.grunwald  (posted 2013-06-27 12:09:05.94)
Hi, The cabinets come with small plastic dividers for the drawers. It would be great if I could buy more of those! Especially for the S19228 cabinet. David
cdaly  (posted 2013-07-02 11:14:00.0)
Response from Chris at Thorlabs: Thank you for your feedback. I will see if we can add this to our standard offerings, but in the mean time, I will contact you directly about getting these as separate components.
Back to Top

9-Drawer Cabinet

  • Drawer Dimensions (L x W x H): 10.89x 5.50" x 3.15" (276.5 mm x 139.7 mm x 79.9 mm)
  • Cabinet Dimensions (L x W x H): 17.13" x 11.11" x 11.08" (435.0 mm x 282.3 mm x 281.3 mm)
  • 18 Drawer Dividers Included
  • Color: Black
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ST9 Support Documentation
ST99-Drawer Cabinet
$258.81
Today
Back to Top

16-Drawer Cabinet

    • Drawer Dimensions (L x W x H): 10.90" x 4.14" x 2.27" (276.9 mm x 105.3mm x 57.5 mm)
    • Cabinet Dimensions (L x W x H): 17.13" x 11.11" x 11.08" (435.0 mm x 282.3 mm x 281.3 mm)
    • 32 Drawer Dividers Included
    • Color: Black
    Based on your currency / country selection, your order will ship from Newton, New Jersey  
    +1 Qty Docs Part Number - Universal Price Available
    ST16 Support Documentation
    ST1616-Drawer Cabinet
    $289.68
    3 weeks
    Back to Top

    20-Drawer Cabinet

    • Drawer Dimensions (L x W x H): 3.30" x 10.56" x 2.18" (83.8 mm x 268.2 mm x 55.4 mm)
    • Cabinet Dimensions (L x W x H): 17.00" x 11.00" x 11.00" (431.8 mm x 279.4 mm x 279.4 mm)
    • 40 Drawer Dividers Included
    • Drawers Fit Our Standard Boxes for Ø1" Optics
    • Color: Gray
    Based on your currency / country selection, your order will ship from Newton, New Jersey  
    +1 Qty Docs Part Number - Universal Price Available
    S19320 Support Documentation
    S1932020-Drawer Cabinet
    $266.60
    Today
    Back to Top

    28-Drawer Cabinet

    • Drawer Dimensions (L x W x H): 2.36" x 10.56" x 2.18" (59.9 mm x 268.2 mm x 55.4 mm)
    • Cabinet Dimensions (L x W x H): 17.00" x 11.00" x 11.00" (431.8 mm x 279.4 mm x 279.4 mm)
    • 56 Drawer Dividers Included
    • Color: Gray
    Based on your currency / country selection, your order will ship from Newton, New Jersey  
    +1 Qty Docs Part Number - Universal Price Available
    S19228 Support Documentation
    S1922828-Drawer Cabinet
    $271.47
    Today