C-Mount Lens Mounts


  • Internally C-Mount (1.00"-32) Threaded
  • Compatible with Camera and Telecentric Lenses
  • Post Mount and Cage Plate Versions Available

CMR

Post Mountable

CMR Mount with MVL4WA Lens

Application Idea

CP13

Post Mountable and
30 mm Cage Compatible

Related Items


Please Wait

Features

  • Lens Mounts with Internal C-Mount Threading (1.00"-32)
  • Equipped with 8-32 (M4) Tap for Post Mounting
  • 30 mm Cage System Compatible Version Available
  • C-Mount Retaining Ring for Securing Components

Thorlabs' C-Mount-threaded post mount and cage plate allow for the mounting of C-Mount-threaded components, such as our line of C-Mount extension tubesCMOS Cameras, and camera lenses. The CMR(/M) mount is post mountable for integrating components into systems over free space. The CP13(/M) cage plate can be used to incorporate these components into a 30 mm cage system.

This mount and cage plate have an inner diameter that is too small to accept Ø1" (Ø25.4 mm) or Ø25 mm (Ø0.98") optics. Optics with diameters between 0.87" (22.0 mm) and 0.97" (24.6 mm) can be secured inside these components with two C-Mount retaining rings, available below. Retaining rings are not included.


Posted Comments:
No Comments Posted
Back to Top

C-Mount Camera Lens Mount

  • Outer Diameter of 1.66" (42.2 mm)
  • Tapped with C-Mount Threading (1.00"-32)
  • Post Mountable via 8-32 (M4) Tapped Hole
  • Thickness: 0.38" (9.5 mm)

The CMR(/M) Lens Mount features a 8-32 (M4) tapped mounting hole for post-mounting our C-Mount-compatible camera lenses with our line of Ø1/2" and Ø1" Posts. 

We also offer the CMRR C-Mount Retaining Ring (not included) for positioning components within the cage plate. Optics of thickness less than 0.21" (5.3 mm) with diameters between 0.87" and 0.97" can be secured inside this cage plate using two retaining rings.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CMR Support Documentation
CMRC-Mount Camera Lens Mount, Post Mountable, 8-32 Tap
$33.80
Today
+1 Qty Docs Part Number - Metric Price Available
CMR/M Support Documentation
CMR/MC-Mount Camera Lens Mount, Post Mountable, M4 Tap
$33.80
Today
Back to Top

C-Mount-Threaded Cage Plate

CP13 Cage Plate Application IdeaClick to Enlarge
View Imperial Product List
Item #QtyDescription
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
CMT21C-Mount (1.00"-32) Coupler, External Threads, 0.5" Long
CP131C-Mount-Threaded 30 mm Cage Plate, 0.35" Thick, 8-32 Tap
SM1A91Adapter with External C-Mount Threads and Internal SM1 Threads, 4.4 mm Spacer
AC254-045-A-ML1f=45 mm, Ø1" Achromatic Doublet, SM1-Threaded Mount, ARC: 400-700 nm
ER8-P41Cage Assembly Rod, 8" Long, Ø6 mm, 4 Pack

View Metric Product List
Item #QtyDescription
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
CMT21C-Mount (1.00"-32) Coupler, External Threads, 0.5" Long
CP13/M1C-Mount-Threaded 30 mm Cage Plate, 0.35" Thick, M4 Tap
SM1A91Adapter with External C-Mount Threads and Internal SM1 Threads, 4.4 mm Spacer
AC254-045-A-ML1f=45 mm, Ø1" Achromatic Doublet, SM1-Threaded Mount, ARC: 400-700 nm
ER8-P41Cage Assembly Rod, 8" Long, Ø6 mm, 4 Pack

The CP13(/M) Cage Plate can integrate cameras into a 30 mm cage system.
  • Integrates C-Mount Components with a 30 mm Cage System Assembly
  • Tapped with C-Mount Threading (1.00"-32)
  • Post Mountable via 8-32 (M4) Tapped Hole
  • Thickness: 0.35" (8.9 mm)

The CP13(/M) Cage Plate allows for C-Mount-threaded components to be incorporated with our 30 mm cage system. Possible components include our line of C-Mount extension tubesCMOS/CCD cameras, and camera lensesEach cage rod through hole is accompanied by a side-located locking M4 setscrew, which can be secured using a 5/64" (2.0 mm) balldriver or hex key. The CP13(/M) can also be post mounted via an 8-32 (M4) tapped mounting hole.

We also offer the CMRR C-Mount Retaining Ring (not included) for positioning components within the cage plate. This cage plate has an inner diameter that is too small to accept Ø1" (Ø25.4 mm) or Ø25 mm (Ø0.98") optics. Optics of thickness less than 0.18" (4.5 mm) with diameters between 0.87" and 0.97" can be secured inside this cage plate using two retaining rings.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CP13 Support Documentation
CP13Customer Inspired! C-Mount-Threaded 30 mm Cage Plate, 0.35" Thick, 8-32 Tap
$35.99
Today
+1 Qty Docs Part Number - Metric Price Available
CP13/M Support Documentation
CP13/MCustomer Inspired! C-Mount-Threaded 30 mm Cage Plate, 0.35" Thick, M4 Tap
$35.99
Today
Back to Top

C-Mount Retaining Ring

The CMRR C-Mount Retaining Ring is compatible any component with internal C-Mount (1.00"-32) threads. These retaining rings are engraved with the part number as well as "C-Mount" to distinguish them from our SM-threaded retaining rings.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CMRR Support Documentation
CMRR 1.00"-32 Retaining Ring for C-Mount and CS-Mount Lens Mounts and Cameras
$13.30
Today