Unmounted Bandpass Colored Glass Filters


  • Ø25 mm Rounds, 2" x 2" Squares, or 6" x 6" Squares
  • Economic Alternative to Thin-Film Interference Filters
  • Selection Available in Kits

FGB37S

(2" x 2")

FGUV5

FGB25

FGK01

Related Items


Please Wait
General Specifications
Size Ø25 mm 2" x 2" 6" x 6"
Thickness 2 mm 3 mm
Surface Quality 40-20 Scratch-Dig
Surface Flatness <λ @ 632.8 nm <λ @ 632.8 nm over 1"
Tolerance +0.0/-0.4 mm
(Diameter)
+0.0/-0.4 mm
(Length and Width of Square Filter)
Wedge <3 arcmin <5 arcmin
Clear Aperture 80% of Diameter 80% of Length and Width
Material Schott® Colored Glass

Features

  • Bandpass Regions Between 240 and 1375 nm
  • Ø25 mm Round, 2" x 2" Square, or 6" x 6" Square Sizes
  • Kits Include Selection of Bandpass and Longpass Filters

These bandpass colored glass filters are manufactured from different colors of Schott® glass and are intended for use in a wide variety of applications. The filters are available in both round and square varieties. The Ø25 mm round filters will fit into our manual or motorized filter wheels; alternatively, they can be mounted in a lens tube. A selection of Ø25 mm filters is available premounted. To mount the 2" x 2" square filters, choose from our selection of fixed filter holders. For the 6" x 6" filters, we recommend the FP02 Plate Holder. In addition to the bandpass filters offered here, Thorlabs offers a series of longpass colored glass filters. If transmission ratios greater than those provided by the filters listed here are required, we provide a selection of bandpass colored glass filters with antireflective coatings.

Several of the colored glasses used for our filters are fluorescent at certain wavelengths; please consider our fluorescence imaging filters if your application is sensitive to fluorescent signals. For narrowband sources, we recommend our dielectric bandpass filters.

Colored Glass Filter Kits
Thorlabs also offers two filter kits containing our most popular bandpass and longpass filters. For specific product details, please see the bottom of the page.

Storage Boxes
If you purchase individual filters and would like to have a safe, convenient way to store them when not in use, consider our storage boxes. There is one box (KT01) designed for mounted Ø25 mm filters and a second (KT03) for the unmounted 2" x 2" filters.

Colored Glass Selection Guide
Bandpass Longpass Color-Temperature-Balancing
Mounted Unmounted AR Coated Mounted Unmounted Unmounted

Posted Comments:
Colin Black  (posted 2024-04-19 10:44:04.88)
Hi there, I am interested in the laser damage threshold of the FGS900 filter?( or KG3 glass in general) We will be using the filter with a pulsed 1064 nm laser with a pulse energy of 0.92 mJ and a pulse duration of 16 ns. The beam diameter will be roughly 4 mm at the filter Look forward to hearing from you
cdolbashian  (posted 2024-04-26 02:10:36.0)
Thank you for reaching out to us with this inquiry. Unfortunately, we do not have damage threshold data for these Schott-glass substrates. I have reached out to you directly to evaluate compatibility.
Anton Bykov  (posted 2024-03-04 15:17:21.81)
The spectrum of FGB39 and FGB37 filters differs substantially from Schott reference spectra for the BG39 and BG40 filters. In fact, FGB37 most closely resembles BG60-61 filters from Schott catalogue. This does not seem to be a degradation issue, as measured spectra reproduce the Thorlabs reference well, but not the Schott reference. Is there an explanation to that?
cdolbashian  (posted 2024-05-06 09:22:22.0)
Thank you for reaching out to us with this inquiry. The discrepancy comes down to the fact that Schott presents their transmittance graph with a log scale, while we use a linear scale. I was able to plot, and share with you, both of these graphs on the same scale and they looked identical.
S. Mohammad-Reza Taheri  (posted 2020-08-19 09:06:33.18)
Is there any information about the damage threshold for the FGS900 filter?
YLohia  (posted 2020-09-24 04:04:24.0)
Thank you for contacting Thorlabs. What beam parameter specs do you intend to use this filter with (Wavelength, CW or Pulsed, Average Power, Peak Power (if pulsed), Pulse width (if pulsed), Rep rate (if pulsed), Beam diameter)? I had requested this information from you via email at the time of your post. If you're still interested in this information, please email us at techsupport@thorlabs.com.
CARLOS MONTES  (posted 2020-02-06 22:26:33.123)
Do you have adapters in order to mount this filter in a astrophotography camera which uses 1,25 inch filters?
YLohia  (posted 2020-02-07 11:41:04.0)
Thank you for contacting Thorlabs. As of now, we do not offer such an adapter. I have reached out to you directly to discuss alternatives.
andrea.capozzi  (posted 2016-10-05 07:58:50.033)
Dear ThorLab, I would like to perform some UV light illumination experiments. I have a broad-band source (300-450 nm) with an illumination circular spot of 7 mm of diameter. In order to fit the filter in my setup it has to be a circle of 7 mm diameter as well. Would it be possible to cut/mill/grind the 25 mm filters you sell (how resistent is the material)? In case I have to do it myself (and I wuld like to know how) or you can take care? Best Andrea Capozzi, PhD
jlow  (posted 2016-10-05 02:04:55.0)
Response from Jeremy at Thorlabs: We can edge the filter down to the size you need. I will contact you directly about the quote.
mg9420  (posted 2016-08-02 13:05:23.407)
Hello ,Thorlab We are pleased to receive your letter We need some filters that diameter is half inch. Item Quantity 1.FGUV11-UV *2 2.FGL570 *2 3.NE02A-A *1 4.NENIR05B-C *1 We would like to make an inquiry. My company from Taiwan,Bolite Co., Ltd.
mg9420  (posted 2016-07-29 02:02:28.56)
In our experiment we need some bandpass colored glass filters that diameter is half inch. I want to customized it. Can you customized it for me?
beckham18274  (posted 2015-04-25 08:15:21.977)
Hi:) i have question! what is bandwidth of FGUV5? please tell me~~
jlow  (posted 2015-04-28 03:54:14.0)
Response from Jeremy at Thorlabs: The transmission graph for each filter is located in the subgroup of each filter. There's also the raw data available for download. The shaded region, which denotes the spectral range for which the transmission is >50% of the maximum transmission, represents the range for which we recommend using this colored filter.
giuseppe.vitucci  (posted 2015-01-15 04:02:14.807)
May I ask you an excel sheet with the values of trasmittance vs wavelength of the item FGB67?
jlow  (posted 2015-01-15 01:15:41.0)
Response from Jeremy at Thorlabs: The raw data download link can be found right below the transmission graph for each filter.
bdada  (posted 2011-11-15 18:29:00.0)
Response from Buki at Thorlabs: Thank you so much for participating in our Feedback Forum. You've provided us with some great product ideas that we intend to pursue. We can offer custom filters to meet your specifications and we will contact you directly to continue this discussion.
clarafly  (posted 2011-11-10 17:35:53.0)
Do you offer the filter with BG39 color glass? The extinction of BG39 at long wavelength is much better than BG40. Some of the color glasses, such as BG39 and BG40, are quite sensitive to humidity. Can you offer color glass filters with AR coatings on both sides? The coatings can protect the color glasses from humidity and reduce the reflection loss at both surfaces at the same time.
Javier  (posted 2010-06-23 09:54:07.0)
Response from Javier at Thorlabs to orevilla: The tolerance value of +0.0/-0.4 mm also applies to the thickness of the filter.
orevilla  (posted 2010-06-23 06:50:27.0)
In the specs sheet of the FGS900S bandpass filter the thikness is 2mm with a tolerance of +0.0/-0.4mm. Is this correct? It is the same as the dimensional tolerance, but for the thikness is a 20% of variation (it seems to be very high). Thank you in advance for your time.
Back to Top

Ø25 mm Unmounted Bandpass Filters

Item #
(Click for Photo)
Transmission
Dataa
Bandpass Region Schott®
Glass #
FGS600 info 330 - 665 nm HA5
FGB37 info 335 - 610 nm BG40
FGB39 info 360 - 580 nm BG39
FGB18 info 412 - 569 nm BG18
FGB7 info 435 - 500 nm BG7
FGV9 info 485 - 565 nm VG9
FGB67 info 900 - 1375 nm BG36
  • Click on  for a plot and downloadable data.
Item #
(Click for Photo)
Transmission
Dataa
Bandpass Region Schott®
Glass #
FGUV5 info 240 - 395 nm UG5
FGUV11 info 275 - 375 nm UG11
FGS550 info 304 - 785 nm KG2
FGB25 info 315 - 445 nm
715 - 1095 nm
BG3
FGS900 info 315 - 710 nm KG3
FGS580 info 315 - 725 nm KG1
FGUV info 325 - 385 nm UG1
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FGUV5 Support Documentation
FGUV5Ø25 mm UG5 Colored Glass Bandpass Filter, 240 - 395 nm
$88.89
Today
FGUV11 Support Documentation
FGUV11Ø25 mm UG11 Colored Glass Bandpass Filter, 275 - 375 nm
$88.89
Today
FGS550 Support Documentation
FGS550Customer Inspired! Ø25 mm KG2 Colored Glass Bandpass Filter, 304 - 785 nm
$32.13
Today
FGB25 Support Documentation
FGB25Ø25 mm BG3 Colored Glass Bandpass Filter, 315 - 445 nm and 715 - 1095 nm
$40.70
Today
FGS900 Support Documentation
FGS900Ø25 mm KG3 Colored Glass Bandpass Filter, 315 - 710 nm
$44.98
Today
FGS580 Support Documentation
FGS580Customer Inspired! Ø25 mm KG1 Colored Glass Bandpass Filter, 315 - 725 nm
$32.13
Today
FGUV Support Documentation
FGUVØ25 mm UG1 Colored Glass Bandpass Filter, 325 - 385 nm
$40.70
Today
FGS600 Support Documentation
FGS600Customer Inspired! Ø25 mm HA5 Colored Glass Bandpass Filter, 330 - 665 nm
$32.13
Today
FGB37 Support Documentation
FGB37Ø25 mm BG40 Colored Glass Bandpass Filter, 335 - 610 nm
$61.05
Today
FGB39 Support Documentation
FGB39Customer Inspired! Ø25 mm BG39 Colored Glass Bandpass Filter, 360 - 580 nm
$32.13
Today
FGB18 Support Documentation
FGB18Customer Inspired! Ø25 mm BG18 Colored Glass Bandpass Filter, 412 - 569 nm
$32.13
Today
FGB7 Support Documentation
FGB7Customer Inspired! Ø25 mm BG7 Colored Glass Bandpass Filter, 435 - 500 nm
$32.13
7-10 Days
FGV9 Support Documentation
FGV9Customer Inspired!  Ø25 mm VG9 Colored Glass Bandpass Filter, 485 - 565 nm
$44.98
Today
FGB67 Support Documentation
FGB67Ø25 mm BG36 Colored Glass Bandpass Filter, 900 - 1375 nm
$44.98
Today
Back to Top

2" Square Unmounted Bandpass Filters

  • Mountable with our Wide Selection of Filter Holders
  • Fabricated from 2 mm Thick Schott® Colored Glass
Item #
(Click for Photo)
Transmission
Dataa
Bandpass Region Schott®
Glass #
FGS600S info 330 - 665 nm KG5
FGB37S info 335 - 610 nm BG40
FGB39S info 360 - 580 nm BG39
FGB18S info 412 - 569 nm BG18
FGB7S info 435 - 500 nm BG7
FGV9S info 485 - 565 nm VG9
FGB67S info 900 - 1375 nm BG36
  • Click on  for a plot and downloadable data.
Item #
(Click for Photo)
Transmission
Dataa
Bandpass Region Schott®
Glass #
FGUV5S info 240 - 395 nm UG5
FGUV11S info 275 - 375 nm UG11
FGS550S info 304 - 785 nm KG2
FGB25S info 315 - 445 nm
715 - 1095 nm
BG3
FGS900S info 315 - 710 nm KG3
FGS580S info 315 - 725 nm KG1
FGUVS info 325 - 385 nm UG1
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FGUV5S Support Documentation
FGUV5S2" Square UG5 Colored Glass Bandpass Filter, 240 - 395 nm
$193.85
Today
FGUV11S Support Documentation
FGUV11S2" Square UG11 Colored Glass Bandpass Filter, 275 - 375 nm
$193.85
Today
FGS550S Support Documentation
FGS550SCustomer Inspired! 2" Square KG2 Colored Glass Bandpass Filter, 304 - 785 nm
$87.82
Today
FGB25S Support Documentation
FGB25S2" Square BG3 Colored Glass Bandpass Filter, 315 - 445 nm and 715 - 1095 nm
$81.40
Today
FGS900S Support Documentation
FGS900S2" Square KG3 Colored Glass Bandpass Filter, 315 - 710 nm
$87.82
Today
FGS580S Support Documentation
FGS580SCustomer Inspired! 2" Square KG1 Colored Glass Bandpass Filter, 315 - 725 nm
$87.82
Today
FGUVS Support Documentation
FGUVS2" Square UG1 Colored Glass Bandpass Filter, 325 - 385 nm
$79.25
Today
FGS600S Support Documentation
FGS600SCustomer Inspired! 2" Square KG5 Colored Glass Bandpass Filter, 330 - 665 nm
$87.82
Today
FGB37S Support Documentation
FGB37S2" Square BG40 Colored Glass Bandpass Filter, 335 - 610 nm
$87.82
Today
FGB39S Support Documentation
FGB39SCustomer Inspired! 2" Square BG39 Colored Glass Bandpass Filter, 360 - 580 nm
$87.82
Today
FGB18S Support Documentation
FGB18SCustomer Inspired! 2" Square BG18 Colored Glass Bandpass Filter, 412 - 569 nm
$87.82
Today
FGB7S Support Documentation
FGB7SCustomer Inspired! 2" Square BG7 Colored Glass Bandpass Filter, 435 - 500 nm
$87.82
Today
FGV9S Support Documentation
FGV9SCustomer Inspired! 2" Square VG9 Colored Glass Bandpass Filter, 485 - 565 nm
$87.82
Today
FGB67S Support Documentation
FGB67S2" Square BG36 Colored Glass Bandpass Filter, 900 - 1375 nm
$88.89
Today
Back to Top

6" Square Unmounted Bandpass Filters

Item #
(Click for Photo)
Transmission
Dataa
Bandpass Region Schott®
Glass #
FGS900H info 315 - 710 nm KG3
FGB37H info 335 - 610 nm BG40
  • Click on for a plot and downloadable data.
  • 6" Square Filters Offer Large Surface Area for Large Beams
  • Mountable to Breadboards and Ø1/2" Posts with the FP02 Plate Holder
  • Fabricated from 3 mm Thick Schott® Glass
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FGS900H Support Documentation
FGS900H6" Square KG3 Colored Glass Bandpass Filter, 315 - 710 nm
$614.75
Today
FGB37H Support Documentation
FGB37H6" Square BG40 Colored Glass Bandpass Filter, 335 - 610 nm
$448.75
Today
Back to Top

Colored Filter Kits

Thorlabs offers two filter kits that bundle our most popular longpass and bandpass colored glass filters. The FGK01 Colored Glass Filter Kit contains three filters from our bandpass family and seven from our longpass family. The Ø25 mm filters are premounted in an SM1L03 lens tube that is engraved with the Item # and bandpass region (for bandpass filters) or cut-on wavelength (for longpass filters), and ship in a box with labeled slots to aid organization. The FGK01S Colored Glass Filter Kit contains the unmounted, square 2" x 2" counterparts to the filters in the FGK01.

FGK01 Contents FGK01S Contents Bandpass Region
or Cut-On Wavelength
Transmission Plot
FGS900M FGS900S 315 - 710 nm Plot
FGB37M FGB37S 335 - 610 nm Plot
FGUVM FGUVS 325 - 385 nm Plot
FGL400M FGL400S 400 nm Plot
FGL495M FGL495S 495 nm Plot
FGL550M FGL550S 550 nm Plot
FGL610M FGL610S 610 nm Plot
FGL715M FGL715S 715 nm Plot
FGL780M FGL780S 780 nm Plot
FGL850M FGL850S 850 nm Plot
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FGK01 Support Documentation
FGK01Ø25 mm Round Colored Glass Filter Kit, Mounted in SM1 Lens Tubes
$526.93
Today
FGK01S Support Documentation
FGK01SColored Glass Filter Kit, Unmounted, Set of 10
$783.97
Today
Back to Top

Filter Storage Boxes

If you purchase individual filters and would like a safe, convenient place to store them when not in use, consider our KT01 and KT03 Storage Boxes. The KT01 is designed to hold up to ten mounted Ø25 mm filters, while the KT03 can hold up to ten unmounted 2" x 2" filters.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KT01 Support Documentation
KT01Storage Box for Mounted Ø1" (25 mm) Round Optics (Max. Capacity: 10)
$105.13
Today
KT03 Support Documentation
KT03Storage Box for Unmounted 2" Square Optics (Max. Capacity: 10)
$98.90
Today