Banana Patch Cords
- Stackable Banana Plug Connectors
- Red or Black Patch Cords
T13122
12" Long Red Banana Patch Cord
T13120
12" Long Black Banana Patch Cord
WMR9
9-Slot Wall-Mounted Cable Rack
WMR14
14-Slot Wall-Mounted Cable Rack
Please Wait
This page contains the four banana plug patch cords sold by Thorlabs. The links in the table below will take you to web pages that contain our other varieties of electrical cables.
Electrical Cables Selection Guide | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
BNC | SMA | Premium Microwave Cables | SMB | SMC | SHV | MMCX | 6-Pin HIROSE | USB | Banana Patch Cords | Piezo | Stepper & DC Servo | Detector Power Cable |
Posted Comments: | |
No Comments Posted |
- Available in 12" and 24" Lengths
- Available in Red or Black
Thorlabs offers stackable Banana Patch Cords in 12" (0.31 m) and 24" (0.62 m) lengths with a red or black exterior.
- Wall Mount Cable Racks
- Store Cables Straight and Untangled
The WMR14 is a test lead holder for wires up to 0.26" (6.6 mm) in diameter and has 14 slots for cables. It is ideal for holding fiber optic patch cables.
The WMR9 is a test lead holder for wires up to 0.45" (11.4 mm) in diameter and has 9 slots for cables. The wide slots are ideal for holding power cords and heavy duty cables.
These wall mount cable racks are made from cold rolled steel with a baked enamel finish. The WMR14 is 11.00" (279.4 mm) long and the WMR9 is 10.96" (278.5 mm) long. Both racks extend outward from the wall by 3.51" (89.1 mm) and feature two mounting holes that are separated by 6.63" (168.3 mm).