Magnetic Table Cover
![](https://www.thorlabs.com/Images/GuideImages/6255_MagneticSheet_2.jpg)
- 12" x 18" (30.5 cm x 45.7 cm) Magnetic Sheet
- Easy to Cut with Scissors
- Matte Black
MTC12X18
Application Idea
Standard Hole
Punch Produces
Holes for 1/4"-20
(M6) Screws
![](../../images/loading-red.gif)
Please Wait
Features
- Non-Permanent
- Easily Cut with Scissors
- Sold as Individual 12" x 18" (30.5 cm x 45.7 cm) Magnetic Sheet
Thorlabs' Magnetic Table Cover is a sheet of flexible magnetic material used to cover unused holes on our stainless steel optical tables. The magnetic side of the cover provides a strong hold to the breadboard's surface, like a magnet to a refrigerator, and the other side features a water-resistant matte finish. The cover is not electrically conductive. The material can be easily cut to go around existing components or to fit in small spaces. A hole punch can be used to make holes for a 1/4"-20 (M6) screw to fit through, ensuring the cover does not move or allowing devices to be easily mounted through the cover.
Posted Comments: | |
manish trivedi
 (posted 2022-05-31 14:08:57.85) whats materila of this table cover ? is it rubber or cloth or plastic ? jdelia
 (posted 2022-05-31 03:24:54.0) Thank you for contacting Thorlabs. This cover is made of a magnetic material similar to that of a fridge magnet. Our vendor unfortunately does not share any other details about the material itself with us, as that is proprietary information. user
 (posted 2021-11-09 14:37:17.88) Hi,
How flexible is this cover? Can it be bent at 90° without breaking? Thanks Andrea Colonna
 (posted 2021-05-11 10:46:34.953) can this layer be used as a magnet? the aim is to use it as a magnet plane where i will apply a paper fixed thanks to magnetical force created thanks to a metallic boss.
On that is it possible to receive the Mega-Gauss Oersteds (MGOe) value?
Thanks YLohia
 (posted 2021-05-12 11:03:31.0) Hello, thank you for contacting Thorlabs. Unfortunately, we do not have information on the Mega-Gauss Oersteds value for this since they're really only meant to be used as optical table covers. I have reached out to you directly to discuss this further. jeffrey.t.bolan.civ
 (posted 2017-01-27 14:53:59.093) What are the electrical properties of this cover? Is it conductive etc? tcampbell
 (posted 2017-02-02 09:06:59.0) Response from Tim at Thorlabs: thank you for your question. The magnetic table cover is not electrically conductive and will act as an insulator. We will add this information to the web page shortly. |