OEM Flange to SM Thread Adapters

- Compatible with SM-Threaded Lens Tubes and Accessories
- Ideal for Coupling SM-Threaded Components onto Enclosures or OEM Devices
- SM05-, SM1-, or SM2-Threaded Options Available
SM1F2
External SM1 Threading
Application Idea
SM1F1 Mounted with Lens Tube
on XE25C3 Enclosure
SM2F1
Internal SM2 Threading
SM05F1
Internal SM05 Threading

Please Wait
| Table 1.1 OEM Flange to SM Thread Adapters | |||
|---|---|---|---|
| Item # | Threading Type | Thread Depth | Mounting Hole Spacing |
| SM05F1 | Internal SM05 | 0.39" (10 mm) | 0.70" (17.8 mm) |
| SM1F1 | Internal SM1 | 0.39" (10 mm) | 1.06" (26.9 mm) |
| SM1F2 | External SM1a | 0.12" (3.0 mm) | 1.06" (26.9 mm) |
| SM1A53 | Internal SM1 | 0.22" (5.6 mm) | 1.02" (26.0 mm) |
| SM2F1 | Internal SM2 | 0.39" (10 mm) | 2.00" (50.8 mm) |
Features
- Adapters to Integrate SM-Threaded Components into OEM Applications
- Internal SM05 (0.535"-40) Threading
- Internal or External SM1 (1.035"-40) Threading
- Internal SM2 (2.035"-40) Threading
- Four Counterbored Mounting Holes for 4-40 (M3) Screws
Thorlabs' OEM Flange to SM Thread Adapters allow users to integrate SM-threaded components into existing systems. These adapters can be mounted to any device or enclosure using four 4-40 (M3) screws (not included). The mounting holes are arranged in a square; see Table 1.1 for the hole spacing on each adapter. The hole spacing on the SM1A53 also allows it to serve as an interface between custom-built setups with an SM1-threaded port and some Nikon Eclipse Ti nosepieces. Once mounted, any compatible SM-threaded components (such as lens tubes and accessories) may be directly mounted to the adapter.
| Posted Comments: | |
user
 (posted 2022-12-15 19:08:58.033) Could you create SM2F1 but with external SM2 adapter instead of internal? (similar to SM1F2 but compatible with SM2 thread) jdelia
 (posted 2022-12-16 10:40:39.0) Thank you for contacting Thorlabs. While this is not something we currently offer as a catalog solution, I can certainly pass along your request to our design engineers through our internal suggestion forum. We would currently suggest using the stock SM2F1 along with an SM2 coupler such as SM2T2. This would give you the external threads you need. I have also reached out to you directly to discuss the feasibility of a custom part. |

- Compatible with SM05-Threaded (0.535"-40) Components
- Usable Thread Through Entire Width
- 0.70" (17.8 mm) Mounting Hole Spacing


Click to Enlarge
Figure G2.1 The SM1F2 Adapter with External Threads
- Compatible with SM1-Threaded (1.035"-40) Components
- Internal or External Threading
- SM1A53 Low Profile Adapter for Nikon Nosepieces
The SM1F1 Flange to SM1 Adapter features 0.39" (10 mm) of internal SM1 threading, while the SM1A53 has a lower profile with 0.22" (5.6 mm) of internal SM1 threading. Alternatively, the SM1F2 has 0.12" (3.0 mm) of external SM1 threading for compatibility with any internally SM1-threaded component. The SM1F2 also has 0.14" (3.56 mm) of internal SM1 threading, accessible from the back.
The mounting holes on the SM1F1 and SM1F2 are 1.06" (26.9 mm) apart, while the mounting holes of the SM1A53 are 1.02" (26.0 mm) apart. Each adapter can be secured to a device or enclosure using four 4-40 (M3) screws.

- Compatible with SM2-Threaded (2.035"-40) Components
- Usable Thread Through Entire Width
- 2.00" (50.8 mm) Mounting Hole Spacing
Products Home














Zoom

OEM Flange to SM Thread Adapters