Transimpedance Amplifiers for Photodiodes


  • Convert Current Output of Photodiodes to Voltage
  • Available with Transimpedance up to 100 MV/A or Bandwidth up to 100 MHz
  • Input Current Noise as Low as 0.06 pA/Hz1/2
  • Adjustable Output Voltage Offset or Photodiode Bias Voltage

AMP100

Switchable Gain: 1, 10, or 100 MV/A
Bandwidth: DC - 1 kHz
Zero Adjust & Polarity Switch

AMP145

Fixed Gain: 2.5 kV/A
Bandwidth: DC - 100 MHz
Bias Adjust & Polarity Switch

AMP130

Fixed Gain: 1 kV/A
Bandwidth: DC - 100 kHz
Zero Adjust & Polarity Switch

Related Items


Please Wait

Click to Enlarge

The bias adjuster and polarity switch are located on the output BNC connector end.
(Item #s AMP140 & AMP145 Only)

Click to Enlarge

The voltage offset adjuster and polarity switch are located on the output BNC connector end.
(All Amplifiers Except
AMP140 & AMP145)

Applications

  • Fluorescence Measurements or Other Low Light Sources
  • Pre-Amplifiers for Oscilloscopes, Lock-In Amplifiers, or A/D Converters

Features

  • Convert Current Output of Photodiodes to Voltage
  • Amplifiers Optimized for High Speed or High Gain
  • Fixed and Switchable Gain Models
  • Models with Adjustable Zero Voltage Offset or DC Bias Voltage
  • AMP145 Amplifier Bandwidth Independent of Cable Length
  • Compact In-Line BNC Design with 80 g Mass
    • Approx. Dimensions: 3.80" x 1.25" x 1.00" (97 mm x 32 mm x 25 mm)
  • DS5 USB Power Supply and 1.5 m Long Micro-B USB Cable Included

Thorlabs' AMP Series of Transimpedance Amplifiers are designed to amplify the output signal from unmounted or mounted photodiodes. Refer to the tables below for amplifier specifications. A switch on the output end of the amplifier (see photos to the right) allows the output signal's sign to be set based on the connected photodiode's polarity (AG or CG). For all models except the AMP140 and AMP145 amplifiers, the offset caused by the dark current of a connected photodiode can be compensated for using the Zero Adjust screw (see first photo to the right). For the AMP140 and AMP145 amplifiers (second photo to the right), this screw instead adjusts the DC bias voltage applied to the photodiode.

Webpage Features
info icon Clicking this icon opens a window that contains specifications, mechanical drawings, and information about driver and collimator compatibility.
info icon Clicking this icon allows you to download our standard support documentation.

Each transimpedance amplifier has an in-line box design with two female BNC connectors and is intended to be used between two BNC cables. SMA-mounted photodiodes can be connected directly using a CA2806 cable. The devices are powered through a Micro-B USB port using the included 5 V, 2 A power supply or any other available USB port. The internal electronics of the amplifier regulate the power to the amplification circuitry, isolating the device's performance from electrical noise that may be inherent to the power source.

Fixed Gain Transimpedance Amplifiers with Adjustable Zero Voltage

AMP110 Spectral Response
Click to Enlarge

Click Here for Raw Data
The graph above represents calculated data using an input source with capacitance up to 10 nF.
AMP120 Spectral Response
Click to Enlarge

Click Here for Raw Data
The graph above represents calculated data using an input source with capacitance up to 10 nF.

 

Fixed Gain Transimpedance Amplifiers with Adjustable Bias Voltage

AMP140 Spectral Response
Click to Enlarge

Click Here for Raw Data
The graph above represents measured data using an input source with capacitance of 100 pF. Please always keep output cables as short as possible for they will induce a high capacitance. The blue curve shows the frequency response when connected to an SM05PD5A photodiode using only an SMA-to-BNC adapter; the red curve shows the results when connected via a 300 mm SMA-to-BNC cable that introduces an additional capacitance of approximately 100 pF.

Click Here for Raw Data
The graphs above represent measured data using an input source with capacitance of 1.5 pF. The left plot shows that the bandwidth is not dependent on input cable length, while the right plot shows the effect of cathode versus anode grounding.

 

Switchable Gain Transimpedance Amplifiers with Adjustable Zero Voltage

AMP100 Spectral Response
Click to Enlarge

Click Here for Raw Data
The graph above represents calculated data using an input source with capacitance up to 10 nF.
AMP102 Spectral Response
Click to Enlarge

Click Here for Raw Data
The graph above represents calculated data using an input source with capacitance up to 10 nF.

Input Current Connector
(Item #s AMP130, AMP120, AMP110, AMP102, AMP100)

BNC FemaleBNC Female

Input Current Connector
(Item #s AMP140 & AMP145)

BNC FemaleBNC Female

Output Voltage Connector

BNC FemaleBNC Female

50 Ω Recommended Termination

Power Supply Connector

Micro-B USBMicro-B USB

Photodiode Tutorial

Theory of Operation

A junction photodiode is an intrinsic device that behaves similarly to an ordinary signal diode, but it generates a photocurrent when light is absorbed in the depleted region of the junction semiconductor. A photodiode is a fast, highly linear device that exhibits high quantum efficiency and may be used in a variety of different applications.

It is necessary to be able to correctly determine the level of the output current to expect and the responsivity based upon the incident light. Depicted in Figure 1 is a junction photodiode model with basic discrete components to help visualize the main characteristics and gain a better understanding of the operation of Thorlabs' photodiodes.

Equation 1
Photodiode Circuit Diagram
Figure 1: Photodiode Model

Photodiode Terminology

Responsivity
The responsivity of a photodiode can be defined as a ratio of generated photocurrent (IPD) to the incident light power (P) at a given wavelength:

Equation 2

Modes of Operation (Photoconductive vs. Photovoltaic)
A photodiode can be operated in one of two modes: photoconductive (reverse bias) or photovoltaic (zero-bias). Mode selection depends upon the application's speed requirements and the amount of tolerable dark current (leakage current).

Photoconductive
In photoconductive mode, an external reverse bias is applied, which is the basis for our DET series detectors. The current measured through the circuit indicates illumination of the device; the measured output current is linearly proportional to the input optical power. Applying a reverse bias increases the width of the depletion junction producing an increased responsivity with a decrease in junction capacitance and produces a very linear response. Operating under these conditions does tend to produce a larger dark current, but this can be limited based upon the photodiode material. (Note: Our DET detectors are reverse biased and cannot be operated under a forward bias.)

Photovoltaic
In photovoltaic mode the photodiode is zero biased. The flow of current out of the device is restricted and a voltage builds up. This mode of operation exploits the photovoltaic effect, which is the basis for solar cells. The amount of dark current is kept at a minimum when operating in photovoltaic mode.

Dark Current
Dark current is leakage current that flows when a bias voltage is applied to a photodiode. When operating in a photoconductive mode, there tends to be a higher dark current that varies directly with temperature. Dark current approximately doubles for every 10 °C increase in temperature, and shunt resistance tends to double for every 6 °C rise. Of course, applying a higher bias will decrease the junction capacitance but will increase the amount of dark current present.

The dark current present is also affected by the photodiode material and the size of the active area. Silicon devices generally produce low dark current compared to germanium devices which have high dark currents. The table below lists several photodiode materials and their relative dark currents, speeds, sensitivity, and costs.

Material Dark Current Speed Spectral Range Cost
Silicon (Si) Low High Speed Visible to NIR Low
Germanium (Ge) High Low Speed NIR Low
Gallium Phosphide (GaP) Low High Speed UV to Visible Moderate
Indium Gallium Arsenide (InGaAs) Low High Speed NIR Moderate
Indium Arsenide Antimonide (InAsSb) High Low Speed NIR to MIR High
Extended Range Indium Gallium Arsenide (InGaAs) High High Speed NIR High
Mercury Cadmium Telluride (MCT, HgCdTe) High Low Speed NIR to MIR High

Junction Capacitance
Junction capacitance (Cj) is an important property of a photodiode as this can have a profound impact on the photodiode's bandwidth and response. It should be noted that larger diode areas encompass a greater junction volume with increased charge capacity. In a reverse bias application, the depletion width of the junction is increased, thus effectively reducing the junction capacitance and increasing the response speed.

Bandwidth and Response
A load resistor will react with the photodetector junction capacitance to limit the bandwidth. For best frequency response, a 50 Ω terminator should be used in conjunction with a 50 Ω coaxial cable. The bandwidth (fBW) and the rise time response (tr) can be approximated using the junction capacitance (Cj) and the load resistance (RLOAD):

Equation 3

Noise Equivalent Power
The noise equivalent power (NEP) is the input signal power that results in a signal-to-noise ratio (SNR) of 1 in a 1 Hz output bandwidth. This is useful, as the NEP determines the ability of the detector to detect low level light. In general, the NEP increases with the active area of the detector and is given by the following equation:

Photoconductor NEP

Here, S/N is the Signal to Noise Ratio, Δf is the Noise Bandwidth, and Incident Energy has units of W/cm2. For more information on NEP, please see Thorlabs' Noise Equivalent Power White Paper.

Terminating Resistance
A load resistance is used to convert the generated photocurrent into a voltage (VOUT) for viewing on an oscilloscope:

Equation 4

Depending on the type of the photodiode, load resistance can affect the response speed. For maximum bandwidth, we recommend using a 50 Ω coaxial cable with a 50 Ω terminating resistor at the opposite end of the cable. This will minimize ringing by matching the cable with its characteristic impedance. If bandwidth is not important, you may increase the amount of voltage for a given light level by increasing RLOAD. In an unmatched termination, the length of the coaxial cable can have a profound impact on the response, so it is recommended to keep the cable as short as possible.

Shunt Resistance
Shunt resistance represents the resistance of the zero-biased photodiode junction. An ideal photodiode will have an infinite shunt resistance, but actual values may range from the order of ten Ω to thousands of MΩ and is dependent on the photodiode material. For example, and InGaAs detector has a shunt resistance on the order of 10 MΩ while a Ge detector is in the kΩ range. This can significantly impact the noise current on the photodiode. For most applications, however, the high resistance produces little effect and can be ignored.

Series Resistance
Series resistance is the resistance of the semiconductor material, and this low resistance can generally be ignored. The series resistance arises from the contacts and the wire bonds of the photodiode and is used to mainly determine the linearity of the photodiode under zero bias conditions.

Common Operating Circuits

Reverse Biased DET Circuit
Figure 2: Reverse-Biased Circuit (DET Series Detectors)

The DET series detectors are modeled with the circuit depicted above. The detector is reverse biased to produce a linear response to the applied input light. The amount of photocurrent generated is based upon the incident light and wavelength and can be viewed on an oscilloscope by attaching a load resistance on the output. The function of the RC filter is to filter any high-frequency noise from the input supply that may contribute to a noisy output.

Reverse Biased DET Circuit
Figure 3: Amplified Detector Circuit

One can also use a photodetector with an amplifier for the purpose of achieving high gain. The user can choose whether to operate in Photovoltaic of Photoconductive modes. There are a few benefits of choosing this active circuit:

  • Photovoltaic mode: The circuit is held at zero volts across the photodiode, since point A is held at the same potential as point B by the operational amplifier. This eliminates the possibility of dark current.
  • Photoconductive mode: The photodiode is reversed biased, thus improving the bandwidth while lowering the junction capacitance. The gain of the detector is dependent on the feedback element (Rf). The bandwidth of the detector can be calculated using the following:

Equation 5

where GBP is the amplifier gain bandwidth product and CD is the sum of the junction capacitance and amplifier capacitance.

Effects of Chopping Frequency

The photoconductor signal will remain constant up to the time constant response limit. Many detectors, including PbS, PbSe, HgCdTe (MCT), and InAsSb, have a typical 1/f noise spectrum (i.e., the noise decreases as chopping frequency increases), which has a profound impact on the time constant at lower frequencies.

The detector will exhibit lower responsivity at lower chopping frequencies. Frequency response and detectivity are maximized for

Photoconductor Chopper Equation

Insights into Best Lab Practices

Scroll down to read about a consideration when setting up lab equipment.

  • Electrical Signals: AC vs. DC Coupling

Click here for more insights into lab practices and equipment.

 

Electrical Signals: AC vs. DC Coupling

When an instrument offers a choice between AC and DC coupled electrical inputs, it is not unusual for the DC coupling to be the better option for a modulated input signal.

Modulated signal with and without a DC Offset
Click to Enlarge

Figure 1: The DC offset of a signal is its average value. Since the blue curve (AC Only) has an average amplitude of zero, it has a zero DC offset. The red signal (AC and DC) is identical to the blue, except the red signal has a non-zero AC offset. A DC coupling would pass the red signal unchanged. An AC coupling would remove the DC offset and attenuate low-frequency components of the signal.

AC and DC Couplings
AC and DC couplings are interfaces between the input signal and the rest of the instrument's circuitry.

A DC coupling, which is called a direct coupling, is essentially a wire connected to the signal input. This conductive coupling transmits all of the signal's frequency components, the DC as well as the AC. The red curve in Figure 1 has a non-zero DC component.

In an AC coupling, the key feature is a capacitor placed in series with the signal input. The capacitor functions as a high-pass filter and is sometimes called a blocking capacitor. AC couplings strongly attenuate the DC and low-frequency signal components. This capacitive coupling is used to remove the DC offset from the input signal, so that only AC components are passed. The blue curve in Figure 1 has only AC frequency components.

Use the DC Coupled Input When Possible
There are many reasons to prefer the DC coupled input. Its low-frequency response is very good, it allows the DC component of the signal to be monitored along with the AC, and it does not cause signal distortion since it does not affect the frequency content of the signal.

Use of the DC coupled input is recommended unless the DC offset is large or the filtering provided by the AC coupled input is required. One problem with a large DC offset is that it can reduce the resolution of the instrument to unacceptably low levels. In extreme cases, DC offsets can cause clipping and saturation effects.

Note that using the DC coupled input does not guarantee a signal free of distortion. Distortion can occur due to other reasons, such as insufficient device bandwidth or impedance mismatch at the termination.

Modulated signal before and after high-pass filtering
Click to Enlarge

Figure 3: Some modulated signals, including the blue curve plotted above, have no DC component, but they do have non-negligible low-frequency components. When this signal is high-pass filtered by an AC coupling, the resulting signal is distorted. The green curve is one example of this.
High Pass RC Filter Response
Click to Enlarge

Figure 2: This frequency response magnitude plotted above models a capacitor-based high-pass filter. Its cutoff frequency (Fc) is 35 Hz, and it was used to filter the signal plotted in Figure 3. That signal has a repetition rate of 200 Hz.

Reasons to Use the AC Coupled Input
By rejecting the signal's DC component, AC coupling can reduce the total amplitude of the signal. This can increase the measurement resolution provided by the instrument, as well as overcome saturation and clipping problems. AC coupling provides good results when information is carried by high frequency signal components and low frequency components are not of interest. AC coupling can also be preferred when the application does not tolerate DC frequency signal components, as is the case for some telecommunications applications.

When Using the AC Coupled Input
If AC coupling is used, it is important to keep in mind that this coupling acts as a high pass filter and affects the frequency content of the signal.

As illustrated by Figure 2, this coupling does not just remove the DC offset, it can also attenuate low frequency components that may be of interest. Due to this, AC coupling can result in signal distortion. To illustrate the effects of high-pass filtering, Figure 3 plots a binary signal, with 200 Hz repetition rate, before and after it is filtered by the high-pass filter with 35 Hz cutoff frequency (Fc).

AC-coupled, digital telecommunications signals mitigate this problem by ensuring the signals are DC balanced, so that they have no DC offset. If the signals were not DC balanced, a series of ones could cause a sustained high signal level. This would introduce a non-zero DC level that would cause the signal to be affected by the capacitive filtering. The result could be bit errors due to high states being incorrectly read as low states.

Date of Last Edit: Dec. 4, 2019


Posted Comments:
HeonSik Lee  (posted 2024-08-08 13:42:04.81)
Hi, I'm Heonsik Lee, from KAIST, Korea. I want to use AMP140 with DET100A2 (reverse-biased photodetector). So I connected them with BNC cables, and measured with oscillloscope(input impedance is 1 M ohm). We measured the PD output current is above 10 nA (measured with DMM(digital multi meter)). However, the signals are oscillated with very large value (+- 30 mV), very fast(~1MHz). We set the AG, and control the bias adj. with minimum-noise level, but still signals are messy. How can I solve this problem?
hkarpenko  (posted 2024-08-12 11:20:28.0)
Dear Heonsik, thank you very much for your feedback. The noise signal can have many reasons. The error can be electronically or optically based, such as long BNC cables from the detector to the amplifer and the scope. Any devices nearby can cause oscillating signals aswell. I will contact you directly to discuss this further with you.
Rocco Vertechy  (posted 2023-07-06 12:53:33.997)
Hello, we need to measure the current flowing to/from a capacitor supplied at high voltage (from 100V to 3000V). Our idea is to use the AMP102 on the grounded wiring, so that no high voltage should be applied to the AMP102. However, in case of capacitor failure, we are afraid that some high voltage could be applied across the AMP102. What is the maximum transient input voltage that can be sustained by the AMP102 before damage? Is there a measurement problem if we place a zener diode in parallel to the AMP102 to limit possible overvoltage?
dpossin  (posted 2023-07-10 08:43:28.0)
Dear Rocco, Thank you for your feedback. I am reaching out to you to discuss your application.
Tolga Özdemir  (posted 2023-05-17 21:47:14.927)
Hello, We bought some products from your company. Can you recommend us about connection (wiring) diagram for the AMP 110 Amplifier and the SM1PD1A sensor? Kind Regards, Tolga
Jack Tanner  (posted 2021-07-29 17:07:20.083)
My lab uses a lot of the AMP series transimpedance amplifiers for our photodiodes. We've found that the USB power adapters take up a lot of space on our power strips, especially on strips that are oriented the wrong way such that one power adapter effectively covers two. I would be interested in a single hub for powering many transimpedance amplifiers at once.
MKiess  (posted 2021-08-02 10:28:06.0)
Dear Jack, thank you very much for your inquiry. Unfortunately, we do not have a corresponding hub for simultaneous power supply of multiple AMPs in our assortment. However, you can use any power supply or hub that provides 5V and 2A, via Micro-B USB, per AMP.
user  (posted 2020-05-06 01:04:40.98)
What is the input bias current of the amplifier?
dpossin  (posted 2020-05-08 04:28:52.0)
Dear Customer, Thank you for your feedback. Since the AMP102 is an transimpedance amplifier which produces an highly amplified voltage out of an input current, there is no bias specified. What we do specify instead is the maximum input current. The maximum current with respect to the amplifier settings are the following: min amplification: +/- 2mA, mid amplification: +/- 200µA, max amplification: +/- 20µA. The values can also be found in the datasheet of the AMP102.
drivers  (posted 2019-02-15 13:19:12.61)
In the AMP120 spec sheet there is a transimpedance amplifier shown in the electrical schematic. I assume the feedback resistance for the TIA in this diagram is 100kV? Additionally, how much RMS drift would you expect for the offset at a stable temperature? I ask because offset adjusts are often susceptible to drift.
nreusch  (posted 2019-02-25 02:11:14.0)
This is a response from Nicola at Thorlabs. Thank you for your inquiry. Yes, the resistance is 100 kOhm. The drift is mostly caused by temperature changes. A typical value for the AMP120 is 2.5 µV/°C.
cbrideau  (posted 2018-09-05 13:23:33.243)
So the AG/CG switch flips the polarity of the output? (depending on how the photodiode is biased?)
swick  (posted 2018-09-14 03:38:24.0)
This is a response from Sebastian at Thorlabs. Thank you for the inquiry. AG and CG is referred to the Photodiode (PD) which is either Anode- or Cathode grounded. The polarity of the output (AMP) changes when switching from AG to CG and vise versa. AMP110 (1 kHz) and AMP120 (100 kHz) have low bandwidth so they are actually designed to amplify signals from PDs without bias. Basically it would work to amplify signals from PDs with bias but the AMP would decrease the bandwidth.

Transimpedance Amplifier Selection Guide

Representative
Photoa
Item # Zero
Offset
PD Bias
Voltage
Bandwidth
(3 dB)
Transimpedance
Gain
Max Input
Current
Max Output
Voltage
Max PD
Capacitanceb
Power
Supply
Mass Dimensions
Fixed Gain, Compact
AMP110 Check - 1 kHz 10 MV/A ±200 nA ±2 V 10 nF USB,
5 V @ 2 A
80 g 97 mm x 32 mm x 25.4 mm
AMP120 Check - 100 kHz 100 kV/A ±20 µA ±2 V 10 nF
AMP130 Check - 100 kHz 1 kV/A ±2 mA ±2 V 10 nF
AMP140 - Check 10 MHz 10 kV/A ±350 µA ±3.5 Vc 200 pF 96 mm x 32 mm x 25.4 mm
AMP145 - Check 100 MHz 2.5 kV/A ±1.4 mA ±3.5 Vd 5 pF
Switchable Gain, Compact
AMP100 Check - 1 kHz 1 MV/A ±2 µA ±2 V 10 nF USB,
5 V @ 2 A
80 g 97 mm x 32 mm x 25.4 mm
10 MV/A ±200 nA
100 MV/A ±20 nA
AMP102 Check - 100 kHz 1 kV/A ±2 mA ±2 V 10 nF
10 kV/A ±200 µA
100 kV/A ±20 µA
Switchable Gain, Benchtop with 5-Digit LED Display
PDA200C Check Check 1 kHz 100 MV/A +100 nA ±10 Ve 10 nF 100 V, 115 V,
or 230 V
(50/60 Hz)
<3 kg 320 mm x 146 mm x 77 mm
5 kHz 10 MV/A +1 µA
20 kHz 1 MV/A +10 µA
70 kHz 100 kV/A +100 µA
250 kHz 10 kV/A +1 mA
500 kHz 1 kV/A +10 mA
  • Click to Enlarge
  • Maximum Photodiode Capacitance Required for Frequency Compensated Operation
  • Bias Voltage: +1.5 V to +15 V (CG Polarity), -1.5 V to -15 V (AG Polarity)
  • Bias Voltage: +1.2 V to +15 V (CG Polarity), -1.2 V to -15 V (AG Polarity)
  • Output Voltage Ranges: 0 to +10 V (CG), 0 to -10 V (AG); Bias Adjustment: 0 V to -10 V (CG), 0 V to +10 V (AG)
Back to Top

Fixed Gain Transimpedance Amplifiers with Adjustable Zero Voltage

Item # Infoa Bandwidth Transimpedance
Gain
Rise/Fall Time
(10% to 90%)
Input
Current Limits
Output
Voltage Range
Adjustment Output
Impedance
AMP110 info DC to 1 kHz 10 MV/A <300 µs ±200 nA ±1.0 V (50 Ω)
±2.0 V (Hi-Z)
Zero Voltage 50 Ω
AMP120 info DC to 100 kHz 100 kV/A <3 µs ±20 µA
AMP130 info DC to 100 kHz 1 kV/A <3 µs ±2 mA
  • Click on the blue info icon for complete specifications and frequency response data.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AMP110 Support Documentation
AMP110Customer Inspired! Transimpedance Amplifier, 1 kHz Bandwidth, 10 MV/A Gain
$302.81
Today
AMP120 Support Documentation
AMP120Customer Inspired! Transimpedance Amplifier, 100 kHz Bandwidth, 100 kV/A Gain
$302.81
Today
AMP130 Support Documentation
AMP130Transimpedance Amplifier, 100 kHz Bandwidth, 1 kV/A Gain
$302.81
Today
Back to Top

Fixed Gain Transimpedance Amplifiers with Adjustable Bias Voltage

Item # Infoa Bandwidth Transimpedance
Gain
Rise/Fall Time
(10% to 90%)
Input
Current Limits
Output
Voltage Range
Adjustment Output
Impedance
AMP140 info DC to 10 MHz 10 kV/A <35 ns ±350 µA ±1.75 V (50 Ω)
±3.5 V (Hi-Z)
DC Voltage Biasb 50 Ω
AMP145 info DC to 100 MHzc 2.5 kV/A <3.5 ns ±1.4 mA ±1.75 V (50 Ω)
±3.5 V (Hi-Z)
DC Voltage Biasd 50 Ω
  • Click on the blue info icon for complete specifications and frequency response data.
  • +1.5 V to +15 V (CG Polarity); -1.5 V to -15 V (AG Polarity)
  • Input cables up to 600 mm can be used without adversely affecting bandwidth, though optimal noise performance is achieved with cables less than 320 mm in length. Click on the blue info icon for details. 
  • +1.2 V to +15 V (CG Polarity); -1.2 V to -15 V (AG Polarity)
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AMP140 Support Documentation
AMP140Transimpedance Amplifier, 10 MHz Bandwidth, 10 kV/A Gain
$428.13
Today
AMP145 Support Documentation
AMP145Transimpedance Amplifier, 100 MHz Bandwidth, 2.5 kV/A Gain
$455.18
3 weeks
Back to Top

Switchable Gain Transimpedance Amplifiers with Adjustable Zero Voltage

Item # Infoa Bandwidth Transimpedance
Gain
Rise/Fall Time
(10% to 90%)
Input
Current Limits
Output
Voltage Range
Adjustment Output
Impedance
AMP100 info DC to 1 kHz 1 MV/A,
10 MV/A,
or 100 MV/Ab
<300 µs ±2 µA @ 1 MV/A
±200 nA @ 10 MV/A
±20 nA @ 100 MV/A
±1.0 V (50 Ω)
±2.0 V (Hi-Z)
 Zero Voltage 50 Ω
AMP102 info DC to 100 kHz 1 kV/A,
10 kV/A,
or 100 kV/Ab
<3.5 µs ±2 mA @ 1 kV/A
±200 µA @ 10 kV/A
±20 µA @ 100 kV/A
  • Click on the blue info icon for complete specifications and frequency response data.
  • The transimpedance gain is switchable.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
AMP100 Support Documentation
AMP100Transimpedance Amplifier, 1 kHz Bandwidth, Switchable Gain: 1, 10, or 100 MV/A
$537.91
Today
AMP102 Support Documentation
AMP102Transimpedance Amplifier, 100 kHz Bandwidth, Switchable Gain: 1, 10, or 100 kV/A
$537.91
Today
Back to Top

Mounting Clamps


Click to Enlarge

EF123 Filter Mounted using an ECM100 on a Ø1/2" Post

Aluminum Clamps, Post Mountable
These anodized aluminum clamps provide secure mounting for the amplifiers sold above. The clamp can snap onto the side of the device and the flexure lock can be tightened using the 2 mm (5/64") hex locking screw on the side. The ECM100 fits onto the 1.00" side, while the ECM125 fits onto the 1.25" side.

Each clamp has a #8 (M4) counterbore on the bottom, allowing it to be mounted on a Ø1/2" post or any surface with an 8-32 (M4) tap. The clamp must be mounted via the counterbore before the device is attached, as the counterbore will not be accessible once the housing is secured in the clamp.

Plastic Clamp, Double Sided
The EPS125 clamp is designed to connect two rectangular housings for compact setups; the clamp attaches to the 1.25" side of each device.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ECM125 Support Documentation
ECM125Aluminum Clamp for Compact Device Housings, 1.25"
$20.08
Today
EPS125 Support Documentation
EPS125Double-Sided Plastic Clamp for Compact Device Housings, 1.25", Qty. 2
$7.00
Today