High-Precision Aspheres: CNC Polished, UV Fused Silica Substrate


  • Ø1" UV Fused Silica Aspheric Lenses
  • Uncoated and AR-Coated Options Available
  • CNC Precision Polished

ASL10142

Uncoated

ASL10142M-532

532 nm V Coating

ASL10142M-C

1050 - 1700 nm AR Coating

CNC Satisloh Grinder Shaping an Aspheric Lens

Related Items


Please Wait
Common Specificationsa
Clear Aperture >90% of Diameter
Focal Length
Deviation
±0.5%
Sag Deviation ±2.0 µm
Surface Irregularity
of Convex Surface
<1 Fringe (RMS)
Surface Flatness
of Plano Surface
<λ/10 (Peak to Valley)
Surface Quality
20-10 Scratch-Dig (Uncoated and V Coated)
40-20 Scratch-Dig (AR Coated)
Diameter 1.00"
Substrate UV Fused Silica
  • Complete product-specific specifications are available by clicking on the blue Info Icons (info icon) below.
Precision Aspheric Lenses Selection Guide
Substrate Material NA Mount
UV Fused Silica 0.142 - 0.145 Unmounted
0.142 - 0.145 Mounted
0.65 Unmounted
N-BK7 / S-LAH64 0.23 - 0.61 Unmounted
0.23 - 0.55 Mounted
Zinc Selenide 0.22 - 0.67 Unmounted
Acylindrical Lenses 0.45 - 0.54 Unmounted
Axicons - Unmounted
Zemax Files
Click on the red Document icon next to the item numbers below to access the Zemax file download. Our entire Zemax Catalog is also available.
Webpage Features
info icon Clicking this info icon below will open a window that contains specifications, a reference drawing, performance plots, and aspheric coefficients.
Optic Cleaning Tutorial
Optical Coatings Guide
Lens Tutorial

Features

  • Large-Diameter (Ø1.00"), Plano-Convex Aspheric Lenses
  • Uncoated, V Coating, or Broadband AR Coating Options
    • 532 nm V Coating
    • 780 nm V Coating
    • 1064 nm V Coating
    • 350 - 700 nm Broadband AR Coating
    • 650 - 1050 nm Broadband AR Coating
    • 1050 - 1700 nm Broadband AR Coating
  • CNC Precision Polish Enables High Optical Performance
  • Sold Unmounted or Mounted in an Engraved SM1 Lens Tube
  • Surface Metrology Procedures Consistent with ISO 10110-5 and ISO 10110-12 Standards

Thorlabs' CNC-Polished Aspheric Lenses are ground and polished by a computer-controlled, iterative process that produces lenses with better sag (surface profile) deviation, surface irregularity, surface flatness, and focal length deviation than molded aspheric lenses. CNC polishing prevents ridges, crests, and other surface imperfections that are characteristic of molded lenses. As a result, the convex surface of the aspheres sold on this page conforms to the reference surface profile within ±2.0 µm at all points along the surface.

The Ø1.00" lenses sold on this page are manufactured from UV fused silica and are available unmounted or in an SM1-threaded (1.035"-40) housing. Their low numerical aperture (NA) of 0.142 - 0.145 makes them well suited for coupling the output of single mode fibers (which typically have NAs from 0.10 to 0.14) into free space. UV fused silica provides excellent transparency deep into the UV, virtually zero autofluorescence (as measured at 193 nm), and a low coefficient of thermal expansion, making it ideal for applications from the UV to the near IR. The SM1-mounted versions offer mechanical compatibility with our Ø1" Lens Tubes as well as an engraved item number and focal length for easy identification.

AR Coating Options
While our uncoated UV fused silica lenses offer near-diffraction-limited performance over a wide spectral range, improved transmission can be gained by choosing a lens with an antireflective coating.

For customers working at 532 nm, 780 nm, or 1064 nm, we offer V-coated lenses that provide <0.25% absolute reflectance per surface at those specific wavelengths. A V coating is an AR coating that achieves minimal reflectance over a narrow wavelength band, as shown in the graphs in the blue Info Icons (info icon) below. The reflectance curve has a "V" shape because the reflectance rises rapidly on either side of this minimum.

For applications where this high out-of-band reflectance is not acceptable, we instead recommend our broadband antireflection (BBAR) coatings. The BBAR coatings provide <0.5% average reflectance per surface over one of the following wavelength ranges: 350 - 700 nm, 650 - 1050 nm, or 1050 - 1700 nm.

Optical Performance Verification
Each lens undergoes a rigorous verification procedure. Our metrology lab uses Zygo Verifire™, NewView™, and GPI™ interferometers to generate a three-dimensional map of the lens's optical surfaces in a contact-free geometry. In addition, a PGI Dimension 5XL profilometer allows for contact measurements of optics. These capabilities allow us to measure and maintain our specifications with far greater confidence than would otherwise be possible. Please see the Metrology tab for more information.

Custom Aspheric Lenses
Thorlabs' CNC-polished aspheric lenses are manufactured at the production facility housed in our headquarters in Newton, NJ. Our optics business unit has a wide breadth of manufacturing capabilities that allow us to offer a variety of custom optics for both OEM sales and low quantity one-off orders. Custom lens diameters, focal lengths, substrates, coatings, and mounting options are available with prices that are comparable to our stock offerings. For more information, please see the Custom Capabilities tab or contact Tech Support to inquire about a custom order.

Other CNC-Polished Aspheres
Thorlabs also offers higher NA UV fused silica aspheric lenses in unmounted versions. We also offer CNC-polished aspheric lenses manufactured from either an N-BK7 or S-LAH64 substrate in unmounted and mounted versions. Available in a variety of diameters and focal lengths, these lenses are manufactured using a similar process to the high-precision lenses featured here. Please see the Selection Guide table to the right for our full selection of precision aspheric lenses.

MRF-Polished Aspheres
We also offer diffraction-limited, MRF-polished aspheres with minimal wavefront error. These lenses are free of spherical aberrations and offer the best single-element solution for many on-axis applications.

Aspheric Lens Design Variables
Click to Enlarge

Reference Drawing
Definitions of Variables
z Sag (Surface Profile)
Y Radial Distance from Optical Axis
R Radius of Curvature
k Conic Constant
A4 4th Order Aspheric Coefficient
A6 6th Order Aspheric Coefficient
An nth Order Aspheric Coefficient

The target values of these constants are available by clicking on the Info Icons below or by viewing the .pdf  and .dxf files available for each lens. Links to the files can be found under the Drawings and Documents tab or by clicking on the part number in the price tables below.

Aspheric Lens Design Formula

  • Positive Radius Indicates that the Center of Curvature is to the Right of the Lens
  • Negative Radius Indicates that the Center of Curvature is to the Left of the Lens
Aspheric Lens Equation
Aspheric Lens Equation

Aspheric Lens Metrology

Key Capabilities

  • In Process Metrology for All CNC Polished Aspheres
  • Non-Contact Interferometric and Non-Marring Profilometer Measurements
  • Test Datasheets Available for OEM Sales and Custom Orders

Click to Enlarge

Zygo Verifire™ Asphere Interferometer Metrology Station

Click to Enlarge

Zygo Verifire™ Asphere Interferometer Results

In order to ensure that the specifications for our CNC lenses are continuously met, we utilize a variety of advanced metrology equipment for in-process measurements of lens shape, surface roughness, and transmitted wavefront error. First, a non-contact Zygo Verifire™ Asphere Interferometer is utilized to verify the surface profile of the lenses. This instrument operates as a Fizeau interferometer by varying the distance between a reference flat or sphere (consistent with ISO 10110-12 standards) and the optic under test. Reflections from each optical surface produce an interference pattern that is recorded by the diagnostic, resulting in measurements of the low-spatial-frequency components of the aspheric surface profile. This machine is mostly used on our diffraction-limited asphere line given its superior 3D accuracy.

An example of a surface irregularity measurement performed by a Zygo Verifire™ interferometer (λ = 633 nm) is shown below. It contains interference fringes at points where the surface profile of the reference does not match the finished asphere. The relatively smooth fringe profile across the >22 mm clear aperture of the lens (shown by the lineouts in the bottom left) demonstrates the extremely low sag deviation and surface irregularity of our lenses. The lens tested here has an exceptionally low RMS surface irregularity of 0.428 fringes over its entire clear aperture and a significantly better value around the center of the lens.

Complementary measurements of each optic's high-spatial-frequency surface roughness are then made with a Zygo NewView™ white light interferometer. This device operates with a reference in one arm of the interferometer and the aspheric optic in the other. The length of one arm is varied, resulting in a white light interferogram that carries information about finer details of the optical surface. Once the surface profile of an optic has been verified, a Zygo GPI LC™ interferometer is utilized to make measurements of the transmitted wavefront error through the lens. This test ensures that the bulk of the optic is free from defects and the rear surface of the lens is flat.

To further improve our metrology capabilities, a Taylor Hobson PGI Dimension 5XL profilometer has also been added to our lens cell. This instrument makes precision contact measurements by dragging a small stylus over the surface of an optic, resulting in a complete characterization of the surface profile. This method is extremely versatile, and it can be applied to optics with a high numerical aperture or large diameter that are unsuitable for interferometric measurements. As a result, we are able to produce custom aspheric lenses with specifications that significantly exceed the capabilities of other optics manufacturers. This machine is mostly used for in process metrology of aspheric grinding.

While all machines are in use, a Taylor Hobson LUPHOScan profilometer has been utilized for the bulk of the metrology. This non-contact surface profiler uses interferometry to perform ultra-precise 3D surface measurements with high, reproducible accuracy. This machine can provide specific data on radius and surface irregularities for our aspheres due to its unique balance of speed and accuracy.

Taken together, these interferometric and contact measurements produce a complete set of three-dimensional data for each aspheric lens. This detailed quality control information allows us to manufacture the highest quality of aspheres and maintain our specifications with an extremely high degree of confidence.


Click to Enlarge

Taylor Hobson PGI Dimension 5XL Profilometer Measuring an Aspheric Lens

Click to Enlarge

A Taylor Hobson PGI Dimension 5XL Profilometer allows for the production of large-diameter and high-numerical-aperture aspheric lenses, such as the piece to the left of the instrument.

Custom Aspheric Lenses

Key Capabilities

  • Custom Lens Diameters, Focal Lengths, Substrates, Coatings, and Mounting Options
  • Enhanced Specifications and Tighter Tolerances than Stock Optics
  • Support for OEM Sales and Low-Quantity Special Orders

Click to Enlarge

A production lot of aspheric lenses that are ready for polishing at our headquarters in Newton, NJ.

Our in-house production capabilities allow us to offer a wide variety of custom CNC-polished and MRF-polished aspheric lenses. The diameter, focal length, conjugate ratio, substrate material, and coating of these optics can all be customized to meet the unique performance requirements of a given application. In addition, custom optics can be ordered with tighter tolerances and better specifications than our stock offerings. Because of our vertically integrated manufacturing process, these custom lenses are available for both OEM sales and individual low-quantity orders.

For the production of aspheric lenses, we have a CNC cell with Satisloh grinders and polishers, a QED Q-flex 100 for low wavefront error polishing, and a Satisloh C-25L for centration and custom shaping. The grinding and polishing machines allow us to manufacture both spherical and aspheric lenses with diameters from 2 mm (0.08") to 150 mm (5.91") (please contact Tech Support with inquiries about even larger lenses). The centration machine can achieve centration down to 5 arcseconds, which is much tighter than the tolerance on most of our stock optics, and can also be used to create optics with custom shapes.

We are generally able to produce custom aspheric lenses with short lead times. For modifications to an existing part, delivery in one week is standard. For custom shapes and long focal length optics, a 6-8 week lead time is typical. To receive more information or a quote for a custom optic, please contact Tech Support.


Click to Enlarge

An operator loading a Satisloh Centration Machine for stock aspheric optics and custom Lens Shapes.

Click to Enlarge

Satisloh Grinder for Aspheric Lenses

Click to Enlarge

QED Technologies Magnetorheological Finishing (MRF) Polisher

Our engineers are available to help manufacture optics for your application.

Customs are available in low quantities at prices that are comparable with our stock catalog products.
Please contact techsupport@thorlabs.com with your custom optic requests.

Damage Threshold Specifications
Coating Designation
(Item # Suffix)
Damage Threshold
-A 7.5 J/cm2 at 532 nm, 10 ns, 10 Hz, Ø0.491 mm
-B 0.246 J/cm2 at 800 nm, 99 fs, 1 kHz, Ø0.166 mm
7.5 J/cm2 at 810 nm, 10 ns, 10 Hz, Ø0.133 mm
-C 7.5 J/cm2 at 1542 nm, 10 ns, 10 Hz, Ø0.189 mm

Damage Threshold Data for Thorlabs' UV Fused Silica High-Precision Aspheres

The specifications to the right are measured data for Thorlabs' AR-Coated fused silica aspheric lenses. Damage threshold specifications are constant for a given coating type, regardless of the size of the optic.

 

Laser Induced Damage Threshold Tutorial

The following is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.). Because dust or other particles on the surface of an optic can cause damage at lower thresholds, we recommend keeping surfaces clean and free of debris. For more information on cleaning optics, please see our Optics Cleaning tutorial.

Testing Method

Thorlabs' LIDT testing is done in compliance with ISO/DIS 11254 and ISO 21254 specifications.

First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for 30 seconds (CW) or for a number of pulses (pulse repetition frequency specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.

LIDT metallic mirror
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
LIDT BB1-E02
Example Test Data
Fluence # of Tested Locations Locations with Damage Locations Without Damage
1.50 J/cm2 10 0 10
1.75 J/cm2 10 0 10
2.00 J/cm2 10 0 10
2.25 J/cm2 10 1 9
3.00 J/cm2 10 1 9
5.00 J/cm2 10 9 1

According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that these tests are performed on clean optics, as dirt and contamination can significantly lower the damage threshold of a component. While the test results are only representative of one coating run, Thorlabs specifies damage threshold values that account for coating variances.

Continuous Wave and Long-Pulse Lasers

When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions.

When pulse lengths are between 1 ns and 1 µs, laser-induced damage can occur either because of absorption or a dielectric breakdown (therefore, a user must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.

Linear Power Density Scaling

LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].

Intensity Distribution

Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a high PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.

In order to use the specified CW damage threshold of an optic, it is necessary to know the following:

  1. Wavelength of your laser
  2. Beam diameter of your beam (1/e2)
  3. Approximate intensity profile of your beam (e.g., Gaussian)
  4. Linear power density of your beam (total power divided by 1/e2 beam diameter)

Thorlabs expresses LIDT for CW lasers as a linear power density measured in W/cm. In this regime, the LIDT given as a linear power density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size, as demonstrated by the graph to the right. Average linear power density can be calculated using the equation below. 

The calculation above assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other non-uniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the uniform beam (see lower right).

Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm):

CW Wavelength Scaling

While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application. 

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.

Pulsed Lasers

As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the relevant pulse lengths for our specified LIDT values.

Pulses shorter than 10-9 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-7 s and 10-4 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.

Pulse Duration t < 10-9 s 10-9 < t < 10-7 s 10-7 < t < 10-4 s t > 10-4 s
Damage Mechanism Avalanche Ionization Dielectric Breakdown Dielectric Breakdown or Thermal Thermal
Relevant Damage Specification No Comparison (See Above) Pulsed Pulsed and CW CW

When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:

Energy Density Scaling

LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].

  1. Wavelength of your laser
  2. Energy density of your beam (total energy divided by 1/e2 area)
  3. Pulse length of your laser
  4. Pulse repetition frequency (prf) of your laser
  5. Beam diameter of your laser (1/e2 )
  6. Approximate intensity profile of your beam (e.g., Gaussian)

The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why expressing the LIDT as an energy density provides the best metric for short pulse sources. In this regime, the LIDT given as an energy density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum energy density that is twice that of the 1/e2 beam.

Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):

Pulse Wavelength Scaling

You now have a wavelength-adjusted energy density, which you will use in the following step.

Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm², scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.

The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:

Pulse Length Scaling

Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-9 s and 10-7 s. For pulses between 10-7 s and 10-4 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.


[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1998).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).

In order to illustrate the process of determining whether a given laser system will damage an optic, a number of example calculations of laser induced damage threshold are given below. For assistance with performing similar calculations, we provide a spreadsheet calculator that can be downloaded by clicking the button to the right. To use the calculator, enter the specified LIDT value of the optic under consideration and the relevant parameters of your laser system in the green boxes. The spreadsheet will then calculate a linear power density for CW and pulsed systems, as well as an energy density value for pulsed systems. These values are used to calculate adjusted, scaled LIDT values for the optics based on accepted scaling laws. This calculator assumes a Gaussian beam profile, so a correction factor must be introduced for other beam shapes (uniform, etc.). The LIDT scaling laws are determined from empirical relationships; their accuracy is not guaranteed. Remember that absorption by optics or coatings can significantly reduce LIDT in some spectral regions. These LIDT values are not valid for ultrashort pulses less than one nanosecond in duration.

Intensity Distribution
A Gaussian beam profile has about twice the maximum intensity of a uniform beam profile.

CW Laser Example
Suppose that a CW laser system at 1319 nm produces a 0.5 W Gaussian beam that has a 1/e2 diameter of 10 mm. A naive calculation of the average linear power density of this beam would yield a value of 0.5 W/cm, given by the total power divided by the beam diameter:

CW Wavelength Scaling

However, the maximum power density of a Gaussian beam is about twice the maximum power density of a uniform beam, as shown in the graph to the right. Therefore, a more accurate determination of the maximum linear power density of the system is 1 W/cm.

An AC127-030-C achromatic doublet lens has a specified CW LIDT of 350 W/cm, as tested at 1550 nm. CW damage threshold values typically scale directly with the wavelength of the laser source, so this yields an adjusted LIDT value:

CW Wavelength Scaling

The adjusted LIDT value of 350 W/cm x (1319 nm / 1550 nm) = 298 W/cm is significantly higher than the calculated maximum linear power density of the laser system, so it would be safe to use this doublet lens for this application.

Pulsed Nanosecond Laser Example: Scaling for Different Pulse Durations
Suppose that a pulsed Nd:YAG laser system is frequency tripled to produce a 10 Hz output, consisting of 2 ns output pulses at 355 nm, each with 1 J of energy, in a Gaussian beam with a 1.9 cm beam diameter (1/e2). The average energy density of each pulse is found by dividing the pulse energy by the beam area:

Pulse Energy Density

As described above, the maximum energy density of a Gaussian beam is about twice the average energy density. So, the maximum energy density of this beam is ~0.7 J/cm2.

The energy density of the beam can be compared to the LIDT values of 1 J/cm2 and 3.5 J/cm2 for a BB1-E01 broadband dielectric mirror and an NB1-K08 Nd:YAG laser line mirror, respectively. Both of these LIDT values, while measured at 355 nm, were determined with a 10 ns pulsed laser at 10 Hz. Therefore, an adjustment must be applied for the shorter pulse duration of the system under consideration. As described on the previous tab, LIDT values in the nanosecond pulse regime scale with the square root of the laser pulse duration:

Pulse Length Scaling

This adjustment factor results in LIDT values of 0.45 J/cm2 for the BB1-E01 broadband mirror and 1.6 J/cm2 for the Nd:YAG laser line mirror, which are to be compared with the 0.7 J/cm2 maximum energy density of the beam. While the broadband mirror would likely be damaged by the laser, the more specialized laser line mirror is appropriate for use with this system.

Pulsed Nanosecond Laser Example: Scaling for Different Wavelengths
Suppose that a pulsed laser system emits 10 ns pulses at 2.5 Hz, each with 100 mJ of energy at 1064 nm in a 16 mm diameter beam (1/e2) that must be attenuated with a neutral density filter. For a Gaussian output, these specifications result in a maximum energy density of 0.1 J/cm2. The damage threshold of an NDUV10A Ø25 mm, OD 1.0, reflective neutral density filter is 0.05 J/cm2 for 10 ns pulses at 355 nm, while the damage threshold of the similar NE10A absorptive filter is 10 J/cm2 for 10 ns pulses at 532 nm. As described on the previous tab, the LIDT value of an optic scales with the square root of the wavelength in the nanosecond pulse regime:

Pulse Wavelength Scaling

This scaling gives adjusted LIDT values of 0.08 J/cm2 for the reflective filter and 14 J/cm2 for the absorptive filter. In this case, the absorptive filter is the best choice in order to avoid optical damage.

Pulsed Microsecond Laser Example
Consider a laser system that produces 1 µs pulses, each containing 150 µJ of energy at a repetition rate of 50 kHz, resulting in a relatively high duty cycle of 5%. This system falls somewhere between the regimes of CW and pulsed laser induced damage, and could potentially damage an optic by mechanisms associated with either regime. As a result, both CW and pulsed LIDT values must be compared to the properties of the laser system to ensure safe operation.

If this relatively long-pulse laser emits a Gaussian 12.7 mm diameter beam (1/e2) at 980 nm, then the resulting output has a linear power density of 5.9 W/cm and an energy density of 1.2 x 10-4 J/cm2 per pulse. This can be compared to the LIDT values for a WPQ10E-980 polymer zero-order quarter-wave plate, which are 5 W/cm for CW radiation at 810 nm and 5 J/cm2 for a 10 ns pulse at 810 nm. As before, the CW LIDT of the optic scales linearly with the laser wavelength, resulting in an adjusted CW value of 6 W/cm at 980 nm. On the other hand, the pulsed LIDT scales with the square root of the laser wavelength and the square root of the pulse duration, resulting in an adjusted value of 55 J/cm2 for a 1 µs pulse at 980 nm. The pulsed LIDT of the optic is significantly greater than the energy density of the laser pulse, so individual pulses will not damage the wave plate. However, the large average linear power density of the laser system may cause thermal damage to the optic, much like a high-power CW beam.


Posted Comments:
dongdong LI  (posted 2021-10-10 22:42:37.333)
Could you please send me the transmittance curve of this lens substrate and the transmittance curve after coating?
azandani  (posted 2021-10-18 02:20:14.0)
Hello Dongdong, thank you for contacting Thorlabs. The transmittance curve of this lens substrate (UV Fused Silica) versus wavelength can be found via this link: ( https://www.thorlabs.com/images/TabImages/Uncoated_UVFS_Transmission_780.gif ). However, this curve includes losses due to an uncoated optic (surface reflection). That being said, you can add the Fresnel reflection loss as per the equation here: ( https://link.springer.com/referenceworkentry/10.1007%2F1-4020-0613-6_7725 ). The reflectance for that particular AR coating can be found here: ( https://www.thorlabs.com/images/TabImages/Standard_BBARC_C_Graph_1700_780.gif ) and can be converted to transmittance by subtracting the reflectance value from 100%. I have also reached out to you directly with this information.
ludoangot  (posted 2015-10-13 11:27:11.21)
UV fused silica is ideal for UV imaging/focusing/collimating: could you explain why you design these lenses at a NIR wavelength (780nm)? Wouldn't the performances be better if designed at a shorter wavelength (e.g. UV), closer to its intended use?
besembeson  (posted 2015-10-16 10:36:26.0)
Response from Bweh at Thorlabs USA. When we originally designed these, we picked a fairly middle range wavelength and optimized the design for near-diffraction-limited performance over a wide spectral range, such that anti-reflections coatings can be used to increase throughput. But we can certainly design these for UV wavelengths if needed for your application.
paulinio91  (posted 2015-03-14 16:12:02.107)
Hi, can you send me a sag table and parameters of surface for this lens (I can't open zemax file, becuase my Zemax version is 2009)?
jlow  (posted 2015-03-24 11:03:52.0)
Response from Jeremy at Thorlabs: We provide the aspheric coefficients and the sag values on the AutoCAD PDF drawing. We also provide the .ZMX file for use with older version of Zemax. You can access all of these from the documentation of the individual lenses.
koch  (posted 2015-03-04 14:03:22.18)
Does the orientation of these asperic lenses with respect to the image plane matter? I`m asking since sperical aberration is extremely low anyway, ... best regards!
jlow  (posted 2015-03-06 02:55:43.0)
Response from Jeremy at Thorlabs: For best performance, please make sure the collimated light is incident on the curved side.
user  (posted 2013-08-11 23:07:17.407)
Can someone explain to me how the magnification of this lens is infinite? That spec makes no sense. Also how do you know the lens is diffraction limited? There does not seem to be any real data to demonstrate that claim, ie MTF plots.
sharrell  (posted 2013-08-14 12:02:00.0)
Response from Sean at Thorlabs: Thank you for your feedback. The magnification is infinite since these lenses are designed to collimate a point source. We will be expanding this product line in the coming months, and as we do we will work to add more information about the performance of these lenses.
Back to Top

High-Precision, CNC Polished Aspheric Lenses, Uncoated

Item #InfoEFLaNAaODCAWDaDWWFEnaf/#a,bThreadSuggested
Spanner Wrench
ASL10142
(Unmounted)
info 79.0 mm 0.143 1.00" >90% of OD 74.84 mm 780 nm Diffraction Limited for Discrete Wavelengths from 350 to 1620 nm 1.459 3.11 N/A N/A
ASL10142M
(Mounted)
info SM1
(1.035"-40)
SPW602 or
SPW606
  • These values are specified at the design wavelength.
  • Obtained by dividing the focal length of the lens by its diameter. This is an underestimate of the true f/# since the usable portion of the lens is constrained by the clear aperture.

EFL = Effective Focal Length
NA = Numerical Aperture
OD = Outer Diameter of Unmounted Lens
CA = Clear Aperture

WD = Working Distance
DW = Design Wavelength
WFE = Wavefront Error
n = Refractive Index

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ASL10142 Support Documentation
ASL10142Customer Inspired! Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, Uncoated
$375.39
Today
ASL10142M Support Documentation
ASL10142MCustomer Inspired! Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, Uncoated
$400.33
Today
Back to Top

High-Precision, CNC Polished Aspheric Lenses, 532 nm V Coating

Item #InfoEFLaNAaODCAWDaDWWFEnaf/#a,bThreadSuggested
Spanner Wrench
ASL10142-532
(Unmounted)
info 77.8 mm 0.145 1.00" >90% of OD 73.7 mm 780 nm Diffraction Limited for Discrete Wavelengths from 350 to 1620 nm 1.459 3.06 N/A N/A
ASL10142M-532
(Mounted)
info 69.9 mm SM1 (1.035"-40) SPW602 or
SPW606
  • These values are specified at 532 nm.
  • Obtained by dividing the focal length of the lens by its diameter. This is an underestimate of the true f/# since the usable portion of the lens is constrained by the clear aperture.

EFL = Effective Focal Length
NA = Numerical Aperture
OD = Outer Diameter of Unmounted Lens
CA = Clear Aperture

WD = Working Distance
DW = Design Wavelength
WFE = Wavefront Error
n = Refractive Index

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ASL10142-532 Support Documentation
ASL10142-532Customer Inspired! Ø1" Aspheric Lens, f = 77.8 mm, NA = 0.145, 532 nm V Coating
$400.33
Today
ASL10142M-532 Support Documentation
ASL10142M-532Customer Inspired! Ø1" Aspheric Lens, SM1 Mounted, f = 77.8 mm, NA = 0.145, 532 nm V Coating
$424.09
Today
Back to Top

High-Precision, CNC Polished Aspheric Lenses, 780 nm V Coating

Item #InfoEFLaNAaODCAWDaDWWFEnaf/#a,bThreadSuggested
Spanner Wrench
ASL10142-780
(Unmounted)
info 79.0 mm 0.143 1.00" >90% of
OD
74.84 mm 780 nm Diffraction Limited for Discrete Wavelengths from 350 to 1620 nm 1.459 3.11 N/A N/A
ASL10142M-780
(Mounted)
info SM1
(1.035"-40)
SPW602 or
SPW606
  • These values are specified at 780 nm.
  • Obtained by dividing the focal length of the lens by its diameter. This is an underestimate of the true f/# since the usable portion of the lens is constrained by the clear aperture.

EFL = Effective Focal Length
NA = Numerical Aperture
OD = Outer Diameter of Unmounted Lens
CA = Clear Aperture

WD = Working Distance
DW = Design Wavelength
WFE = Wavefront Error
n = Refractive Index

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ASL10142-780 Support Documentation
ASL10142-780Customer Inspired! Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, 780 nm V Coating
$400.33
Lead Time
ASL10142M-780 Support Documentation
ASL10142M-780Customer Inspired! Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, 780 nm V Coating
$424.09
Today
Back to Top

High-Precision, CNC Polished Aspheric Lenses, 1064 nm V Coating

Item #InfoEFLaNAaODCAWDaDWWFEnaf/#a,bThreadSuggested
Spanner Wrench
ASL10142-1064
(Unmounted)
info 80.0 mm 0.142 1.00" >90% of
OD
75.5 mm 780 nm Diffraction Limited for Discrete Wavelengths from 250 to 2325 nm 1.459 3.15 N/A N/A
ASL10142M-1064
(Mounted)
info 71.7 mm SM1
(1.035"-40)
SPW602 or
SPW606
  • These values are specified at 1064 nm.
  • Obtained by dividing the focal length of the lens by its diameter. This is an underestimate of the true f/# since the usable portion of the lens is constrained by the clear aperture.

EFL = Effective Focal Length
NA = Numerical Aperture
OD = Outer Diameter of Unmounted Lens
CA = Clear Aperture

WD = Working Distance
DW = Design Wavelength
WFE = Wavefront Error
n = Refractive Index

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ASL10142-1064 Support Documentation
ASL10142-1064Customer Inspired! Ø1" Aspheric Lens, f = 80.0 mm, NA = 0.142, 1064 nm V Coating
$400.33
Today
ASL10142M-1064 Support Documentation
ASL10142M-1064Customer Inspired! Ø1" Aspheric Lens, SM1 Mounted, f = 80.0 mm, NA = 0.142, 1064 nm V Coating
$424.09
Today
Back to Top

High-Precision, CNC Polished Aspheric Lenses, AR Coated: 350 - 700 nm

Item # Info EFLa NAa OD CA WDa DW WFE na f/#a,b Thread Suggested
Spanner Wrench
ASL10142-A
(Unmounted)
info 79.0 mm 0.143 1.00" >90% of OD 74.84 mm 780 nm Diffraction Limited for Discrete Wavelengths from 250 to 2325 nm 1.459 3.11 N/A N/A
ASL10142M-A
(Mounted)
info 71.0 mm SM1
(1.035"-40)
SPW602 or
SPW606
  • These values are specified at the design wavelength.
  • Obtained by dividing the focal length of the lens by its diameter. This is an underestimate of the true f/# since the usable portion of the lens is constrained by the clear aperture.

EFL = Effective Focal Length
NA = Numerical Aperture
OD = Outer Diameter of Unmounted Lens
CA = Clear Aperture

WD = Working Distance
DW = Design Wavelength
WFE = Wavefront Error
n = Refractive Index

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ASL10142-A Support Documentation
ASL10142-ACustomer Inspired! Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, AR Coated: 350 - 700 nm
$400.33
Today
ASL10142M-A Support Documentation
ASL10142M-ACustomer Inspired! Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, AR Coated: 350 - 700 nm
$424.09
Today
Back to Top

High-Precision, CNC Polished Aspheric Lenses, AR Coated: 650 - 1050 nm

Item #InfoEFLaNAaODCAWDaDWWFEnaf/#a,bThreadSuggested
Spanner Wrench
ASL10142-B
(Unmounted)
info 79.0 mm 0.143 1.00" >90% of OD 74.84 mm 780 nm Diffraction Limited for Discrete Wavelengths from 250 to 2325 nm 1.459 3.11 N/A N/A
ASL10142M-B
(Mounted)
info 71.0 mm SM1
(1.035"-40)
SPW602 or
SPW606
  • These values are specified at the design wavelength.
  • Obtained by dividing the focal length of the lens by its diameter. This is an underestimate of the true f/# since the usable portion of the lens is constrained by the clear aperture.

EFL = Effective Focal Length
NA = Numerical Aperture
OD = Outer Diameter of Unmounted Lens
CA = Clear Aperture

WD = Working Distance
DW = Design Wavelength
WFE = Wavefront Error
n = Refractive Index

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ASL10142-B Support Documentation
ASL10142-BCustomer Inspired! Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, AR Coated: 650 - 1050 nm
$400.33
Today
ASL10142M-B Support Documentation
ASL10142M-BCustomer Inspired! Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, AR Coated: 650 - 1050 nm
$424.09
Today
Back to Top

High-Precision, CNC Polished Aspheric Lenses, AR Coated: 1050 - 1700 nm

Item #InfoEFLaNAaODCAWDaDWWFEnaf/#a,bThreadSuggested
Spanner Wrench
ASL10142-C
(Unmounted)
info 79.0 mm 0.143 1.00" >90% of OD 74.84 mm 780 nm Diffraction Limited for Discrete Wavelengths from 250 to 2325 nm 1.459 3.11 N/A N/A
ASL10142M-C
(Mounted)
info 71.0 mm SM1
(1.035"-40)
SPW602 or
SPW606
  • These values are specified at the design wavelength.
  • Obtained by dividing the focal length of the lens by its diameter. This is an underestimate of the true f/# since the usable portion of the lens is constrained by the clear aperture.

EFL = Effective Focal Length
NA = Numerical Aperture
OD = Outer Diameter of Unmounted Lens
CA = Clear Aperture

WD = Working Distance
DW = Design Wavelength
WFE = Wavefront Error
n = Refractive Index

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ASL10142-C Support Documentation
ASL10142-CCustomer Inspired! Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, AR Coated: 1050 - 1700 nm
$400.33
Today
ASL10142M-C Support Documentation
ASL10142M-CCustomer Inspired! Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, AR Coated: 1050 - 1700 nm
$424.09
Today
Last Edited: Dec 17, 2013 Author: Dan Daranciang