Camera Noise and Temperature Tutorial


Please Wait
Camera Noise and Temperature
Overview
When purchasing a camera, an important consideration is whether or not the application will require a cooled sensor. Generally, most applications have high signal levels and do not require cooling. However, for certain situations, generally under low light levels where long exposures are necessary, cooling will provide a benefit. In the tutorial below, we derive the following "rule of thumb": for exposures less than 1 second, a standard camera is generally sufficient; for exposures greater than 1 second, cooling could be beneficial; for exposures greater than 5 seconds, cooling is generally recommended; and for exposures above 10 seconds, cooling is usually required. If you have questions about which domain your application will fall, you might consider estimating the signal levels and noise sources by following the steps detailed in the tutorial below, where we present sample calculations using the specifications for our 1.4 megapixel cameras. Alternatively you can contact us, and one of our scientific camera specialists will help you decide which camera is right for you.
Sources of Noise
Noise in a camera image is the aggregate spatial and temporal variation in the measured signal, assuming constant, uniform illumination. There are several components of noise:
- Dark Shot Noise (σD): Dark current is a current that flows even when no photons are incident on the camera. It is a thermal phenomenon resulting from electrons spontaneously generated within the silicon chip (valence electrons are thermally excited into the conduction band). The variation in the amount of dark electrons collected during the exposure is the dark shot noise. It is independent of the signal level but is dependent on the temperature of the sensor as shown in Table 17A.
 - Read Noise (σR): This is the noise generated in producing the electronic signal. This results from the sensor design but can also be impacted by the design of the camera electronics. It is independent of signal level and temperature of the sensor, and is larger for faster CCD pixel clock rates.
 - Photon Shot Noise (σS): This is the statistical noise associated with the arrival of photons at the pixel. Since photon measurement obeys Poisson statistics, the photon shot noise is dependent on the signal level measured. It is independent of sensor temperature.
 - Fixed Pattern Noise (σF): This is caused by spatial non-uniformities of the pixels and is independent of signal level and temperature of the sensor. Note that fixed pattern noise will be ignored in the discussion below; this is a valid assumption for the CCD cameras sold here but may need to be included for other non-scientific-grade sensors.
 
Total Effective Noise
The total effective noise per pixel is the quadrature sum of each of the noise sources listed above:

Here, σD is the dark shot noise, σR is the read noise (for sample calculations, we will use our 1.4 megapixel cameras, which use the ICX285AL sensor. Typically the read noise is less than 10 e- for scientific-grade cameras using the ICX285AL CCD; we will assume a value of 10 e- in this tutorial), and σS is the photon shot noise. If σS>>σD and σS>>σR, then σeff is approximately given by the following:

Again, fixed pattern noise is ignored, which is a good approximation for scientific-grade CCDs but may need to be considered for non-scientific-grade sensors.
| Table 17A Nominal Dark Current Values at Several Temperatures for a Sample CCD Sensor | |
|---|---|
| Temperature | Dark Current (ID) | 
| -20 °C | 0.1 e-/(s•pixel) | 
| 0 °C | 1 e-/(s•pixel) | 
| 25 °C | 5 e-/(s•pixel) | 

Click to Enlarge
Figure 17B Plot of dark shot noise and read noise as a function of exposure for three sensor temperatures for a sample camera. This plot uses logarithmic scales for both axes.The dotted vertical line at 5 s indicates the values calculated as the example in the text.
Dark Shot Noise and Sensor Temperature
As mentioned above, the dark current is a thermal effect and can therefore be reduced by cooling the sensor. Table 17A lists typical dark current values for a sample camera with a CCD sensor. As the dark current results from spontaneously generated electrons, the dark current is measured by simply "counting" these electrons. Since counting electrons obeys Poisson statistics, the noise associated with the dark current ID is proportional to the square root of the number of dark electrons that accumulate during the exposure. For a given exposure, the dark shot noise, σD, is therefore the square root of the ID value from Table 17A (for a given sensor temperature) multiplied by the exposure time t in seconds:

Since the dark current decreases with decreasing temperature, the associated noise can be decreased by cooling the camera. For example, assuming an exposure of 5 seconds, the dark shot noise levels for the three sensor temperatures listed in Table 17A are

Figure 17B, which is a plot of the dark shot noise as a function of exposure for the three temperatures listed in Table 17A, illustrates how the dark shot noise increases with increasing exposure. Figure 17B also includes a plot of the upper limit of the read noise.
If the photon shot noise is significantly larger than the dark shot noise, then cooling provides a negligible benefit in terms of the noise, and our standard package cameras will work well.
Photon Shot Noise
If S is the number of "signal" electrons generated when a photon flux of N photons/second is incident on each pixel of a sensor with a quantum efficiency QE and an exposure duration of t seconds, then

From S, the photon shot noise, σS, is given by:

Example Calculations (Using our 1.4 Megapixel Cameras)
If we assume that there is a sufficiently high photon flux and quantum efficiency to allow for a signal S of 10,000 e- to accumulate in a pixel with an exposure of 5 seconds, then the estimated shot noise, σS, would be the square root of 10,000, or 100 e-. The read noise is 10 e- (independent of exposure time). For an exposure of 5 seconds and sensor temperatures of 25, 0, and -25 °C, the dark shot noise is given in equation (4). The effective noise is:

The signal-to-noise ratio (SNR) is a useful figure of merit for image quality and is estimated as:

From Equation 7, the SNR values for the three sensor temperatures are:

As the example shows, there is a negligible benefit to using a cooled camera compared to a non-cooled camera operating at room temperature, and the photon shot noise is the dominant noise source in this example. In this case our standard package cameras should therefore work quite well.
However, if the light levels were lower such that a 100 second exposure was required to achieve 900 e- per pixel, then the shot noise would be 30 e-. The estimated dark shot noise would be 22.4 e- at 25 °C, while at -20 °C the dark shot noise would be 3.2 e-. The total effective noise would be

From Equation 8, the SNR values are

| Table 17C Cooled Camera Recommendationsa | |
|---|---|
| Exposure | Camera Recommendation | 
| <1 s | Standard Non-Cooled Camera Generally Sufficient | 
| 1 s to 5 s | Cooled Camera Could Be Helpful | 
| 5 s to 10 s | Cooled Camera Recommended | 
| >10 s | Cooled Camera Usually Required | 
In this example, the dark shot noise is a more significant contributor to the total noise for the 25 °C sensor than for the -25 °C sensor. Depending on the application's noise budget, a cooled camera may be beneficial.
Figures 17D, 17E, and 17F show plots of the different noise components, including dark shot noise at three sensor temperatures, as a function of exposure time for three photon fluxes. The plots show that dark shot noise is not a significant contributor to total noise except for low signal (and consequently long exposure) situations. While the photon flux levels used for the calculations are given in the figure, it is not necessary to know the exact photon flux level for your application. Figure 2 suggests a general metric based on exposure time that can be used to determine whether a cooled camera is required if the exposure time can be estimated, and these results are summarized in Table 17C. If you find that your dominant source of noise is due to the read noise, then we recommend running the camera at a lower CCD pixel clock rate of 20 MHz, since that will offer a lower read noise.

Click to Enlarge
Figure 17D Noise from all sources as a function of exposure for low photon flux. A quantum efficiency of 60% was used for the calculations. Note that this plot uses logarithmic scales for both axes.

Click to Enlarge
Figure 17E Noise from all sources as a function of exposure for medium photon flux. A quantum efficiency of 60% was used for the calculations. Note that this plot uses logarithmic scales for both axes.

Click to Enlarge
Figure 17F Noise from all sources as a function of exposure for high photon flux. The signal and photon shot noise saturate above approximately 20 seconds because the pixel becomes saturated at the corresponding incident photon levels. A quantum efficiency of 60% was used for the calculations. Note that this plot uses logarithmic scales for both axes.
Other Considerations
Thermoelectric cooling should also be considered for long exposures even where the dark shot noise is not a significant contributor to total noise because cooling also helps to reduce the effects of hot pixels. Hot pixels cause a "star field" pattern that appears under long exposures. Figure 17G shows an example of this star field pattern for images taken using cameras with and without TEC cooling with an exposure of 10 seconds.

(a)

(b)
Figure 17G Images of the "star field" pattern that results from hot pixels using our (a) standard non-cooled camera and (b) our camera cooled to -20 °C. Both images were taken with an exposure of 10 seconds and with a gain of 32 dB (to make the hot pixels more visible). Please note that in order to show the pattern the images displayed here were cropped from the full-resolution 16 bit images. The full size 16 bit images may be downloaded here and viewed with software such as ImageJ, which is a free download.
| Posted Comments: | |
jun ikeda 
										 (posted 2023-11-14 16:26:13.897) 御社製品のユーザでもありますが、今回はチュートリアルの内容について質問させてください。
https://www.thorlabs.co.jp/newgrouppage9.cfm?objectgroup_id=10773
このページにこのような式があります。
s = √((QE)Nt)     (6)
私の知識では、ここでポアソン分布に従うのはピクセルに達するフォトン数なので、式(6)左辺のフォトンショットノイズは、量子効率(QE)反映後の電子数の平方根ではなく、QE反映前のフォトン数の平方根から求めるべきなのではないかと思うのですがいかがでしょうか?
式に書くと以下になります。
σs = (QE) √(Nt)   
お手間をおかけして申し訳ありませんが、ご回答いただけると幸いです。 cdolbashian 
										 (posted 2023-12-11 09:06:17.0) Thank you for reaching out to us with this inquiry. I see that you are unsure whether or not the Shot noise in our tutorial (above) is correctly calculated. You propose that the Quantum Efficiency should not be taken under the square root. As the generated photocurrent is derived from the conversion of light to current via the QE of the sensor, we must include the square root under the square root in order to properly calculate the shot noise. I have contacted you directly to discuss this, as well as sharing some literature sources, in which we referenced when writing this article. I have reached out to you directly to discuss your concerns.  | 
 Products Home
Camera Noise Tutorial