6-Axis NanoMax™ NanoPositioning Flexure Stages


  • Six Independent Degrees of Freedom: X, Y, Z, Pitch, Yaw, and Roll
  • Modular High-Resolution Drive Options
  • Open- and Closed-Loop Piezo Versions

MAX609

No Actuators,
User Configurable

MAX603D

Differential Micrometers

US Patent 6,467,762

MAX683

Stepper Motors

Related Items


Please Wait

Click to Enlarge

In the Above Application, a 3-Axis NanoMax Flexure Stage is Aligned in Front of a 6-Axis Stage at the Proper 112.5 mm Deck Height Using an AMA554 Height Adapter
Common Specificationsa
Travel X, Y, Z 4 mm (0.16")
θx, θy, θz 6° (105 mrad)
Travel Mechanism Parallel Flexure
Deck Height (Nominal) 112.5 mm (4.43")
Optical Axis Height (Nominal) 125 mm (4.92")
Load Capacity (Max) 1 kg (2.2 lbs)
Max Arcuate Displacement 80 µm
RMS Repeatability 30 nm over 30 μm
0.1% Over Full Travel Range
Thermal Stability 1 µm/°C
Stiffness X, Z 1 N/µm
Y 0.5 N/µm
Top Plate
Mounting
 
Holes
Imperial Plate
Metric Plate
  • Please see the Specs tab for Complete Specifications

Features

  • 4 mm (0.16") of X, Y, and Z Travel
  • 6° (105 mrad) of θx, θy, θz (Roll, Pitch, and Yaw) Travel
  • Common Pivot Point for All Rotational Degrees-of-Freedom Simplifies Alignment and Reduces Cross Talk
  • Parallel Flexure Design Ensures Smooth Continuous Motion and Long-Term Stability
  • Grooved Top Plate Ensures Alignment of Multi-Axis Stage Accessories
  • Piezo Options Provide up to 1 nm Resolution
  • High Stiffness Flexure Design:
    • X and Z: 1 N/µm
    • Y: 0.5 N/µm
  • High Resonant Frequency: >130 Hz (±10%)
  • Monolithic, Single Moving Platform Design
  • All Adjusters Coupled to the Base to Minimize Crosstalk
  • Modular Design for Interchanging Actuators
  • Low Maintenance Mechanism for Low Total Cost of Ownership

Thorlabs' 6-axis NanoMax™ Nanopositioning Flexure Stages are ideal for use in fiber launch systems or applications that require sub-micron resolution. Each unit provides 4 mm (0.16") of X, Y, and Z travel and 6° (105 mrad) of θx, θy, and θz travel with a maximum load capacity of 1 kg (2.2 lbs). Versions are available with or without preconfigured piezo actuators and differential or stepper motor actuators. The nominal deck height of the stage is 112.5 mm (4.43"), which matches that of our 112.5 mm tall 5-axis stage kits. Adapter plates are available for increasing the 62.5 mm deck height of our 3-axis and 4-axis flexure stages to 112.5 mm, enabling compatibility with our 6-axis stages.

The parallel flexure design ensures precise, smooth, continuous motions with negligible friction. For complex, multi-axis positioning, parallel flexure stages that incorporate three or more degrees of freedom into a single compact unit provide significantly improved performance over serialized stacks of translation stages. See the Design Features tab for more information.

A powerful tool for nanopositioning, our 6-axis NanoMax stages offer two innovative features: a common point of rotation and a patented design that allows all actuators to be coupled directly to the base to minimize any unwanted motion in the system.


Click to Enlarge
The tip of a removable stainless steel probe marks the stage's common pivot point for all rotational axes.

Click to Enlarge
In this Fiber Coupling Application, a Laser Diode is Mounted in Front of a 6-Axis Stage Using an AMA029D Extension Platform

Common Point of Rotation
Each 6-Axis NanoMax stage has a stainless steel probe in front of the moving platform, as shown in the photo to the left, indicating the common pivot point for all rotational axes. Having a common pivot point for all rotational axes reduces alignment time of a system by eliminating need for compensating lateral movement when adjusting θx, θy, and θz. If the moving platform is translated from its position, the pivot point also moves relative to the base, retaining its position relative to the moving platform. The nominal position of this point is in the mechanical drawing, which can be found by clicking on the blue info icon () in the table to the right. See the Design Features Tab for more information.

Precision Drives
Stages that are pre-configured with differential micrometer actuators or stepper motor actuators are offered below for out-of-the-box operation. The modular design of our 6-axis NanoMax stages allows the drives to be removed and replaced at any time. For compatible drive options, please see the Drives tab. The drives are coupled directly to the base to minimize any unwanted motion in the system. This feature is ideal for any application requiring sub-micron resolution. For nanopositioning applications, we have versions with internal piezoelectric actuators.

Piezo Options
The option for open- or closed-loop piezos allows these stages to achieve nanometer resolution. The piezoelectric actuators are built into the stage, have 30 µm of travel, and can be controlled using many of our open- or closed-loop piezo controllers (see the Specs tab for all compatible controllers). When these stages are coupled with a NanoTrak controller (e.g. K-Cubes, benchtop, or rack system module), the system becomes a powerful auto-alignment solution that maintains optical throughput and eliminates coupling efficiency loss due to thermal drift or other external forces. These piezo stages include six PAA100 Drive Cables and, in the case of closed-loop systems, six PAA622 Feedback Converter Cables.

Stages with open-loop piezo actuators do not have a strain gauge displacement sensor and are ideal for applications requiring positioning resolution down to 20 nm. Versions with closed-loop piezo actuators have internal strain gauge displacement sensors that provide a feedback voltage signal that is linearly proportional to the displacement of the piezoelectric element. This feedback signal increases the resolution to 5 nm and can be used to compensate for the hysteresis, creep, and thermal drift that is inherent in all piezoelectric elements, making these stages an excellent choice for applications requiring nanometer resolution.

Please note that the piezo mechanism uses contact with the micrometer drives in order to move the top platform. If for any reason the stage is operated with the micrometer drives removed, blanking plugs must be fitted before the piezo actuators can function. To order blanking plugs, please contact Tech Support.

Easy Alignment of Accessories
A wide range of accessories, shown below, is available to mount items such as microscope objectives, collimation packages, wave guides, fiber, and much more. These accessories can be easily aligned on the top platform of the 6-axis stage using a central keyway. This keyway in the top platform allows for rapid system reconfiguration while maintaining accessory alignment throughout the experiment.

Multi-Axis Stage Accessories
Fiber Clamps Fiber Rotator WaveGuide Mounts Diode Mount Optical Mounts Kinematic Mounts Platforms Extension Platforms Fiber Chucks Slide Holders Pitch and Yaw Stages Adapter Plates
Fiber
Mounts
Fiber
Rotators
Waveguide
Mounts
Diode
Mounts
Fixed
Mounts
Kinematic
Mounts
Top
Plates
a
Extension
Platforms
Fiber
Chucks
Slide
Holders
a
Kinematic
Platforms
Adapter
Plates
  • These items are not compatible with 4-Axis MicroBlock stages or 6-Axis NanoMax stages.

Stage Specifications

Item # MAX601D(/M) MAX602D(/M) MAX603D(/M) MAX681(/M) MAX682(/M) MAX683(/M) MAX607(/M)a MAX608(/M)a MAX609(/M)a
Included Drives DRV3 Differential Micrometer Drives DRV208 Stepper Motor Actuatorsb N/A
Travel X, Y, Z 4 mmc
θx, θy, θz 6° (105 mrad)
Deck Height (Nominal) 112.5 mm (4.43")
Optical Axis Height (Nominal) 125 mm (4.92")
Load Capacity (Max) 1 kg (2.2 lbs)
Arcuate Displacement
(Max)
80 µm
Thermal Stability 1 µm/°C
RMS Repeatability 30 nm over 30 µm
0.1% Over full travel range
Stiffness X-Axis
Z-Axis
1 N/µm
Y-Axis 0.5 N/µm
Moving
Top Plate
Dimensions
Imperial
Metric
Item # MAX601D(/M) MAX602D(/M) MAX603D(/M) MAX681(/M) MAX682(/M) MAX683(/M) MAX607(/M)a MAX608(/M)a MAX609(/M)a
Theoretical Resolution with External Drives
X, Y 1.5 µm 1.8 nmd N/A
Z 1.0 µm 1.2 nmd
θx, θy, θz 17 µrad 0.021 µradd
Item # MAX601D(/M) MAX602D(/M) MAX603D(/M) MAX681(/M) MAX682(/M) MAX683(/M) MAX607(/M)a MAX608(/M)a MAX609(/M)a
Internal Piezo Specifications
Control N/A Open Loop Closed Loop N/A Open Loop Closed Loop N/A Open Loop Closed Loop
Drive Voltage Range 0 - 75 V 0 - 75 V 0 - 75 V
Travel X, Y, Z 30 µm 30 µm 30 µm
θx, θy, θz 1.8 arcmin
(0.52 mrad)
1.8 arcmin
(0.52 mrad)
1.8 arcmin
(0.52 mrad)
Capacitance (Total)e X, Y 3.6 µF 3.6 µF 3.6 µF
Z, θx, θy, θz 5.4 µF 5.4 µF 5.4 µF
Theoretical Resolutionf X, Y, Z 1.0 nm 1.0 nm 1.0 nm
θx, θy, θz 0.018 µrad 0.018 µrad 0.018 µrad
Included Piezo Cables Six PAA100 Six PAA100
Six PAA622
Six PAA100 Six PAA100
Six PAA622
Six PAA100 Six PAA100
Six PAA622
Compatible Piezo Controllers BPC303
MDT693B
MPZ601
KPC101
KPZ101
KNA-VIS
KNA-IR
MNA601/IR
BNT001/IR
BPC303
MPZ601
KPC101
KNA-VIS
KNA-IR
MNA601/IR
BNT001/IR
BPC303
MDT693B
MPZ601
KPC101
KPZ101
KNA-VIS
KNA-IR
MNA601/IR
BNT001/IR
BPC303
MPZ601
KPC101
KNA-VIS
KNA-IR
MNA601/IR
BNT001/IR
BPC303
MDT693B
MPZ601
KPC101
KPZ101
KNA-VIS
KNA-IR
MNA601/IR
BNT001/IR
BPC303
MPZ601
KPC101
KNA-VIS
KNA-IR
MNA601/IR
BNT001/IR
  • Left-Handed Versions are Available
  • PAA613 3 m Extension Cables are also included.
  • Please note that for the X- and Y-axes, 1 mm of micrometer travel will translate to 1.5 mm of stage travel due to the 1:1.5 gearing ratio. Other axes have a 1:1 ratio.
  • Using BSC201 Controller
  • Each piezo has a capacitance of 1.8 µF. The X and Y axes use a double stack of piezos creating a total capacitance of 3.6 µF. The Z, θx, θy, and θz axes use three piezos creating a total capacitance
    of 5.4 µF.
  • Typical Values Using BPC30x Series Controllers and Based on 16-Bit DAC

Differential Micrometer Specifications

Item # DRV3
Travel Range 8 mm (0.31") Coarse, 300 µm Fine
Resolution 5.0 µm Coarse, 0.5 µm Fine
Coarse Adjustment
500 µm/rev
Fine Adjustment
50 µm/rev

Stepper Motor Specifications

Item # DRV208
Travel 8 mm (0.3")
Unidirectional Repeatability 3.6 µm
Bidirectional Repeatability 5.0 µm
Absolute Accuracy 17.1 µm
Maximum Force 180 N
Maximum Velocity 5 mm/s
Maximum Acceleration 5 mm/s2
Full Step Angle 1.8°
Feedback None
Limit Switches Hall Effect
Lead Screw Pitch 0.5 mm
Homing Repeatability 13.5 µm
Motor Type 2-Phase Stepper
Microsteps per Revolution
of Leadscrew
409,600
Recommended Controllers BSC203
MST602

Resonant Frequencies

Resonant Frequency for Given Loads
Axis Mass Resonant Frequency
X 25 g 135 Hz
55 g 132 Hz
110 g 128 Hz
Y 25 g 122 Hz
55 g 119 Hz
110 g 114 Hz
Z 25 g 118 Hz
55 g 114 Hz
110 g 110 Hz
Removing the Actuators
Installing a DRV003 Micrometer
Click to Enlarge

Step 2: Unscrew the knurled Knob and Remove the Actuator
Installing a DRV003 Micrometer
Click to Enlarge

Step 1: Rotate the actuator counterclockwise to disengage the actuator from the platform.

Modular Drive Options

All 6-Axis NanoMax systems have a modular design that allows the drives to be removed and replaced at any time. This allows for mix-and-match customization of actuators depending on the amount of automation or resolution needed on each axis.

Replacing a drive is simple and can be done in three steps. First, retract the leadscrew of the actuator until it is no longer engaging the moving body of the stage. Then unscrew the knurled knob attaching the existing drive to the stage. Finally, attach the new drive to the stage using the same knurled knob.

The drives compatible with our 6-axis NanoMax stages are summarized below. While some drives have longer travel ranges, in all cases the NanoMax 6-axis stages have a travel range of 4 mm in X, Y, and Z and 6° of roll, pitch, and yaw. For more detailed information on each drive, please see the full presentation for our Stepper Motor Drive, Differential Micrometers and Thumbscrew Drives, or In-line Piezo Actuators.

Item # DRV004 DRV3 DRV208 DRV120
Click Image
to Enlarge
DRV004 DRV3 DRV208 DRV120
Actuator Type Thumbscrew Differential Micrometera Stepper Motorb Piezoelectric with Feedback
Travel Range 8 mm (0.31")c Coarse: 8 mm (0.31")c
Fine: 300 µm
8 mm (0.31")c 20 µm
Adjustment 500 µm/revolution Coarse: 500 µm/revolution
Fine: 50 µm/revolution
-
Resolution 1.0 µm Coarse: 5.0 µm
Fine: 0.5 µm
200 steps/rev of Leadscrew 5 nmd
Compatible Controllers - Benchtop: BSC200 Series
Rack Module: MST602
Benchtop: BPC300 Series
Rack Mount: MPZ601
K-Cubes: KNA-VIS, KNA-IR,
or KPC101
  • Included with MAX601D(/M), MAX602D(/M), and MAX603D(/M) Stages
  • Included with MAX681(/M), MAX682(/M), and MAX683(/M) Stages
  • Range Limited to 4 mm (0.16") by the NanoMax Stage
  • Closed Loop

Displacement Sensor

7-Pin LEMO Male

MAX603D(/M), MAX683(/M), MAX609(L)(/M)

LEMO Male

Pin Designation
1 +15 V
2 Oscillator +
3 0 V
4 Signal Out -
5 Signal Out +
6 -15 V
7 Travel

Piezo Drive Input

SMC Male

MAX602D(/M), MAX603D(/M),
MAX682(/M), MAX683(/M),
MAX608(L)(/M), MAX609(L)(/M)

SMA Male

Nominal Maximum Input Voltage: 75 V
Absolute Maximum Input Voltage: 100 V

DRV208 Stepper Motor Connector Pins

D-Type Male

MAX681(/M), MAX682(/M), MAX683(/M)

DB15 Male

Pin Description Pin Description
1 Limit Switch 0 V 9 For Future Use
2 Limit Switch 0 V 10 +5 V
3 CW Limit Switch 11 -
4 Motor Phase B -ve 12 -
5 Motor Phase B +ve 13 +5 V
6 Motor Phase A -ve 14 -
7 Motor Phase A +ve 15 Ground
8 - - -

6-Axis NanoMax Design Features

Patented Parallel Flexure Design


Click to Enlarge

Figure 1: Simplified Parallel Flexure Schematic

Parallel Flexure Platforms
For complex, multi-axis positioning, parallel flexure platforms, see Figure 1, that incorporate three or more degrees of freedom into a single compact unit provide significantly improved performance over serialized stacks of translation stages. Thorlabs’ patented parallel flexure technology lies at the heart of the NanoMax™ family of nanopositioning platforms. The starting point for the conceptual design is the observation that the motion of a rigid body has six unique degrees of freedom. Each actuator should subtract one degree of freedom from the body, so that the body is fully constrained with six actuators.

The parallel flexure design of the moving platform provides an unmatched combination of high stability and resolution in a six-axis nanopositioner. The mechanical stiffness is an order of magnitude higher than traditional serial flexure designs. In addition to those already mentioned, there are several other intrinsic advantages of the parallel flexure design: a much lower working height compared to stacked axis stages, additional resistance to external forces, and significant improvements to damping capabilities. Also, since there are fewer moving parts, there is a reduction in the inertia of the moving platform. This leads to excellent dynamic performance, making this product ideal for fast automated alignments.

This design also solves the problem of error buildup commonly seen in stacked (serial) designs as discussed below.

It is important to note that parallel flexures, like serial flexures, exhibit crosstalk or arcuate motion. As a stage is moved to either side of its central position, transverse arcuate displacements of approximately 20 μm per millimeter of travel occur. If several axes are moved at once, the combined effect can be greater; however, unlike the random positioning errors found in traditional stages, this crosstalk is highly predictable and hence can be corrected via small adjustments. Although these arcuate displacements are sometimes a concern, they rarely hinder the alignment of fibers or other optical components since optical beams rarely propagate collinearly with the axes of any stage to better than the scale of the arcuate motion. Furthermore, when using a NanoTrak™ Auto-Alignment Controller, these effects are automatically compensated for by the controller itself. However, if arcuate motion is a limiting parameter of a particular alignment or positioning application, its effects can also be compensated for with software.


Click to Enlarge
Figure 2: Simplified Stacked (Serial) Flexure Schematic

Traditional, Stacked (Serial) Multi-Axis Platforms
Multi-axis systems are traditionally built by stacking together a series of single axis mechanisms, as shown in Figure 2. As the number of axes increases, the design grows in complexity and becomes cumbersome. In addition, stacking drives reduces stiffness and can introduce a host of positioning errors.

All traditional designs of multi-axis stages (e.g., roller bearings, ball bearings, or flexures) suffer from the buildup of errors as stages are stacked. For a simple stacking of two stages, two main errors must be considered: cosine and Abbe. The cosine error arises when the axes of two stages are not aligned orthogonally to each other. The Abbe error arises from the finite height of the upper stage. Any angular roll, pitch, or yaw errors in the lower stage will be amplified by the overall height of the stacked system. The situation is particularly pronounced for a six-axis stage, where the mechanism providing the sixth degree of freedom is stacked atop five other stages. All of the errors in the preceding stages combine to make the overall volumetric accuracy of the complete stack far worse than the errors associated with any individual stage.

A parallel platform design solves the problem of error buildup. The design intent was to conceive the flexure as a rigid rod that has a flexible coupling at each end, leading to exactly two rotational degrees of freedom. This rod structure constrains the motion of the top plate by connecting it to the base. Six such rods provide the six independent constraints needed to restrain the stage, neither over- nor under-constraining it.

To actuate movement in the top plate, the ends of the flexure rods not attached to the top plate are connected to linear actuators. Linear translation occurs by moving the appropriate pairs of flexure rods in the same direction, whereas rotation occurs by moving the appropriate pairs of rods in opposite directions.

 

Reduced Part Count, Low Maintenance, and Long Lifetime

To transmit motion accurately, it has been shown that it is preferable to have as few moving parts acting in series as possible. At each interface between parts, microscopic imperfections can exist which will create friction between the parts. Such friction tends to be unpredictable and uncontrollable, making it the most undesirable element of any high-performance design. Parallel flexure platforms have very few moving parts and can transmit motion very precisely. Tests performed over 30 μm in 1 μm steps have yielded a root-mean-square bidirectional repeatability of 30 nm, or 0.1% of full range for the 6-axis NanoMax stages. These results are made possible by the inherently superior performance of the parallel flexure mechanism that eliminates static and kinematic friction within the platform.

During operation, 6-axis NanoMax platforms do not suffer appreciably from wear and tear due to the minimal number of moving parts. Since there are no bearings in the moving parts, there is no degradation of positioning performance with time. This also reduces the maintenance costs since the only parts that may require servicing are the drive actuators. Moreover, setups do not need to be completely disturbed for stage maintenance. Drives can be very easily and quickly swapped, minimizing system down time and inconvenience. However, when the actuator is removed the platform will move from its position.

 

Common Pivot Point for All Rotation Axes


Click to Enlarge
Figure 3: The tip of a removable stainless steel probe marks the stage's common pivot point for all rotational axes. Click here to see the mechanical drawing indicating the common pivot point.

Click for Details
Figure 4: The stainless steel probe can be removed at any time by loosening the knurled knob on the front of the stage

A unique mechanical feature of the 6-Axis NanoMax stages is the addition of a single common pivot point, shown in Figure 3, for all three of the rotation axes (θx, θy, θz) to simplify any alignment challenge. In practical terms, this means that the need to compensate lateral movement is nearly eliminated when making rotational adjustments to any axis. For complex alignments of planar optical devices this can vastly reduce the time required for optimizing a system.

Usually a fiber holder is attached so that the tip of the fiber is held at the common rotation point with all of the attached adjusters at the middle of their translation range. For instructions on positioning the top plate please see page 13 of the manual. If the moving platform is translated from its midpoint, the pivot point also moves relative to the base, retaining its position relative to the moving platform. Once the mounted accessories are aligned on the platform, the stainless steel probe can be removed by loosening the knob on the front of the unit, as shown in Figure 4.

 

Fixed, Modular, High-Resolution Actuators


Click to Enlarge
Figure 5: 6-axis stage configured with various actuators. Please see the Drives tab for all options.

All actuators are connected directly to the base of the system rather than the moving top plate, thus minimizing unwanted motion within the system. Consequently, during manual operation, this allows operators to achieve a higher resolution with less skill. In motorized and automated applications, actuator vibration and shocks have little effect on the moving top plate.

The modular design of our 6-axis NanoMax stages allows the drives to be removed and replaced at any time. This allows for mix-and-match customization of actuators depending on the amount of automation or resolution needed on each axis.

Thorlabs offers a number of drive options including fine-thread thumbscrews, differential micrometers, motorized actuators, and piezo extenders. Figure 5 shows various drive options attached to different axes. This modularity allows the stage to be highly versatile for all applications. Versions are also available that have internal piezoelectric actuators giving 30 μm of travel with resolutions down to 1.0 nm, either open-loop or with strain gauge position feedback (closed loop). For increased performance and stability, the drive voltages are also controlled by built-in circuitry to compensate for thermal variations.

For all of our compatible drive options, please see the Drives tab. Pre-configured stages are also offered that have differential micrometers or stepper motor actuators for out-of-the-box manual or motorized operation, respectively.

 

Low Platform Height and Keyway Accessory Alignment


Click to Enlarge

Figure 7: In the Above Application, a 3-Axis MicroBlock Compact Flexure Stage is Aligned in Front of a 6-Axis Stage at the Proper 112.5 mm Deck Height Using an AMA554 Height Adapter

Click to Enlarge
Figure 6: In the Above Application, a 3-Axis NanoMax Flexure Stage is Aligned in Front of a 6-Axis Stage at the Proper 112.5 mm Deck Height Using an AMA554 Height Adapter

Thorlabs' 6-axis stages have a low platform height of 112.5 mm (4.43") for increased stability. This height also makes the 6-axis stage compatible with our 112.5 mm tall 5-axis stage kits. As shown in Figures 6 and 7, adapter plates are available for increasing the 62.5 mm deck height of our 3-axis and 4-axis flexure stages to 112.5 mm, enabling compatibility with our 6-axis stages.

A central keyway in the top platform allow for rapid system reconfiguration while maintaining accessory alignment. A wide range of accessories is available to mount items such as microscope objectives, collimation packages, wave guides, fiber, and much more.


Posted Comments:
Kok Sing Lim  (posted 2023-01-16 13:45:30.273)
Hi I'm interested in your product MAX682/M. There are 6 axes but the recommended controller BPC303 has three channels. Do I need two controllers to control the nanostages? Would it be possible to have motorised X, Y and Z axes while there other three axes θx, θy, θz controlled using DRV3 Differential Micrometers ? Appreciate your advice and recommendation
JReeder  (posted 2023-01-17 04:39:16.0)
Thank you for your enquiry and interest in our products. The BPC303 is our three Channel piezo controller, in order to use all 6 piezos in our 6 axis NanoMax stages simultaneously you will need to purchase two BPC303's. The NanoMax stages are fully modular with regards to the longer travel drives. If you wish to have X, Y and Z axis motorised using the DRV208 stepper motors and the θx, θy and θz controlled using  DRV3 Differential Micrometers you can purchase one of the MAX60X stages without any pre-installed actuators and then purchase the actuators separately. This will then allow you to customise the combination of actuators that you use with this stage. Please note that for the DRV208 stepper motor actuators you will need one of our stepper motor controllers - as you are using the benchtop piezo controller, we would recommend that you use the benchtop stepper motor controller (BSC203). I have reached out to you to discuss your application further.
Eden London  (posted 2022-04-27 15:18:26.843)
Hello, I'd like to know regarding control of the MAX683/M with Python when connected to the MST602 (which is in turn inserted into one of the 12 controller racks). Is such a control scheme possible? we'd like to use this stage for automatic nm scale optical alignment. Thanks.
DJayasuriya  (posted 2022-05-04 03:29:06.0)
Thank you for your inquiry. Yes this would be possible, we have got in touch with you directly to help with your request.
Ryan Smith  (posted 2021-05-25 11:41:47.637)
Hello, Do you have information on how load capacity of this mount varies with placement of the load? I'm thinking of something similar to the graphs of load capacity hexapods are often specified with
cwright  (posted 2021-05-26 06:30:21.0)
Response from Charles at Thorlabs: Hello and thank you for your query. Unfortunately this is not data we can currently supply. I will reach out to you to discuss your intended application.
Xu Lin  (posted 2020-11-11 10:11:56.24)
Dear sir: I have some question for the Stepper Motor Controllers Type: BSC 201 with Motor Type : DRV 208 and Stage Type : MAX 681. The specification sheet shows that the theoretical resolution can reach 1.8 nm in x-axis. What does the theoretical mean? Does it mean it's just ideal? Our group want to realize Nano-positioning application. so is it okay for us to use the type above? or it's better to use the internal piezos?
cwright  (posted 2020-11-12 08:08:46.0)
Response from Charles at Thorlabs: Hello and thank you for your query. The theoretical resolution will be calculated using the pitch of the actuators lead screw, the rotation of the lead screw for a single microstep of the motor and the ratio between the movement of the actuator and movement of the flexure, for the axis in question, near to the centre of travel where the motion of a flexure is most linear. This is an ideal situation and assumes perfect motion of the lead screw. I will reach out to you to discuss your application and what would be most suitable.
alfred  (posted 2016-09-12 11:08:21.167)
Dear Sir: I come from Chroma ATE Inc. I have some question for this apt™ Stepper Motor Controllers Type:BSC203 with Motor Type :DRV001(see on the motor's connecter) and Stage Type :MAX604 - 6-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed(see on the stage's box) 1.I'd like to know device unit about the motor: (nm/Pulse?) According to ThorLab official specification value: a.Minimum Incremental Movement:60nm/pulse.Does device unit? b.Lead Screw Pitch:0.5mm.Does express motor rotation one circle forward 0.5mm? c.Microsteps per Revolution of Leadscrew:Does express motor rotation one circle need 409600pulse? So (Lead Screw Pitch/Microsteps per Revolution of Leadscrew)=Minimum Incremental Movement,but 1.2nm is not equal 60nm ,why? 2.Kinesis software(Actuator set APT600L X Axis) a.Step Size=0.5mm: motor rotation one circle forward 0.5mm? but autaul half circle I see. b.Travel:8mm ,but I could move 12 mm (show on the current device postion). Does I configuration error? 3.We use MAX604/M stage,I'd like to know (Roll,Pitch,Yaw) device unit. I have seen MAX604/M Manual, but I'm not sure. page:21 path:https://www.thorlabs.com/drawings/11c303460db0cce4-17B504EE-5056-010E-86CD5C9A5BF9295C/MAX604_M-Manual.pdf Thank you.
bwood  (posted 2016-09-12 11:49:35.0)
Response from Ben at Thorlabs: Thank you for your feedback. I believe this relates to the conversion between microsteps to real world units. For the DRV001 connected to the BSC203, 1mm equates to 819200µs. I will be in direct contact with you so I can gather more details on your system, and troubleshoot you Kinesis issue in more detail.
ngaber  (posted 2015-06-02 17:00:21.813)
Dear Sir, Don'y you provide a Left-Handed version from this stage: 6-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos, Right-Handed, Metric?
cevered  (posted 2015-06-03 07:34:38.0)
Response from Chris at Thorlabs: Yes, we can provide a left handed version of MAX603D/M at the same price. We will contact you directly via email with a quote.
a.andreski  (posted 2015-02-04 02:18:52.783)
Are the definitions of the rotational angles such that every successive rotation happens about the rotated coordinate system (intrinsic rotation) or the original one (extrinsic rotation)? Thanks!
msoulby  (posted 2015-02-05 08:05:21.0)
Response from Mike at Thorlabs: A unique mechanical feature of the NanoMax 600 Series is that there is a single common pivot point for all three of the rotation axes. In practical terms this means that the need for compensating lateral movement is nearly eliminated when making rotational alignment movements. The common pivot point is marked by a pin and can be viewed in the drawing link below http://www.thorlabs.de/thorcat/22800/MAX601D_M-AutoCADPDF.pdf
a.andreski  (posted 2013-10-21 15:26:49.763)
Is de RMS repeatability given in closed loop mode?
msoulby  (posted 2013-10-23 09:02:00.0)
Response from Mike at Thorlabs: Yes the RMS repeatability was measured in closed loop mode.
jlow  (posted 2012-08-09 10:21:00.0)
Response from Jeremy at Thorlabs: I will get in contact with you directly to look at your VI and resolve this issue.
fontainenh  (posted 2012-08-08 15:06:44.0)
I have a Nanomax 6-axis stage with DRV001 steppers. I need to have the z-axis translation very short beyond home position of 0.000 mm because my inverted microscope objective has a 0.35 mm working distance and it will strike the bottom of my window if it goes higher than that. The problem is that when I home my motors (using Labview 2011 ActiveX), the motor positions the platform about 2 mm above the location where the DRV001 first re-engages the stage when it homes and then the position gets initialized at that position to be 0.0000. I cannot translate to negative values, 0.000 is the minimum. This leaves my objective too far under the window (by about 1.65 mm). If I adjust the height of the objective upward to best focus, then do a subsequent home command, it lowers the platform (and window) and it crashes into my objective. I noticed the pitch on the z-axis loads as 0.5 mm, but if I change manually to 0.75 mm in APT User, then the z-axis home positioning seems to work correctly. But I have to do that manually. How can I change the settings so that the correct parameters load when launching my labview VI.
apalmentieri  (posted 2010-01-11 11:48:12.0)
A response from Adam at Thorlabs: Yes, the Max600 series can provide tip and tilt adjustments to help limit the defocusing of the substrate. However, the defocusing element also depends on the substrate being used and the sample size that you are imaging. Also, there may be a better stage system that we can provide which may be more compatible with your microscope. One system that you may want to consider is a MAX300 series stage with a APY002. I will email you directly to get more information about your setup.
kim.feijen  (posted 2010-01-11 05:20:04.0)
I would like to use the stage to adjust a substrate parallel to an objective of a microscope (remove tilt) and then translating it X and Y without defocussing the substrate. Is this possible?
Laurie  (posted 2008-11-20 16:40:34.0)
Response from Laurie at Thorlabs to amirhossein: Thank you for your interest in our 6-axis stages. Someone from our technical support staff will contact you and work with your directly to determine the best stage for your application.
amirhossein.tehranchi  (posted 2008-11-14 14:52:23.0)
Dear Sir/Madam, I need a package for fiber to waveguide alignment including 2 six-axis stages without motors but including the piezos on x, y and z of them and necessary apparatus and controllers. Meanwhile, how much does the cost differ with motors? I need to have the possibility and the quotes with discount, ASAP as we are going to buy soon lots of equipments from THORLABS for our lab. Regrads Amirhossein Tehranchi EED, L-6813 Lassonde Bldg. Ecole Polytechnique University of Montreal Montreal H3T 1J4 Canada 514 340 4711
lsandstrom  (posted 2008-10-23 07:07:05.0)
What is the tolerance on each axis with respect to the common pivor point?

Multi-Axis Stage Selection Guide


Click to Enlarge

In the above application, a 3-Axis NanoMax flexure stage is aligned in front of a 6-axis stage at the proper 112.5 mm deck height using an AMA554 Height Adapter.

3-Axis Stages
Thorlabs offers three different 3-Axis Stage variations: NanoMax flexure stages, MicroBlock compact flexure stages, and RollerBlock long-travel stages. Each stage features a 62.5 mm nominal deck height. Our NanoMax line of 3-axis stages offers built-in closed- and open-loop piezos as well as modular drive options that include stepper motors, differential drives, or additional piezos. The MicroBlock stages are available with differential micrometer drives or fine thread thumbscrews; these drives are not removable. Finally, our RollerBlock stage drivers can be switched out for any actuator that has a Ø3/8" (9.5 mm) mounting barrel.

4- and 5-Axis Stages
Our 4- and 5-axis stages are ideal for the static positioning of waveguides or complex optical elements with respect to our 3-axis or 6-axis high-performance alignment stages. Thorlabs' 5-axis stages have nominal heights of 62.5 mm or 112.5 mm. The AMA554 Height Adapter can be used to raise the deck height of the 3-axis or 4-axis stages to 112.5 mm for compatibility with our 5-axis MicroBlock or 6-Axis NanoMax Stages.

6-Axis Stages
Thorlabs' 6-Axis NanoMax Nanopositioners are ideal for complex, multi-axis positioning and have a nominal deck height of 112.5 mm. These stages offer a common point of rotation and a patented parallel flexure design that allows all actuators to be coupled directly to the base to minimize any unwanted motion in the system. Built-in closed- and open-loop piezo options are available. A selection of modular drive options allows any axis to be manual or motorized with the option for external piezos. Our units without included actuators are also available in right- or left-handed configurations. To increase the stage height of the 3-axis stages to 112.5 mm, we recommend our AMA554 Height Adapter, shown in the image to the right.

A complete selection and comparison of our multi-axis stages is available below.

 

3-Axis Stages

Item # MAX313D MAX312D MAX311D MAX383 MAX381 MAX303 MAX302 MAX301 MBT602 MBT616D RB13M RBL13D
Stage Type NanoMax Flexure Stages MicroBlock Compact
Flexure Stages
RollerBlock Long Travel Stages
Included Drives DRV3 Differential Micrometers DRV208 Stepper Motor Actuators N/A Fine Thread Thumbscrews Differential Micrometers 148-801ST
Micrometer Drives
DRV304
Differential Micrometers
Built-in Piezos N/A Open
Loop
Closed Loop N/A Closed Loop N/A Open Loop Closed Loop N/A N/A
Travel (X, Y, Z) 4 mm (0.16") 13 mm (0.51")
Deck Height (Nominal) 62.5 mm (2.46")
Optical Axis Height (Nominal) 75 mm (2.95")
Load Capacity (Max) 1 kg (2.2 lbs) 4.4 kg (9.7 lbs)
Thermal Stability 1 µm/°C -
Weight 1.00 kg (2.20 lbs) 0.64 kg (1.40 lbs) 0.59 kg (1.30 lbs)

4-Axis Stages

Item # MBT401D
MBT401D/M
MBT402D
MBT402D/M
Stage Type 4-Axis Thin-Profile MicroBlock Device Stage 4-Axis Low-Profile MicroBlock Device Stage
Included Drives Differential Micrometers
Built-in Piezos N/A
Travel Horizontal Axis (Y)a 13 mm (0.51")
Vertical Axis (Z) 6 mm (0.24")
Pitch (θy) ±5°
Yaw (θz) ±5°
Deck Height (Nominal) 62.5 mm (2.46")
Optical Axis Height (Nominal) 75 mm (2.95")
Load Capacity (Max) 0.5 kg (1.1 lbs)
  • Perpendicular to the Optical Axis (X)

5-Axis Stages

Item # MBT401D (MBT401D/M) or
MBT402D (MBT402D/M) with
MBT501
PY005
Stage Type 5-Axis MicroBlock Stage System Compact 5-Axis Stage
Included Drives Differential Micrometers 100 TPI Actuators
Built-in Piezos N/A
Travel Optical Axis (X) 13 mm (0.51") 3 mm (0.12")
Horizontal Axis (Y) 13 mm (0.51") 3 mm (0.12")
Vertical Axis (Z) 6 mm (0.24") 3 mm (0.12")
Pitch (θy) ±5° ±3.5°
Yaw (θz) ±5° ±5°
Deck Height (Nominal) 112.5 mm (4.43") 62.5 mm (2.46")a
Optical Axis Height (Nominal) 125 mm (4.92") 75 mm (2.95")a
Load Capacity (Max) 0.5 kg (1.1 lbs) 0.23 kg (0.5 lbs)
  • Nominal deck height of 62.5 mm and optical axis height of 75 mm can only be achieved using the PY005A2 Height Adapter and MMP1 Mounting Plate.

6-Axis Stages

Item # MAX601D
MAX601D/M
MAX602D
MAX602D/M
MAX603D
MAX603D/M
MAX681
MAX681/M
MAX682
MAX682/M
MAX683
MAX683/M
MAX607
MAX607/M
MAX607La
MAX607L/Ma
MAX608
MAX608/M
MAX608La
MAX608L/Ma
MAX609
MAX609/M
MAX609La
MAX609L/Ma
Stage Type 6-Axis NanoMax Flexure Stage
Included Drives DRV3 Differential Micrometers DRV208 Stepper Motor Actuators N/A
Built-in Piezos N/A Open Loop Closed Loop N/A Open Loop Closed Loop N/A Open Loop Closed Loop
Travel X, Y, Z 4 mm (0.16")
θx, θy, θz
Deck Height (Nominal) 112.5 mm (4.43")
Optical Axis Height (Nominal) 125 mm (4.92")
Load Capacity (Max) 1.0 kg (2.2 lbs)
  • Left-Handed Version
Back to Top

6-Axis NanoMax Stage with Differential Adjusters

Item #a MAX601D(/M) MAX602D(/M) MAX603D(/M)
Manual Drive Specifications
Included Drives DRV3 Differential Micrometer Drives
Travel X, Y, Z Coarseb: 4 mm (0.16")
Fine: 300 µm
θx, θy, θz Coarse: 6° (105 mrad)
Fine: 18 arcmin (5.2 mrad)
Coarse Adjustmentc
500 µm/rev
Fine Adjustmentc
50 µm/rev
Piezo Specifications
Control N/A Open Loop Closed Loop
Drive Voltage Range 0 - 75 V
Travel Range X, Y, Z 30 µm
θx, θy, θz 1.8 arcmin (0.52 mrad)
Theoretical
Resolutiond
X, Y, Z 1.0 nm
θx, θy, θz 0.018 µrad
Included Piezo Cables Six PAA100 Six PAA100
Six PAA622
  • Please see the Specs Tab for Complete Specifications
  • Full coarse travel range of the DRV3 Differential Actuator is 8 mm (0.31"). This range is limited to 4 mm (0.16") or 6° (105 mrad) by the stage.
  • Please note that for the X- and Y-axis, 1 mm of micrometer travel will translate to 1.5 mm of stage travel due to the 1:1.5 gearing ratio. Other axes have a 1:1 ratio.
  • Typical Values Using BPC30x Series Controllers and Based on 16-Bit DAC
  • Preconfigured with DRV3 Differential Micrometers for Manual Adjustments
  • Available With or Without Internal Closed- or Open-Loop Piezos
  • Optional Piezo Actuators Offer 30 µm of Travel
  • Modular Design Allows Drives to be Removed and Replaced
  • All Adjusters Coupled to the Base to Minimize Crosstalk

Thorlabs' 6-Axis NanoMax stages with Differential Adjusters provide 4 mm (0.16") of coarse X, Y, and Z travel with 300 µm of fine travel. They also provide 6° (105 mrad) of θx, θy, and θz (Roll, Pitch, and Yaw) Travel with 18 arcmin (5.2 mrad) of fine travel. The coarse adjuster has a scale with 10 µm graduations for a resolution of 5 µm. The fine adjuster has a scale with 1 µm graduations allowing for a resolution of 0.5 µm. This resolution and travel range make these stages ideal for optimizing the coupling efficiency in a fiber alignment or waveguide positioning system. The graduations also allow for a clear reference point for absolute positioning within a system. Please note that for the X- and Y-axis 1 mm of micrometer travel will translate to 1.5 mm of stage travel. Please see the manual for more information. The modular design of the included drives allows them to be replaced at any time; please see the Drives tab for more details and our full selection of compatible actuators.

In addition to the features above, the MAX602D(/M) and MAX603D(/M) NanoMax Stages incorporate open- and closed-loop piezoelectric actuators, respectively, with 30 µm of travel. The open-loop design does not contain an internal strain gauge sensor. The theoretical resolution of the piezo actuators is 1.0 nm for the X-, Y-, and Z-axis and 0.018 µrad for the θx, θy, and θz rotational axes. This feedback loop created when using our closed loop system is ideal for compensating for the hysteresis, creep, and thermal drift that is inherent to all piezoelectric elements. These piezo stages include six PAA100 Drive Cables and, in the case of closed-loop systems, six PAA622 Feedback Converter Cables.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MAX601D Support Documentation
MAX601D6-Axis NanoMax Stage, Differential Drives, No Piezos, Right-Handed, Imperial
$7,198.81
Today
MAX602D Support Documentation
MAX602D6-Axis NanoMax Stage, Differential Drives, Open-Loop Piezos, Right-Handed, Imperial
$10,538.64
Today
MAX603D Support Documentation
MAX603D6-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos, Right-Handed, Imperial
$12,295.08
Today
+1 Qty Docs Part Number - Metric Price Available
MAX601D/M Support Documentation
MAX601D/M6-Axis NanoMax Stage, Differential Drives, No Piezos, Right-Handed, Metric
$7,198.81
Today
MAX602D/M Support Documentation
MAX602D/M6-Axis NanoMax Stage, Differential Drives, Open-Loop Piezos, Right-Handed, Metric
$10,538.64
Today
MAX603D/M Support Documentation
MAX603D/M6-Axis NanoMax Stage, Differential Drives, Closed-Loop Piezos, Right-Handed, Metric
$12,295.08
Today
Back to Top

6-Axis NanoMax Stage with Stepper Motor Actuators

Item #a MAX681(/M) MAX682(/M) MAX683(/M)
Stepper Motor Drive Specifications
Included Drives DRV208 Stepper Motor Actuators
Travelb X, Y, Z 4 mm (0.16")c
θx, θy, θz 6° (105 mrad)
Max Velocity 5 mm/s
Max Acceleration 5 mm/s2
Included Motor
Extension Cables
Six PAA613
Recommended Drivers BSC203 and MST602
Piezo Specifications
Control N/A Open Loop Closed Loop
Drive Voltage Range 0 - 75 V
Travel
X, Y, Z 30 µm
θx, θy, θz 1.8 arcmin (0.52 mrad)
Theoretical Resolutiond
X, Y
1.0 nm
Z 1.0 nm
θx, θy, θz 0.018 µrad
Included Piezo Cables Six PAA100 Six PAA100
Six PAA622
  • Please see the Specs Tab for Complete Specifications
  • Please note that for the X- and Y-axis, 1 mm of micrometer travel will translate to 1.5 mm of stage travel due to the 1:1.5 gearing ratio. Other axes have a 1:1 ratio.
  • Full travel range of the DRV208 Stepper Motors is 8 mm (0.31"). This range is limited to 4 mm (0.16") or 6° (105 mrad) by the stage.
  • Typical Values Using BPC30x Series Controllers and Based on 16-Bit DAC
  • Preconfigured with DRV208 Stepper Motor Actuators for Automated Alignments
  • Available With or Without Internal Closed- or Open-Loop Piezos
  • Optional Piezo Actuators Offer 30 µm of Travel
  • Modular Design Allows Drives to be Removed and Replaced
  • All Adjusters Coupled to the Base to Minimize Crosstalk

Thorlabs' 6-Axis NanoMax Stages with stepper motor actuators provide 4 mm (0.16") of X, Y, and Z travel and 6° (105 mrad) of θx, θy, θz (Roll, Pitch, and Yaw) travel. The actuators can achieve a bidirectional repeatability of 5.0 µm. Hall effect limit switches provide a high repeatability ideal for homing the motors. This is critical for auto alignment applications that rely on a highly repeatable zero point. The high repeatability and small step size make these stages ideal for any high-precision automated fiber launch system or general application. The modular design of the included drives allows them to be replaced at any time; please see the Drives tab for more details and our full selection of compatible actuators. Each stage also includes six PAA613 3 m extension cables for the stepper motor actuators.

In addition to the features above, the MAX682(/M) and MAX683(/M) NanoMax Stages incorporate open- and closed-loop piezoelectric actuators, respectively, with 30 µm of travel. The open-loop design does not contain an internal strain gauge sensor. The theoretical resolution of the piezo actuators is 1.0 nm for the X-, Y-, and Z-axis and 0.018 µrad for the θx, θy, and θz rotational axes. This feedback loop created when using our closed loop system is ideal for compensating for the hysteresis, creep, and thermal drift that is inherent to all piezoelectric elements. These piezo stages also include six PAA100 Drive Cables and, in the case of closed-loop systems, six PAA622 Feedback Converter Cables.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MAX681 Support Documentation
MAX6816-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed, Imperial
$8,512.08
Today
MAX682 Support Documentation
MAX6826-Axis NanoMax Stage, Stepper Motors, Open-Loop Piezos, Right-Handed, Imperial
$12,441.44
Lead Time
MAX683 Support Documentation
MAX6836-Axis NanoMax Stage, Stepper Motors, Closed-Loop Piezos, Right-Handed, Imperial
$14,197.88
Today
+1 Qty Docs Part Number - Metric Price Available
MAX681/M Support Documentation
MAX681/M6-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed, Metric
$8,512.08
Today
MAX682/M Support Documentation
MAX682/M6-Axis NanoMax Stage, Stepper Motors, Open-Loop Piezos, Right-Handed, Metric
$12,441.44
Lead Time
MAX683/M Support Documentation
MAX683/M6-Axis NanoMax Stage, Stepper Motors, Closed-Loop Piezos, Right-Handed, Metric
$14,197.88
Today
Back to Top

6-Axis NanoMax Stage Without Preinstalled Actuators

Item #a MAX607(/M)
MAX607L(/M)
MAX608(/M)
MAX608L(/M)
MAX609(/M)
MAX609L(/M)
Piezo Specifications
Control N/A Open Loop Closed Loop
Drive Voltage Range 0 - 75 V
Travel
X, Y, Z 30 µm
θx, θy, θz 1.8 arcmin (0.52 mrad)
Theoretical
Resolutiond
X, Y, Z 1.0 nm
θx, θy, θz 0.018 µrad
Included Piezo Cables Six PAA100 Six PAA100
Six PAA622
  • Please see the Specs tab for complete specifications. See the Drives tab for all compatible drive options.
  • No Preinstalled Actuators
  • Available With or Without Internal Closed- or Open-Loop Piezos
  • Optional Piezo Actuators Offer 30 µm of Travel
  • Modular Design Allows Drives to be Removed and Replaced
    (See Drives Tab for Details)
  • All Adjusters Coupled to the Base to Minimize Crosstalk

Click to Enlarge
6-Axis Stage configured with various actuators. Please see the Drives tab for all options.

Thorlabs' 6-axis NanoMax stages, which are designed for those who wish to customize the installed actuators, are able to provide 4 mm (0.16") of X, Y, and Z travel and 6° (105 mrad) of θx, θy, θz (Roll, Pitch, and Yaw) travel when drives are installed. This allows each axis to be configured depending on the precision or automation needed. Whether the application is a multimode fiber launch system using thumbscrews or an automated alignment setup using stepper motor actuators, each axis can be configured to meet the demand. For a list of all compatible actuators, please see the Drives tab.

In addition to the features above, item numbers starting with MAX608 or MAX609 incorporate open- and closed-loop piezoelectric actuators, respectively, with 30 µm of travel. The open-loop design does not contain an internal strain gauge sensor. The theoretical resolution of the piezo actuators is 1.0 nm for the X-, Y-, and Z-axis and 0.018 µrad for the θx, θy, and θz rotational axes. This feedback loop created when using our closed loop system is ideal for compensating for the hysteresis, creep, and thermal drift that is inherent to all piezoelectric elements. These piezo stages include six PAA100 Drive Cables and, in the case of closed-loop systems, six PAA622 Feedback Converter Cables.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MAX607 Support Documentation
MAX6076-Axis NanoMax Stage, No Piezos, Right-Handed, Imperial
$5,041.54
Lead Time
MAX607L Support Documentation
MAX607L6-Axis NanoMax Stage, No Piezos, Left-Handed, Imperial
$5,041.54
Lead Time
MAX608 Support Documentation
MAX6086-Axis NanoMax Stage, Open-Loop Piezos, Right-Handed, Imperial
$9,148.11
Lead Time
MAX608L Support Documentation
MAX608L6-Axis NanoMax Stage, Open-Loop Piezos, Left-Handed, Imperial
$9,148.11
Lead Time
MAX609 Support Documentation
MAX6096-Axis NanoMax Stage, Closed-Loop Piezos, Right-Handed, Imperial
$10,904.55
Lead Time
MAX609L Support Documentation
MAX609L6-Axis NanoMax Stage, Closed-Loop Piezos, Left-Handed, Imperial
$10,904.55
Lead Time
+1 Qty Docs Part Number - Metric Price Available
MAX607/M Support Documentation
MAX607/M6-Axis NanoMax Stage, No Piezos, Right-Handed, Metric
$5,041.54
Lead Time
MAX607L/M Support Documentation
MAX607L/M6-Axis NanoMax Stage, No Piezos, Left-Handed, Metric
$5,041.54
Lead Time
MAX608/M Support Documentation
MAX608/M6-Axis NanoMax Stage, Open-Loop Piezos, Right-Handed, Metric
$9,148.11
Lead Time
MAX608L/M Support Documentation
MAX608L/M6-Axis NanoMax Stage, Open-Loop Piezos, Left-Handed, Metric
$9,148.11
Lead Time
MAX609/M Support Documentation
MAX609/M6-Axis NanoMax Stage, Closed-Loop Piezos, Right-Handed, Metric
$10,904.55
Lead Time
MAX609L/M Support Documentation
MAX609L/M6-Axis NanoMax Stage, Closed-Loop Piezos, Left-Handed, Metric
$10,904.55
Today