Purge Connector for SM1 Lens Tubes


  • Connects Purge Gas to Optical Beam Path Enclosed by SM1 Lens Tubes
  • Hose Barb Compatible with 3/16" Internal Diameter Tubing
  • Compatible with 30 mm Cage Systems

CPPC

Purge Connector
for SM1 Lens Tubes

Application Idea

Two CPPC Purge Connectors can be used
for Intake and Exhaust in a Closed-Loop Configuration

Related Items


Please Wait

Click to Enlarge
View Imperial Product List
Item #QtyDescription
CPPC2Ø1" Lens Tube Purge Connector, 8-32 Taps
PACU21Pure Air Circulator Unit
SM1L102SM1 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included
SM1T101SM1 (1.035"-40) Coupler, External Threads, 1" Long, Two Locking Rings
SM1NT11SM1 (1.035"-40) Locking Ring, 1.25" Outer Diameter, Slots for Spanner Wrench
SM1L201SM1 Lens Tube, 2.00" Thread Depth, One Retaining Ring Included
View Metric Product List
Item #QtyDescription
CPPC/M2Ø1" Lens Tube Purge Connector, M4 Taps
PACU21Pure Air Circulator Unit
SM1L102SM1 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included
SM1T101SM1 (1.035"-40) Coupler, External Threads, 1" Long, Two Locking Rings
SM1NT11SM1 (1.035"-40) Locking Ring, 1.25" Outer Diameter, Slots for Spanner Wrench
SM1L201SM1 Lens Tube, 2.00" Thread Depth, One Retaining Ring Included
The PACU2 Pure Air Circulator Unit operates ideally in a closed-loop configuration.

Click to Enlarge

Cross-Section View of CPPC Purge Connector with Two SM1L10 Lens Tubes

Features

The CPPC Purge Connector for SM1 Lens Tubes makes enclosed SM1 lens tube systems compatible with our PACU2 Pure Air Filtration System via the hose barb. The barb is compatible with 0.18" internal diameter tubing, such as that included with the PACU2 system or the tubing sold below. The purge connector has SM1 (1.035"-40) internal thread to use with SM1 Lens Tubes or accessories. It also features four Ø6 mm bores for compatibility with our 30 mm cage system and is 0.75" (19 mm) thick. Each cage locking set screw has a 5/64" (2 mm) hex. The bottom and side of the cage plate also offer 8-32 (M4) mounting holes for post mounting.

We recommend using two or more CPPC Purge Connectors with our pure air filtration system, which has two connections: one for supply and one for return. The device incorporates desiccant and particulate filters in series and excels at providing an extremely clean, dry atmosphere for closed-loop experimental setups.

Note: The CPPC Purge Connector is strictly intended for purging or purifying the air in a lens-tube-enclosed beam path. Our lens tubes are not air tight and the SM1 thread is not suitable for pressurized or vacuum applications. Please do not apply sealant or tape to the thread.


Posted Comments:
Kohei Matsumoto  (posted 2024-08-29 20:06:36.47)
I am considering an optical path purge system. We intend to send dry air supplied from an air dryer to the optical path through the CPPC. I have a question about the air piping. When supplying dry air to the optical path, is it desirable to use piping that is branched from the main stream to fill the optical path?
jdelia  (posted 2024-09-27 09:25:07.0)
Thank you for contacting Thorlabs. As this is an application-specific question and not directly concerning the use of our part CPPC, we unfortunately would not be able to provide comment on this inquiry. I have reached out to you individually via email to check whether you need anything clarified regarding the CPPC or had any specific questions on its functionality.
Back to Top

Purge Connector for SM1 Lens Tubes

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CPPC Support Documentation
CPPCCustomer Inspired! Ø1" Lens Tube Purge Connector, 8-32 Taps
$52.41
Today
+1 Qty Docs Part Number - Metric Price Available
CPPC/M Support Documentation
CPPC/MCustomer Inspired! Ø1" Lens Tube Purge Connector, M4 Taps
$52.41
Today
Back to Top

Purge Gas Tubing

  • Low-Outgassing Tubing for CPPC Lens Tube Purge Connector (Sold Above)
  • 0.18" ID x 1/4" OD (4.6 mm ID x 6.4 mm OD), 1 MPa @ 20 °C Tubing
  • Continuous Operation Temperature: -4 °F to 392 °F (-20 °C to 200 °C)
  • Available in 13.1' (4 m) and 26.2' (8 m) Lengths

This clear low out-gassing tubing can be used with our CPPC Purge Connector to supply air or inert gas (N2) to an enclosed SM1 Lens Tube system. The 13.1' PACU2T4 tubing is included in our PACU2 Pure Air Circulator Unit. This tubing can be used in any application where maintaining high purity is critical, and is resistant to abrasions and many commonly used chemicals. It has a max pressure rating of 1 MPa at 20 °C and is available in both 13.1' (Item # PACU2T4) and 26.2' (Item # PACU2T8) lengths.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PACU2T4 Support Documentation
PACU2T40.18" ID x 1/4" OD Low Outgassing Tubing, Length = 13.1'
$44.00
Today
PACU2T8 Support Documentation
PACU2T80.18" ID x 1/4" OD Low Outgassing Tubing, Length = 26.2'
$76.50
Today