Fluorescent Microscope Slides and Alignment Targets


  • 25.4 mm x 76.2 mm Fluorescent Slides, and Ø1" Fluorescent Disks
  • Cage Alignment Plates for 16 mm, 30 mm, and 60 mm Cage Systems
  • Available in Five Colors: Blue, Green, Yellow, Orange, and Red 
  • Made of Cast Acrylic Substrate
  • Provides a Uniform Fluorescent Field Across the Surface Area

FSK5

Set of All Five Colored Slides

ADF1

Blue Alignment Disk with Target

ADF5

Red Alignment Disk with Target

ADF7

Green Alignment Disk with Hole in Disk Center

FSK3

Yellow Slide

CPA4

Orange 30 mm Cage Alignment Plate

Related Items


Please Wait

Features

  • Assess and Align Fluorescence Imaging Systems
  • Five Different Fluorescence Spectra Similar to a Variety of Fluorophores (See the Fluorescence Graphs Tab) 
  • 25.4 mm x 76.2 mm, 1.7 mm Thick Fluorescent Slides
  • Ø1", 1.7 mm Thick Fluorescent Disks with Engraved Target or Hole in Disk Center
  • 1.7 mm Thick Orange Fluorescent Cage Alignment Plates for 16 mm, 30 mm, and 60 mm Cage Systems

Thorlabs offers a selection of Fluorescent Microscope Slides and Alignment Targets for use with widefield, confocal, or multiphoton fluorescence imaging systems. Manufactured from a cast acrylic substrate, they are available in five different colors: blue, green, yellow, orange, and red. Each color has a fluorescence spectrum similar to a variety of fluorophores; see the Fluorescence Graphs tab for more details. These slides, disks, and plates provide a continuous fluorescent field so that field of view, illumination consistency, and sample alignment may be assessed and adjusted prior to using a sample containing a fluorophore.  

The fluorescent microscope slides are compatible with our sample holders that fit 26 mm x 76 mm, 1.7 ± 0.5 mm thick slides. Each slide is available individually, in packs of five, or in a slide set that includes one slide of each color. The fluorescent alignment disks can be mounted using our Ø1" fixed optic mountslens tubes, or 30 mm cage plates. Each disk is available individually or in packs of five. The fluorescent cage alignment plates are engraved with concentric circles and have a central through hole aligned with the center of Thorlabs' cage systems. These drop in alignment tools are available individually for 16 mm, 30 mm, and 60 mm cage systems.

For custom color, sizes, and shapes up to 1' x 2', please contact Tech Support.

These data are typical; performance may vary from lot to lot.


Click to Enlarge
Raw Data
Measured fluorescence spectrum of the FSK1 blue fluorescent slide when illuminated with the M365FP1 365 nm Fiber-Coupled LED. The ADF1 and ADF6 blue fluorescent disks share the same fluorescence spectrum as the FSK1 blue fluorescent slide.

Click to Enlarge
Raw Data
Measured fluorescence spectrum of the FSK2 green fluorescent slide when illuminated with the previous-generation M470F3 470 nm Fiber-Coupled LED. The ADF2 and ADF7 green fluorescent disks share the same fluorescence spectrum as the FSK2 green fluorescent slide.

Click to Enlarge
Raw Data
Measured fluorescence spectrum of the FSK3 yellow fluorescent slide when illuminated with the M365FP1 365 nm Fiber-Coupled LED. The ADF3 and ADF8 yellow fluorescent disks share the same fluorescence spectrum as the FSK3 yellow fluorescent slide.

Click to Enlarge
Raw Data
Measured fluorescence spectrum of the FSK4 orange fluorescent slide when illuminated with the M565F3 565 nm Fiber-Coupled LED. The ADF4 and ADF9 orange fluorescent disks share the same fluorescence spectrum as the FSK4 orange fluorescent slide.

Click to Enlarge
Raw Data
Measured fluorescence spectrum of the FSK6 red fluorescent slide when illuminated with the M565F3 565 nm Fiber-Coupled LED. The ADF5 and ADF10 red fluorescent disks share the same fluorescence spectrum as the FSK6 red fluorescent slide.

This data is typical; performance may vary from lot to lot.


Click to Enlarge

Raw Data
Comparison of transmission measurements of the FSK1 (blue), FSK2 (green), FSK3 (yellow), FSK4 (orange), and FSK6 (red) fluorescent slides from 300 nm to 700 nm. The ADF1/ADF6 (blue), ADF2/ADF7 (green), ADF3/ADF8 (yellow), ADF4/ADF9 (orange), and ADF5/ADF10 (red) fluorescent disks and the SCPA2, CPA3, CPA4, and LCPA2 orange fluorescent plates share the same transmission as the fluorescent slide with the identical color.

Click to Enlarge
Transmission measurements of two FSK1 blue fluorescent slides. The ADF1 and ADF6 blue fluorescent disks share the same transmission as the FSK1 blue fluorescent slide.

Click to Enlarge
Transmission measurements of two FSK2 green fluorescent slides. The ADF2 and ADF7 green fluorescent disks share the same transmission as the FSK2 green fluorescent slide.

Click to Enlarge
Transmission measurements of two FSK3 yellow fluorescent slides. The ADF3 and ADF8 yellow fluorescent disks share the same transmission as the FSK3 yellow fluorescent slide.

Click to Enlarge
Transmission measurements of two FSK4 orange fluorescent slides. The ADF4 and ADF9 orange fluorescent disks and the SCPA2, CPA3, CPA4, and LCPA2 orange fluorescent plates share the same transmission as the FSK4 orange fluorescent slide.

Click to Enlarge
Transmission measurements of two FSK6 red fluorescent slides. The ADF5 and ADF10 red fluorescent disks share the same transmission as the FSK6 red fluorescent slide.

Posted Comments:
Jagdish A Krishnaswamy  (posted 2024-02-28 14:37:44.29)
Hello, This is from Adiuvo Diagnostics Pvt Ltd, a Chennai-based medical device startup. We are interested in the fluorescent microscope slides in Thorlabs's product line. However, could you please clarify if the fluorescence in these samples can be excited across a range of UV wavelengths. We are interested in testing specifically at wavelengths 365 nm, 395 nm, and 415 nm.
cdolbashian  (posted 2024-03-13 04:34:13.0)
Thank you for reaching out to us with this inquiry. We plot the fluorescence responsivity data which we have for these slides within the 'Fluorescence Graphs' tab above. For some of these wavelengths which you have provided, I see we have some test data, though not for all of them. I have contacted you directly regarding the compatibility of these slides with your experimental endeavors.
Santhosh Mamidala  (posted 2023-09-11 10:40:46.357)
I am looking for calibration slides for Nikon Ti2-E widefield microscope to measure fluorescence intensity. Does this FSK5 set can be used for this purpose to measure in DAPI/TRITC/FITC/Cy5?
ksosnowski  (posted 2023-09-12 10:10:04.0)
Hello Santhosh, thanks for reaching out to Thorlabs. Unfortunately, we do not batch-test these and we do not control for a specific tolerance of the fluorescence response of these slides. These are not intended for use as a spectral calibration reference but are rather for field of view, illumination consistency, and sample alignment assessment. The exact spectra varies between different physical units however which presents issues if used as a reference in this manner.
Andrea Nardi  (posted 2023-08-30 08:04:13.33)
Do you have any absorption spectrum of the slides?
cdolbashian  (posted 2023-08-30 09:16:34.0)
Thank you for reaching out to us with this inquiry! Unfortunately, all the data we have regarding these acrylic slides is presented on the various tabs above. We have not, at the time of posting, characterized full absorption spectra for each of these products.
user  (posted 2023-08-04 11:25:06.127)
Hello, I was wondering if you have spectra of the quantum efficiency of the slides?
cdolbashian  (posted 2023-08-04 12:18:35.0)
Thank you for reaching out to us with this inquiry. All of the data we have regarding these test targets are presented on the overview and graphs tabs of this web presentation.
Yuri Sacha Correa Lopes da Silva  (posted 2023-06-07 14:40:46.55)
Could you guys make a version of that product to 1550nm? It would be very useful to use two to align the cavities I use.
cdolbashian  (posted 2023-06-21 11:07:17.0)
Thank you for reaching out to us with this inquiry! We actually do make IR alignment tools, which can be found here:https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=3201 I have contacted you directly to discuss your particular application.
Arjan Tibbe  (posted 2023-03-10 10:43:40.417)
The fluorescence spectra listed on the website of the fluorescent microscope slides are not correct. Can you provide the real fluorescence spectra? Thanks
jgreschler  (posted 2023-03-16 04:38:25.0)
Thank you for reaching out to Thorlabs. Some part-to-part variation is to be expected with these products, the graphs provided are examples of previously tested items in the product line. I've reached out to you directly to review the data you collected and discuss whether or not it falls within the normal operating bounds for this product. If it does not we can issue you a tested replacement.
Alex Adams  (posted 2022-11-07 13:41:40.993)
Dear support, What are the fluorescence lifetime's of each slides ? Thanks, Alex
cdolbashian  (posted 2022-11-08 01:32:45.0)
Thank you for reaching out to us Alex, unfortunately these particular targets are intended for qualitative measurements and alignment purposes. While we tolerance their dimensional properties tightly, we do not have lifetime data for this fluorescent acrylic. All performance data we have is on the product page and different "graph" tabs.
Antonio Yu  (posted 2022-01-09 20:46:19.863)
Dear support, Could you please provide the life time of each slides ? Thanks. BR, Antonio
jgreschler  (posted 2022-01-11 11:06:05.0)
Thank you for reaching out to Thorlabs. Additional specifications can be requested by contacting Technical Support. I have reached out to you directly to discuss this topic further.
Lothar Schmid  (posted 2021-06-30 09:50:51.8)
Hi Thorlabs team, I have a few questions regarding the fluorescent microscope slides, which I would like to use for intensity calibration of a fluorescent reader: * How reproducible is the fluorescence intensity from batch to batch? * Do the spectra change over time? * Do the slides show bleaching of fluorophores? * Is the fluorescence temperature-dependent, for a temperature range between 0 and 60 degC? Thanks, Lothar Schmid
cdolbashian  (posted 2021-07-20 08:28:30.0)
Thank you for your interest in Thorlabs products. These materials are, unfortunately, not characterized in this manner. All data we have for them is provided on the web page. I have reached out to your to discuss your application directly.
Gary Riggott  (posted 2021-02-17 12:53:43.627)
Hi- The results I've gotten with my fluorimeter do not match your reference spectra very well and I'm wondering if you have any thoughts on this. Blue Std: My result shows a broad peak from about 400 to 480nm that doesn't exist in the spectrum for the standard. Green Std: I get a broad peak from 480 to about 560nm with a max at 501. The reference shows a well-defined big peak at 499nm. Orange Std: I get a broad peak from about 580 to 610 with a max at 587. The reference shows a minor peak at 612, and I don't have anything there. Yellow Std: My only peak is at 366nm. The reference shows a major peak at 493 and a minor peak at 517. This is the worst agreement between measured and expected among any of the standards. Red Std: I get a peak at 566 and a broad peak from about 580-630, with a max at 598. The reference shows peaks at 472, a big one at 586 and a broad peak from 620-625. I have no peaks near 472nm. I welcome any input. If you could add a second "Run" or spectrum as you did with the %Transmission curves, that would be a huge help! Thank you, Gary
YLohia  (posted 2021-04-14 02:36:20.0)
Hello Gary, thank you for contacting Thorlabs. After going over the data you sent us and talking to our team here, it seems like the discrepancy that you are seeing ranges from 3 - 10 nm, which can be attributed to a lot-to-lot variation. These are not intended for use as a calibration spectra but are rather for field of view, illumination consistency, and sample alignment assessment.
Vincent Khau  (posted 2020-12-01 18:18:29.887)
Do you have data on the fluorescence variation from batch to batch for the blue fluorescence slide? Is there a certain tolerance that these slides are manfuactured to in terms of their fluorescence response? Thank you.
YLohia  (posted 2020-12-15 02:49:19.0)
Hello, thank you for contacting Thorlabs. Unfortunately, we do not batch-test these and we do not control for a specific tolerance of the fluorescence response of these slides.
Dmitry Gorbachev  (posted 2020-02-21 03:38:27.007)
Hello! I work with Frequency-Domain FLIM, and I used your fluorescent slides kit FSK5 to tune our FLIM camera. I want to know if it is possible to order the same set of slides from you, but larger? for example 10cm in diameter. Thanks a lot!
llamb  (posted 2020-02-25 02:12:46.0)
Thank you for contacting Thorlabs. Yes, custom fluorescence slides are indeed feasible. We will reach out to you directly to quote this.
Nikola Krstajic  (posted 2019-07-12 09:39:00.04)
I work in near-infrared and fluorescence targets geared for ICG exc/emission (785nm exc) would really help me and all colleagues working in this are. I am 100% sure you would sell many. It is also not clear if your fluorescence targets work on 625nm excitation as your spectra show wavelengths below exc and this is really unusual (antistokes is an exception in fluorescence). Thanks a lot!
YLohia  (posted 2019-07-23 09:46:29.0)
Hello, thank you for your feedback. I have posted your request on our internal engineering forum for further consideration as a future product.
petur.hermannsson  (posted 2019-01-21 10:33:44.437)
Do you have numbers on the batch-to-batch consistency/uniformity of these slides, as well as the rate of photobleaching?
YLohia  (posted 2019-01-28 11:03:57.0)
Hello, thank you for contacting Thorlabs. We have actually just updated our web presentation to include some information on the consistency between two runs, and this information can be found in the "Transmission Graphs" tab. That being said, unfortunately, we do not have information on the photobleaching at the moment.
Back to Top

Fluorescent Microscope Slides


Click to Enlarge
The FSK5 Slide Set and slides sold in packs of five come in a box for safe storage.
  • Fluorescent Slides Available in Five Colors: Blue, Green, Yellow, Orange, and Red
    • Each Slide Sold Individually or in Packs of Five
    • FSK5 Slide Set Includes All Five Colored Slides
  • 25.4 mm x 76.2 mm and 1.7 mm Thick
  • Compatible with Our Sample Holders for 26 mm x 76 mm, 1.7 mm ± 0.5 mm Thick Slides
  • Engraved Storage Box Included with FSK5 Slide Set and Packs of Five

Our Fluorescent Microscope Slides are designed to be used to assess and align sample placement and illumination levels in fluorescence imaging systems. Each slide is 25.4 mm x 76.2 mm and is cut from cast acrylic with a thickness of 1.7 ± 0.5 mm. A plastic storage box is included with the FSK5 Slide Set and the packs of five slides to keep them clean and dust-free. The box is engraved with the Thorlabs logo and item # on the top, as shown in the image to the right. For custom sizes up to 1' x 2', please contact Tech Support.

These slides are compatible with our sample holders that fit 26 mm x 76 mm slides ≥1.7 mm thick. Please note that our C4SH01 Four-Position Microscope Slide Holder is not compatible with these slides. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FSK1 Support Documentation
FSK1Fluorescent Microscope Slide, Blue, 1.7 mm Thick
$5.65
Today
FSK1-P5 Support Documentation
FSK1-P5Fluorescent Microscope Slide, Blue, 1.7 mm Thick, 5 Pack
$21.42
Today
FSK2 Support Documentation
FSK2Fluorescent Microscope Slide, Green, 1.7 mm Thick
$5.65
Today
FSK2-P5 Support Documentation
FSK2-P5Fluorescent Microscope Slide, Green, 1.7 mm Thick, 5 Pack
$21.42
Today
FSK3 Support Documentation
FSK3Fluorescent Microscope Slide, Yellow, 1.7 mm Thick
$5.65
Today
FSK3-P5 Support Documentation
FSK3-P5Fluorescent Microscope Slide, Yellow, 1.7 mm Thick, 5 Pack
$21.42
Today
FSK4 Support Documentation
FSK4Fluorescent Microscope Slide, Orange, 1.7 mm Thick
$5.65
Today
FSK4-P5 Support Documentation
FSK4-P5Fluorescent Microscope Slide, Orange, 1.7 mm Thick, 5 Pack
$21.42
Today
FSK6 Support Documentation
FSK6Fluorescent Microscope Slide, Red, 1.7 mm Thick
$5.65
Today
FSK6-P5 Support Documentation
FSK6-P5Fluorescent Microscope Slide, Red, 1.7 mm Thick, 5 Pack
$21.42
Today
FSK5 Support Documentation
FSK5Fluorescent Microscope Slides, Set of 5 Colors
$20.97
Today
Back to Top

Fluorescent Alignment Disks with Target Guides


Click to Enlarge
The ADF5 Red Fluorescent Disk Mounted in an LMR1 Mount
  • Fluorescent Disks Available in Five Colors: Blue, Green, Yellow, Orange, and Red
    • Each Disk Sold Individually or in Packs of Five
  • Ø1" and 1.7 mm Thick
  • Engraved with Target Guide Lines, and Ø3.4 mm and Ø9.4 mm Concentric Circles
  • Compatible with Our Ø1" Fixed Optic MountsLens Tubes, or 30 mm Cage Plates

Our Fluorescent Alignment Disks with Target Guides are designed to aid in the alignment of fluorescence imaging systems. Each disk is 1" in diameter and is cut from cast acrylic material with a thickness of 1.7 ± 0.5 mm. A target with two concentric circles is engraved on every disk. For custom sizes up to 1' x 2', please contact Tech Support.

These disks can be mounted with our Ø1" fixed optic mountslens tubes, or 30 mm cage plates, as shown in the image to the right. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ADF1 Support Documentation
ADF1Fluorescent Alignment Disk, Blue
$9.05
Today
ADF1-P5 Support Documentation
ADF1-P5Fluorescent Alignment Disk, Blue, 5 Pack
$33.92
Today
ADF2 Support Documentation
ADF2Fluorescent Alignment Disk, Green
$9.05
Today
ADF2-P5 Support Documentation
ADF2-P5Fluorescent Alignment Disk, Green, 5 Pack
$33.92
Today
ADF3 Support Documentation
ADF3Fluorescent Alignment Disk, Yellow
$9.05
Today
ADF3-P5 Support Documentation
ADF3-P5Fluorescent Alignment Disk, Yellow, 5 Pack
$33.92
Today
ADF4 Support Documentation
ADF4Fluorescent Alignment Disk, Orange
$9.05
Today
ADF4-P5 Support Documentation
ADF4-P5Fluorescent Alignment Disk, Orange, 5 Pack
$33.92
Today
ADF5 Support Documentation
ADF5Fluorescent Alignment Disk, Red
$9.05
Today
ADF5-P5 Support Documentation
ADF5-P5Fluorescent Alignment Disk, Red, 5 Pack
$33.92
Today
Back to Top

Fluorescent Alignment Disks with Holes


Click to Enlarge
ADF9 Orange Fluorescent Disk Mounted in a CP33T Cage Plate
  • Fluorescent Disks Available in Five Colors: Blue, Green, Yellow, Orange, and Red
    • Each Disk Sold Individually or in Packs of Five
  • Ø1" and 1.7 mm Thick
  • Ø1.5 ± 0.15 mm Holes in Disk Centers for Alignment
  • Compatible with Our Ø1" Fixed Optic MountsLens Tubes, or 30 mm Cage Plates

Our Fluorescent Alignment Disks with Holes are designed to aid in the alignment of fluorescence imaging systems. Each disk is 1" in diameter and is cut from cast acrylic material with a thickness of 1.7 ± 0.5 mm. A Ø1.5 mm hole is cut into the center of every disk. For custom sizes up to 1' x 2', please contact Tech Support.

These disks can be mounted with our Ø1" fixed optic mountslens tubes, or 30 mm cage plates as shown in the image to the right. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ADF6 Support Documentation
ADF6Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Blue
$9.05
Today
ADF6-P5 Support Documentation
ADF6-P5Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Blue, 5 Pack
$33.92
Today
ADF7 Support Documentation
ADF7Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Green
$9.05
Today
ADF7-P5 Support Documentation
ADF7-P5Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Green, 5 Pack
$33.92
Today
ADF8 Support Documentation
ADF8Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Yellow
$9.05
Today
ADF8-P5 Support Documentation
ADF8-P5Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Yellow, 5 Pack
$33.92
Today
ADF9 Support Documentation
ADF9Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Orange
$9.05
Today
ADF9-P5 Support Documentation
ADF9-P5Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Orange, 5 Pack
$33.92
Today
ADF10 Support Documentation
ADF10Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Red
$9.05
Today
ADF10-P5 Support Documentation
ADF10-P5Customer Inspired! Fluorescent Alignment Disk, Ø1.5 mm Hole, Red, 5 Pack
$33.92
Today
Back to Top

Fluorescent Alignment Plates

fluorescing alignment plate
Click to Enlarge

CPA3 Alignment Plate in a
30 mm Cage System
  • Orange Fluorescing Cast Acrylic Plates for 16 mm, 30 mm, and 60 mm Cage Systems
  • Guide Lines and Ø1 mm or Ø5 mm Through Hole Aligned at Center of Compatible Cage System
  • Quick, Drop-In Alignment Tools for Fluorescence Imaging Systems

These drop-in alignment plates are convenient tools for spatial calibration and alignment of cage-based fluorescence imaging systems. The cast acrylic substrate produces fluorescence spectra similar to orange fluorescing proteins and dyes. These plates provide a continuous fluorescent field so that the field of view, illumination consistency, and sample alignment may be assessed and adjusted prior to using a sample containing a fluorophore.

Each plate is cut from cast acrylic material with a thickness of 1.7 mm and has either a Ø1 mm or Ø5 mm through hole aligned at the center of the cage assembly. Each through hole is surrounded by concentric, engraved alignment rings. Options are available for compatibility with our 16 mm, 30 mm, and 60 mm cage systems. For custom colors and sizes up to 1' x 2', please contact Tech Support.

Item # Color Through Hole Diameter Alignment Ring Diameters Compatible Cage System Thickness Transmission 
(Click for Graph)
Requires
Charging
SCPA2 Orange 1 mm (0.04") 3 mm, 5 mm, 7 mm, and 9 mm 16 mm 1.7 mm ± 0.5 mm No
CPA3 1 mm (0.04") 4 mm, 7 mm, 10 mm, and 13 mm 30 mm
CPA4 5 mm (0.20") 7 mm, 10 mm, and 13 mm 30 mm
LCPA2 1 mm (0.04") 7 mm, 12 mm, 17 mm, 22 mm, and 27 mm 60 mm
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SCPA2 Support Documentation
SCPA2Customer Inspired! 16 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange
$10.98
3 weeks
CPA3 Support Documentation
CPA3Customer Inspired! 30 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange
$10.98
Today
CPA4 Support Documentation
CPA4Customer Inspired! 30 mm Cage Fluorescent Alignment Plate, Ø5 mm Hole, Orange
$10.98
Today
LCPA2 Support Documentation
LCPA2Customer Inspired! 60 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange
$13.18
3 weeks