Piezo Actuators with Replaceable Tips


  • Two Travel Ranges Available: 20 and 40 µm
  • Open or Closed Loop Piezo Designs
  • Ø1/2" Barrel Diameter

Application Idea

LNR50M 50 mm Linear Stage with
PAZ009 Closed-Loop Actuator Installed

Feedback

Piezo
Input

PAS009

Open Loop Actuator,
40 µm Travel

PAZ009

Closed-Loop Actuator,
40 µm Travel

Modular Contact Tips

PAA005

PAA013

Related Items


Please Wait
Common Specifications
Mounting Barrel Ø1/2" (Ø12.7 mm)
Preload 30 N
Piezo Blocking Force 1000 N at 60 V
1150 N at 75 V
Operating Temp -20 to 80 °C
Piezo Input Voltage 0 to 75 V

Features

  • Modular Piezoelectric Actuators for Fine Positioning
  • Available as Open or Closed-Loop with Feedback
  • Ø1/2" Barrel for Compatibility with LNR50 Series TravelMax Stages

These piezo actuators offer a wide selection of travel ranges in a convenient mounting package. Available with or without feedback, both types offer the flexibility of interchangeable tips. Each actuator has a Ø1/2" barrel for compatibility with our manual or motorized LNR50 Series TravelMax Stages. To install the piezo actuator for supplemental fine positioning of LNR50 series stages, simply remove the static pin that acts as the stop for the stage's primary actuator and replace it with the piezo actuator.

Piezo Driver Bandwidth Tutorial

Knowing the rate at which a piezo is capable of changing lengths is essential in many high-speed applications. The bandwidth of a piezo controller and stack can be estimated if the following is known:

  1. The maximum amount of current the controllers can produce. This is 0.5 A for our BPC Series Piezo Controllers, which is the driver used in the examples below.
  2. The load capacitance of the piezo. The higher the capacitance, the slower the system.
  3. The desired signal amplitude (V), which determines the length that the piezo extends.
  4. The absolute maximum bandwidth of the driver, which is independent of the load being driven.

To drive the output capacitor, current is needed to charge it and to discharge it. The change in charge, dV/dt, is called the slew rate. The larger the capacitance, the more current needed:

Piezo Equation 1

For example, if a 100 µm stack with a capacitance of 20 µF is being driven by a BPC Series piezo controller with a maximum current of 0.5 A, the slew rate is given by

Piezo Equation 2

Hence, for an instantaneous voltage change from 0 V to 75 V, it would take 3 ms for the output voltage to reach 75 V.

Note: For these calculations, it is assumed that the absolute maximum bandwidth of the driver is much higher than the bandwidths calculated, and thus, driver bandwidth is not a limiting factor. Also please note that these calculations only apply for open-loop systems. In closed-loop mode, the slow response of the feedback loop puts another limit on the bandwidth.

Sinusoidal Signal

The bandwidth of the system usually refers to the system's response to a sinusoidal signal of a given amplitude. For a piezo element driven by a sinusoidal signal of peak amplitude A, peak-to-peak voltage Vpp, and frequency f, we have:

Piezo Equation 3

A diagram of voltage as a function of time is shown to the right. The maximum slew rate, or voltage change, is reached at t = 2nπ, (n=0, 1, 2,...) at point a in the diagram to the right:

Piezo Equation 4

From the first equation, above:

Piezo Equation 5

Thus,
Piezo Equation 6

For the example above, the maximum full-range (75 V) bandwidth would be

Piezo Equation 7.

For a smaller piezo stack with 10 times lower capacitance, the results would be 10 times better, or about 1060 Hz. Or, if the peak-to-peak signal is reduced to 7.5 V (10% max amplitude) with the 100 µm stack, again, the result would be 10 times better at about 1060 Hz.

Triangle Wave Signal

For a piezo actuator driven by a triangle wave of max voltage Vpeak and minimum voltage of 0, the slew rate is equal to the slope:

Piezo Equation 8.

Or, since f = 1/T:

Equation 9

Square Wave Signal

For a piezo actuator driven by a square wave of maximum voltage Vpeak and minimum voltage 0, the slew rate limits the minimum rise and fall times. In this case, the slew rate is equal to the slope while the signal is rising or falling. If tr is the minimum rise time, then

Equation 11

or

Equation 12.

 

For additional information about piezo theory and operation, see the Piezoelectric Tutorials page.

Displacement Sensor

7 Pin LEMO Male

PAZ Series ONLY

LEMO Male
PinDesignation
1+15 V
2Oscillator +
30 V
4Signal Out -
5Signal Out +
6-15 V
7Travel

Piezo Drive Input

SMC Male

 

SMA Male

Maximum Input Voltage: 75 V


Posted Comments:
Claudia McCutcheon  (posted 2023-08-09 07:06:10.677)
Hello, I'm in university in Australia and I need this component. Do you happen to know if I can still get this, or if this exact product is available somewhere else? Or what the closest equivalent is.
do'neill  (posted 2023-08-09 12:14:12.0)
Response from Daniel at Thorlabs. The PAZ015 has been obsoleted with no direct replacement. The closest equivalent would be the PAZ009 although this has 40µm of travel rather than 100µm.
user  (posted 2023-05-31 20:03:16.843)
Is the piezoelectric actuator drivable in square wave signal?
do'neill  (posted 2023-06-07 08:37:15.0)
Response from Daniel at Thorlabs. Thank you for your query, it is possible to drive this with a square wave, the slew rate will limits the minimum rise and fall times. More information on this can be seen in the Piezo Bandwidth tab.
user  (posted 2023-05-15 23:47:54.72)
Is the strain gauge reader the only choice to see feedback signal from PAZ005? Can I use APT or LABVIEW instead to read strain gauge feedback from PAZ005 without strain gauge reader?
fguzman  (posted 2023-05-18 10:15:16.0)
The strain gauge reader needs to be connected to a controller, to be able to read this value and provide a feedback value to achieve the desired position via its closed loop operation. The controller used then can be read or used via Labview if needed. Please reach out to your local tech support team for more support on your particular application.
user  (posted 2023-04-26 20:10:22.417)
Is the feedback of PAZ005 linear to the displacement? Is the feedback current value or voltage value?
do'neill  (posted 2023-05-04 04:23:42.0)
Response from Daniel at Thorlabs. The stain gauge provides a resistance and the Wheatstone bridge means the feedback signal is a voltage. The response is fairly but not perfectly linear with displacement. Please reach out to your local tech support team for more support on your particular application.
user  (posted 2023-04-04 00:05:47.627)
1. What is the torque of the actuator? 2.Will BPC301 and PAZ005 enough for closed-loop actuator setup? 3. With feedback signal sending in PC via BPC301, can I see the real time displacement value in PC? 3. What is the transmission speed between actuator(PAZ005)-controller(BPC301)-PC? In about 500Hz, will the transmission speed fast enough to operate stable closed-loop system?
fguzman  (posted 2023-04-06 09:38:18.0)
We will contact you directly to trouble shoot your problem further.
user  (posted 2022-06-28 09:40:55.42)
For PAS009, is it possible that you could provide us 1. The operation frequency range. 2. The resonance frequency of the actuator. 3. Can we use the piezo amplifier from PI to control this actuator?
cwright  (posted 2022-06-28 09:39:36.0)
Response from Charles at Thorlabs: Thank you for your query. The resonance frquency of the piezos inside the actuator is 50 kHz and the operational bandwidth will depend upon the capcitance (7.2 uF), the voltage you will drive it to, and the current output of the drive electronics. More details can be found at the tutorial here: https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1280&tabname=Piezo%20Bandwidth. The PAS009 is purely open loop and operated at a max voltage of 75 V. If your controller can interface with the SMC cable and supply voltage from 0V up to 75V then it should work.
Man Jiang  (posted 2022-01-21 16:45:22.24)
Hi there, I bought PAS005 from thorlabs. I do not know what kind of voltage command should I use to drive it. What is the relationship between voltage pulses and moving distance? Do you have any suggestions? Thanks a lot! Man
DJayasuriya  (posted 2022-01-24 06:20:43.0)
Thank you for your inquiry. We will get in touch with you directly with more information regarding the voltage pulses and moving distance.
pier29  (posted 2017-06-12 00:25:32.8)
It says "Compatible with our LNR50 Series TravelMax Stages." And will the response of the linear stage would be fast enough? Is there any source I can get information about mechanical response of the stages? Thanks.
bwood  (posted 2017-06-13 04:26:36.0)
Response from Ben at Thorlabs: Thank you for your feedback. These piezo actuators should be compatible with the LNR50 except perhaps for the most extreme of corner cases. I will contact you directly to discuss your application further.
shettianil  (posted 2016-11-04 18:05:07.77)
We want SMC male connector part number for PAS005 module.
bwood  (posted 2016-11-04 11:18:51.0)
Response from Ben at Thorlabs: Thank you for your feedback. Unfortunately, Thorlabs do not currently provide individual SMC connectors. However, they are just standard 50 Ohm connectors, and you should be able to find them at any good electrical component suppliers.
bdada  (posted 2011-11-04 18:07:00.0)
Response from Buki at Thorlabs: Thank you for using our Feedback tool. The PAS015 has multiple piezo stacks but we cannot specify a certain voltage vs. displacement because the relationship is not linear and there's hysteresis on the displacement. Please contact TechSupport@thorlabs.com if you have further questions.
phucborso1  (posted 2011-11-04 17:02:40.0)
how can I know the relation between input voltage ( the voltage diplayed on the screen in driver MDT694A) and the displacement of piezo?
jjurado  (posted 2011-02-24 14:15:00.0)
Response from Javier at Thorlabs to hadmack: Thank you very much for submitting your inquiry. The PAS series piezos are designed for open loop control, so they can be connected directly to the controller. The PAZ series are equipped with feedback by means of a strain gauge system. These do need to be connected to a strain gauge reader such as the TSG001: http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=2423 The PAS actuators include a 3 meter long SMC cable, and PAZ series include one SMC(3m) and a LEMO cable (9-pin D-Sub Male to 7-pin LEMO Female).
hadmack  (posted 2011-02-23 23:15:08.0)
Do these piezos require a strain gauge preamplifier module or do they connect directly to the controller? Do you provide the cables and/or LEMO connectors?
Thorlabs  (posted 2010-09-07 11:05:10.0)
Response from Javier at Thorlabs to reeedy2: The PAS005, PAS009, and PAS015 use 2, 4, and 10 piezo-electric stacks , respectively (connected in parallel). The capacitance of each stack is 1800 nF. Please remember that the mechanical load also affects bandwidth.
reedy2  (posted 2010-09-03 13:14:41.0)
Im trying to get an idea of actual driving frequency of these piezos by using the sample calculations shown in the Piezo Bandwidth tab. What is the capacitance for PAS005, PAS009, and PA015? Thanks.
user  (posted 2010-05-07 11:07:22.0)
What is the maximum acceptable force load for PAZ100 actuator?
klee  (posted 2009-10-13 09:52:37.0)
A response from Ken at Thorlabs to raul.cordero: The cable is included with the PAS series and it is 3m long.
raul.cordero  (posted 2009-10-12 02:36:24.0)
Is the cable included with the PAS series, how long is the cable? Thank you
klee  (posted 2009-07-13 16:50:21.0)
A response from Ken at Thorlabs to okelddo: You can use a DAQ card to drive it. However, you will not achieve the full travel as the DAQ card only puts out 10V max and the piezo requires 75V for maximum travel. Also, you will need to be careful of not driving the piezo with negative voltage from the DAQ card as it will damage the piezo.
okelddo  (posted 2009-07-13 05:28:44.0)
Hi, I have a question on this product. Instead of using the Piezo Actuators controller, can I use a DAQ card (NI USB-6251) to control it? How much electrical current is need to drive the Piezo Actuator (PAS020)? Best Regards
klee  (posted 2009-06-24 10:33:31.0)
A response from Ken at Thorlabs to james.hanssen: The resonance frequencies are >250 kHz - >22 kHz.
james.hanssen  (posted 2009-06-22 15:26:35.0)
What are the resonance frequencies for these piezo actuators? Thanks!
Back to Top

Modular Piezoelectric Drives for LNR50 Series Stages and OEM Applications

Open-Loop Actuator Specifications
Item # PAS005 PAS009
Travel 20 µm 40 µm
Length 2.24"
(57 mm)
3.66"
(93 mm)
Resolution 20 nm 40 nm
Capacitance 3.6 µF 7.2 µF
Included Cable SMC Female, 3 m
Recommended
Controllers
BPC301, MDT694B, MPZ601KPC101
Compatible Stages LNR50 Series or OEM Applications
  • Removable Tip
  • Permanent Preload
  • Compatible with our LNR50 Series TravelMax Stages

The PAS Series of Piezoelectric Actuators offer two travel ranges in a convenient mounting package: 20 µm and 40 µm. The mounting barrel allows the actuator to be mounted in any standard Ø1/2" (Ø12.7 mm) mounting hole. These actuators can be driven by any of our Piezo Controllers.

A PAA001 Flat End tip is included with each actuator. The tip of the actuator is tapped to accept any of our PAA Series Actuator Tips (sold below).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAS005 Support Documentation
PAS005Piezoelectric Actuator, 20 µm Travel
$548.82
Today
PAS009 Support Documentation
PAS009Piezoelectric Actuator, 40 µm Travel
$848.18
Today
Back to Top

Modular Piezoelectric Drives with Feedback for LNR50 Series Stages and OEM Applications

Specifications
Item # PAZ005 PAZ009
Travel 20 µm 40 µm
Length 2.24"
(57 mm)
3.66"
(93 mm)
Resolutiona 5 nm 10 nm
Capacitance 3.6 µF 7.2 µF
Feedback Strain Gauge
Accuracy +1%/-0%
Repeatability 0.7 µm
Included Cables SMC Female to SMC Female, 3 m
9-pin D-Sub Male to 7-pin LEMO Female, 3 m
Recommended
Controllers
BPC301, MPZ601, KPC101
Compatible Stages OEM Applications LNR50 Series or
OEM Applications
  • Dependent on control electronics.
  • Includes Positional Feedback for Greater Positional Accuracy
  • Removable Tip
  • Permanent Preload
  • PAZ009 is Compatible with our LNR50 Series TravelMax Stages

The PAZ Series of Piezoelectric Actuators are available in two travel ranges, 20 and 40 µm. Each has a convenient mounting barrel diameter that is compatible with any industry standard Ø1/2" (Ø12.7 mm) bushing size. These actuators provide positional feedback via a 7 pin LEMO connector that can be used in conjunction with our APT series of motion controllers. These actuators can be driven by any of our Piezo Controllers. A PAA622 piezo control cable is also included with each actuator.

A PAA001 Flat End tip is included with each actuator. The tip of the actuator is tapped to accept any of our PAA Series Actuator Tips (sold below).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAZ005 Support Documentation
PAZ005Piezoelectric Actuator With Feedback, 20 µm Travel
$1,019.22
Today
PAZ009 Support Documentation
PAZ009Piezoelectric Actuator With Feedback, 40 µm Travel
$1,373.23
Today
Back to Top

Modular Piezo Actuator Tips for PAS and PAZ Actuators

  • Replaceable Tips for Piezoelectric Actuators
  • Flat, Ball, and Threaded Tips Available
  • Stainless Steel

These actuator tips provide additional mechanical interfacing options for the PAS and PAZ series of piezoelectric actuators. These tips are precision machined from durable stainless steel for high accuracy and long life. The PAA001 is a replacement for the flat tip included with each of the above actuators. The PAA005 features a captive ball end and the PAA007 and PAA013 provide an 8-32 or M4 threaded stud, respectively.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PAA013 Support Documentation
PAA013Piezo Actuator Tip, 8-32 UNC Threading
$33.26
Today
+1 Qty Docs Part Number - Universal Price Available
PAA001 Support Documentation
PAA001Piezo Actuator Tip, Flat End
$26.27
Today
PAA005 Support Documentation
PAA005Piezo Actuator Tip, Ball End
$46.04
Today
+1 Qty Docs Part Number - Metric Price Available
PAA007 Support Documentation
PAA007Piezo Actuator Tip, M4 Threading
$29.35
Today