Fiber-Coupled Xenon Light Source
![](https://www.thorlabs.com/Images/GuideImages/13172_Xenon_Lamp_2.jpg)
- 75 W Xenon Short-Arc Bulb with 240 - 1200 nm Output
- Long 2000 Hour Lifespan
- SMA905 Fiber-Coupled Output
- Compatible with SM1 Components and 30 mm Cage Systems
SLS205
Xenon Light Source
SLS255B
Replacement Xenon Bulb (Not to Scale)
Application Idea
The SLS205 Light Source in a Free-Space Configuration with 30 mm Cage System Components and SM1-Threaded Components
![](../../images/loading-red.gif)
Please Wait
![Xenon lamp fiber-coupled](https://www.thorlabs.com/images/tabimages/Xenon_Lamp_Fiber_Zoom_A1_300.jpg)
Click to Enlarge
The SLS205 fiber-coupled light source shown with the included M111L01 solarization-resistant patch cable.
![deuterium lamp front](https://www.thorlabs.com/images/tabimages/SLS205_Spectrum_G1-350.gif)
Click to Enlarge
Click for Raw Data
The measured spectral power distribution for the SLS205 light source. The spectrum is plotted on a log scale so that both the underlying shape and spectral lines are visible.
Features
- Xenon Short Arc Light Source for 240 - 1200 nm
- 75 W Xenon Bulb with a 1.3 mm Arc Gap
- Removable SMA905 Fiber Adapter
- Internally SM1-Threaded (1.035"-40) Aperture
- BNC Port for External CMOS Shutter Control
- 0.12% Per Hour and 0.1% Per °C Output Power Drift
- Compatible with 30 mm Cage System and Ø1" Lens Tubes
- Replacement Xenon Bulb Available Separately
- Location-Specific Power Cord Included
Thorlabs' SLS205 Fiber-Coupled Xenon Light Source provides illumination from 240 nm to 1200 nm with intense lines between 800 nm and
1000 nm. The strong continuous spectrum at UV and visible wavelengths (240 - 700 nm) makes this an ideal source for UV and visible spectroscopy applications. This light source also emits at wavelengths out to 1200 nm, allowing for use with near-infrared-light applications. A constant power supply stabilizes the 75 W bulb, which has a short arc gap of 1.3 mm to support high coupling efficiency when used with the included patch cable. The shutter in the SLS205 light source can be controlled manually via the switch on the front panel or externally via a 0 to 5 V CMOS BNC port on the back panel. A fan cools the light source and bulb, enabling continuous operation for >30 hours (see the Graphs tab for lamp stability).
The SLS205 light source comes equipped with an SMA905 fiber adapter on the output aperture and ships with a SMA to SMA Solarization-Resistant Multimode Fiber Patch Cable (Item # M111L01). The fiber adapter can be removed so the lamp functions as a free-space source. The removal of the fiber adapter also exposes the internal SM1 (1.035"-40) threading, which can connect other externally SM1-threaded fiber adapters. The minimum fiber-coupled output power is 3.5 mW using the included patch cable and 290 mW when used in a free-space configuration. For more information on the output power and radiance of compatible Thorlabs fiber patch cables and liquid light guides, see the Output Coupling tab.
Four 4-40 tapped holes on the front panel are designed for 30 mm cage rods to provide compatibility with 30 mm cage system components. Using the cage system, it is possible to incorporate various optic mounts that are centered along the optical center of the lamp (as pictured in the image to the upper right).
Within the light source housing is a xenon bulb and a series of lenses to focus the emitted light into the fiber port. A mirror placed behind the bulb helps to increase the coupling efficiency. Within the bulb, an electric arc is generated that excites the gaseous xenon, causing emission of a broadband spectrum that ranges from UV into near-infrared wavelengths. The xenon bulb in the SLS205 light source has a lifetime of 2000 hours. A status LED on the front panel indicates when the unit is functioning normally or if an issue occurs, such as overheating or the bulb nearing the end of its lifetime. Additionally, the bulb power can be monitored via a BNC port on the back panel that provides a voltage feedback signal from a photodiode inside the housing. Replacement bulbs can be purchased separately below. Please see the Bulb Installation tab for detailed instructions on how to install and replace the bulb in these lamps.
Please note that the SLS205 light source generates high-intensity UV light. Wear appropriate eye protection and do not look directly at the output during operation. Do not place hands or body parts in the path of the beam.
Item # | SLS205 |
---|---|
Wavelength Range | 240 - 1200 nm |
Bulb Electrical Power | 75 W |
Included Output Fiber | M111L01 Patch Cable Ø105 µm, 0.22 NA, SMA905 Connectors |
Fiber-Coupled Output Powera | 3.5 mW (Minimum) |
Free-Space Output Powerb | 290 mW (Typical) |
Fiber-Coupled Color Temperaturea | 5400 K (Typical) |
Free-Space Color Temperatureb | 5800 K (Typical) |
Output Power Drift | 0.12% Per Hour (Typical) 0.1% Per °C (Typical) |
Output Power Stabilityc | <0.5% |
Bulb Lifetimed | 2000 h |
Bulb Arc Gap | 1.3 mm |
Shutter Switch Time | 5 ms |
Shutter Repetition Rate (Max) | 10 Hz (Burst) |
Bulb Power Monitor | 0 - 5 V Analog |
External Shutter Control | 0 - 5 V CMOS High: 3.8 - 5 V, Low: 0 - 1.5 V |
Power Supply | 100 - 240 VAC, 50 - 60 Hz |
Operating Temperature | 0 - 45 °C |
Storage Temperature | -15 - 70 °C |
Dimensions (L x W x H) | 325.6 mm x 162.5 mm x 162.8 mm (12.82" x 6.40" x 6.41") |
![SLS205 Front Panel](https://www.thorlabs.com/images/tabimages/Xenon_Lamp_Front_A1-450.jpg)
Click to Enlarge
SLS205 Xenon Light Source Front Panel
![SLS205 Front Panel](https://www.thorlabs.com/images/tabimages/Xenon_Lamp_Back_A1-450.jpg)
Click to Enlarge
SLS205 Xenon Light Source Back Panel
Patch Cable Item # | M111L01 |
---|---|
Wavelength Range | 180 - 1200 nm |
NA | 0.22 |
Core Diameter | 105 ± 2.1 µm |
Cladding Diameter | 125 ± 1 µm |
Coating Diameter | 250 ± 10 µm |
Bend Radius (Short Term) | 16 mm |
Bend Radius (Long Term) | 32 mm |
Length | 1 m |
![Spectrum](https://www.thorlabs.com/images/tabimages/SLS205_Stability_G1-450.gif)
Click to Enlarge
Click for Raw Data
The output of the SLS205 lamp over 30 hours of continuous operation. This graph does not include 45 minutes of warm-up to ignite the source and stabilize the output.
![Bulb Handling](https://www.thorlabs.com/images/tabimages/Xenon_Bulb_Handling_A1-175.jpg)
Click to Enlarge
The bulb should be held by the handle with gloved hands. Avoid making contact with the bulb envelope directly.
Bulb Handling
The bulbs used in a xenon lamp operate at a very high temperature. If handled incorrectly, they will become a serious hazard to users and could potentially cause severe injury. It is critical to follow safety instructions when handling them.
The guidelines below describe correct bulb handling.
- Any dust or grease on the bulb will compromise the integrity of the bulb envelope, increasing the chance that the bulb will burst. Clean any dirt, oil, or lint away from the bulb with alcohol and a lint free cloth or tissue.
- Never bump, drop, apply excessive stress to, or scratch the bulb. This could cause it to burst.
- Always transport the bulb in the provided protective case or cover until installation.
- Save the protective case or cover and packaging materials (box) for bulbs that have been used to their rated service life.
- Always wear gloves when handling the bulb; never hold the bulb by its envelope (see photo to the right). Thorlabs offers gloves that can be used for bulb handling.
- The bulb generates very high-intensity UV light output; wear the appropriate laser safety glasses during operation.
- The bulb gets very hot during operation. Always wait at least 30 minutes for the bulb to cool down before handling the bulb after operation.
- Electrostatic discharge (ESD) protection is recommended when handling the bulb.
Bulb Installation
The bulb must be installed in the SLS205 Xenon Light Source before operation. The instructions and photos below detail the recommended procedure for installing the bulb. Do not attempt to change the light bulb while the bulb and unit are hot. Allow at least 30 minutes after turning the lamp off before attempting to replace the light bulb.
We strongly recommend wearing gloves when replacing the bulb to prevent skin oils from being deposited onto the bulb. If you suspect the bulb is dirty, carefully clean it with alcohol before connecting it to a power supply.
Prepare the Bulb for Installation
- Remove the bulb base from its original packaging. Always hold the module at its handle. Avoid holding the glass envelope.
- Loosen the setscrew on the bulb base by turning it counterclockwise using the included torque driver. Remove the pre-installed dummy bulb.
- Carefully place the 75 W Xenon short arc bulb into the bulb base with the cathode facing down. Make sure the bulb slides all the way down the bulb base until it is in contact with the bottom of the slot.
- Then, using the same torque driver, turn the setscrew on the side of the bulb base clockwise until the torque driver clicks.
Note: Failure to use the torque driver for installation will likely damage the bulb.
Open the Lamp Housing
- Use the included 2 mm (5/64") hex key to loosen the panel screw on the side of the light source.
- Grip the bulb cover and pull to remove it.
Secure the Bulb in Place
- Slide the bulb base into the optics base on the bottom of the lamp house.
- Place the heatsink on the bulb anode.
- Turn the thumb screw clockwise to tighten it. The thumbscrew only needs to be finger tight. Applying too much torque on the thumb screw may break the bulb. Replace the side panel and tighten the panel screw with the hex key.
For instructions on removing and replacing the bulb, please refer to steps listed in the manual, which can be accessed by clicking on the red docs icon () below.
![]() Click to Enlarge Step 1: Remove Bulb from Packaging |
![]() Click to Enlarge Step 2: Remove Dummy Bulb |
![]() Click to Enlarge Steps 3 & 4: Install Bulb in Base |
![]() Click to Enlarge Step 5: Loosen Panel Screw |
![]() Click to Enlarge Step 6: Remove Bulb Cover |
![]() Click to Enlarge Step 7: Slide Bulb into Optics Base |
![]() Click to Enlarge Step 8: Place Heat Sink on Bulb Anode |
![]() Click for Details Step 9: Tighten Thumbscrew |
The SLS205 Xenon Light Source is compatible with any SMA-terminated fiber patch cable when using the included SMA905 fiber adapter. For compatibility with our Liquid Light Guides (LLGs), the fiber adapter can be replaced with our AD3LLG or AD5LLG SM1 adapters for LLGs. We recommend several LLGs and multimode solarization-resistant fiber patch cables. These are listed in the table below with the corresponding typical output power and radiance when coupled to the SLS205 light source.
The SLS205 Xenon Light Source's coupling optics are not designed or aligned for a single mode fiber, but it is possible to use a single mode fiber. This would result in a significant drop of coupled power and could result in a high variation of coupled power. Also, we do not recommend using a fiber patch cable that is not solarization-resistant as it can result in photon darkening and degradation of the fiber patch cable.
Recommended Patch Cables and LLGs for the SLS205 | |||||
---|---|---|---|---|---|
Patch Cable Item # | Wavelength Range | NA | Core Diameter | Output Powera,b | Radiancea,c |
M111L01d | 180 - 1200 nm | 0.22 | 105 ± 2.1 µm | 3.5 mW (Min.), 5 mW (Typ.) | 3723 mW/sr/mm2 (Typ.) |
M112L01 | 200 ± 4 µm | 18 mW (Typ.) | 2757 mW/sr/mm2 (Typ.) | ||
M113L01 | 400 ± 8 µm | 52 mW (Typ.) | 1673 mW/sr/mm2 (Typ.) | ||
M114L01 | 600 ± 12 µm | 88 mW (Typ.) | 960 mW/sr/mm2 (Typ.) | ||
LLG Item # | Wavelength Range | NA | Core Diameter | Output Powere | Radiancee |
LLG3-4T | 220 - 650 nm | 0.42 | 3 mm | 62 mW (Typ.) | 15 mW/sr/mm2 (Typ.) |
LLG5-4T | 5 mm | 66 mW (Typ.) | 6 mW/sr/mm2 (Typ.) | ||
LLG03-4H | 340 - 800 nm | 0.59 | 3 mm | 140 mW (Typ.) | 16 mW/sr/mm2 (Typ.) |
LLG05-4H | 5 mm | 147 mW (Typ.) | 6 mW/sr/mm2 (Typ.) | ||
LLG3-4Z | 420 - 2000 nm | 0.52 | 3 mm | 195 mW (Typ.) | 30 mW/sr/mm2 (Typ.) |
LLG5-4Z | 5 mm | 204 mW (Typ.) | 11 mW/sr/mm2 (Typ.) |
Posted Comments: | |
Florian Foschum
 (posted 2021-04-23 01:59:16.913) Hello,
can you please provide me spectral data for this light source using a 600 µm or even a 1000 µm optical fiber (180 to 1200 nm) in mW/nm?
Best regards,
Florian Foschum YLohia
 (posted 2021-04-26 01:57:13.0) Hello Florian, thank you for contacting Thorlabs. We will reach out to you directly with some spectrum data. YI Yang
 (posted 2020-11-26 09:43:32.463) Dear Thorlabs,
您好,请问你们这款氙灯方便发我一份excel或者txt的光谱数据吗?
杨翼,
上海睿励科学仪器
谢谢! YLohia
 (posted 2020-12-01 10:30:47.0) An applications engineer from our team in China (techsupport-cn@thorlabs.com) will reach out to you directly. |
Below is a selection guide for all of our white-light, broadband, lamp-based light sources. In addition to these sources, Thorlabs also offers unmounted white-light LEDs, white-light mounted LEDs, white-light fiber-coupled LEDs, and high-powered, white-light Solis® LEDs.
Broadband Light Source Selection Guide | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Item # | (Click to Enlarge; Not to Scale) |
Emitter Type | Wavelength Range (Click for Plot) |
Output Coupling | Output Power | Lamp Electrical Power |
Color Temperature |
Lamp Lifetime |
Replacement Lamp |
|
SLS204 | ![]() |
Deuterium | 200 - 700 nm | Free Space or Fiber Coupled (SMA) |
2 mWa 0.1 mWb (Typ.) |
30 W | N/A | 2000 hc | SLS254B | |
SLS205 | ![]() |
Xenon Arc | 240 - 1200 nm | Free Space or Fiber Coupled (SMA) |
290 mWa 5 mWd (Typ.) |
75 W | 5800 Ka 5400 Kd |
2000 hc | SLS255B | |
SLS401 | ![]() |
Xenon Arc | 240 - 2400 nm | Free Spacee | >1.3 Wa | 150 W | 5800 K | 2000 hc | SLS401Bf or SLS402B |
|
SLS402 | ![]() |
Mercury-Xenon Arc | 240 - 2400 nm | Free Spacee | >1.3 Wa | 150 W | 6000 K | 2000 hc | SLS401B or SLS402Bf |
|
SLS302 | ![]() |
Quartz Tungsten-Halogen |
360 - 2500 nm | Free Spacee | >10 Wa | 150 W | 3400 K | 1000 hg | SLS301B | |
SLS201L(/M) | ![]() |
Quartz Tungsten-Halogen |
360 - 2600 nm | Free Spacee or Fiber Coupled (SMA) |
500 mWa 10 mWh |
9 W | 2796 K | 10 000 h | SLS251 | |
SLS301 | ![]() |
Quartz Tungsten-Halogen |
360 - 3800 nm | Free Spacee | >1.6 Wa | 150 W | 3400 K | 1000 hg | SLS301B | |
SLS603 | ![]() |
Xenon Arc | 380 - 780 nm | Ø3 mm Liquid Light Guide |
>7 Wh | 300 W | 6000 Ki | 1000 hc | SLS600B | |
SLS605 | ![]() |
Xenon Arc | 380 - 780 nm | Ø5 mm Liquid Light Guide |
>15 Wh | 300 W | 6000 Ki | 1000 hc | SLS600B | |
OSL2 | ![]() |
Tungsten-Halogen | 400 - 1600 nm (Typical) |
Fiber Bundle | 1.4 Wk | 150 W | 3200 K | 1000 hc | OSL2Bf, OSL2B2, or OSL2BIR |
|
OSL2IR | ![]() |
Tungsten-Halogen | 400 - 1750 nm (Typical) |
Fiber Bundle | 3.8 Wk | 150 W | 3200 K | 200 hc | OSL2B, OSL2B2, or OSL2BIRf |
|
QTH10(/M) | ![]() |
Quartz Tungsten-Halogen |
400 - 2200 nm | Free Space | 50 mW (Typ.) | 10 W | 2800 Kl (Typ.) | 2000 h | QTH10B | |
SLS203F(/M) | ![]() |
Silicon Carbide Globar | 500 nm - 9 µm | Free Spacee or Fiber Coupled (SMA) |
1.8 Wa | 24 W | 1500 K | 10 000 h | SLS253 | |
SLS303 | ![]() |
Silicon Nitride Globar | 550 nm - 15 µm | Free Space | 4.5 Wa | 70 W | 1200 K | 5000 hg | SLS303B |