DC Block Filter for RF
![](https://www.thorlabs.com/Images/GuideImages/13692_DCBlockRF_1.jpg)
- Passive DC Block Filter with 50 MHz - 26.5 GHz Passband
- 0.8 dB Insertion Loss, 50 Ω Impedance
EAD005
DC Block Filter
SMA Female
SMA Male![](../../images/loading-red.gif)
Please Wait
Specifications | |
---|---|
Frequency Range (Click for Plot) | 50 MHz - 26.5 GHz |
Insertion Loss (Max) | 0.8 dB |
Impedance | 50 Ω |
VSWRa (Max) | 1.25 |
Voltage Rating | 50 VDC |
Operating Temperature | -55 to 85 °C |
Electrical Filters Selection Guide |
---|
Low-Pass Electrical Filters |
High-Pass Electrical Filters |
DC Block and Mains Hum Electrical Filters |
DC Block Filter for RF |
Features
- 50 MHz - 26.5 GHz Passband
- 50 Ω Impedance
- No External Power Supply Required
The EAD005 DC Blocking Filter is integrated into an SMA feedthrough connector that allows the user to filter unwanted low frequency signals. The filter has a frequency range of 50 MHz to 26.5 GHz. This filter is designed for use with RF equipment such as our high-speed optical transmitters and receivers. Thorlabs also offers DC block/mains hum, low-pass, and high-pass electrical filters with BNC connectors.
This is a passive filter; therefore, no power supply is needed to run this device. Additionally, it will not display any of the intermodulation distortions that are often observed when using active filters. Passive filters also have lower noise floors and lower thermal emission than their active counterparts, giving these filters higher signal-to-noise capabilities. This DC block filter is designed specifically to block out DC and low frequency noise, passing signals between 50 MHz and 26.5 GHz with <0.8 dB insertion loss. The EAD005 filter is coaxial and features a cylindrical design with a male and female SMA connector. This allows the filter to be directly attached to a device, such as an optical transmitter.
![Frequency Response](https://www.thorlabs.com/images/TabImages/EAD005_Frequency_Response_G1-400.gif)
Click to Enlarge
The graph above shows a typical frequency response for the EAD005 filter. The blue shaded region denotes the passband for which the performance is guaranteed to meet the stated specifications. Performance outside the shaded region will vary from lot to lot and is not guaranteed.
Posted Comments: | |
No Comments Posted |