Visible Superluminescent Diodes (SLDs), Butterfly Package
- Center Wavelengths from 405 nm to 650 nm
- Integrated TEC Element and Thermistor
- SM Fiber Pigtail with FC/APC Connector
SLD450B
450 nm, 5 mW, SM Pigtail
SLD650B
650 nm, 3 mW, SM Pigtail
Please Wait
Recommended Mount / Controller Options | |||
---|---|---|---|
Item # | Mount / Controller Combination | ||
SLD405B | LM14S2 Mount and ITC4000 Series Current and TEC Controller or LM14S2 Mount, LDC200 Series Current Controller, and TED200C TEC Controller |
||
SLD450B | |||
SLD510B | |||
SLD635B | CLD1015 All-in-One Mount and Controller | ||
SLD650B |
Features
- Center Wavelengths from 405 nm to 650 nm
- Typical Output Powers from 1.5 mW to 5 mW
- 3 nm to 8 nm Typical 3 dB Bandwidth
- 14-Pin Butterfly Package Pigtailed with 1 m of SM Fiber
- 2.0 mm Narrow Key FC/APC Connector
- Integrated TEC and Thermistor
- Compatible with Thorlabs' Laser Diode Mounts and Controllers (See Table to the Right)
Superluminescent Diodes (SLDs) are excellent high-power, broadband light sources that are ideal for use in applications such as optical sensing, display technology, metrology, and imaging. This page contains SLDs with center wavelengths from 405 nm to 650 nm that are built into a butterfly package. Thorlabs also offers NIR SLDs for wavelengths from 810 nm to 1550 nm, many of which are ideal for spectral-domain optical coherence tomography.
Each device is built into a 14-pin butterfly package with an integrated thermoelectric cooler (TEC) and thermistor to ensure output stability. For more information on the pin assignments, see the Pin Diagrams tab; note that the SLD650B 650 nm SLD is the only model that includes a monitor photodiode. The SLD output is coupled into an SM fiber with terminated with a 2.0 mm narrow key FC/APC connector. We do not recommend using these SLDs with components that are prone to back reflections, such as FC/PC connectors, because optical feedback can diminish the output power or damage the SLD.
The SLDs featured on this page are single spatial mode and have a near-Gaussian optical spectrum. More detailed typical specifications for each item, as well as mechanical drawings, are available in the tables below. Each SLD is shipped with an individualized product data sheet, which includes information on the spectrum and operating parameters of the specific device.
Butterfly Package, Type 1 (All Models Except SLD650B)
Pin | Description | Pin | Description |
---|---|---|---|
1 | TEC (+) | 8 | Not Connected |
2 | Thermistor | 9 | Not Connected |
3 | Not Connected | 10 | SLD Anode (+) |
4 | Not Connected | 11 | SLD Cathode (-) |
5 | Thermistor | 12 | Not Connected |
6 | Not Connected | 13 | Case Ground |
7 | Not Connected | 14 | TEC (-) |
Butterfly Package, Type 1 (SLD650B Only)
Pin | Description | Pin | Description |
---|---|---|---|
1 | TEC (+) | 8 | Not Connected |
2 | Thermistor | 9 | Not Connected |
3 | Monitor Diode Anode | 10 | SLD Anode (+) |
4 | Monitor Diode Cathode | 11 | SLD Cathode (-) |
5 | Thermistor | 12 | Not Connected |
6 | Not Connected | 13 | Case Ground |
7 | Not Connected | 14 | TEC (-) |
Posted Comments: | |
No Comments Posted |
Superluminescent Diode Performance:
The rows shaded green below denote SLDs that are suitable for use in OCT systems.
Click on an Item # and then select the Documents tab to find product document download links, including full spec sheets.
Item # | Center Wavelength |
Package | Output Powera | Bandwidth (3 dB) |
Optical Spectrum |
LIV Curvesb | Integrated Isolator |
Equivalent Benchtop Source |
---|---|---|---|---|---|---|---|---|
SLD405B | 405 nm | Butterfly, SM Pigtail | 5 mW | 3 nm | No | No | ||
SLD450B | 450 nm | Butterfly, SM Pigtail | 5 mW | 6 nm | No | No | ||
SLD450T | 450 nm | TO-56 | 10 mW | 5 nm | No | No | ||
SLD510B | 510 nm | Butterfly, SM Pigtail | 1.5 mW | 8 nm | No | No | ||
SLD635B | 635 nm | Butterfly, SM Pigtail | 3 mW | 6 nm | No | No | ||
SLD635T | 635 nm | TO-56 | 10 mW | 5 nm | No | No | ||
SLD650B | 650 nm | Butterfly, SM Pigtail | 3 mW | 6 nm | No | No | ||
SLD650T | 650 nm | TO-56 | 10 mW | 5 nm | No | No | ||
SLD770S | 770 nmc | Butterfly, SM Pigtail | 5.5 mW | 18 nm | No | No | ||
SLD810S | 810 nmc | Butterfly, SM Pigtail | 15 mW | 30 nm | No | No | ||
SLD830S-A10W | 830 nmc | Butterfly, SM Pigtail | 10 mW (Min) | 60 nm | No | No | ||
SLD830S-A20W | 830 nmc | Butterfly, SM Pigtail | 20 mW (Min) | 55 nm | No | No | ||
SLD830S-A10 | 830 nmc | Butterfly, SM Pigtail | 13 mW | 20 nm | No | No | ||
SLD830S-A20 | 830 nmc | Butterfly, SM Pigtail | 22 mW | 20 nm | No | No | ||
SLD840 | 840 nmc | Butterfly, SM Pigtail | 4 mW | 70 nm | No | No | ||
SLD840P | 840 nmc | Butterfly, PM Pigtail | 4 mW | 70 nm | No | No | ||
SLD850S-A10W | 850 nmc | Butterfly, SM Pigtail | 10 mW (Min) | 60 nm | No | No | ||
SLD850S-A20W | 850 nmc | Butterfly, SM Pigtail | 20 mW (Min) | 55 nm | No | No | ||
SLD880S-A7 | 880 nmc | Butterfly, SM Pigtail | 7 mW | 40 nm | No | No | ||
SLD880S-A25 | 880 nmc | Butterfly, SM Pigtail | 25 mW | 40 nm | No | No | ||
SLD920S | 920 nmc | Butterfly, SM Pigtail | 15 mW | 65 nm | No | No | ||
SLD920P | 920 nmc | Butterfly, PM Pigtail | 15 mW | 65 nm | No | No | ||
SLD930S-A40W | 930 nmc | Butterfly, SM Pigtail | 40 mW | 45 nm | No | No | ||
SLD930P-A40W | 930 nmc | Butterfly, PM Pigtail | 40 mW | 45 nm | No | No | ||
SLD970S-A40W | 970 nmc | Butterfly, SM Pigtail | 40 mW | 50 nm | No | No | ||
SLD970P-A40W | 970 nmc | Butterfly, PM Pigtail | 40 mW | 50 nm | No | No | ||
SLD1050S | 1050 nmc | Butterfly, SM Pigtail | 8 mW | 50 nm | No | No | ||
SLD1050P | 1050 nmc | Butterfly, PM Pigtail | 8 mW | 50 nm | No | No | ||
SLD1050S-A60 | 1050 nmc | Butterfly, SM Pigtail | 60 mW | 70 nm | No | No | ||
SLD1050P-A60 | 1050 nmc | Butterfly, PM Pigtail | 60 mW | 70 nm | No | No | ||
SLD1021S | 1310 nmc | Butterfly, SM Pigtail | 12.5 mW | 85 nm | No | S5FC1021S | ||
SLD1018S | 1310 nmc | Butterfly, SM Pigtail | 30 mW | 45 nm | No | S5FC1018S S5FC1018P |
||
SLD1018P | 1310 nmc | Butterfly, PM Pigtail | 30 mW | 45 nm | No | S5FC1018S S5FC1018P |
||
SLD1310 | 1315 nmc | Butterfly, SM Pigtail | 30 mW | 90 nm | Yes: 50 dB Isolation | No | ||
SLD1310P | 1315 nmc | Butterfly, PM Pigtail | 30 mW | 90 nm | Yes: 50 dB Isolation | No | ||
SLD1325 | 1325 nmc | Butterfly, SM Pigtail | 10 mW (Min) | 100 nm (Min) | Yes: 30 dB (Min) Isolation | No | ||
SLD1330 | 1325 nmc | Butterfly, SM Pigtail | 40 mW | 90 nm | Yes: 50 dB Isolation | No | ||
SLD1330P | 1325 nmc | Butterfly, SM Pigtail | 40 mW | 90 nm | Yes: 50 dB Isolation | No | ||
SLD1410 | 1400 nmc | Butterfly, SM Pigtail | 5 mW | 98 nm | Yes: 30 dB Isolation | No | ||
SLD1410P | 1400 nmc | Butterfly, PM Pigtail | 5 mW | 98 nm | Yes: 30 dB Isolation | No | ||
SLD1450S | 1450 nmc | Butterfly, SM Pigtail | 25 mW | 54 nm | No | No | ||
SLD1450P | 1450 nmc | Butterfly, PM Pigtail | 25 mW | 54 nm | No | No | ||
SLD1550S-A1 | 1550 nmc | Butterfly, SM Pigtail | 1.0 mW | 110 nm | No | No | ||
SLD1550P-A1 | 1550 nmc | Butterfly, PM Pigtail | 1.0 mW | 110 nm | No | No | ||
SLD1550S-A2 | 1550 nmc | Butterfly, SM Pigtail | 2.5 mW | 90 nm | No | S5FC1550S-A2 S5FC1550P-A2 |
||
SLD1550P-A2 | 1550 nmc | Butterfly, PM Pigtail | 2.5 mW | 90 nm | No | S5FC1550S-A2 S5FC1550P-A2 |
||
SLD1005S | 1550 nmc | Butterfly, SM Pigtail | 22 mW | 50 nm | No | S5FC1005S | ||
SLD1550S-A40 | 1550 nmc | Butterfly, SM Pigtail | 40 mW | 33 nm | No | No | ||
SLD1550P-A40 | 1550 nmc | Butterfly, PM Pigtail | 40 mW | 33 nm | No | No | ||
SLD1610 | 1610 nmc | Butterfly, SM Pigtail | 27 mW | 57 nm | No | No | ||
SLD1610P | 1610 nmc | Butterfly, PM Pigtail | 27 mW | 57 nm | No | No |