Kinematic Mounting Adapters


  • Adapters for Ø8 mm, Ø11 mm, Ø12 mm, Ø1/2", Ø15 mm, or Ø1" Optics
  • Unthreaded or SM-Threaded External Surface
  • Smooth Internal Bore with Setscrew or Internally SM Threaded

KAD1F

SM1.5 External Thread,
SM1 Internal Thread

KAD05F

SM1 External Thread,
SM05 Internal Thread

The KAD1F kinematic adapter can be used to secure a Ø1" optic in the internal SM1.5 threads of an LCP10(/M) cage plate.

KAD8F

SM1 External Thread,
Ø8 mm Bore

KAD8NT

1" Outer Diameter,
Ø8 mm Bore

KAD15NT

1.5" Outer Diameter,
Ø15 mm Bore

Related Items


Please Wait

Features

  • Integrate Cylindrical Components or Optics into Lens TubesCage Systems, or Optical Mounts
  • Options with Smoother Outer Circumference or External SM Threads
    • 1" Outer Diameter for Ø8 mm, Ø11 mm, or Ø12 mm Cylindrical Components
    • Externally SM1 Threaded for Ø8 mm, Ø11 mm, or Ø12 mm Cylindrical Components or Ø1/2" Optics
    • 1.5" Outer Diameter for Ø15 mm Cylindrical Components
    • Externally SM1.5 Threaded for Ø15 mm Cylindrical Components or Ø1" Optics

These kinematic adapters are designed to facilitate the integration of cylindrical components or optics into free-space optical setups (or vice versa). Unlike our fixed optic mounts, these kinematic mounting adapters provide pitch and yaw adjustment using a 5/64" (2.0 mm) hex key, allowing components to be steered by the mount. Kinematic collimator adapters for Ø8 mm, Ø11 mm, or Ø12 mm components are offered with a 1" outer diameter or external SM1 (1.035"-40) threads; adapters for Ø15 mm cylindrical components are available with a 1.5" outer diameter or external SM1.5 (1.535"-40) threads. We also offer an externally SM1-threaded adapter with internal SM05 (0.535"-40) threads for mounting Ø1/2" optics (Item # KAD05F) and an externally SM1.5-threaded adapter with internal SM1 threads for mounting Ø1" optics (Item # KAD1F). Each adapter is designed so that the optical axis of the collimator or optic will be centered with respect to the outer diameter of the adapter.

Thorlabs also offers a wide variety of Kinematic Mounts, including our post-mountable Mini-Series Kinematic Mount for Ø11 mm Components with ±4° of angular adjustment.


Posted Comments:
Marcos Cejuela  (posted 2022-01-11 07:24:15.54)
To whom it may concern, Regarding the item KAD1F, we consider it is really useful although we wonder if it is possible to increment internal diameter to 30 mm. We imagine all the products are commercial and in catalogue... Do you manufacture ad-hoc items for R&D activities? Thank you Marcos
jgreschler  (posted 2022-01-19 11:20:33.0)
Thank you for reaching out to Thorlabs. Custom items can be requested by contacting our Solutions team at techsales@thorlabs.com. I have reached out to you directly to discuss this application.

Ø1" Unthreaded Kinematic Collimator Adapters


Video 652A  Unthreaded Kinematic Adapters Usage
KAD11NT
Click to Enlarge

Figure 652C  CPS405 Laser Diode Module Held in a KAD11NT Adapter and Mounted into an FMP1 Fixed Optical Mount
KAD12NT
Click to Enlarge

Figure 652B  TC06FC-543 Triplet Collimator Held in a KAD12NT Adapter and Mounted into an FMP1 Fixed Optical Mount
  • Compatible with Ø8 mm, Ø11 mm, or Ø12 mm Cylindrical Components
  • Resolution of ~24 mrad/rev
  • Smooth 1" Outer Diameter

These unthreaded, Ø1" kinematic adapters are designed to provide pitch/yaw adjustments of ±6° for Ø8 mm or Ø11 mm cylindrical components, or ±5° for Ø12 mm cylindrical components. They can be used to adapt many of our fixed fiber collimators, laser diode modules, triplet collimators, and other components to our selection of smooth bore mounts for Ø1" optics, such as the FMP1 fixed optic mount.

Two 80 TPI fine adjustment screws on the front plate of the adapter control the pitch and yaw position and can be turned using a 5/64" (2.0 mm) hex key. The front plate of the adapter also features engraved axes that are aligned with the pitch and yaw axes, and two holes for use with our SPW801 spanner wrench. Mounted components are held by a brass locking setscrew, which also requires a 5/64" (2.0 mm) hex key. Please use care when mounting components in these adapters, as overtightening of the setscrew can cause damage to the mounted component.

Item # Intended for Use With: Compatible Component Size Pitch/Yaw
Adjustment
Resolution Length
Diameter Length
KAD8NT Laser Diode Modules 8 mm ≥0.19"
(4.8 mm)
±6° ~24 mrad/rev 0.78"
(19.7 mm)
KAD11NT FC/PC, FC/APC, or SMA905 Fixed Collimators
and Laser Diode Modules
11 mm
KAD12NT FC/PC, FC/APC, or SMA905 Fixed Collimators,
TC12 and TC18 Triplet Collimators (FC/PC and FC/APC)
12 mm ±5°
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KAD8NT Support Documentation
KAD8NTØ1" Kinematic Pitch/Yaw Adapter for Ø8 mm Cylindrical Components
$74.05
Today
KAD11NT Support Documentation
KAD11NTØ1" Kinematic Pitch/Yaw Adapter for Ø11 mm Cylindrical Components
$77.86
Today
KAD12NT Support Documentation
KAD12NTØ1" Kinematic Pitch/Yaw Adapter for Ø12 mm Cylindrical Components
$80.40
Today

SM1-Threaded Kinematic Collimator Adapters


Video 653A  SM1-Threaded Kinematic Adapters Usage
KAD11F
Click to Enlarge
View Imperial Product List
Item #QtyDescription
F671APC-4051405 nm, f = 4.02 mm, NA = 0.60 FC/APC Fiber Collimation Pkg.
KAD11F1SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø11 mm Cylindrical Components
P3-405B-FC-11Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/APC, Ø3 mm Jacket, 1 m Long
SM1L101SM1 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included
LMR11Lens Mount with Retaining Ring for Ø1" Optics, 8-32 Tap
TR41Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
View Metric Product List
Item #QtyDescription
F671APC-4051405 nm, f = 4.02 mm, NA = 0.60 FC/APC Fiber Collimation Pkg.
KAD11F1SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø11 mm Cylindrical Components
P3-405B-FC-11Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/APC, Ø3 mm Jacket, 1 m Long
SM1L101SM1 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included
LMR1/M1Lens Mount with Retaining Ring for Ø1" Optics, M4 Tap
TR50/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 50 mm
Figure 653C  F671APC-405 Fiber Collimator Held in a KAD11F Adapter and Mounted into an SM1L10 Lens Tube
KAD11F
Click for Details
View Imperial Product List
Item #QtyDescription
F671APC-4051405 nm, f = 4.02 mm, NA = 0.60 FC/APC Fiber Collimation Pkg.
KAD11F1SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø11 mm Cylindrical Components
P3-405B-FC-11Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/APC, Ø3 mm Jacket, 1 m Long
LM1XY1Translating Lens Mount for Ø1" Optics, 1 Retaining Ring Included
View Metric Product List
Item #QtyDescription
F671APC-4051405 nm, f = 4.02 mm, NA = 0.60 FC/APC Fiber Collimation Pkg.
KAD11F1SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø11 mm Cylindrical Components
P3-405B-FC-11Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/APC, Ø3 mm Jacket, 1 m Long
LM1XY/M1Translating Lens Mount for Ø1" Optics, 1 Retaining Ring Included, Metric
Figure 653B  F671APC-405 Fiber Collimator Held in a KAD11F Adapter Inside an LM1XY Translation Mount
  • Kinematic Adapters for Ø8 mm, Ø11 mm, or Ø12 mm Cylindrical Components
  • Resolution of ~24 mrad/rev
  • Externally SM1 Threaded (1.035"-40)

These externally SM1-threaded (1.035"-40) kinematic adapters are designed to provide pitch/yaw adjustments of ±6° for Ø8 mm or Ø11 mm cylindrical components, or ±5° for Ø12 mm cylindrical components. This adjustment range can be restricted by the available space inside a SM1-threaded lens tube when used with a long component. Compatible components include many of our fixed collimators, laser diode modules, and triplet collimators.

These adapters are particularly useful when combined with our Ø1" lens tubes30 mm cage plates, or LM1XY(/M) translation mount. A Ø1.25" SM1NT locking ring is included with the adapter to ensure stable mounting. To mount the adapter inside a lens tube or other component, first thread it into the desired position and axis orientation, and then tighten the locking ring against the end of the lens tube or mount.

Two 80 TPI fine adjustment screws on the front plate of the adapter control the pitch and yaw position and can be turned using a 5/64" (2.0 mm) hex key. The front plate of the adapter also features engraved axes that are aligned with the pitch and yaw axes, and two holes for use with our SPW801 spanner wrench. Mounted components are held by a brass locking setscrew, which also requires a 5/64" (2.0 mm) hex key. Please use care when mounting components in these adapters, as overtightening of the setscrew can cause damage.

Item # Intended for Use With: Compatible Component Size Pitch/Yaw
Adjustment
Resolution Length
Diameter Length
KAD8F Laser Diode Modules 8 mm ≥0.19"
(4.8 mm)
±6° ~24 mrad/rev 0.78"
(19.7 mm)
KAD11F FC/PC, FC/APC, or SMA905 Fixed Collimators
and Laser Diode Modules
11 mm
KAD12F FC/PC, FC/APC, or SMA905 Fixed Collimators,
TC12 and TC18 Triplet Collimators (FC/PC and FC/APC)
12 mm ±5°
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KAD8F Support Documentation
KAD8FSM1-Threaded Kinematic Pitch/Yaw Adapter for Ø8 mm Cylindrical Components
$77.86
Today
KAD11F Support Documentation
KAD11FSM1-Threaded Kinematic Pitch/Yaw Adapter for Ø11 mm Cylindrical Components
$81.97
Today
KAD12F Support Documentation
KAD12FSM1-Threaded Kinematic Pitch/Yaw Adapter for Ø12 mm Cylindrical Components
$84.53
Today

SM1-Threaded Kinematic Adapter with SM05 Internal Threads

  • Kinematic Adapter for Ø1/2" Optics
  • ±4° Pitch/Yaw Adjustment
  • Resolution of ~22 mrad/rev
  • Externally SM1 Threaded (1.035"-40)
  • Internally SM05 Threaded (0.535"-40)

This externally SM1-threaded (1.035"-40) kinematic adapter is designed to provide pitch/yaw adjustments of ±4° for Ø1/2" optics or SM05-threaded components. Note that unlike the kinematic collimator adapters above, the KAD05F adapter is designed to work with components that are fully contained within the internally SM05-threaded section of the mount. To mount an optic in the KAD05F, remove the SM05RR retaining ring via the back of the adapter, and insert the optic. The optic can be secured in place by reinserting the retaining ring.

This adapter is particularly useful when combined with our Ø1" lens tubes or 30 mm cage plates. An SM1NT externally SM1-threaded, Ø1.25" locking ring is included with the adapter to ensure stable mounting. To mount the adapter inside a lens tube or other component, first thread it into the desired position and axis orientation, and then tighten the locking ring against the end of the lens tube or mount.

Two 80 TPI fine adjustment screws on the front plate of the adapter control the pitch and yaw position and can be turned using a 5/64" (2.0 mm) hex key. The front plate of the adapter also features engraved axes that are aligned with the pitch and yaw axes, and two holes for use with our SPW801 or SPW909 spanner wrenches.

Item # Internal Threads Compatible Optic
Diameter
Max Optic
Thicknessa
Clear
Aperture
Pitch/Yaw
Adjustment
Resolution External
Threads
Locking Ring
KAD05F SM05 (0.535"-40),
0.28" (7.1 mm) Deep
1/2" 0.21"
(5.0 mm)
Ø0.44"
(Ø11.0 mm)
±4° ~22 mrad/rev SM1 (1.035"-40),
0.55" (14.0 mm) Long
SM1NT
0.11" (2.8 mm) Thick
  • Using Included SM05RR Retaining Ring.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KAD05F Support Documentation
KAD05FCustomer Inspired! SM1-Threaded Kinematic Pitch/Yaw Adapter for Ø1/2" Optics
$135.09
Today

Ø1.5" Unthreaded Kinematic Collimator Adapter

KAD12NT
Click to Enlarge

Figure 736A  TC18APC-780 Triplet Collimator Held in a KAD15NT Adapter and Mounted into an FMP1.5 Fixed Optical Mount
  • Compatible with Ø15 mm Cylindrical Components
  • Resolution of ~14 mrad/rev
  • Smooth 1.50" Outer Diameter

This unthreaded, Ø1.50" kinematic adapter is designed to provide pitch/yaw adjustments of ±5° for Ø15 mm cylindrical components. It can be used to adapt many of our doublet collimators, collimation tubesTC18 triplet collimators, and other components to our selection of smooth bore mounts for Ø1.5" optics, such as the FMP1.5 fixed optic mount.

Two 80 TPI fine adjustment screws on the front plate of the adapter control the pitch and yaw position and can be turned using a 5/64" (2.0 mm) hex key. The front plate of the adapter also features engraved axes that are aligned with the pitch and yaw axes, and two holes for use with our SPW801 spanner wrench. Mounted components are held by a brass locking setscrew, which also requires a 5/64" (2.0 mm) hex key. Please use care when mounting components in these adapters, as overtightening of the setscrew can cause damage to the mounted component.

Item # Intended for Use With: Compatible Component Size Pitch/Yaw
Adjustment
Resolution Length
Diameter Length
KAD15NT F810 Doublet Collimators, LT Collimation Tubes, and TC18 Triplet Collimators 15 mm ≥0.19"
(4.8 mm)
±5° ~14 mrad/rev 0.83"
(21.1 mm)
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KAD15NT Support Documentation
KAD15NTCustomer Inspired! Ø1.5" Kinematic Pitch/Yaw Adapter for Ø15 mm Cylindrical Components
$85.95
Lead Time

SM1.5-Threaded Kinematic Collimator Adapter

KAD11F
Click to Enlarge
View Imperial Product List
Item #QtyDescription
F810APC-7801780 nm FC/APC Collimation Package, NA = 0.25, f = 36.01 mm
KAD15F1SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø15 mm Cylindrical Components
P3-780A-FC-11Single Mode Patch Cable, 780 - 970 nm, FC/APC, Ø3 mm Jacket, 1 m Long
SM1.5L101SM1.5 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included
LMR1.51Lens Mount with Retaining Ring for Ø1.5" Optics, 8-32 Tap
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
UPH21Ø1/2" Universal Post Holder, Spring Loaded Locking Thumbscrew, L = 2"
View Metric Product List
Item #QtyDescription
F810APC-7801780 nm FC/APC Collimation Package, NA = 0.25, f = 36.01 mm
KAD15F1SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø15 mm Cylindrical Components
P3-780A-FC-11Single Mode Patch Cable, 780 - 970 nm, FC/APC, Ø3 mm Jacket, 1 m Long
SM1.5L101SM1.5 Lens Tube, 1.00" Thread Depth, One Retaining Ring Included
LMR1.5/M1Lens Mount with Retaining Ring for Ø1.5" Optics, M4 Tap
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
UPH50/M1Ø12.7 mm Universal Post Holder, Spring-Loaded Locking Thumbscrew, L = 50 mm
Figure 737A  A F810APC-780 fiber collimator held in a KAD15F adapter which has been mounted into an SM1.5L10 lens tube and affixed to an LMR1.5 lens mount. 
  • Kinematic Adapters for Ø15 mm Cylindrical Components
  • Resolution of ~14 mrad/rev
  • Externally SM1.5 (1.535"-40) Threaded

This externally SM1.5-threaded (1.535"-40) kinematic adapter is designed to provide pitch/yaw adjustments of ±5° for Ø15 mm cylindrical components. Note that this adjustment range may be restricted if a long component is mounted in the kinematic adapter and the adapter is secured in an SM1.5-threaded lens tube. Compatible components include many of our doublet collimators, collimation tubes, and TC18 triplet collimators.

This adapter is particularly useful when combined with our Ø1.5" lens tubes or LCP10(/M) 60 mm cage plate. An SM1.5NT1 SM1.5 locking ring is included with the adapter to ensure stable mounting. To mount the adapter inside a lens tube or other component, first thread it into the desired position and axis orientation, and then tighten the locking ring against the end of the lens tube or mount.

Two 80 TPI fine adjustment screws on the front plate of the adapter control the pitch and yaw position and can be turned using a 5/64" (2.0 mm) hex key. The front plate of the adapter also features engraved axes that are aligned with the pitch and yaw axes, and two holes for use with our SPW801 spanner wrench. Mounted components are held by a brass locking setscrew, which also requires a 5/64" (2.0 mm) hex key. Please use care when mounting components in this adapter, as overtightening of the setscrew can cause damage.

Item # Intended for Use With: Compatible Component Size Pitch/Yaw
Adjustment
Resolution Length
Diameter Length
KAD15F F810 Doublet Collimators, LT Collimation Tubes, and TC18 Triplet Collimators 15 mm ≥0.19"
(4.8 mm)
±5° ~14 mrad/rev 0.83"
(21.1 mm)
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KAD15F Support Documentation
KAD15FCustomer Inspired! SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø15 mm Cylindrical Components
$91.68
Today

SM1.5-Threaded Kinematic Adapter with SM1 Internal Threads

KAD1F
Click to Enlarge

View Imperial Product List
Item #QtyDescription
KAD1F1SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø1" Optics
LCP10160 mm Cage Plate, SM1.5 Threads, 0.5" Thick, 8-32 Tap (Two SM1.5RR Retaining Rings Included)
TR41Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
View Metric Product List
Item #QtyDescription
KAD1F1SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø1" Optics
LCP10/M1 60 mm Cage Plate, SM1.5 Threads, 0.5" Thick, M4 Tap (Two SM1.5RR Retaining Rings Included)
TR100/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 100 mm
Figure G6.2  The KAD1F kinematic adapter can be used to secure a Ø1" optic in the internal SM1.5 threads of an LCP10(/M) cage plate.
KAD1F
Click to Enlarge

View Imperial Product List
Item #QtyDescription
KAD1F1SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø1" Optics
LMR1.51Lens Mount with Retaining Ring for Ø1.5" Optics, 8-32 Tap
TR41Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
View Metric Product List
Item #QtyDescription
KAD1F1SM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø1" Optics
LMR1.5/M1Lens Mount with Retaining Ring for Ø1.5" Optics, M4 Tap
TR100/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 100 mm
Figure G6.1  The KAD1F kinematic adapter can be used to secure a Ø1" optic in the internal SM1.5 threads of an LMR1.5(/M) lens mount.
  • Kinematic Adapter for Ø1" Optics
  • ±4° Pitch/Yaw Adjustment
  • Resolution of ~37 mrad/rev
  • Externally SM1.5 Threaded (1.535"-40)
  • Internally SM1 Threaded (1.035"-40)

This externally SM1.5-threaded (1.535"-40) kinematic adapter is designed to provide pitch/yaw adjustments of ±4° for Ø1" optics or SM1-threaded components. Note that unlike the kinematic collimator adapters above, the KAD1F adapter is designed to work with components that are fully contained within the internally SM1-threaded section of the mount. To mount an optic in the KAD1F, remove the SM1RR retaining ring via the back of the adapter, and insert the optic. The optic can be secured in place by reinserting the retaining ring.

This adapter is particularly useful when combined with our Ø1.5" lens tubes or 60 mm cage plates. An SM1.5NT internally SM1.5-threaded, Ø1.75" locking ring is included with the adapter to ensure stable mounting. To mount the adapter inside a lens tube or other component, first thread it into the desired position and axis orientation, and then tighten the locking ring against the end of the lens tube or mount.

Two 80 TPI fine adjustment screws on the front plate of the adapter control the pitch and yaw position and can be turned using a 5/64" (2.0 mm) hex key. The front plate of the adapter also features engraved axes that are aligned with the pitch and yaw axes, and two holes for use with our SPW801 spanner wrenches. 

Item # Internal
Threads
Compatible Optic
Diameter
Max Optic
Thicknessa
Clear
Aperture
Pitch/Yaw
Adjustment
Resolution External
Threads
Locking Ring
KAD1F SM1 (1.035"-40),
0.36" (9.1 mm) Deep
1" 0.28"
(7.1 mm)
Ø0.90"
(Ø22.9 mm)
±4° ~37 mrad/rev SM1.5 (1.535"-40),
0.78" (19.8 mm) Long
SM1.5NT
0.11" (2.8 mm) Thick
  • Using Included SM1RR Retaining Ring.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KAD1F Support Documentation
KAD1FSM1.5-Threaded Kinematic Pitch/Yaw Adapter for Ø1" Optics
$146.84
Today