Cage-Compatible Diffuse Backlight LEDs


  • LED Backlights with Ø25 mm Diffused Aperture Size
  • Integrates with 30 mm Cage Systems
  • Compatible with Thorlabs' LED Drivers
  • Central Wavelengths from 455 to 850 nm and Broadband White Options Available

Selection of Available Colors of Diffuse Backlight LEDs

LEDBW1

Ø25 mm Diffuse Backlight LED, Cold White

Related Items


Please Wait
LEDBW1 Bottom Light LED with LEDD1B Driver and CFS1M Filter Mount
Click to Enlarge
Figure 1.1  The CFS1(/M) Sliding Filter Mount can be used with the Cage-Compatible LED Backlights to filter specific wavelength ranges of the output.

Features

  • Bright Diffuse Illuminators Ideal for Machine Vision Applications
  • 7 Central Wavelengths from 455 nm to 850 nm, 2 Broadband White Options Available
  • Ø25 mm Diffused Aperture Size
  • >10 000 Hour Lifetime
  • Compatible with Our 30 mm Cage System  
  • Low-Profile Housing
  • Integrated Memory (EEPROM) Stores LED Operating Parameters
  • Integrated M8 Connector for use with Thorlabs' LED Drivers

Thorlabs' Cage-Compatible Diffuse Backlight LEDs are bright LEDs that provides stable, uniform illumination. By integrating a Ø25 mm diffuse window, these LED backlights produce a flatter field of illumination as compared to a point source, making them ideal for machine vision applications. Seven different central wavelengths between 455 nm and 850 nm, as well as two different white, broadband outputs are available.

Constructed from anodized aluminum, these LED housings feature four through holes that are compatible with our Ø6 mm ER cage rods. This allows for integration with our 30 mm cage systems and DIY Cerna components, such as the CSA1001 Fixed Arm. Each cage rod through hole is accompanied by two side-located locking setscrews, which can be secured using a 5/64" (2.0 mm) hex key or balldriver. Figures 1.1 and 1.2 show two different example setups utilizing this compatibility.

To ensure proper operation and to maximize operating lifetime, the infrared (IR) and white light LED backlights must be mounted onto an appropriate heat sink for applications requiring high current; the housing includes four counterbored slots that accept 1/4" (M6) cap screws (not included) for compatibility with both imperial and metric hole patterns. For convenient connection to the drivers listed on the LED Drivers tab, these LED backlights have a connection cable with an M8 connector; see the Pin Diagrams tab for the M8 connector pin information.

These LED backlights feature an EEPROM chip which stores information about the LED (e.g., current limit, forward voltage). When controlled by a Thorlabs DC2200, DC4100, DC4104, UPLED, or DC40 LED driver, the data can be used to implement smart safety features.

Clamp
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Base
MB6241Aluminum Breadboard 6" x 24" x 1/2", 1/4"-20 Taps
XR25DR313" Dovetail Rail, 500 mm Long
Sample Area
XR25P125 mm Travel Linear Translation Stage, Side-Mounted Micrometer, 1/4"-20 Taps
LJ7501Ø2.64" Compact Lab Jack, 1.00" Vertical Travel, 200 lbs Load Capacity, Imperial
Imaging End
XR25-A21Parallel Mounting Adapter with Male 3" Dovetail and Female 3" Dovetail
XR25P125 mm Travel Linear Translation Stage, Side-Mounted Micrometer, 1/4"-20 Taps
MVBT232410.243X Bi-Telecentric C-Mount Camera Lens for Sensor Formats up to 2/3"
CS505MU1Kiralux 5.0 MP Monochrome CMOS Camera, 53.2 fps Max, USB 3.0 Interface
SH25S05011/4"-20 Stainless Steel Cap Screw, 1/2" Long, 25 Pack
MVBTC251Mounting Clamp for the MVBT2324 0.243X Bi-Telecentric Lens, Imperial
Illumination End
XR25-RP11Rail Plate for 3" Dovetail Rails, 1/4"-20 Taps
RS7M1Ø25.0 mm Post Spacer, Thickness = 7 mm
MVBT232410.243X Bi-Telecentric C-Mount Camera Lens for Sensor Formats up to 2/3"
MVBTC251Mounting Clamp for the MVBT2324 0.243X Bi-Telecentric Lens, Imperial
LEDBW116500 K, 251 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 2000 mA
CP33T1SM1-Threaded 30 mm Cage Plate, 0.50" Thick, 2 Retaining Rings, 8-32 Tap
ER44Cage Assembly Rod, 4" Long, Ø6 mm
SM1A10Z1Adapter with External SM1 Threads and Internal C-Mount Threads, 9.1 mm Spacer
SM1L301SM1 Lens Tube, 3.00" Thread Depth, One Retaining Ring Included
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
SH25S07511/4"-20 Stainless Steel Cap Screw, 3/4" Long, 25 Pack
LEDD1B1T-Cube LED Driver, 1200 mA Max Drive Current (Power Supply Not Included)
View Metric Product List
Item #QtyDescription
Base
MB1560/M1Aluminum Breadboard, 150 mm x 600 mm x 12.7 mm, M6 Taps
XR25DR313" Dovetail Rail, 500 mm Long
Sample Area
XR25P/M125 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
LJ750/M1Ø2.64" Compact Lab Jack, 1" Vertical Travel, 200 lbs Load Capacity, Metric
Imaging End
XR25-A21Parallel Mounting Adapter with Male 3" Dovetail and Female 3" Dovetail
XR25P/M125 mm Travel Linear Translation Stage, Side-Mounted Micrometer, M6 x 1.0 Taps
MVBT232410.243X Bi-Telecentric C-Mount Camera Lens for Sensor Formats up to 2/3"
CS505MU1Kiralux 5.0 MP Monochrome CMOS Camera, 53.2 fps Max, USB 3.0 Interface
SH6MS121M6 x 1.0 Stainless Steel Cap Screw, 12 mm Long, 25 Pack
MVBTC25/M1Mounting Clamp for the MVBT2324 0.243X Bi-Telecentric Lens, Metric
Illumination End
XR25-RP1/M1Rail Plate for 3" Dovetail Rails, M6 x 1.0 Taps
RS7M2Ø25.0 mm Post Spacer, Thickness = 7 mm
MVBT232410.243X Bi-Telecentric C-Mount Camera Lens for Sensor Formats up to 2/3"
MVBTC25/M1Mounting Clamp for the MVBT2324 0.243X Bi-Telecentric Lens, Metric
LEDBW116500 K, 251 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 2000 mA
CP33T/M1SM1-Threaded 30 mm Cage Plate, 0.50" Thick, 2 Retaining Rings, M4 Tap
ER44Cage Assembly Rod, 4" Long, Ø6 mm
SM1A10Z1Adapter with External SM1 Threads and Internal C-Mount Threads, 9.1 mm Spacer
SM1L301SM1 Lens Tube, 3.00" Thread Depth, One Retaining Ring Included
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
SH6MS201M6 x 1.0 Stainless Steel Cap Screw, 20 mm Long, 25 Pack
LEDD1B1T-Cube LED Driver, 1200 mA Max Drive Current (Power Supply Not Included)
Figure 1.2  Two MVBT2324 0.243x Bi-Telecentric Lenses are mounted with MVBTC25/M 0.243x Bi-Telecentric Lens Clamps in an inspection system. This setup can be used for imaging samples, such as the screws pictured here. An LEDBW1 Backlight provides illumination for the system.

White Light LEDs
Thorlabs offers two illuminators with white LEDs featuring broad spectra that span several hundred nanometers; see Table G1.1 for a typical output spectrum of each device. Our broadband white options have correlated color temperatures of 4900 K (neutral white) or 6500 K (cold white), which indicate that the color appearance is similar to a black body radiator at the same temperature. In general, a cold white LED has a stronger blue component to the spectrum than a warm white or neutral white LED. Compared to warm white LEDs, cold white LEDs are more suitable for fluorescence microscopy applications or use with cameras with white balancing due to their higher intensity at most wavelengths. To discuss LED backlights with other correlated color temperatures or nominal wavelengths, please contact Tech Sales.

Driver Options
Thorlabs offers six drivers compatible with these LED backlights: DC2200, UPLED, DC40, LEDD1B, DC4100, and DC4104 (the latter two require the DC4100-HUB). See the LED Drivers tab for compatibility information and a list of specifications. For applications that require the full power of these LEDs, it is important to select a driver that can provide the maximum current and forward voltage of that diode. For example, the LEDBW1 LED has a higher maximum current rating than the UPLED, LEDD1B, DC4100, and DC4101 drivers are able to provide, which will limit the achievable LED output power when used with these drivers; we recommend using the DC2200 or DC40 in this case. In addition, the DC2200, DC4100, DC4104, DC40, and UPLED drivers are capable of reading the current limit from the EEPROM chip of the connected LED and automatically adjusting the maximum current setting to protect the LED.

Please note that these LED backlights are not intended for use in household illumination applications.

Thorlabs also offers a range of unmounted, mounted, collimated, and fiber-coupled LEDs that are designed for a variety of applications, including microscopy, illumination, and measurements. For questions on choosing an appropriate LED and to discuss mounting requirements, please contact Tech Sales.

Pin Specification Color
1 LED Anode Brown
2 LED Cathode White
3 EEPROM GND Black
4 EEPROM IO Blue
Pin OutFigure 2.1  Pin Diagram

Pin Connection - Male

The diagram in Figure 2.1 shows the male connector of the Cage-Compatible LED Backlights. It is a standard M8 x 1 sensor circular connector. Pins 1 and 2 are the connection to the LED. Pin 3 and 4 are used for the internal EEPROM. If using an LED driver that was not purchased from Thorlabs, be careful that the appropriate connections are made to Pin 1 and Pin 2 and that you do not attempt to drive the LED through the EEPROM pins.

To fully support the max optical power of the LED you intend to drive, ensure that the max voltage and max current of the driver are equal to or greater than those of the LED.

Compatible Drivers LEDD1B UPLEDa DC40a DC2200a DC4100a,b DC4104a,b
Click Photos to Enlarge LEDD1B Driver upLED Driver DC40 Driver DC2200 Driver DC4100 Driver DC4104 Driver
LED Driver Current Output (Max)c 1.2 A 1.2 A 4.0 Ad LED1 Terminal: 10.0 A
LED2 Terminal: 2.0 Ae
1.0 A per Channel 1.0 A per Channel
LED Driver Forward Voltage (Max)f 12 V 8 V 14.0 Vd 50 V 5 V 5 V
Modulation Frequency Using External Input (Max) 5 kHz - 5 kHz 250 kHzg,h 100 kHzh
(Simultaneous Across all Channels)
100 kHzh
(Independently Controlled Channels)
External Control Interface(s) Analog (BNC) USB 2.0 USB 2.0, TTL, and Analog (BNC) USB 2.0 and Analog (BNC) USB 2.0 and Analog (BNC) USB 2.0 and Analog (8-Pin)
Main Driver Features Very Compact Footprint
60 mm x 73 mm x 104 mm
(W x H x D)
USB-Controlled Driver Current Up to 4.0 A,
Manual and USB-Controlled
Touchscreen Interface with Internal and External Options for Pulsed and Modulated LED Operation 4 Channelsb 4 Channelsb
EEPROM Compatible: Reads Out LED Data for LED Settings - Yes Yes Yes Yes Yes
LCD Display - - - Yes Yes Yes
  • Automatically limits to LED's max current via EEPROM readout.
  • The DC4100 and DC4104 can power and control up to four LEDs simultaneously when used with the DC4100-HUB. The LEDBW1 requires the DC4100-HUB when used with the DC4104 driver.
  • LEDs with maximum current ratings higher than the driver's maximum current output can be driven, but will not reach full power.
  • The DC40 LED Driver is designed to automatically select the appropriate current/voltage combination for the LED on this page. Please note that the maximum current and forward voltage are interdependent; the DC40 driver cannot drive an LED with a 14.0 V forward voltage at 4.0 A. Please see the full web presentation for more information.
  • The LED sold below is compatible with the LED2 Terminal.
  • LEDs with forward voltage greater than the driver's maximum forward voltage cannot be driven. All drivers in this table are capable of driving the LEDBW1.
  • Small Signal Bandwidth: Modulation not exceeding 20% of full scale current. The driver accepts other waveforms, but the maximum frequency will be reduced.
  • The LEDBW1 produces light by stimulating emission from phosphor, which limits the modulation frequency. As a white LED, the LEDBW1 may not turn off completely when modulated above 10 kHz at duty cycles below 50%.

Posted Comments:
user  (posted 2024-08-01 15:12:58.563)
Which 1inch diffuser optic (I'm assuming a released Thorlabs part) is used in this product LEDBW1?
cdolbashian  (posted 2024-08-14 12:30:41.0)
Thank you for reaching out to us with this inquiry. Unfortunately this is not a Thorlabs catalogue component. As you have not left a contact email, I will encourage you to email your local support team in order to find the source of this diffuser.

This tab includes all LEDs sold by Thorlabs. Click on More [+] to view all available wavelengths for each type of LED pictured below.

Light Emitting Diode (LED) Selection Guide
Click Photo to Enlarge
(Representative; Not to Scale)
Type Unmounted LEDs Pigtailed LEDs LED Arrays LED Ring Light Cage-Compatible
Diffuse Backlight LED
Light Emitting Diode (LED) Selection Guide
Click Photo to Enlarge
(Representative; Not to Scale)
Type PCB-
Mounted LEDs
Heatsink-
Mounted LEDs
Collimated LEDs for Microscopyb Fiber-
Coupled LEDs
c
High-Power LEDs for Microscopy Multi-Wavelength
LED Source Optionsd
  • Measured at 25 °C
  • These Collimated LEDs are compatible with the standard and epi-illumination ports on the following microscopes: Olympus BX/IX (Item # Suffix: -C1), Leica DMI (Item # Suffix: -C2), Zeiss Axioskop (Item # Suffix: -C4), and Nikon Eclipse (Bayonet Mount, Item # Suffix: -C5).
  • Typical power when used with MM Fiber with Ø400 µm core, 0.39 NA.
  • Our Multi-Wavelength LED Sources are available with select combinations of the LEDs at these wavelengths.
  • Typical power for LEDs with the Leica DMI collimation package (Item # Suffix: -C2).
  • Minimum power for the collimated output of these LEDs. The collimation lens is installed with each LED.
  • Typical power for LEDs with the Olympus BX and IX collimation package (Item # Suffix: -C1).
  • Percentage of LED intensity that emits in the blue portion of the spectrum, from 400 nm to 525 nm.

Cage-Compatible LED Backlights

Table G1.1  Specificationsa
Item # LEDBW1B LEDBW1C LEDBW1D LEDBW1E LEDBW1F LEDBW1G LEDBW1H LEDBW1A LEDBW1
LED Power Outputb,c ≥180 mW
(Typ. 260 mW)
≥135 mW
(Typ. 195 mW)
≥75 mW
(Typ. 110 mW)
≥145 mW
(Typ. 210 mW)
≥175 mW
(Typ. 250 mW)
≥265 mW
(Typ. 385 mW)
≥300 mW
(Typ. 445 mW)
≥115 mW
(Typ. 175 mW)
≥251 mW
(Typ. 358 mW)
Forward Voltageb,c 3.25 V 3.8 V 3.6 V 3.1 V 2.5 V 2.0 V 3.35 V 2.9 V 3.9 V
Maximum Irradianceb,c,d 3.4 µW/mm2 2.6 µW/mm2 1.4 µW/mm2 2.7 µW/mm2 3.2 µW/mm2 5.2 µW/mm2 6.2 µW/mm2 2.2 µW/mm2 6.3 µW/mm2
General Specifications
Color Imagee
(Click to Enlarge)
LEDBW1B Color LEDBW1C Color LEDBW1D Color LEDBW1E Color LEDBW1F Color LEDBW1G Color LEDBW1H Color LEDBW1A Color LEDBW1 Color
Color Royal Blue Blue Green Lime Red Infrared (IR) Infrared (IR) Neutral White Cold White
Central Wavelengthf,g 455 nm 470 nm 530 nm 565 nm 625 nm 780 nm 850 nm Color Temperature:
4900 K
Color Temperature:
6500 K
Diffused Aperture Sizeg Ø25 mm
Maximum Current (CW)b 1000 mA 1000 mA 1000 mA 1000 mA 1000 mA 800 mA 1500 mA 1225 mA 2000 mA
Electrical Powerb 3250 mW 3820 mW 3600 mW 3100 mW 2500 mW 1600 mW 5025 mW 3553 mW 7800 mW
Typical Lifetimeb >100 000 h 50 000 h >100 000 h >10 000 h 100 000 h
Operating Temperatureh 0 to 40 °C
Storage Temperature -40 to 70 °C
Risk Groupi RG2 - Moderate Risk RG0 - Exempt RG1 - Low Risk RG0 - Exempt
Output Spectrumf
(Click to View)

Raw Data

Raw Data

Raw Data

Raw Data

Raw Data

Raw Data

Raw Data

Raw Data

Raw Data
  • All Specifications are Typical Unless Otherwise Noted
  • Measured at 25 °C
  • When Driven with the Maximum Current
  • Measured at a Distance of 200 mm
  • These are color images of the light emited by the backlight LEDs. While the peak of the output spectrum for the LEDBW1G and LEDBW1H backlights is in the infrared, some light may still be visible at higher output powers.
  • Due to variations in the manufacturing process and operating parameters such as temperature and current, the actual spectral output of any given LED will vary. Central wavelength and correlated color temperature specs are only intended to be used as a guideline.
  • To discuss alternative diffused aperture sizes or central wavelengths, please contact Tech Sales.
  • Non-Condensing
  • According to the Standard IEC 62471:2006, Photobiological Safety of Lamps and Lamp Systems
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
LEDBW1B Support Documentation
LEDBW1BCustomer Inspired! 455 nm, 180 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
$431.42
Today
LEDBW1C Support Documentation
LEDBW1CCustomer Inspired! 470 nm, 135 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
$433.38
Today
LEDBW1D Support Documentation
LEDBW1DCustomer Inspired! 530 nm, 75 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
$432.15
Today
LEDBW1E Support Documentation
LEDBW1ECustomer Inspired! 565 nm, 145 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
$441.43
Today
LEDBW1F Support Documentation
LEDBW1FCustomer Inspired! 625 nm, 175 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1000 mA
$430.30
Today
LEDBW1G Support Documentation
LEDBW1GCustomer Inspired! 780 nm, 265 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 800 mA
$493.52
Today
LEDBW1H Support Documentation
LEDBW1HCustomer Inspired! 850 nm, 300 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1500 mA
$413.18
Today
LEDBW1A Support Documentation
LEDBW1ACustomer Inspired! 4900 K, 115 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 1225 mA
$430.76
Today
LEDBW1 Support Documentation
LEDBW16500 K, 251 mW (Min) 30 mm Cage-Compatible Diffuse Backlight LED, 2000 mA
$399.36
Today