Rail-Mountable Shelf for Enclosure Frames
- Shelf Can be Mounted to T-Slots in 50 mm or 75 mm Rails
- Compatible with LFE1220 and LFE1220W Enclosure Frames
- Slots on Shelf Assist with Airflow
LFES1
Rail-Mountable Shelf for Enclosure Frames
Application Idea
The LFES1 Hanging Shelf can be mounted to the T-slots in the rails that support the ceiling of an LFE1220 Enclosure Frame.
Please Wait
General Specifications | |
---|---|
Maximum Loada | 70.0 kg (154.0 lbs) |
Shelf Dimensions (W x L) | 350.0 mm x 1175.0 mm (13.78" x 46.26") |
Shelf Weightb | 6.74 kg (14.83 lbs) |
Shelf Hanging Heightc | 403.0 mm (15.87") |
Features
- Shelf Mounts to T-Slots in 50 mm or 75 mm Rails
- Also Compatible with Thorlabs' LFE1220(W) Enclosure Frames and Laminar Flow Enclosures
- Multiple Shelves can be Stacked for Additional Storage Space
The LFES1 Hanging Shelf can be mounted to systems constructed from 50 mm or 75 mm XE Construction Rails, such as Thorlabs' LFE1220(W) Enclosure Frames or Laminar Flow Enclosures. The shelf panel is slotted to improve airflow for mounted equipment and to preserve laminar flow within laminar flow enclosures. To mount the shelf, the top-bar of the shelf's hanging frame can be connected two adjacent T-slots in a 50 mm or 75 mm rail using the included mounting hardware. The shelf features 403.0 mm of vertical space from the shelf surface to the top of the mounting cross bars, and the height can be adjusted by swapping out the included vertical hanging bars with 25 mm rail extrusions of a different length. For additional shelving space, multiple hanging shelf units can be stacked, as shown in the image to the right.
50 mm & 75 mm Construction Rail Accessories | |||||||
---|---|---|---|---|---|---|---|
50 mm Rails | 75 mm Rails | T-Nuts and Screws |
Right-Angle Mounting |
Mounting Feet | Rail Joiners | Channel Insert | Hanging Shelf |
Physical Properties of 25, 50, & 75 mm Rails | |||||
---|---|---|---|---|---|
Rail Size | 25 mm x 25 mm | 50 mm x 50 mm | 50 mm x 75 mm | 75 mm x 75 mm | |
Rail Cross Section | |||||
Mass/Length | 0.811 kg/m | 2.227 kg/m | 2.959 kg/m | 3.690 kg/m | |
Cross-Sectional Area | 3.13 cm2 | 8.25 cm2 | 10.96 cm2 | 13.67 cm2 | |
Second Moment of Areaa |
X-Axis | 1.68 cm4 | 23.9 cm4 | 33.9 cm4 | 96.4 cm4 |
Y-Axis | 1.68 cm4 | 24.2 cm4 | 70.0 cm4 | 97.1 cm4 | |
Aluminum Alloy | 6000 Series | 6063-T6 |
Posted Comments: | |
No Comments Posted |