Vacuum Optical Ports for use with Compression Fittings
![](https://www.thorlabs.com/Images/GuideImages/15370_FusedSilicaOpticalPorts_3.jpg)
- Ideal for Transmission of Beams into or out of Vacuum Systems
- Ø1/2" Tubes Compatible with Thorlabs' KF Flange to Compression Fitting Adapters
- Suitable for Pressures from 10-7 Torr to 5 psi at 25 °C
GC05WP
Optical Port with UVFS Wedged Window
GC05BP
Optical Port with UVFS Brewster Window
Application Idea
A GC05BP Optical Port can be fitted into a KF25C050 Flange for integration into a vacuum system.
GC05SP
Optical Port with Sapphire Wedged Window
![](../../images/loading-red.gif)
Please Wait
Features
- Couple Beams Into and Out of Vacuum Systems
- Transmission over Broad Wavelength Ranges:
- UV Fused Silica Window: 185 nm - 2.1 µm
- Sapphire Window: 200 nm - 4.5 µm
- Suitable for Vacuum Pressures as Low as 10-7 Torr at 25°C
- Compatible with Our KF25 and KF16 Flange to Compression Fitting Adapters for Ø1/2" (Ø12.7 mm) Pipes and Tubes
- Custom Fused Silica or Sapphire Optical Ports Available by Contacting Tech Sales
Thorlabs' Optical Ports provide a solution for coupling beams into or observing processes inside of a vacuum chamber. The GC05BP optical port consists of a UV fused silica Brewster window fused to a Ø1/2" fused silica tube at its designed Brewster's angle of 55.5°, enabling it to transmit the p-polarized component of light with near-zero reflection losses. We also offer two optical ports with windows that have a 30 arcmin wedge to eliminate fringe patterns and reduce etalon effects: a UV fused silica window fused to a fused silica tube (Item # GC05WP) or a sapphire window fused to an alumina tube (Item # GC05SP).
UV fused silica (UVFS) is a durable material that resists chipping and cracking and offers high transmission for wavelengths between 185 nm and 2.1 μm. Sapphire is a chemically inert material with exceptional surface hardness that offers high transmission for wavelengths between 150 nm and 4.5 μm, ideal for use in IR systems.
All ports sold below have been tested using vacuum and Helium leak testing to ensure that they are capable of withstanding vacuum environments as low as 10-7 Torr and pressures as high as 5 psi at 25 °C. Post production, the ports undergo ultrasonic cleaning, a methanol rinse, and are coated with First Contact™* Polymer, a polymer coating that protects the optic from scratching and chipping and can be easily peeled off before the optical port is used. The ports are not vacuum sealed when shipped; before using the ports in a vacuum setup, we advise users to clean with a methanol rinse.
The outer diameter of these ports is Ø1/2" (Ø12.7 mm), allowing them to be integrated into KF16 and KF25 vacuum systems using the KF16C050 and KF25C050 flange to compression fitting adapters, respectively. A rib circles the ports and ensures that there is no movement under vacuum when the ports are installed in compression fittings.
For custom optical ports, including alternative windows and coatings, please contact Tech Sales.
*First Contact is a trademark of Photonic Cleaning Technologies, LLC.
Optical Transmission
UV Fused Silica Index of Refraction and Brewster's Angle
![UVFS Brewster Angle](https://www.thorlabs.com/images/TabImages/UVFS_Brewster_350.gif)
Click to Enlarge
This graph shows the calculated reflectance of uncoated UV fused silica for polarized light as a function of angle of incidence. The reflectance for P-polarized light goes to zero at Brewster's angle.
![UVFS Index of Refraction](https://www.thorlabs.com/images/TabImages/UVFS_n_350.gif)
Click to Enlarge
This graph shows the calculated index of refraction of UV fused silica as a function of wavelength.
![Brewster Angle for Air to UVFS](https://www.thorlabs.com/images/TabImages/Brewster_Angle_UVFS_350.gif)
Click to Enlarge
This graph shows the calculated value of Brewster's angle as a function of wavelength when light is passing from air to UV fused silica.
The index of refraction for UV fused silica is wavelength dependent, as shown in the graph above, and expressed by the following formula:
.
Please note that that the wavelength needs to be in microns when using the formula above. Brewster's angle is given by
.
Here, θB is Brewster's angle, ni is the index of refraction of the incident medium (1.0003 for air), and nt is the index of refraction of the transmitting medium (1.45701 for fused silica at 633 nm). Hence, Brewster's angle also displays a wavelength dependence, as shown in the plot above.
![Polarization through a Brewster Window](https://www.thorlabs.com/images/TabImages/Brewster_Windows_D1-300.gif)
The image above shows the reflection of S-polarized light and transmission of P-polarized light through a Brewster window. Some S-polarized light will be transmitted through the window.
Brewster Windows
Brewster windows are typically used as polarizers within laser cavities. When positioned at Brewster's angle (55° 32' at 633 nm), the P-polarized portion of the light will pass through the window with no losses, while a fraction of the S-polarized portion will be reflected off the Brewster window. When used in a laser cavity, the Brewster window essentially acts as a polarizer.
Brewster's angle is given by
![Brewster's Angle Equation](https://www.thorlabs.com/images/TabImages/BW_equation.gif)
θB is Brewster's angle.
ni is the index of refraction of the incident medium, which is 1.0003 for air.
nt is the index of refraction of the transmitting medium, which is 1.45701 for fused silica at 633 nm
It should be noted that the index of refraction is wavelength dependent. For fused silica, the index of refraction can be expressed as
![Index of Refraction for Fused Silica wavelength dependency](https://www.thorlabs.com/images/TabImages/BW_n_equation.gif)
Please note that that the wavelength needs to be in microns when using the formula above.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Item # | GC05BP |
---|---|
Window | BW1302 |
Minor Diameter | 13.0 mm |
Minor Diameter Tolerance | +0.0 / -0.1 mm |
Thickness | 2.0 mm |
Thickness Tolerance | ±0.1 mm |
Brewster Angle | 55.5° 32' @ 633 nm |
Minor Axis Diameter | 0.51" (13.0 mm) |
Clear Aperture | >Ø8 mm (Minor Axis) |
Parallelism | ≤5 arcsec |
Transmitted Wavefront Errora | <λ/10 @ 633 nm Over Clear Aperture |
Surface Quality | 20-10 Scratch-Dig |
Wavelength Range | 185 nm - 2.1 μm (Uncoated) |
Reflectance vs AOIa | ![]() |
Transmission Data (Click for Graph) |
![]() Raw Data |
Substrate | UV Fused Silicab |
Usage Pressure Range | 10-7 Torr to 5 psi @ 25 °C |
- UV Fused Silica Brewster Window
- Transmission from 185 nm - 2.1 µm
- Sealed at Brewster's Angle (55.5° for 633 nm) for Near-Zero Reflection Losses of P-Polarized Light
- Fused Silica Tube with Ø1/2" Outer Diameter
- Suitable for Use at Pressures from 10-7 Torr to 5 psi at 25 °C
Thorlabs' GC05BP Optical Port is sealed at a 55.5° angle with a BW1302 Uncoated Brewster Window (see table to the right), enabling near-zero reflection losses of the p-polarized component of an incident beam while supressing transmission of s-polarized light (see Brewster Windows tab for more information). The port's Ø0.50" (Ø12.7 mm) outer diameter tube is compatible with our KF16C050 and KF25C050 compression fitting to KF flange adapters, enabling easy integration into KF16 and KF25 vacuum systems, respectively. A glass rib circling the port 0.77" (19.5 mm) from its open end ensures that there is no movement under vacuum when the port is installed in a compression fitting.
![Brewster Angle for Air to UVFS](https://www.thorlabs.com/images/TabImages/Brewster_Windows_D1-300.gif)
The image above shows the reflection of some S-polarized light and the transmission of P-polarized light with near-zero reflection losses through a Brewster window.
![Brewster Angle for Air to UVFS](https://www.thorlabs.com/images/TabImages/Brewster_Angle_UVFS_300.gif)
Click to Enlarge
This graph shows the calculated Brewster's angle as a function of wavelength when light is passing from air to UV fused silica.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Item # | GC05WP |
---|---|
Window | WW40530 |
Wedge Angle | 30 ± 10 arcmin |
Diameter | 1/2" (12.7 mm) |
Diameter Tolerance | +0.0 / -0.2 mm |
Thickness | 3.0 mm |
Thickness Tolerance | ±0.4 mm |
Clear Aperture | >Ø8 mm |
Surface Flatnessa | ≤λ/20 Over Central Ø5 mm ≤λ/10 Over Full Clear Aperture |
Surface Quality | 10-5 Scratch-Dig |
Wavelength Range | 185 nm - 2.1 μm (Uncoated) |
Transmission Data (Click for Graph) |
![]() Raw Data |
Substrate | UV Fused Silicab |
Usage Pressure Range | 10-7 Torr to 5 psi @ 25 °C |
- UV Fused Silica Window for Transmission from 185 nm - 2.1 µm
- Window has 30 arcmin Wedge to Eliminate Fringe Patterns and Reduce Etalon Effects
- Fused Silica Tube with Ø1/2" Outer Diameter
- Suitable for Use at Pressures from 10-7 Torr to 5 psi at 25 °C
Thorlabs' GC05WP Optical Port is sealed with a WW40530 Uncoated Wedged Window (see table to the right), which has a 30 arcmin wedge to eliminate fringe patterns and reduce etalon effects. The port's Ø0.50" (Ø12.7 mm) outer diameter is compatible with our KF16C050 and KF25C050 compression fitting to KF flange adapters, enabling easy integration into KF16 and KF25 vacuum systems, respectively. A glass rib circling the port 0.63" (17.0 mm) from the open end ensures that there is no movement under vacuum when the port is installed in a compression fitting.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Item # | GC05SP |
---|---|
Window | WW30530 |
Wedge Angle | 30 ± 10 arcmin |
Diameter | 1/2" (12.7 mm) |
Diameter Tolerance | +0.0 / -0.2 mm |
Thickness | 3.0 mm |
Thickness Tolerance | ±0.1 mm |
Clear Aperture | >Ø8 mm |
Surface Flatnessa | ≤λ/2 Over Central Ø5 mm ≤λ Over Full Clear Aperture |
Surface Quality | 60-40 Scratch-Dig |
Wavelength Range | 200 nm - 4.5 μm (Uncoated) |
Transmission Data (Click for Graph) |
![]() Raw Data |
Substrate | Sapphireb |
Usage Pressure Range | 10-7 Torr to 5 psi @ 25 °C |
- Sapphire Window Provides Broad Transmission from 200 nm - 4.5 µm
- Window has 30 arcmin Wedge to Eliminate Fringe Patterns and Reduce Etalon Effects
- Alumina Tube with Ø1/2" Outer Diameter
- Suitable for Use at Pressures from 10-7 Torr to 5 psi at 25 °C
Thorlabs' GC05SP Optical Port is sealed with a WW30530 Uncoated Sapphire Wedged Window (see table to the right), which has a 30 arcmin wedge to eliminate fringe patterns and reduce etalon effects. The port's Ø0.50" (Ø12.7 mm) outer diameter is compatible with our KF16C050 and KF25C050 compression fitting to KF flange adapters, enabling easy integration into KF16 and KF25 vacuum systems, respectively. An alumina rib circling the port 0.67" (17.0 mm) from the open end ensures that there is no movement under vacuum when the port is installed in a compression fitting.