Colored Glass Filter Kits
![](https://www.thorlabs.com/Images/GuideImages/1585_ColoredFilterKits_6.jpg)
- Ten Ø1" Filters Mounted in Engraved SM1 Series Lens Tubes
- Ten Unmounted 2" x 2" Square Filters
FGK01S
Each Lens and Location
is Clearly Marked
FGK01
![](../../images/loading-red.gif)
Please Wait
Thorlabs' Colored Glass Filter Kits are offered in two versions:
- FGK01: Ten Ø25 mm Schott® Colored Glass Filters Mounted in Laser-Engraved SM1 Series Lens Cells
- FGK01S: Ten 2" x 2" Square Unmounted Schott® Colored Glass Filters
Refer to the Specs Tab above for detailed information about the filters contained in each kit. The filters come in a convenient plastic box for storage or transportation purposes. Additional storage boxes can also
be purchased.
Specifications | |
---|---|
Material | Schott® Colored Glass |
Scratch/Dig | 40/20 |
Surface Flatness | <λ/4 @633 nm, round <λ/2 @633 nm, 2" Square |
Dimensions | +0.0/-0.4 mm |
Wedge | <3 arcmin |
Damage Threshold | 30 W/cm2 Typ |
Clear Aperture | 80% of Diameter |
Contents | ||||
---|---|---|---|---|
FGK01 (Ø1" Round) |
FGK01S (2" Square) |
Schott® Glass # |
Thickness (mm) |
Description |
FGL400 | FGL400S | GG 400 | 2.0 | 400 nm Longpass |
FGL495 | FGL495S | GG 495 | 2.0 | 495 nm Longpass |
FGL550 | FGL550S | OG 550 | 2.0 | 550 nm Longpass |
FGL610 | FGL610S | RG 610 | 2.0 | 610 nm Longpass |
FGL715 | FGL715S | RG 715 | 2.0 | 715 nm Longpass |
FGL780 | FGL780S | RG 780 | 2.0 | 780 nm Longpass |
FGL850 | FGL850S | RG 850 | 2.0 | 850 nm Longpass |
FGS900 | FGS900S | KG 3 | 2.0 | 315 - 710 nm Bandpass |
FGB37 | FGB37S | BG 40 | 2.0 | 335 - 610 nm Bandpass |
FGUV | FGUVS | UG 1 | 2.0 | 325 - 385 nm Bandpass |
Posted Comments: | |
No Comments Posted |