Z-Axis Translation Stages and Accessories for 30 mm Cage Systems


  • 1/2" (13 mm) or 12 mm Manual Travel Along Optic Axis
  • Version with 160 µm Piezo-Driven Fine Adjustment
  • Modular Design with Interchangeable Optic Mounts

CT104

Ø1/2" Rotation Mount

CT101

Ø1" (Ø25 mm) Optic Mount

CT102

Ø1/2" X-Y
Translation Mount

CT103

Blank Plate for
Custom Machining

CT1A

1/2" Travel, Micrometer Drive

CT1P

12 mm Travel with M6 x 0.25 Screw,
160 µm Closed-Loop Piezo Travel

Related Items


Please Wait

Click to Enlarge
View Imperial Product List
Item #QtyDescription
CT1011Ø1" Optic Mount for Use with CT1A(/M), CT1P(/M) or MS Stages
PF10-03-M011Ø1" Protected Gold Mirror
CT1P112 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, 4-40 Mounting Holes
CP082SM1-Threaded 30 mm Cage Plate with Flexure Clamping, 1 Retaining Ring, 8-32 Tap
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
View Metric Product List
Item #QtyDescription
CT1011Ø1" Optic Mount for Use with CT1A(/M), CT1P(/M) or MS Stages
PF10-03-M011Ø1" Protected Gold Mirror
CT1P/M112 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, M3 Mounting Holes
CP08/M2SM1-Threaded 30 mm Cage Plate with Flexure Clamping, 1 Retaining Ring, M4 Tap
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
Gold Mirror Mounted in CT101 Optic Mount Secured to CT1P Translation Stage

Features

  • Translation of Components Along 30 mm Cage System Optical Axis
  • CT1P(/M) Stage Offers 12 mm Manual Travel and 160 µm Closed-Loop Piezo Travel (Min)
  • CT1A(/M) Stage Includes 1/2" (13 mm) Travel Micrometer and CT101 Optic Mount
  • Interchangeable Optic Mounts Sold Separately

Thorlabs' Z-Axis Translation Stages can be fixed to two cage rods in a 30 mm cage system while allowing the translation along the optical axis of a component secured to the moving world of the stage. The CT1P(/M) translation stage with integrated piezo actuator features 12 mm of manual travel as well as at least 160 µm of piezo travel with 0.5 µm resolution in closed-loop operation. The CT1A(/M) manual translation stage includes a CT101 optic mount and features a 1/2" (13 mm) travel micrometer with 0.001" (10 μm) graduations. These stages are fully compatible with all the optic mounts sold on this page.

We offer optic mounts that are specifically designed for both the CT1A(/M) and the CT1P(/M) stages, as well as our 1/4" Translation Stages. These mounts include a fixed optic mount, an X-Y translation mount, a rotation mount, and a blank plate for custom machining. See below for details.

Manual Stage with Integrated Piezo Actuator
Item # CT1P CT1P/M
Travel Range Coarse: 12.0 mm (250 µm per Revolution)
Fine (Piezo): 160 µm (Closed Loop)a
Moving World Load Capacity (Max) 40 g
Coarse Adjustment Screw M6 x 0.25 mm
Piezo Fine Resolution (Closed Loop) 0.5 µm
Theoretical Open Loop Resolutionb 8.0 nm
Piezo Drive Voltagec -10 V to 140 V, 6 mA Max
Power Consumption 5 V, 500 mA Max (270 mA Typical)
EXT IN MMCX Connector 0 to 10 VDC,
1.6 Hz Low Pass Filter
MONITOR Out MMCX Connector 0 to 10 V (Max Load 20 kOhm)
I/O (Trigger) MMCX Connector 0 to 5 V (TTL)
Drive Output Update Rate 10 Hz
Control Loop  Dual PID
Thermal Stability 144 nm/°C (Typical)
Bearing Type Crossed-Roller Bearings
Moving World Mounting Six 4-40 Mounting Holes,
4 mm Keyway
Six M3 Mounting Holes,
4 mm Keyway
Fixed World Mounting Two 8-32 Mounting Holes Two M4 Mounting Holes
Operating Temperature 10 to 40 °C (50 to 104 °F)
Stage Outer Dimensions (L x W x H) 3.35" x 2.36" x 1.69"
(85.0 mm x 60.0 mm x 43.0 mm)
Cable Length 1 m (3.3')
Weight (Including Cable) 305 g (10.75 oz)
Compatible Accessories CT101, CT102, CT104, CT103
  • This is the minimum fine travel achievable. Depending on mounting, load, and orientation, the user may achieve more than this.
  • Theoretical Value, Not Measured
  • These voltages are nominal values. The actual voltage applied to the piezo will vary dependent on temperature, resistance, etc.
Manual Stage
Item # CT1A CT1A/M
Travel Range 1/2" 13 mm
Micrometer Drive 0.001" per Graduation 10 µm per Graduation
Bearing Type Linear Ball Bearings
Moving World Mounting Six 4-40 Mounting Holes,
4 mm Keyway
Included Accessory CT101
Other Compatible Accessories CT102, CT104, CT103
Stage Outer Dimensions (L x W x H)a 2.35" x 2.54" x 1.25"
(59.7 mm x 64.5 mm x 31.6 mm)
Weight 250 g (8.82 oz)
  • These dimensions describe the stage without the CT101 mount and micrometer.

Thorlabs' Kinesis® software can be used to control devices in the Kinesis or APT family, which covers a wide range of devices ranging from small, low-powered, single-channel drivers (such as the K-Cubes and T-Cubes) to high-power, multi-channel, modular 19" rack nanopositioning systems (the APT Rack System).

The Kinesis Software features new .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW® or any .NET compatible languages to create custom applications. Low level DLL libraries are included for applications not expected to use the .NET framework. A Central Sequence Manager supports integration and synchronization of all Thorlabs motion control hardware.

The software packages allow two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.

Software Download

Software

Kinesis Version 1.14.47

The Kinesis Software Package, which includes a GUI for control of Thorlabs' Kinesis and APT™ system controllers.

Also Available:

  • Communications Protocol
Kinesis Software GUI
Click to Enlarge

Kinesis GUI Screen for Integrated-Piezo-Actuated Translation Stages

Posted Comments:
Aaron Mueninghoff  (posted 2024-03-09 09:08:34.96)
The locking screws included with this are too short. They have to be screwed almost completely out of the threading to actually lock the cage rods. If they were just 1.5 times longer, it would be much better.
jdelia  (posted 2024-03-11 02:04:31.0)
Thank you for reaching out. We will look into the possibility of incorporating this suggestion in the future with regards to our part CT1A.
user  (posted 2020-09-16 13:19:20.33)
I suggest adding an option for imperial or metric micrometer (as the included micrometer)
YLohia  (posted 2020-09-16 03:48:25.0)
Thank you for your feedback. We will consider adding this to our stock catalog. Please note that the CT1 can be ordered with a metric micrometer as a special item by emailing techsupport@thorlabs.com. Alternately, you may purchase the 148-801ST (metric micrometer) separately and install it in your CT1.
Ken Li  (posted 2020-08-21 22:03:39.79)
Please provide tolerance on the bottom key which is shown as nominal width of 4.0mm. What's the max/min of that width? -Ken Li 510-410-4283
YLohia  (posted 2020-08-24 10:27:57.0)
Hello Ken, thank you for contacting Thorlabs. The tolerance on the bottom key for the CT102 is 0.157" +0.000"/-0.001".
Eric Mueller  (posted 2020-05-28 12:54:57.197)
No metric version of the CT1 available (incl. a metric micrometer)? Cheers, Eric
llamb  (posted 2020-05-28 05:14:27.0)
Hi Eric, thank you for your feedback. The imperial micrometer included with the CT1 may be switched out with a metric micrometer (Item # 148-801ST) as needed. We can also provide a custom CT1 with a metric micrometer already included. I have reached out to you directly to discuss this option.
akastengren  (posted 2018-08-29 10:46:00.683)
Is there a way to put a stepper motor actuator on this product?
YLohia  (posted 2018-08-29 11:48:38.0)
Hello, thank you for contacting Thorlabs. Yes, it is possible to install a stepper motor actuator (such as the ZST213B) in the CT1 since it has a 3/8" mounting barrel.
acable  (posted 2007-12-31 08:28:00.0)
The description in the price box for the CT1 reads: 1/2" Cage Translation Stage. Please consider: 1/2" Travel 30mm Cage translator with CT101.
Back to Top

Z-Axis Translation Stage: 12 mm Manual Travel & 160 µm Piezo Travel (Closed Loop)

CT1P Stage Mounting to Table Using CT1PA Adapter
Click to Enlarge

CT1P Mounted to Optical Table Using CT1PA Adapter Plate

CT1P Adjusters and Connectors
Click to Enlarge

CT1P Adjusters and Connectors  
  • Integrated Piezo Actuator and Driver
    • 160 µm Closed Loop Piezo Travel Range
    • 0.5 µm Resolution (Closed Loop)
  • M6 x 0.25 Screw for Coarse Adjustment
    • 12 mm Travel
    • 250 µm Adjustment per Revolution
  • Precision Crossed-Roller Bearings
  • Control Piezo with Knob, Kinesis® GUI, or External Voltage
  • Adapter Plate for Secure Mounting (Sold Separately)
  • Accessories Available for Mounting Optics (Sold Separately)

Click to Enlarge

Adapter Plate for Mounting CT1P(/M) Stage

The CT1P(/M) 12 mm Manual Travel Translation Stage with Integrated Piezo Actuator is designed to be used in 30 mm cage systems that require translating a component along the optical axis of the cage system. This stage incorporates precision crossed-roller bearings to ensure smooth, high-resolution motion. The stage can be roughly positioned using the "COARSE ADJUST" knob, which provides 250 µm of travel per revolution and can be locked using the included 1.5 mm hex key. The piezo actuator integrated in this stage must have power supplied using the included micro USB to USB A cable. The USB cable should be connected to a PC directly or via a powered USB hub. Turning the "FINE ADJUST" knob provides an adjustment of 0.5 µm resolution through 160 µm of travel in closed-loop operation. The piezo can be toggled between open- and closed-loop modes via the "OPEN/CLOSE" button on the front. Holding this button homes the piezo, putting it in the middle of its travel range. The coarse and fine adjustment knobs can be operated using a 2 mm (5/64") balldriver (not included); they should not be operated simultaneously.

The piezo actuator can also be controlled remotely using the Kinesis® software or by applying an external voltage to the EXT IN port (MMCX, 0 to 10 VDC). The default parameters of the CT1P(/M) stage can be altered using the Kinesis software, and settings such as jog step, PID parameters, and Trigger I/O can be persisted to the hardware as well. The two bidirectional I/O ports (MMCX) are disabled on default, but can be enabled using Kinesis and allow the user to use them either as input or output. Input mode uses TTL logic, while output mode provides a push-pull drive of 5 V, with a maximum current limit of 8 mA. There is also a MONITOR output port (MMCX, 0 to 10 V) which provides a digital representation of the piezo voltage. To download the software, see the Kinesis Software tab.

The moving world of the stage features six 4-40 (M3) holes and a center 4 mm keyway, allowing the accessories sold below to be easily mounted to the CT1P(/M) and exchanged depending on the application. Two 30 mm cage rods can be attached to the fixed world of the stage by positioning them in the slots on each side. The rods can then be secured by tightening the four included cone-ended M4 setscrews using a 2 mm (5/64") hex key or balldriver. If the stage is only mounted to the cage system, the cage rods should be supported near the stage using cage system mounts.

The CT1P(/M) stage features two 8-32 (M4) holes on the bottom which can be used to mount the stage in a variety of configurations. The CT1PA adapter plate, sold separately, offers a quick, low-profile solution to securing the stage, as shown in the image above to the right. Alternatively, the stage can be mounted using our Ø1/2" optical post assemblies or Ø1" optical post assemblies, although care should be taken to accomodate the non-standard hole spacing of 3.11" (79.0 mm). This can be achieved using pedestal posts with clamping forks, pedestal post holders with clamping forks, or a variety of post holder bases.

For more information on purchasing a custom stage with an imperial adjustment screw, contact Tech Support.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CT1P Support Documentation
CT1P12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, 4-40 Mounting Holes
$2,524.89
Today
+1 Qty Docs Part Number - Universal Price Available
CT1PA Support Documentation
CT1PAAdapter Plate for Mounting CT1P(/M) Stage
$109.78
Today
+1 Qty Docs Part Number - Metric Price Available
CT1P/M Support Documentation
CT1P/M12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, M3 Mounting Holes
$2,524.89
Today
Back to Top

Z-Axis Translation Stage: 1/2" Manual Travel


Click to Enlarge
View Imperial Product List
Item #QtyDescription
CXY1A130 mm Cage System, XY Translating Lens Mount for Ø1" Optics
CT1A11/2" Travel Manual Translation Stage for 30 mm Cage Systems
SM1S151SM1 Lens Tube Spacer, 1.5" Long
CP332SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
ER8-P41Cage Assembly Rod, 8" Long, Ø6 mm, 4 Pack
View Metric Product List
Item #QtyDescription
CXY1A130 mm Cage System, XY Translating Lens Mount for Ø1" Optics
CT1A/M113 mm Travel Manual Translation Stage for 30 mm Cage Systems
SM1S151SM1 Lens Tube Spacer, 1.5" Long
CP33/M2SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
ER8-P41Cage Assembly Rod, 8" Long, Ø6 mm, 4 Pack
CXY1A XY Translator Coupled to a CT1A Z-Axis Translation Mount Using an SM1S15 Lens Tube
  • Includes 1/2" (13 mm) Travel Micrometer with 0.001" (10 µm) per Graduation 
  • Comes with CT101 Ø1" Optic Mount for Optics up to 0.27" (6.9 mm) Thick
  • Precision Linear Ball Bearings
  • Lockable Design

The CT1A(/M) Manual Translation Stage is designed to be used in 30 mm cage systems that require translation along the optical axis of the cage. This translation stage includes a CT101 Ø1" optic mount, which is also available separately below. Precision linear ball bearings are used to ensure smooth, high-resolution motion. The CT1A(/M) features a graduated micrometer that provides 1/2" (13 mm) of linear translation with 0.001" (10 µm) graduations. A 5/64" (2 mm) hex on the micrometer allows for actuation in space-constrained environments. The smallest incremental movement of the carriage is approximately 1 µm.

The modular design allows the accessories sold below to be mounted to the movable carriage of the CT1A(/M) translation stage. The included CT101 Ø1" Optic Mount has internal SM1 threading (1.035"-40) for mounting Ø1" optical components up to 0.27" (6.9 mm) thick, or externally SM1-threaded components, such as our SM1 lens tubes. One SM1RR retaining ring, two 4-40 cap screws for securing the mount, a 1/16" and a 5/64" (2 mm) hex key, and two removable dowel pins for alignment are also included with the mount.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CT1A Support Documentation
CT1ACustomer Inspired! 1/2" Travel Manual Translation Stage for 30 mm Cage Systems
$507.25
7-10 Days
+1 Qty Docs Part Number - Metric Price Available
CT1A/M Support Documentation
CT1A/M13 mm Travel Manual Translation Stage for 30 mm Cage Systems
$507.25
7-10 Days
Back to Top

Ø1" Optic Mount

CT101 ApplicationClick to Enlarge
CT101 Optic Mount with SM1L10 Lens Tube Attached to the CT1A Cage Translation Stage in a 30 mm Cage System
  • SM1 (1.035"-40) Threaded Bore Directly Accepts Ø1" Optics up to 0.27" (6.9 mm) Thick
  • Compatible with Our Line of SM1 Lens Tubes
  • Finger Groove Recess Allows for Ease of Alignment
  • Compatible with Our Z-Axis Translation Stages for 30 mm Cage Systems and Our 1/4" Translation Stages

The CT101 provides a means to mount SM1-threaded (1.035"-40) devices as well as Ø1" optics to the CT1A(/M) or CT1P(/M) stages. It is also compatible with our 1/4"-travel translation stages using our MS103 or MS103/M Adapter Plate. One SM1RR retaining ring, two 4-40 and two M3 cap screws, and two removable dowel pins for alignment are included with each unit.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CT101 Support Documentation
CT101Ø1" Optic Mount for Use with CT1A(/M), CT1P(/M) or MS Stages
$52.28
Today
Back to Top

Ø1/2" Optic XY Translation Mount

CT102 Application
Click to Enlarge

The CT1A Cage Translation Stage Combined with a CT102 Translating Lens Mount to Create an XYZ Configuration
  • Provides ±0.04" (±1.0 mm) of Travel in X and Y Directions
  • SM05 (0.535"-40) Threaded Bore Directly Accepts Ø1/2" Optics up to 0.39" (9.9 mm) Thick
  • Wobble: <100 µrad
  • Resolution: 250 µm/rev
  • Compatible with Our Z-Axis Translation Stages for 30 mm Cage Systems and Our 1/4" Translation Stages

The CT102 has an internal SM05 (0.535"-40) threading for mounting Ø1/2" optics up to 0.39" (9.9 mm) thick or externally SM05-threaded components. The CT102 allows for ±1 mm of travel in the X and Y direction using M3 x 0.25 fine adjusters. The mount is directly compatible with the CT1A(/M) and CT1P(/M) stages. It is also compatible with our 1/4"-travel translation stages using our MS103 or MS103/M Adapter Plate. One SM05RR retaining ring, which secures a component by sandwiching it between the ring and the back lip on the mount, and two 4-40 and two M3 cap screws for securing the mount are included with each unit.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CT102 Support Documentation
CT102XY Translating Lens Mount for Use with CT1A(/M), CT1P(/M), or MS Stages
$226.89
Today
Back to Top

Ø1/2" Optic Rotation Mount

CT104 ApplicationClick to Enlarge
CT104 Rotation Mount Shown with the CT1A Cage Translation Stage in a 30 mm Cage System
  • Coarse Rotation: 360° Continuously Adjustable
  • Graduations: 2° Increments
  • Mount Ø1/2" Optics up to 7.3 mm (0.29") Thick
  • Runout: <0.0001" (25 μm) Along Optical Axis
  • Max. Clear Aperture: 0.43"
  • Lockable Design
  • Compatible with Our Z-Axis Translation Stages for 30 mm Cage Systems and Our 1/4" Translation Stages

The CT104 rotation mount provides 360° of continuous rotation for Ø1/2" (Ø12.7 mm) optics and SM05 threaded components. The 2° graduation allows for precise positioning of components, such as linear polarizers and waveplates. A top-mounted nylon-tip setscrew is used to lock the freedom of rotation when the mount has been set in the correct orientation. The mount is directly compatible with the CT1A(/M) and CT1P(/M) stages. It is also compatible with our 1/4"-travel translation stages using our MS103 or MS103/M Adapter Plate. One SM05RR retaining ring, which secures a component by sandwiching it between the ring and the back lip on the mount, and two 4-40 and two M3 cap screws for securing the mount are included with each unit.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CT104 Support Documentation
CT104Rotation Mount for Ø1/2" Optics to Use with CT1A(/M), CT1P(/M), or MS Stages
$107.21
Today
Back to Top

Blank Mount

CT103 ApplicationClick to Enlarge
CT103 Blank Mount Shown on the CT1A Cage Translation Stage
  • Ideal for Custom Machining
  • Center-Drilled Dimple Allows for User to Precisely Align Along the Cage's Optical Axis
  • Finger Groove Recess Allows for Ease of Alignment
  • Compatible with Our Z-Axis Translation Stages for 30 mm Cage Systems and Our 1/4" Translation Stages

The CT103 blank device mount has a solid surface to allow the end user to tailor the mount for custom applications. Custom hole sizes and threads can be machined using any size drill bits and taps. A center-drilled dimple is provided to help in aligning with the optical axis during the machining process. The mount is directly compatible with the CT1A(/M) and CT1P(/M) stages. It is also compatible with our 1/4"-travel translation stages using our MS103 or MS103/M. Two 4-40 and two M3 cap screws for securing the mount are included with each unit.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CT103 Support Documentation
CT103Blank Mount to Use with CT1A(/M), CT1P(/M), or MS Stages
$46.04
Today