Fixed Microscope Objective Mounts, RMS Threaded

- Internally RMS Threaded
- Four-Position SM1-Compatible Objective Lens Turret
- Post Mountable and Cage Compatible Mounts for Single Objectives
OT1
Objective Lens Turret,
SM1-Compatible
OT1 Objective Lens Turret with Four Microscope Objectives
OMR
Objective Mount, Post Mountable
Application Idea
CP42
30 mm Cage Plate for Objectives, Post Mountable

Please Wait
Thorlabs offers several RMS-threaded, fixed mounting options for securing microscope objectives. The OT1 Objective Lens Turret enables repeatable positioning of up to four microscope objectives and has an externally SM1-threaded mounting interface. The CP42(/M) Cage Plate can hold a single microscope objective, has an 8-32 (M4) tapped hole for post mounting, and has four through holes for mounting into a 30 mm cage system. The OMR(/M) Objective Mount also holds a single objective with an 8-32 (M4) tap for post mounting.
| Posted Comments: | |
| No Comments Posted |

- Four RMS-Threaded (0.800"-36) Objective Lens Ports
- SM1-Threaded (1.035"-40) Mounting Interface
- Bi-Directional Repeatability: ±2.5 µm
The OT1 is a compact objective lens turret with four RMS (0.800"-36)-threaded ports. The aluminum housing has steel inserts at critical points to ensure the durability and precision of the detent mechanism, which reproducibly positions the objective lenses with a high degree of accuracy. The mounting interface for the OT1 objective lens turret has SM1 (1.035"-40) threading so that it can be easily integrated into custom imaging systems built using Thorlabs' Lens Tube and Cage Systems. To mount the OT1 in a cage system, use a CP33(/M) or CP33T(/M) for a 30 mm cage system and an LCP02(/M) for a 60 mm cage system.


Click to Enlarge
Figure 660A CP42 Cage Plate Mounting an RMS-Threaded Objective in a 30 mm Cage System
- Integrates RMS Components with a 30 mm Cage System Assembly
- Tapped with RMS Threading (0.800"-36)
- Post Mountable via 8-32 (M4) Tap
- Thickness: 0.35" (8.9 mm)
The CP42(/M) Cage Plate allows for RMS-threaded components, including many of our microscope objectives, to be incorporated with our 30 mm cage system. Each cage rod through hole is accompanied by a side-located locking M4 setscrew, which can be secured using a 5/64" (2.0 mm) balldriver or hex key. The CP42(/M) can also be post mounted using the 8-32 (M4) threaded hole on the bottom.
We also offer the RMSRR RMS Retaining Ring (not included) for positioning components within the cage plate.


Click to Enlarge
Figure G3.1 OMR Mount with Microscope Objective
- Tapped with RMS Threading (0.800"-36)
- 8-32 (M4) Tap for Post Mounting
- Thickness: 0.37" (9.4 mm)
The OMR Objective Mount directly mounts a microscope objective with standard RMS (0.800"-36) threads to our Ø1/2" Posts via an 8-32 (M4 x 0.7) tapped mounting hole. The mount has an outer diameter of Ø1.49" (Ø37.8 mm).
We also offer the RMSRR RMS Retaining Ring (not included) for positioning components within the cage plate.
Products Home











Zoom

Fixed RMS-Threaded Mounts