Free-Space Electro-Optic Modulators
![](https://www.thorlabs.com/Images/GuideImages/2729_lithmodulators_5.jpg)
- High Performance Lithium Niobate Amplitude & Phase Modulators
- SMA RF Modulation Input Connector
- Broadband DC Coupled or High Q Resonant
EO-PM-NR-C1
EO-AM-NR-C1
EO-GTH5M Application
EO-PMT
EO-GTH5M
![](../../images/loading-red.gif)
Please Wait
Lithium Niobate Electro-Optic Modulators
Thorlabs free-space electro-optic (EO) amplitude and phase lithium niobate modulators combine our experience with crystal growth and electro-optic materials. Our EO modulators use MgO-doped lithium niobate for high power operation. The modulators have an SMA RF input, which is directly compatible with our HVA200 High Voltage Amplifier (shown below). We offer both broadband DC-coupled and high Q resonant models.
![Vpi Bias Voltage vs. Wavelength for EO Modulators](https://www.thorlabs.com/images/TabImages/EO_Modulators_Half-Wave_Voltage_A1-350.gif)
Click to Enlarge
The required half-wave voltage needed to drive the EO modulators
is a function of the wavelength of the optical signal. The curves labeled
Amplitude Modulators and Phase Modulators describe the broadband
(non-resonant) EO Modulators.
Features
- High Performance in a Compact Package
- Broadband DC Coupled or High-Q Resonant
- 2 mm Diameter Clear Aperture
- MgO-Doped Lithium Niobate Crystal
- SMA RF Modulation Input Connector
- DC to 100 MHz
- Custom OEM Versions Available
-C4 band (400 - 600 nm) should only be used for AC modulation above a few Hz. MgO-doped lithium niobate can be sensitive to light in this wavelength range, displaying a slow negation to an applied DC field. The more intense the light, the faster the DC field is cancelled. Hence, in practice, a DC voltage cannot be used to bias the modulator at the desired operating point.
DC-Coupled Broadband Modulators
Our broadband EO modulators consist of an EO crystal packaged in a housing optimized for maximum RF performance. The RF drive signal is connected directly to the EO crystal via the SMA RF input. An external RF driver supplies the drive voltage for the desired modulation. The crystal may be modulated from DC up to the frequency limits of the external RF driver. Please see the Specs tab for amplifier requirements. These broadband amplitude and phase modulators are offered with a
High Q Resonant Modulators
Resonant EO Modulators are operated at a fixed frequency, and Thorlabs' design includes a high-Q resonant circuit. When compared with the voltage required to drive broadband EO modulators, the operating voltage of resonant EO modulators is dramatically reduced. Our resonant amplitude and phase modulators operating at 20 MHz are offered with a -C1 AR coating (600 - 900 nm). See the Graphs tab for more information on the reflectance of this coating. Standard and custom AR coating options are available, as well as versions with user-specified resonance frequencies from 0.1 to 100 MHz. Please contact
Driver and Accessories
Our broadband EO phase modulators produce phase shifts from -180° to +180° when the drive voltage varies from -Vπ to +Vπ. While the EO phase modulators require the entire ±Vπ range to fully modulate an optical signal, broadband EO amplitude modulators are able to fully modulate an amplitude signal when the drive voltage varies from 0 to either +Vπ or -Vπ. Please refer to the EO Modulator Intro tab for an illustration.
A standard laboratory function generator is needed in conjunction with a high-voltage amplifier to drive our modulators. Our HVA200 high-voltage amplifier, which features a ±200 V output at 100 mA of continuous current, a 1 MHz bandwidth, and low noise, is ideal for driving our broadband EO modulators when certain operating conditions are met. Generally speaking, EO modulators driven by the HVA200 can fully modulate signals when the required half-wave voltage is ≤200 V. As illustrated in the plot above, this 200 V maximum allows the HVA200 to modulate our EO amplitude modulators and our non-resonant EO phase modulators, at full depth, for wavelengths up to ~620 nm and ~900 nm, respectively. However, the effective voltage range of the amplifier can be extended using the technique described in the Lab Facts tab, which enables our EO amplitude modulators to be fully modulated at wavelengths up to 1000 nm.
Please contact Tech Support if you require more information about driving the resonant or non-resonant broadband EO modulators.
Thorlabs also offers a Glan-Thompson Polarizer mounting adapter, as well as an EO modulator mount for integration into our fiberbench collimation hardware (see below).
Modulators
Item # | EO Amplitude Modulator EO-AM-NR-Cx |
EO Phase Modulator EO-PM-NR-Cx |
EO Resonant Modulator EO-xM-R-C1 |
|
---|---|---|---|---|
Modulator Crystal | Lithium Niobate (LiNbO3) Doped with MgO | |||
Wavelength Range | -C4 | 400 to 600 nma | 400 to 600 nm | N/Ab |
-C1 | 600 to 900 nm | 600 to 900 nm | 600 to 900 nm | |
-C2 | 900 to 1250 nm | 900 to 1250 nm | N/Ab | |
-C3 | 1250 to 1650 nm | 1250 to 1650 nm | N/Ab | |
Clear Aperture | 2 mm Diameter | 2 mm Diameter | 2 mm Diameter | |
Input Connector | SMA Female | SMA Female | SMA Female | |
Resonant Frequency Range | Broadband | Broadband | 20 MHzc | |
Half Wave Voltage, Vπ (Click for Plot) | 205 V at 633 nm (Typical) (Click for Graph) |
136 V at 633 nm (Typical) (Click for Graph) |
15 V at 633 nmd (Typical) (Click for Graph) |
|
Extinction Ratio | >10 dB | N/A | >10 dB | |
Input Capacitance/Impedance | 14 pF | 14 pF | 50 Ohms | |
Max RF Input Power | N/A | N/A | 3 W (35 Vpp) | |
Max Optical Power Density | 2 W/mm2 @ 532 nm, 4 W/mm2 @ 1064 nm |
2 W/mm2 @ 532 nm, 4 W/mm2 @ 1064 nm |
2 W/mm2 @ 532 nm, 4 W/mm2 @ 1064 nm |
These plots show the reflectance of each of our four dielectric coatings for a typical coating run. The shaded region in each graph denotes the spectral range over which the coating is highly transmissive.
![Electro-Optic Amplitude Modulator](https://www.thorlabs.com/images/TabImages/Elecro_Optical_Mod_LF_Fig2_315.gif)
Click to Enlarge
Figure 2: Electro-Optic Amplitude Modulator
![Electro optic phase modulator](https://www.thorlabs.com/images/TabImages/Elecro_Optical_Mod_LF_Fig1_200.gif)
Click to Enlarge
Figure 1: Electro-Optic Phase Modulator
![EO Phase Modulator Output vs. Bias Voltage](https://www.thorlabs.com/images/TabImages/Phase_method_chart_New_500.gif)
Click to Enlarge
Figure 3: EO Phase Modulator Output as a Function of Applied Voltage (Listed in Terms of Vπ)
The X marks on the curve correspond to the phase shifts listed in the table above the graph.
![EO Amplitude Modulator Output as a Function of Bias Voltage](https://www.thorlabs.com/images/TabImages/EO_Modulator_No_Quarter-Wave_Plate_A1-500.gif)
Click to Enlarge
Figure 4: EO Amplitude Modulator Output as a Function of Applied Voltage (Listed in Terms of Vπ)
The X marks on the curve correspond to conditions in the table columns.
Introduction to EO Modulators
Electro-optic (EO) modulators are designed to modulate the phase or intensity (amplitude) of electromagnetic radiation (light) propagating through them. They are used in the Q-switching and mode locking of lasers, the generation of optical pulses, side-band generation, and other applications. EO modulators employ the Pockels effect, which is a linear (to first order) electro-optic phenomenon in which the induced birefringence of certain crystals is proportional to the amplitude of the electric field (voltage) applied across the crystal. Birefringent crystals exhibit one refractive index (n||) for light polarized parallel to the optic axis of the crystal and a different refractive index (n⊥) for light polarized perpendicular to the optic axis. For the crystals used in EO modulators, the optic axis is parallel to the direction of the applied electric field.
Generally speaking, the optical path length (OPL) through a medium is the product of the geometrical length of the path through a medium and the refractive index (nr) of the medium. The refractive index of, and therefore the OPL through, a birefringent crystal is determined by the polarization of the light referenced to the optic axis of the crystal. The OPL through a medium is directly related to the phase accumulated by light travelling through it. When the Pockels effect applies, it is possible to modulate the accumulated phase (phase shift) of the light that propagates through the crystal by modulating the applied voltage. Longer crystals produce larger phase shifts, and the OPL and accumulated phase shift are both functions of the wavelength of the light. EO modulators exploit the changes in the crystal's refractive indices that occur as a response to an applied voltage signal.
EO Phase Modulator
An EO phase modulator applies a voltage-controlled phase shift to the light without affecting its polarization. Figure 1 shows one configuration used to accomplish this: the input light is linearly polarized and aligned with the optic axis of the crystal. As is stated above, the optic axis (parallel to the z-axis in this diagram) is determined by the orientation of the applied electric field. The phase accumulated by the light is a function of the wavelength of the light, the geometric width of the crystal (measured along the y-axis, which is parallel to the direction of propagation), and the refractive index of the optic axis, n||. The modulation of n|| controls the phase modulation of the light; the value of n⊥ is not a factor. Figure 3 lists and plots the phase shift as a function of the applied voltage, which is expressed in terms of Vπ. In the plot, the X marks correspond to the values listed in the table above the graph. Vπ is called the half-wave voltage and is defined as the voltage required to shift the output phase by pi radians.
EO Amplitude Modulator
An example of an EO amplitude modulator is shown in Figure 2. In this configuration, the input light is linearly polarized and oriented at a 45° angle to the crystal's optic axis, which is again determined by the direction of the applied electric field. The input light in this case can be equivalently described as the sum of two equal-amplitude and perpendicularly polarized components: one polarized parallel to the optic axis (along z-axis) and one polarized perpendicular to the optic axis (along the x-axis). These two components accumulate phase differently as they propagate through the crystal, which is a consequence of the birefringence of the crystal; the OPL of the component of light polarized parallel to the optic axis is determined by n||, and the OPL of the perpendicularly polarized component is determined by n⊥. As the applied voltage is varied, the difference between the values of the crystal's two refractive indices varies; therefore, the relative phase shift between the two components also varies.
The polarization of the total electromagnetic field (the sum of the components) at the output of the crystal changes as the two components move in and out of phase with one another. The polarization of the light at the output of the crystal is linear when the two components are in or 180° out of phase, circular when they are π/2 radians out of phase, and elliptical otherwise. The amplitude of the light transmitted by the 45° polarizer is a function of the polarization of the light incident on it; when the applied voltage is modulated, the intensity of the output beam is modulated. The light transmitted by the polarizer, and therefore the EO amplitude modulator, is linearly polarized and oriented parallel to the axis of the polarizer.
The data tabulated in Figure 4 shows the effect of the applied voltage on the phase shift and polarization of the total light field at the output of the crystal. The plot shows the amplitude of the light transmitted by the polarizer as a function of the applied voltage over a modulation range of 2Vπ. (The X marks on the curve correspond to the values listed in the above table.) For the configuration shown in Figure 2, the applied voltage signal must vary from 0 V to Vπ (or from -Vπ to 0 V) to fully modulate the amplitude of input light; in order to capture both a maxima and minima, the modulator must pass through 0 V and either +Vπ or -Vπ. This restriction can be modified when a quarter-wave plate is added to the setup (please see the Lab Facts tab).
Driving EO Modulators
EO modulators may be configured so that the voltage is applied in a direction perpendicular to the propagation of light, as shown in Figures 1 and 2, or in a direction parallel to the propagation of light. An advantage of applying the voltage in the transverse orientation, as shown in these figures, is that it is not necessary for the light to travel through the electrodes. This generally results in better light transmission through the modulator and allows electrode materials that are opaque at the operating wavelength to be used. Additionally, in this transverse configuration, the OPL is proportional to the product of the applied field and crystal length.
Variable high voltage supplies, such as a function generator paired with a high voltage amplifier and delivering hundreds of volts, are typically used to drive free-space EO modulators. As shown by the graph included in the Overview tab, the voltage required to drive the EO modulator increases with the wavelength of the light being modulated. Because of this, at longer wavelengths the voltage needed to achieve full modulation of the optical signal can exceed the voltage output range of the high voltage supply. As an example, the HVA200 high voltage amplifier has a range of ±200 V, which is ideal for driving the broadband EO modulators EO-AM-NR and EO-PM-NR when the wavelength of the light is below approximately 610 and 900 nm, respectively. At higher wavelengths, this amplifier does not supply the voltage needed to achieve full-scale modulation of the optical signals. However, when pairing the HVA200 with EO amplitude modulators such as the EO-AM-NR products, it is possible to extend the available voltage range of the HVA200 by placing a quarter-wave plate before the input of the modulator. This procedure is detailed in the Lab Facts tab.
The driving voltage requirements of fiber-coupled EO modulators are often significantly less than those of free-space EO modulators. In many cases, these modulators have half-wave voltages on the order of 4 V, and one challenge of driving them is locating voltage drivers capable of producing a modulating frequency high enough to fulfill the needs of the application. A basic setup built around a function generator and an amplifier that was successfully used to drive a fiber-coupled EO phase modulator to 1 GHz is described here.
![Electro-optic amplitude modulator no QWP](https://www.thorlabs.com/images/TabImages/Elecro_Optical_Mod_LF_Fig2_315.gif)
Click to Enlarge
Figure 1: Electro-Optic Amplitude Modulator Without the Quarter-Wave Plate
![Electro-optic amplitude modulator with QWP](https://www.thorlabs.com/images/TabImages/Elecro_Optical_Mod_LF_Fig3_275.gif)
Click to Enlarge
Figure 2: Electro-Optic Amplitude Modulator with a Quarter-Wave Plate at the Input
Pairing an EO Amplitude Modulator with a Quarter-Wave Plate to Reduce Drive Voltage Requirements
Variable high voltage supplies, such as a function generator paired with a high voltage amplifier delivering hundreds of volts, are typically used to drive free-space EO modulators. As shown by the graph included in the Overview tab, the voltage required to drive the EO modulator increases with the wavelength of the light being modulated. Because of this, at longer wavelengths the voltage needed to achieve modulation over the full amplitude or phase range can exceed the output voltage range of the high voltage supply. Please see the EO Modulators tab for more information about EO modulators.
In the case of EO amplitude modulators such as the EO-AM-NR products, placing a quarter-wave plate at the input of the EO amplitude modulator can reduce the maximum voltage necessary to drive the modulator over its full range; when the high voltage supply is the limiting factor, the use of a quarter-wave plate makes available more, or all, of the operational wavelength range of the driven EO amplitude modulator. Figures 1 and 2 show an EO amplitude modulator with and without, respectively, the quarter-wave plate in place. Experiments conducted in our laboratory using the HVA200 high voltage amplifier, which has an output voltage range of ±200 V, and the
The experimental setup used the previous-generation HRS015 stabilized HeNe laser (633 nm) and LP980-SF15 fiber-pigtailed laser (980 nm) as light sources. A linear polarizer (LPVISB100 or LPNIR100) placed after the source ensured the polarization of the input light was at a 45° angle to the optic axis of the EO-AM-NR-C1 electro-optic amplitude modulator. A second linear polarizer placed at the output of the modulator was aligned parallel to the first. The HVA200, which was used to amplify the 100 kHz triangle wave output by a function generator, produced the variable voltage signal (±200 V maximum) driving the EO amplitude modulator. A triangle waveform was chosen to drive the EO amplitude modulator so that the light transmitted by the modulator would be sinusoidally modulated. Data were taken with and without a quarter-wave plate (WPMQ05M-633 or WPMQ05M-980) placed in front of the EO amplitude modulator. When used, the quarter-wave plate was oriented with its axis parallel to the optic axis of the crystal. (Figure 2 shows the placement and orientation of the quarter-wave plate with respect to the modulator).
![EO amplitude modulator output vs. bias voltage](https://www.thorlabs.com/images/TabImages/EO_Modulator_No_Quarter-Wave_Plate_A1-400.gif)
Click to Enlarge
Figure 3: The output of an EO amplitude modulator as a function of applied voltage when the setup does not include a quarter wave plate, diagrammed in Figure 1. The X marks on the curve correspond to conditions in the table columns.
As discussed in the EO Modulators tab and shown in Figure 3, when a quarter-wave plate is not placed at the input of the EO amplitude modulator (Figure 1), the light input to the modulator is linearly polarized and the applied voltage signal must vary from
When a quarter-wave plate is placed in front of the modulator, the light entering the EO amplitude modulator is circularly polarized (as shown in Figure 2). The quarter-wave plate essentially adds an optical bias to the light input to the modulator. With this bias, it is not necessary for the voltage signal to vary between 0 and +Vπ or -Vπ in order fully modulate the amplitude of the input light: a drive voltage range of only -1/2 Vπ to 1/2 Vπ is needed to achieve an amplitude maximum and minimum of the optical signal. The table in Figure 5 illustrates the polarization at the output of EO crystal for a range of drive voltages, and the plot shows the amplitude of the light after the polarizer as a function of drive voltage. When a quarter-wave plate is used and the wavelength of the light source is 633 nm, a drive voltage range of ±110 V is required to fully modulate the EO amplitude modulator. This is well within the range of the HVA200, and the fully modulated optical signal produced using this technique is shown in Figure 6.
By including a quarter-wave plate in the optical setup, the available operating range of the amplifier is effectively doubled. With the bias supplied by the quarter-wave plate, the HVA200 is able to drive the
![EO Modulator Response with Saturated Amplifier](https://www.thorlabs.com/images/TabImages/EOM_Saturated_633nm_300.gif)
Click to Enlarge
Figure 4: This plot shows the distorted modulation response that results when the amplifier is saturated in an attempt to fully modulate a signal whose Vπ is greater than the maximum driving voltage that can be supplied by the amplifier. The wavelength of this optical signal is 633 nm.
![QWP shifts modulator response vs bias voltage](https://www.thorlabs.com/images/TabImages/EO_Modulator_With_Quarter-Wave_Plate_A1-350.gif)
Click to Enlarge
Figure 5: Inserting a quarter-wave plate (QWP) before the EO amplitude modulator, illustrated in Figure 2, shifts the relationship between the output amplitude and the applied voltage. For a bias voltage of 0 V, the output amplitude is halfway between min and max. The X marks on the curve correspond to conditions in the table columns.
![Full response of EO modulator when QWP used](https://www.thorlabs.com/images/TabImages/EOM_Vpi_633nm_smoothed_300.gif)
Click to Enlarge
Figure 6: This plot shows the undistorted and fully-modulated 633 nm optical signal achieved by inserting a quarter-wave plate into the optical setup as shown in Figure 2, which makes available the full driving voltage range of the amplifier.
Posted Comments: | |
Yang Yang
 (posted 2024-05-14 14:26:18.763) We recently bought a EO-PM-R-20-C1 for PDH lock. How can we increase the Q factor by modifying the mode-matching circuit to further reduce the half-wave drive voltage. ksosnowski
 (posted 2024-05-16 04:32:43.0) Hello Yang, thanks for reaching out to Thorlabs. We hand-tune each of our high-Q resonators to the desired frequency, making a best effort to maximize Q. To drive to your desired modulation depth you may need to use an additional 50 Ω amplifier. Please contact Thorlabs Tech Support if you have concerns about driving your modulator. We have reached out directly to discuss your application in further detail. ksosnowski
 (posted 2024-05-16 04:32:43.0) Hello Yang, thanks for reaching out to Thorlabs. We hand-tune each of our high-Q resonators to the desired frequency, making a best effort to maximize Q. To drive to your desired modulation depth you may need to use an additional 50 Ω amplifier. Please contact Thorlabs Tech Support if you have concerns about driving your modulator. We have reached out directly to discuss your application in further detail. user
 (posted 2024-04-18 15:18:45.663) I would like to use the 400-600nm EOM EO-AM-NR-C4 for amplitude modulation at the full modulation rate of 100 MHz for a 10mW 405nm laser beam. Is this feasible? What is V_pi for this wavelength and EOM? ksosnowski
 (posted 2024-04-26 09:50:08.0) Hello, thanks for reaching out to Thorlabs. The typical Vpi vs Wavelength can be found under the "Overview" tab above. For 405nm, this is close to 125V. The non-resonant models can be driven upwards of 1MHz however our HVA200 driver is only capable of driving the 14pF capacitive load up to 1MHz. We do also make resonant modulators up to 100MHz, which allow a much lower control voltage to drive the system, though the frequency performance is narrowband around the designed resonance. Operating EO-AM-NR-C4 at 100MHz would prove challenging as a very high current would be required to charge/discharge the capacitance in the 10ns period for this modulation, much higher than what our HVA200 can supply. A resonant amplifier model can help with this. I have reached out directly to discuss your application in further detail. Jeremie Margueritat
 (posted 2024-03-27 21:51:42.913) I envisage to purchase teh EO-AM-NR-C4. However I read that in this range the AM modulators operating in the
-C4 band (400 - 600 nm) should only be used for AC modulation above a few Hz. I would like to work up to 500kHz in Amplitude modulation with 515 nm laser. Is the EO-AM-NR-C4 adapted for this use?
Best regards ksosnowski
 (posted 2024-03-28 12:00:54.0) Hello Jeremie, thanks for reaching out to Thorlabs. You are correct that the -C4 version should only be used for AC modulation, any DC field will end up canceled by the applied light source. This means for any DC biasing of the modulator a physical waveplate should be used instead. On the other non-resonant modulator versions, a DC voltage can be applied to bias the retardance of the crystal. 500kHz is fine as it is well above the DC range of the device and is within the modulation range of our HVA200 driver as well. I have reached out directly to discuss this application in further detail. Seungeun Oh
 (posted 2024-01-24 23:50:08.753) Which direction relative to the housing is the fast axis of the crystal in Resonant EO Modulators? Alexia RAVAILLE
 (posted 2024-01-09 07:57:29.123) Dear Tech support team,
My question might seem stupid but I have a non resonant PM EO-PM-NR-C1 and I would like to know its input impedance. In the datasheet, it's specified that the resonant has 50 ohms of input impedance and the non resonant have 14pF capacitance but I can't find the info about the impedance of the non resonant. Does it mean that it's only capacitance with no impedance when non resonant ?
Also, how do we know if we have a resonant or a non resonant PM if we've lost the packaging of the component ?
Thank you and happy new year. ksosnowski
 (posted 2024-01-10 02:47:40.0) Hello Alexia, thanks for reaching out to us. If the EOM is non-resonant, then you will be able to modulate the phase from DC to 100 MHz or so, as long as your driver can support it. If resonant, then modulation will only be possible near the resonance frequency (20MHz for our standard model). As long as you operate safely below the RF input maximum (3 W, 35 Vpp), you will not damage the resonant modulator. On resonance, the EOM will have a nearly 50 Ω impedance, whereas far from resonance it will have a highly reactive impedance, and will burn out if the 50 Ω resistance dissipates too much RF power. Since the non-resonant EOMs have a ~14 pF impedance (purely reactive aside from small parasitics) they do not dissipate power. This is why we don't spec a Maximum RF Input Power for the non-resonant modulators. Sebastian Eppelt
 (posted 2023-10-05 10:17:12.85) Hello, we were planning to use a EO-PM-NR_C4 in our setup to surpress phase noise of one of our lasers. We have seen with home-built free-space EOMs that these can exhibit quite strong mechanical noise around ~1 MHz. Are there noise characteristics for the this model? Guangying Ma
 (posted 2023-08-16 12:47:50.81) Hello,
I have bought the EO-PM-NR-C4. I am using a 488 nm (20 mW) laser as the input. Then I calculated the Vpi is 152.0 V. I applied a AC power, with -152 and 152 V, 1000 Hz square wave as the driving voltage. I found that the polarization of the input light was changed, however, the changed angle is very small, which is smaller than 15 degree. Could you help me to find what is the problem? Is the driving voltage I used is correct?
Thanks. ksosnowski
 (posted 2023-08-29 05:48:04.0) Hello Guangying, thanks for contacting us. This is the correct Vpi however if the driver is not suitable it could struggle to switch the voltage fast enough resulting in effective peak voltage attenuation or if the input polarization alignment is incorrect this can result in a lack of dynamic range with the EO modulator. Our HVA200 driver is suitable for this application based on the amplitude, waveform, and total bandwidth. In case your laser system is unable to be rotated to change the input polarization, a halfwave plate can be used to effectively bias the input polarization angle before entering the EOM. I have reached out directly to discuss your application in further detail. Jihoon Kang
 (posted 2023-04-21 11:47:07.397) Can you tell me the "maximum laser durability" (ex: 2.5 MW ...) of the modulator?
I also want to know about the "wavelength coverage". cdolbashian
 (posted 2023-04-26 09:29:57.0) Thank you for contacting us Jihoon. All of this information (and more) is available above in the "Specs" tab. Additionally I would read through the document in the "Lab facts" tab as we have documented some testing with these devices. Cristian Tong
 (posted 2023-01-01 02:37:58.223) Hello, I would like yo ask you about the insertion loss of the free space electro optic phase modulator EO-PM-NR-C1. This parameter is not specified in the specs of the device.
Thank you cdolbashian
 (posted 2023-01-10 02:36:19.0) Thank you for contacting us Cris! If you are referring to the transmission vs reflection, we would expect ~.2% reflection over the AR coating range, and >98% transmission through the crystal (again, while operating within the AR coating range). I have reached out to you directly to discuss this inquiry. stefano chiodini
 (posted 2022-09-09 10:20:53.787) Good morning, I have the following question.
For my project I need to use the C4-C1-C2-C3 EOM-AM of Thorlabs to cover a range from 400 nm to 1600 nm. The Vpi required voltages go from about 100 V to 600 V following your graph.
Since we could have troubles in covering the 300 V-600 V I was wondering if a phase EOM could be used... They have indeed lower Vpi voltages but I do not really understand the difference with the AM-EOM. Could you please help me out in this? Following your phase EOM description: "the value of n⊥ is not a factor". What does it mean? that only the parallel beam goes through?
Thank you,
Stefano Michael Lim
 (posted 2022-07-19 11:40:28.22) Can this phase modulator be adapted for use at 2000nm? jgreschler
 (posted 2022-07-22 04:21:26.0) Thank you for reaching out to Thorlabs. We do have custom wavelength capabilities for our EOM product line, you can request a quote by emailing techsupport@thorlabs.com. I have reached out to you directly with more information. Farooq Khaleel
 (posted 2021-10-04 18:12:37.967) Dear Sir/Madam,
I hope that this message finds you well.
Please could you inform me about if these EO modulators supports bidirectional modulation? I mean could I apply the incident laser from the output port and extract the output from the input port? and vice versa?
In addition, what is the minimum detectable input power in Watt?
Thank you very much.
Yours sincerely, YLohia
 (posted 2021-10-07 08:20:17.0) Hello, thank you for contacting Thorlabs. Yes, the modulators are bidirectional. These non-resonant modulators are a purely capacitive load- the power does not dissipate in the crystal. We do not specify an upper limit for how much power can be sent through the modulator. In these cases the driver is typically the limit on power, not the modulator. For our resonant modulators, e.g. EO-PM-R-20-1, the max RF power that can be sent through the device is 3W. If you are inquiring about the minimum optical input power, the modulators have no minimum input power (this is true for both the resonant and non-resonant models). The light is attenuated by a fixed amount depending on the applied voltage and the wavelength of the light. Think of it as a variable attenuating filter; it will absorb some percentage of the light regardless of how little power is put through it. The modulator is not the limit on how little power can be used in a system; it depends on how sensitive the detector is. T I
 (posted 2021-09-24 12:11:21.52) Dear Thorlabs support team, I am using your free space LN modulators and need to know the exact crystal lengths. We could find some info in your previous replies to feedback comments, but it seems there is a conflict between the two responses below.
YLohia (posted 2019-11-12 11:18:13.0)
Our PM use only one LN crystal of 20mm length, as opposed to two orthogonal 20mm (adding up to 40mm) crystals used for AM
nbayconich (posted 2017-05-03 10:04:19.0)
The crystal length of our free space Amplitude modulators is 20mm. The LiNbO3 crystals in our free space phase modulators are 40mm in length.
Could you tell us the exact crystal lengths of the amplitude and phase modulators? YLohia
 (posted 2021-10-08 03:03:04.0) Hello, thank you for your feedback. I seemed to have made a typo on my response posted on 2019-11-12 11:18:13.0 (which I have now corrected). The phase modulators only use one crystal of 40 mm length. The amplitude modulators use two orthogonal crystals, each 20 mm long, adding up to a total of 40 mm length. My sincere apologies for any confusion caused by the previous post. dongxu Bai
 (posted 2021-06-01 16:45:52.517) 调制信号的频率范围是什么
What is the frequency range of the modulated signal YLohia
 (posted 2021-06-04 02:48:43.0) These modulators can be used from DC to 100 MHz. user
 (posted 2021-05-24 18:52:46.0) Hi, could you tell me the price of the customized resonant EOM? Thanks. YLohia
 (posted 2021-05-27 02:39:22.0) Hello, custom items are quoted by emailing your local Thorlabs Tech Support team (in your case, techsupport.uk@thorlabs.com). We will discuss the pricing directly. Michal Pawlak
 (posted 2020-10-24 02:46:00.01) Dear Sir Madam
could you please explain my problem.When I will buy your EO amplitude modulator with driver I can modulate between DC 100 MHz. Or frequency is limit to 1 MHz as is stated in description of driver.
best wishes
Michal YLohia
 (posted 2020-10-26 09:34:30.0) Hello Michal, thank you for contacting Thorlabs. The EOM itself is capable of modulating up to 100 MHz but the HVA200 limits that capability to 1 MHz. Haechan An
 (posted 2020-10-18 18:53:46.15) Hi, I want to create sidebands at 780 nm using EO-PM-NR-C1 with a modulation frequency of around 20 MHz. But it turned out that we need high voltage to see those sidebands easily. (Probably need a voltage higher than 50 V but we only can go up to 10 V right now.) Can you tell me the equivalent electric circuit of EOM so I can build a resonant RLC circuit using resonators and inductors? Or is it enough to assume the EOM as a 14 pF capacitor? YLohia
 (posted 2020-10-23 03:34:35.0) Hello, thank you for contacting Thorlabs. The modulator can be modelled purely as a 14pF capacitor. The exact capacitance is given on the serialized test sheet that ships with each unit. user
 (posted 2020-10-19 16:59:00.947) 我想要用这个电光调制器实现633nm激光的偏振调制,请问能够实现吗?请问电光调制器配置有偏振片吗? YLohia
 (posted 2020-10-19 03:12:46.0) An applications engineer from our team in China (techsupport-cn@thorlabs.com) will reach out to you directly. 宝利 刘
 (posted 2020-06-15 08:20:11.92) 我想利用这个EOM调制f=76MHz脉冲激光,调制频率为f/4,即2个脉冲透过,2个脉冲不透过。这个调制频率f/4由激光器的频率锁定。这种可以定制吗? YLohia
 (posted 2020-06-15 09:53:28.0) Thank you for contacting Thorlabs. An Applications Engineer from our Tech Support team in China will reach out to you directly. Caroline Muellenbroich
 (posted 2019-11-12 09:43:11.917) Hi Thorlabs team,
I am trying to modulate the power of a pulsed 1300nm laser with a EO-PM-NR-C3 using a voltage amplifier that has an output of +/- 150V.
The half wave voltage for my wavelength is 300V which I cannot supply. Am I right in thinking that by supplying 150V, and using a quarter waveplate before the input, that is inputting ciruclarly polarised light into the EOM, I should be able, with a Glan Thompson at the output of the EOM, to modulate the output power of my laser? Many thanks. YLohia
 (posted 2019-11-12 11:18:13.0) Hello Caroline, thank you for contacting Thorlabs. Your understanding is correct regarding the use of the waveplate. By using a quarter waveplate on the input, you can cut down the V_pi in half. We have more information regarding this technique in the "Lab Facts" tab of this page. That being said, we do not recommend attempting amplitude modulation with a phase modulator.
While PMs can be used as AMs with additional polarization optics, they will not make good amplitude modulators. Our PM use only one LN crystal of 40mm length, as opposed to two orthogonal 20mm (adding up to 40mm) crystals used for AM, that eliminates static birefringence. These crystals exhibit thermal birefringence, which means that a phase modulator will have thermal drift issues when used as an amplitude modulator. One good question would be why phase modulators exist since amplitude modulators would do exactly the same thing while offering better performance due to the lack of thermal issues. The reason is that thermal effects are relatively insignificant for PM due to the input beam being polarized along one of the crystal axes. This thermal drift produces a DC phase shift (equivalent to adding few um of OPL). Our phase modulators are made with MgO-doped lithium niobate crystals. This material works well for phase modulation, and the MgO doping helps to increase the material's resistance to photorefractive damage. However, one drawback to this material is that it exhibits increased wavefront distortion (as opposed to undoped lithium niobate). For most phase modulation applications, wavefront distortion of the optical beam does not present any problems (can cause problems when being used for interferometry resulting in poor phase contrast), but when used as an amplitude modulator, the wavefront distortion causes poor extinction ratios. kar-hooi_kuan
 (posted 2019-02-20 06:15:13.65) Hi,
I'm interested in Amplitude Modulations EO Modulators. I would like check with you if the optical input can be connectorized with FC/APC connectors? I will need it to be connectorized. If it can be connectorized, could you please quote me together with the EO MOdulator High Voltage driver?
By the way, what is the maximum modulation frequency supported by this EO-PM-NR-C3?
Thanks a lot. YLohia
 (posted 2019-02-21 08:48:45.0) Hello, thank you for contacting Thorlabs. Unfortunately, this cannot be connectorized as it requires a collimated free space beam in order to work properly. What wavelength are you hoping to use this for? If it's around the 1550nm range, I would recommend looking into our fiber coupled LN modulators here : https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=3918. These can go up to 10 GHz, whereas the model you were interested in is suitable up to only 100 MHz.
Another option would be using a FiberBench of at least 70mm length with two Fiberports to make the free space EOMs fiber-compatible. Please see the bottom of this page for more information. zenin
 (posted 2019-02-20 10:42:19.48) Hi,
I am investigating the project of building fast noise eater (faster than 1 MHz) for my free-space lasers by using your EO modulators. I am wondering, can you make EO modulator witohut anti-reflection coating? It is because I have several sources from in VIS and NIR ranges (600-1800 nm). Also I am wondering, can Thorlabs make such noise eater, and if yes, how much will it cost? Looking forward to your reply.
Best,
Vladimir YLohia
 (posted 2019-02-21 09:02:09.0) Hello Vladimir, thank you for contacting Thorlabs. Quotes for custom modulators can be requesting by emailing your local Thorlabs Tech Support group (techsupport.se@thorlabs.com in your case). We will reach out to you directly to discuss the possibility of offering uncoated crystals.
That being said, please note that the total transmission will suffer greatly when using uncoated crystals. The amplitude modulators consist of two lithium niobate crystals, which means that the reflectivity will be quite high from a total of four surfaces since the optical index is about 2.3. When this happens, you can get multiple reflections within the crystal that see different amounts of modulation and can interfere with each other. The workaround for this would be to tilt the crystal as far as possible and then prevent the reflected beams from getting in the system by clipping them with an aperture or edge of some kind.
Unfortunately, we are unable to offer a fully designed 1 MHz noise eater at the moment, though it is something that I will suggest on our internal engineering forum. vinx-d
 (posted 2019-01-17 04:35:15.51) I am going to use the HVA200 in order to amplify a input voltage. I was wondering if I can amplify the bias without using any input. YLohia
 (posted 2019-04-01 04:43:39.0) Hello, thank you for contacting Thorlabs. I reached out to you at the time of the original post in order to gather more information about your request. Please send us an email at techsupport@thorlabs.com if you did not receive our email. kkss0330
 (posted 2018-10-11 00:29:20.047) Hello, I bought EOM that model number of EO-AM-NR-C4, I will operate laser source wavelength 633nm. I know that this supports a wavelength band from 400 to 600nm, can EOM work well from 633nm? YLohia
 (posted 2018-10-11 09:53:27.0) Hello, thank you for contacting Thorlabs. The -C4 coating typically has a reflectivity of around 0.5-0.7% at 633nm. Since you already have the EOM with you, we recommend that you test it out yourself to see if the change in performance fits your requirements. baudin
 (posted 2018-03-27 16:27:15.35) Hello, the specs say the load impedance is 14 pF, can you provide the loss angle function of frequency? YLohia
 (posted 2018-04-03 10:26:35.0) Response from Yashasvi at Thorlabs USA: Hello, thank you for contacting Thorlabs. While we don't have a loss angle as a function of frequency spec at the moment, we do have a spec for the loss tangent @ 400 °C:
x-axis: tan(δ) = 0.0006
y-axis: tan(δ) = 0.001
We have seen values around ~0.003 for the loss tangent at 1 GHz. This is a property of the material (lithium niobate) itself. parksj003
 (posted 2018-01-28 22:03:42.99) I am going to use a HVA200 with EO-AM-NR-C1 for fast light intesnity modulation (on/off).
I am wondering the rise/falling time of HVA200 and the time dealy between input and output. nbayconich
 (posted 2018-02-23 10:49:58.0) Thank you for contacting Thorlabs. The typical rise/fall time of the HVA200 alone is about 350ns at 1Mhz, however the HVA200 is typically limited to the slew rate which is 400V/µs. We have not yet tested time delay when using an intensity EO modulator with the HVA200 at the moment. tanmaybhwmk3
 (posted 2017-11-15 01:51:46.267) Hi. What is the expected insertion loss of the EO-AM? tfrisch
 (posted 2017-11-20 05:18:05.0) Hello, thank you for contacting Thorlabs. The loss through the modulator is <1dB, typically about 0.5dB. fyk15isy
 (posted 2017-10-02 15:09:40.037) Hi! I am looking for an EOM to do an amplitude modulation of 880 nm beam from OPO with an average power of 1 W. (It actually produces 5 ps pulses with 80 MHz repetition rate). I plan to focus the beam into the EOM since my beam diameter is too large for this EOM. Will this EOM be able to withstand this power when using short focal length lenses (50 - 100 mm lenses)? tfrisch
 (posted 2017-11-14 02:48:07.0) Hello, thank you for contacting Thorlabs. These EOMs are intended to be used with a collimated input. If there is significant convergence or divergence, this would give an angular dependence on the optical path length which would affect the retardance and therefore amplitude modulation. I will reach out to you directly about damage and other methods of limiting the beam diameter. user
 (posted 2017-05-02 11:05:15.013) What's the LiNbO3 crystal length of EO-AM-NR-C1? 20 mm? nbayconich
 (posted 2017-05-03 10:04:19.0) Thank you for contacting Thorlabs. The crystal length of our free space Amplitude modulators is 20mm. The LiNbO3 crystals in our free space phase modulators are 40mm in length. A tech support representative will contact you directly. melanie.lebental
 (posted 2017-02-06 09:19:47.293) Hello,
Please, what is the maximal speed of modulation from 0 to Vpi for the wavelength 532 nm ? 100 kHz ? 1 MHz ?
Best regards, tfrisch
 (posted 2017-02-14 02:10:19.0) Hello, thank you for contacting Thorlabs. The maximum frequency will depend on the max current that can be supplied by the voltage driver, and the function of that signal. In the case of a sine wave, the maximum frequency is Imax/(pi*Vpp*C) where Imax is the max current of the driver, Vpp is the peak to peak voltage of the signal, and C is the capacitance of a non-resonant modulator (14pF for our units). I have contacted you with information on this derivation. parksj003
 (posted 2016-12-01 16:27:36.453) Hello,
I am looking for fast polarization modulator.
The sorce we are using is femto-seond laser (wavelength ranging from 700-1000 nm, Power ~3W, beam diameter ~1.5mm). I think EO-AM-NR-C1 might be fine, as it can fastly alternate the laser beam polarization (but I am not sure yet). We need to alternate the beam polarization either vertically or horizontally (with a speed of at least 5 kHz). Would you let me know if there is proper solution for us?
Best,
Seongjun tfrisch
 (posted 2016-12-01 08:41:41.0) Hello, thank you for contacting Thorlabs. I'd like to ask a few questions about your laser, so I will contact you directly about that. As for changing the polarization state, in general, that is how these freespace amplitude modulators work, you would just not use an output polarizer to drop the intensity for the state crossed to the input state. If your input is vertical, then a voltage of Vpi would give horizonatally polarized light. The fast axis of the crystal is at 45 degrees with respect to the housing, so you may use horizontal or vertical input. gksthf666
 (posted 2016-11-22 05:18:04.04) To whom it may concern,
Hi, I'm Hansol Jang and I need some resonant type amplitude modulator with following properties.
1. Resonant frequency : 80 MHz
2. AR coating : 600 - 900 nm (actually, I need 750 to 1000 nm range)
3. Polarization : Schematic diagrams shown in website are pretty confused.. Which one is correct? (single crystal with linear polarizer or dual crystals) It is suitable for my system that input and output polarization is vertically or horizontally changed with respect to base (bottom) of EOM module.
Best,
Hansol Jang tfrisch
 (posted 2016-11-22 07:32:36.0) Hello, thank you for contacting Thorlabs. For your first two notes, we can provide a quote for you. As for the polarization, the free space amplitude modulators use two LiNbO3 crystals which have their fast axes offset to mitigate changes in birefringence due to thermal effects. These are mounted at +45 degrees and -45 degrees with respect to the housing, so for the best extinction, the input polarization state should be vertical or horizontal. The EOM introduces an ellipticity to the polarization state, so an output polarizer will cause the change of amplitude. This output polarizer can be either parallel to or crossed to the input polarization (horizontal or vertical). jchg2758
 (posted 2016-08-29 12:33:53.187) Hello, Recently I used the eo phase modulator for generating 2 MHz sidebands on 80 MHz rep. rate frequency comb. A RF signal generator makes 20 dBm 2 MHz signal and your company's 200 V amplifier makes additional bias and amplification. However there is only -70~-80 dBm sidebands and it hard to find the decreasing of fundamental. I set the vertical pol. input and enough optical power. Is there any mistake about choosing product? align miss? lack of amplification? I'm look forward to your answer. Thanks. tfrisch
 (posted 2016-09-01 11:47:51.0) Hello, thank you for contacting Thorlabs. The relative intensity of sidebands will be dependent on the modulation depth of the phase. The relation between voltage depth and phase modulation depth is wavelength dependent. I will contact you directly about your application. killian
 (posted 2016-08-03 11:14:04.56) Hello, I am looking for an EOM to use as a phase modulator for both 532 nm and 1064 nm light. The beams are CW, co-propagating.
I would need an AR coating that covers both wavelengths because I don't want much loss passing through the EOM. Can you provide a specialty coating?
The biggest requirement though is the variation in the half-wave voltage with wavelength. I need a controllable, differential phase shift of the 532 and 1064 nm light. In other words, I need a material for which the half-wave voltage deviates as much as possible from being linear with wavelength. I want to be able apply a voltage and shift the 1064 one wavelength while shifting the 532, for example, 2.5 wavelengths instead of two. It doesn't have to be exactly that, but I need the differential control of the relative phases.
The provided curves for Lithium Niobate look promising. If I can apply up to about 1000V, I can shift the 1064 phase 2 wavelengths, while shifting the 532 4.5 wavelengths, which would be just enough for my application. What is the peak DC voltage that can be applied to your phase modulators?
Thanks,
Tom gkatsop
 (posted 2016-02-05 18:27:12.06) Hi. We are interested in modulating the polarization of a 1315nm laser (from right-circular to left-circular polarization and back) at a frequency of a few kHz, using your EO-AM-NR-C3. However we notice that your HVA200 amplifier provides a +/-200V output, whereas the half-wave voltage at 1315nm is around 450V. Supposedly then, the HVA200 is of no use for us and we would have to search for another amplifier, correct? Is there something you could propose in this direction? Is this EOM otherwise ok with our application? Kind regards, George. besembeson
 (posted 2016-02-10 12:47:22.0) Response from Bweh at Thorlabs USA: With a suitable driver and a quarter waveplate in a rotation mount at the input, and a linear polarizer and quarter waveplate at the output, you should be able to achieve this. We will contact you with suggestions for high voltage amplifiers. peh
 (posted 2015-10-22 17:53:25.073) Is it possible to use a modulation signal with the following properties together with the HVA200 and E=-AM-NR-C4?
repetition period 100 µs
High signal time 1 µs besembeson
 (posted 2015-10-28 11:16:54.0) Response from Bweh at Thorlabs USA: The slew rate for the HVA200 is 400V/us. If you require up to V_pi, for the EO-AM-NR-C4, you will need about 200V maximum (at 600nm for example), which will take about 0.5us at best from the HVA200 so you will end up with an almost triangular waveform, instead of a 1us/100us square wave. The shape of the waveform will vary depending on your wavelength and voltage requirement. If the 1us (High signal) excludes the voltage ramp up time, then this could be suitable. cweidner0
 (posted 2015-02-10 11:35:56.063) Is this EOM suitable for use in interferometric applications? Is there significant wavefront distortion as the laser passes through the crystal? Has this distortion been quantified in any way? besembeson
 (posted 2015-02-12 12:05:11.0) Response from Bweh at Thorlabs USA: We don't have data yet quantifying the transmitted wavefront error for these devices. I will followup by email to discuss your application further. user
 (posted 2014-10-29 12:56:55.817) Wondered if HVA200 includes a BNC cable? It would be better for us to know on a webpage if there is chart telling us what are included. jlow
 (posted 2014-10-30 01:46:14.0) Response from Jeremy at Thorlabs: Thank you very much for your feedback. The HVA200 includes a BNC to SMA cable. We will look into adding this on the website. aklossek
 (posted 2014-10-22 14:09:33.31) Dear ladies and gentlemen,
please tell me the total geometrical length of the lithiumniobat crystals within the EO-AM-R-20.
I need this to compensate the delay caused by this optic.
Best regards
André Klossek jlow
 (posted 2014-10-22 01:53:19.0) Response from Jeremy at Thorlabs: The amplitude modulator has two crystals and each one is 20mm long. aklossek
 (posted 2014-10-16 10:16:47.867) Dear ladies and gentlemen,
I am interested in your EO-AM-R-20-C1.
My question is about the temperature stability. Does the EOM need some specified, stable climate conditions (temperature)?
Best regards
André Klossek jlow
 (posted 2014-10-22 03:57:46.0) Response from Jeremy at Thorlabs: The amplitude modulators are made with 2 crystals oriented 90° from each other. This configuration greatly reduces the temperature sensitivity so you can use this in a regular lab environment. I will contact you directly to discuss about this further. h.schultheiss
 (posted 2013-10-17 16:12:25.66) Hello,
I plan on using one of your modulators for the generation of sidebands with a frequency separation from 1 GHz to 20 GHz. I used already your phase modulator for this purposes and it works for a couple of frequencies, but now want to build a new setup and I was wondering, if I could use the amplitude modulator as well. What is actually the difference between the amplitude and the phase modulator, the price is the same.
Best wishes,
Helmut Schultheiß jlow
 (posted 2013-10-17 16:29:00.0) Response from Jeremy at Thorlabs: The phase modulator is made with one long crystal whereas the amplitude modulator is made with two crystals, oriented at 90° to each other, and oriented 45° relative to the horizontal (see the picture on the amplitude modulator subgroup). With a horizontally or vertically polarized beam, the amplitude modulator is actually acting more as a variable wave plate and it requires a linear polarizer on the output to make it an actual amplitude modulator. In theory you could use the amplitude modulator to generate sidebands but this can be done much better with the phase modulator. We will contact you directly to discuss about this further. ahmmadvand
 (posted 2013-08-09 14:14:19.96) Is it possible to produce circular polarization by using an electro optic modulator? What are the advantages/disadvantages in comparison to photo-elastic modulator (PEM). I would like to know the best way for producing circular polarization by using thorlabs products. cdaly
 (posted 2013-08-15 16:16:00.0) Response from Chris at Thorlabs: Thank you for using our feedback tool. Using a phase modulator is going to involve a relatively complex setup to create polarization. If you are looking to create a circularly polarized free space beam, I would recommend using a 1/4 wave plate for a linearly polarized source. If your source is randomly polarized, I would say t just pass it through a polarizer initially, then through the quarter waveplate. jpott
 (posted 2013-05-17 08:56:50.653) I have a questin to your broad-band phase modulators: what is the broadband phase behaviour: will a given voltage result in the SAME phase over all frequencies within the passband, or does the phase-modulator introduce voltage-dependent dispersion? thanks - j-uwe pott tcohen
 (posted 2013-05-23 13:39:00.0) Response from Tim at Thorlabs: The voltage to get a given phase is a function of wavelength. You can see the half-wave voltage vs. wavelength in the manual on page 4. I will contact you to discuss this further. proto.vladimir
 (posted 2013-05-02 18:35:23.707) 1). AOM: in the figure with two crystals in series: is it true that the voltages are applied in the same polarity with respect to optical axis direction?
2). POM: what is the phase change at half-wave voltage Ul/2?
3). POM-AOM: why Ul/2 is 2 times bigger for AOM relative to POM? cdaly
 (posted 2013-06-12 16:03:00.0) Response from Chris at Thorlabs: Thank you for using our feedback tool. The image on the web indicating the orientation for the crystal axis and voltages as of 6/12/13 is incorrect in this regard and we will have this updated just as quickly as possible. Thank you for pointing it out.
The nominal Vpi of PM is 2/3 of the Vpi of AM as the curve shows is due to the polarization direction of the light relative to the crystal axis.
For AM modulations, the light is polarized 45 degree to the axis, and both crystal pieces contribute to phase shift equally. The phase shift in this case is mainly decided by the difference of the EO coefficients (r33-r11).
For PM modulation, the light is supposed to be polarized along the Z axis to maximize the EO effect, therefore its phase shift is decided by r33 only. sharrell
 (posted 2013-06-14 15:02:00.0) Additional Response from Sean at Thorlabs: The image of the crystal axes, voltages, and polarization has been updated today (6/14/2013). Thanks again for bringing it to our attention. bdada
 (posted 2011-11-04 11:37:00.0) Response from Buki at Thorlabs:
Thank you for your inquiry. For 925nm I would recommend the –C2 units which have the AR coating for 900-1250nm. We have sent you additional information on the reflection from each surface - it is much less than 0.5% over the 900-1250nm range. Please coontact TechSupport@thorlabs.com if you have further questions. yuilon
 (posted 2011-11-02 09:30:26.0) I concern the product EO-PM-NR-C2, how much power lost inside EOM assuming in coming laser is CW 925 nm with power 1 W/mm2? bdada
 (posted 2011-09-15 14:55:00.0) Response from Buki at Thorlabs:
Yes, the EO-AM-NR-Cx modulators will work for a pulsed laser. The primary concern, however, is the optical power level that causes photorefractive damage to the Lithium Niobate (LN) crystal. The LN crystals used in the Thorlabs EO modulators are MgO doped which increases the photorefractive damage level to 2W/mm2 @ 532 nm and 4W/mm2 @ 1064 nm. The photorefractive damage level is highly dependent on wavelength, decreasing rapidly at wavelengths below 532 nm. For the C1 wavelength range (600-900 nm) it would be conservative to use the 2W/mm2 damage threshold level. For the C2 wavelength range (900-1250 nm), use the 4W/mm2 damage threshold level.
These damage power levels are for CW power. The question is how does this scale to peak power levels for pulsed operation. It is very difficult to answer this question, there is no simple answer because in the end it will depend upon pulse width, duty cycle, peak power and wavelength. Based upon some measurements that we have been making recently to address this issue, it appears that for short pulses (< 1 ns) and low duty cycle (< 0.2%) pulsed lasers, the damage level for the average power is approximately 50% of the CW damage level. So, for example, the damage threshold for a short pulse, low duty cycle laser in the 600-900 nm range is an average power of approximately 1W/mm^2.
Please contact TechSupport@thorlabs.oom if you have further questions. cyjiang
 (posted 2011-09-13 09:19:48.0) I want to know whether the EO-AMNR-C1 and C2 could work properly for pulsed laser. The pulse width is 2 ps and the average power of the pulse is 1 mW. Thank you very much. bdada
 (posted 2011-08-22 16:48:00.0) Response from Buki at Thorlabs:
Thank you for your feedback. We have contacted you to verify the details of your set up. eexjw1
 (posted 2011-08-22 11:25:05.0) I tested the stability of EO-PM-NR-C1 before it is installed into the system. The modulation frequency from HV amplifier is 1kHz at 120V, laser power is 15 mW, with a diameter of 1mm, which are all within the range for EOM use. The problem is that the signal has a sinusoidal drift with a period of 15 ~ 20 min, and the signal goes to absolutely zero during the drifting. What may be the reason for this? Has this ever happened before? jjurado
 (posted 2011-08-12 13:35:00.0) Response from Javier at Thorlabs ti cev136: I will contact you directly to assist you with your application. cev136
 (posted 2011-08-12 09:52:41.0) Does not work at DC for 400nm light. jjurado
 (posted 2011-08-02 15:08:00.0) Response from Javier at Thorlabs to cyjiang: At a power output on 1 W and 1 mm diameter, the power density is then 1 W/[pi x (0.5mm)^2] = 1.3 W/mm^2, which is below the maximum recommend input of 4W/mm^2 at 1064 nm. The EO modulator should work well under this condition. cyjiang
 (posted 2011-08-02 13:48:42.0) In the manual it is said that the Maximum Optical Power Density of EO-AM-NR-Cx is 2W/mm2 at 532nm and 4W/mm2 at 1064 nm. We have a 1064 nm laser beam with a power of 1 Watt and a diameter of 1 mm. Would it work properly at such condition? Or will there be any problem for handling such laser beam by using these modulators? jjurado
 (posted 2011-06-23 20:02:00.0) Response from Javier at Thorlabs to cumn333: Thank you very much for contacting us. We currently do not have data regarding the performance of our EO modulators when subjected to femtosecond laser pulses. Nonlinear effects such as self-focusing and self phase modulation might take place when using a femtosecond source, but we unfortunately do not have a quantitative analysis for these effects and how they affect the LN crystals. However, the main concern is the potential photorefractive damage that will most likely occur at the 900 nm wavelength and 2 W power range. Based on the damage threshold guidelines for these modulators (4W/mm^2 at 1064 nm), these modulators will most likely not work for your application. I will contact you directly for further assistance. cumn333
 (posted 2011-06-21 14:35:31.0) I wonder if your EO phase modulator can work with femtosecond pulses from Ti:sapphire lasers. For example, power=2Watt, Wavelength=900nm, Reprate=80MHz, pulse duration = 150 fs.
I am worried about that the light intensity is strong enough to cause nonlinear interaction with the crystal. Customer Email: cumn333@yahoo.com This customer would like to be contacted. jjurado
 (posted 2011-05-06 16:47:00.0) Response from Javier at Thorlabs to bradoptics: Thank you very much for contacting us with your request. The term "broadband" is used to describe the operating wavelength range, which, for the EO-AM-NR-C4, is 400-600 nm. Regarding the bandwidth, the broadband modulators can operate from DC to 100 MHz. I will contact you directly for further support. bradoptics
 (posted 2011-05-06 14:52:55.0) I had a question about the bandwidth of the E0-AM-NR-C4. Its listed as "broadband" on the spec sheet. Could I use it from DC to 1MHz? jjurado
 (posted 2011-03-30 10:23:00.0) Response from Javier at Thorlabs to carlos.camargo: Thank you very much for contacting us. The EO-AM and EO-PM electro-optic modulators are designed for freespace input (and output). They have an input clear aperture of 2 mm. I will contact you directly for further assistance. You can also check the manual for more information:
http://www.thorlabs.com/Thorcat/15900/15956-D02.pdf carlos.camargo
 (posted 2011-03-30 09:20:14.0) A dummy question: How does the light enter in the EOM? By fiber or directly the light beam? How does it out? Thorlabs
 (posted 2010-07-12 15:05:53.0) Response from Javier at Thorlabs to martensites: thank you for your feedback. We have not tested the maximum peak-to-peak voltage that the EO modulators can withstand. However, we do know that the crystal should perfom well and without any risk of damage at an input of +/- 240 V. martensites
 (posted 2010-07-12 01:57:57.0) Please let me know the range of operating voltage of the EOM. Is it possible working on +- 240 V? (+-half wave voltage) jjurado
 (posted 2010-06-01 21:26:42.0) Response from Javier at Thorlabs to andriyc: the common term used in amplitude/phase modulators is contrast ratio, which depends on factors such as input beam diameter, alignment through the crystal, extinction ratio of polarizers, and linewidth of laser source. The key parameter will be beam diameter; at ~1mm, contrast ratios on the order of 20:1 are typical. As the beam diameter decreases to around .5mm, typical values are on the order of 50:1. Also, focusing the beam can lead to higher contrast ratios, however you must be careful not to damage the crystal by incurring high power densities. You can also use pinholes to increase the contrast ratio well above 100:1. The C4 in the EO-AM-NR-C4 defines the anti-reflective coating, which covers 400-600nm, with a reflectivity < 0.5%. Though the reflectivity will not be as low, this modulator can still be used at 650nm with low reflectivity, in the order of <2%. andriyc
 (posted 2010-05-31 09:42:45.0) What is the extinction ratio (of polarizations) for EO Amplitude Modulators (for ex. EO-AM-NR-C4).
Also, could EO-AM-NR-C4 be used for modulating wavelengths up to 650 nm? The division into versions Cx comes only from anti-reflection coating? Adam
 (posted 2010-05-26 17:09:56.0) A response from Adam at Thorlabs to andriyc: The amplitude modulators can be used to modulate the polarization of the light as long as the incoming light is polarized. andriyc
 (posted 2010-05-26 14:03:03.0) Is it possible to use Thorlabs EOM for modulation of the polarization? Adam
 (posted 2010-04-21 08:54:43.0) A response from Adam at Thorlabs to pmd: At this time, there are no plans to add BBO or KDP crystals in our modulator line. However, I like the idea of offering modulators that work in the UV range and will mention your idea to our engineers as a customer inspired new product idea. pmd
 (posted 2010-04-21 00:52:49.0) When will you add other crystals, like BBO and KDP to have modulators that are good in the UV?
Thanks,
Pedro. Greg
 (posted 2010-04-13 17:16:01.0) A response from Greg at Thorlabs: We have added specifications to the Specs tab regarding the High Q Resonant option modulators. More information will be added on these modulators shortly. user
 (posted 2010-01-16 13:18:45.0) The presentation mentions but then doesnt provide any details on the: High Q Resonant Option. Are there specifics that could be added to help the reader understand what Thorlabs has to offer. apalmentieri
 (posted 2009-12-15 13:05:20.0) A response from Adam at Thorlabs: At this time we do not offer high voltage amplifiers that will operate with bandwidths greater than 1MHz. If your modulation frequency is fixed, you may be able to use a resonant modulator. This will make your Q factor ~10 so your halfwave voltage will be ~20V @633nm. This will be much more manageable in terms of finding the appropriate driver electronics. I will email you with more information about pricing and lead time for these custom products. Please note that if you need to modulate from 20Mhz -50MHz a broadband modulator may be necessary and it becomes more difficult to find the appropriate driver electronics. I will email you with some suggestions for these as well. stephanos
 (posted 2009-12-14 14:22:12.0) I noticed that although your modulators have a bandwidth of up to 100Mhz, the voltager amplifier you provide only has a bandwidth of 1MHz.
I am interested in a broadband Amplitude modulator that uses EO Modulators in the visible wavelength (400nm-670nm) that I can pulse modulate (digital input signals) and the resultant optical output can be pulse widths ~ 2nsec at rep rates of 10MHz-50MHz, with good extinction ratio (better than 200:1). Does Thorlabs have such a solution for me?
Feel free to contact me directly on my cell (408) 849-6619 or via e-mail:
Stephanos@Oramic.com Laurie
 (posted 2008-12-09 10:27:02.0) Response from Laurie at Thorlabs to lsandstrom: Thank you for your feedback. The units are radians. lsandstrom
 (posted 2008-12-09 10:15:55.0) What is the units on the axis in Fig. 1 in the graph tab? |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![Amplitude Modulator Crystal Orientation](https://www.thorlabs.com/images/TabImages/EO-AmpModeImage_150tall.gif)
Click to Enlarge
Amplitude Modulator Crystal Orientation
The electro-optic amplitude modulator (EO-AM) is a Pockels cell type modulator consisting of two matched lithium niobate crystals (see the diagram to the right) packaged in a compact housing with an RF input connector. Applying an electric field to the crystal induces a change in the indices of refraction (both ordinary and extraordinary) giving rise to an electric field dependent birefringence which leads to a change in the polarization state of the optical beam. The EO crystal acts as a variable waveplate with retardance linearly dependent on the applied electric field. By placing a linear polarizer at the exit, the beam intensity through the polarizer varies sinusoidally with linear change in applied voltage.
Please note that AM modulators operating in the -C4 band (400 - 600 nm) should only be used for AC modulation above a few Hz. MgO-doped lithium niobate can be sensitive to light in this wavelength range, displaying a slow negation to an applied DC field. The more intense the light, the faster the DC field is cancelled. Hence, in practice, a DC voltage cannot be used to bias the modulator at the desired operating point. Instead, an adjustable wave plate can be employed to optically bias the modulator to the desired operating point (please see the Lab Facts tab for more information on proper modulator biasing).
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Our EO phase modulators provide a variable phase shift on a linearly polarized input beam. The input beam is linearly polarized along the vertical direction which is the Z-axis of the crystal. A voltage at the RF input is applied across the Z-axis electrodes inducing a change in the crystal's extraordinary index of refraction thereby causing a phase shift in the optical signal.
The control signal may be a DC or a time varying RF signal. When the control voltage is a time varying signal, the optical beam undergoes frequency modulation whereby some of the energy at the fundamental frequency is converted into sidebands separated from the fundamental frequency by the integer multiples of the modulating frequency. The amount of energy converted into sidebands is determined by the depth of modulation. The graph to the right shows a plot of relative sideband strength as a function of depth of modulation.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Our resonant EO phase modulators feature a high Q, and can be driven by a standard laboratory function generator. The high Q resonant tank circuit located inside the modulator boosts the low level RF input voltage from a standard function generator to the high voltage needed to achieve full depth of modulation. This results in a Half-Wave Drive Voltage of only 15 V at 633 nm.
Resonant modulators are offered in both Phase- and Amplitude-modulating versions, operating at 20 MHz with a 1 MHz bandwidth. They feature a C1 coating for use from 600 to 900 nm. Custom versions are also available, with user-specified resonant frequencies from 0.1 to 100 MHz and a variety of AR coatings.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![EO-PMT Polarizer Mounting Adapter](https://www.thorlabs.com/images/TabImages/Glan_Thompson_Mounting_Adapter_A1-150.jpg)
Click to Enlarge
EO-PMT Polarizer Mounting Adapter
- GTH5M Mounting Adapter for Our Electro-Optic Modulators
- Easily Rotates Into and Out of Beam Path
- Ø13 mm Aperture for Use with GTH5M
- 2-56 Mounting Screw and Washer Included
The EO-PMT allows for easy interfacing of a Glan Thompson polarizer (GTH5M) to our Electro-Optic Modulators. The single mounting point allows the mount to swivel the polarizer into and out of the light path; a useful feature that allows for alignment and adjustment of the electro-optic modulators. The EO-GTH5M packages the Glan Thompson polarizer (GTH5M) with the mounting adapter.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Our EO Modulators Can Be Mounted Using the PY005 5-Axis Stage, FT-EOMA Bracket and PY005A1 Base (Left) for a 2" (50.8 mm) Beam Height or Directly to the PY005 Stage (Right)
- Compact Platform with Five Axes of Adjustment
- Adapter Bracket Mounts Modulator to the Platform or any FiberBench Over 70 mm Long
- PY005A1 Mounting Base Mounts EO Modulators with a 2" (50.8 mm) Nominal Beam Height when used Together with the PY005 and and FT-EOMA
- Mounting Screws Included with All Mounting Adapters
The PY005 is a compact stage with five degrees of freedom. Two actuators adjust the yaw and Y axes, two actuators adjust the pitch and Z axes, and a single actuator adjusts the X axis. Two F19SC1 locking collars are epoxied onto the yaw and Y-axis actuators, acting as hard stops so these actuators cannot be overdriven. The pitch, X-axis, and Z-axis actuators bottom out inside bores, which prevents them from being overdriven. Please note that using F19SC1 collars with the pitch, X-axis, and Z-axis actuators is not recommended, as it will reduce the overall travel range of the stage. Click here for full information about the PY005 stage.
An EO modulator can be mounted directly to the PY005 using the #8 counterbore accessible from the bottom of the stage (shown to the far right). This counterbore is accessible even when the PY005A1 base is attached to the stage. Additionally, the EO modulator can be mounted to the stage using the FT-EOMA adapter bracket (shown to the immediate right). When the FT-EOMA is used to mount the modulator and the PY005A1 mounting base is attached to the bottom of the stage, the optical axis of the EO modulator is positioned at a nominal height of 2" (50.8 mm) from the optical table.
The FT-EOMA adapter bracket can also be used to mount a Modulator onto a FiberBench. The length of the bench needs to be at least 70 mm to mount the modulator. Incorporation of the optional EO Modulator optic mount and polarizer (EO-GTH5M) will require a longer FiberBench. The Linear Polarizer modules are well suited for use with an EO Modulator in a FiberBench System. The application picture to the right shows an EO Modulator with an FT-38X100 Multi-Axis FiberBench, one Linear Polarizer, and two FiberPorts.