Rigid, Lightweight, Non-Isolating Support Frame


  • Support Frame with All-Steel Construction
  • Sorbothane Damping Pads Between Tabletop and Frame
  • Casters Included
  • Under Shelf Also Available

PFM52501

Support Frame for 600 mm x 900 mm Breadboard

Caster and Leveling Foot

PWA100

Under Shelf

PFM52501

with Breadboard Installed
(Breadboard Sold Separately)

Related Items


Please Wait
Item # PFM52501 PFM52502 PFM52503 PFM52504
Compatible Breadboard
Dimensionsa
600 mm x 900 mm
(2' x 3')
600 mm x 1200 mm
(2' x 4')
750 mm x 900 mm
(2.5' x 3')
750 mm x 1200 mm
(2.5' x 4')
Compatible Under Shelf PWA100 PWA110 PWA100 PWA110
Frame Height 727 mm (28.62")
Outer Frame Dimensionsb 590 mm x 890 mm
(23.23" x 35.04")
590 mm x 1190 mm
(23.23" x 46.85")
740 mm x 890 mm
(29.13" x 35.04")
740 mm x 1190 mm
(29.13" x 46.85")
Frame Mass (Weight)c 52 kg
(115 lbs)
57 kg
(126 lbs)
56 kg
(123 lbs)
61 kg
(134 lbs)
Maximum Total Loadd 200 kg (441 lbs)
Frame Material Steel
Vibration Isolation Tutorial
  • Complete Listing of Recommended Breadboards in the Breadboards Tab Above
  • Not Including Frame Bolt Heads or Leveling Feet
  • Not Including the Breadboard
  • Total Weight of Frame, Breadboard, and Everything on the Breadboard

Features

  • Support Frame with All-Steel Construction
  • Casters and Leveling Feet Included
  • Ships Fully Assembled
  • Compatible with Both Metric and Imperial Breadboards
  • Sorbothane Pads Provide Damping Between the Breadboard and Frame
  • Optional Under Shelf

The PFM series of support frames are designed to provide a lightweight, portable option for supporting optical breadboards. The all-steel construction and vibration-damping Sorbothane pads provide an excellent base for an optical breadboard (compatible breadboards are listed on the Breadboards tab above).

The frame comes with casters to facilitate relocation without needing to remove the optical breadboard and its contents. Once the frame is in the desired location, the four leveling feet can be lowered to level the table and lift it off the casters. These support frames are shipped fully assembled. An optional under shelf is also available.

Recommended Breadboards and Under Shelf for the PFM52501

Breadboard Dimensions  Unpackaged
Mass (Weight)a
Tapped Holes Compatible Under Shelf
MB2436 24" x 36" x 0.5" 18 kg (40 lbs) 1/4"-20 Taps on 1" Centers PWA100
MB6090/M 600 mm x 900 mm x 12.5 mm 18 kg (40 lbs) M6 Taps on 25 mm Centers
PBG2436F 24" x 36" x 0.98" 15.8 kg (34.8 lbs) 1/4"-20 Taps on 1" Centers
PBG12106 24" x 36" x 2.2" 16 kg (35 lbs) 1/4"-20 Taps on 1" Centers
PBG6090A 600 mm x 900 mm x 25 mm 15.3 kg (33.7 lbs) M6 Taps on 25 mm Centers
PBG52506 600 mm x 900 mm x 55 mm 16 kg (35 lbs) M6 Taps on 25 mm Centers

Recommended Breadboards and Under Shelf for the PFM52502

Breadboard Dimensions Unpackaged
Mass (Weight)a
Tapped Holes Compatible Under Shelf
MB2448 24" x 48" x 0.5" 24 kg (53 lbs) 1/4"-20 Taps on 1" Centers PWA110
MB60120/M 600 mm x 1200 mm x 12.5 mm 24 kg (53 lbs) M6 Taps on 25 mm Centers
PBG2448F 24" x 48" x 0.98" 20.9 kg (46.1 lbs) 1/4"-20 Taps on 1" Centers
PBG11107 24" x 48" x 0.98" 20.5 kg (45 lbs) 1/4"-20 Taps on 1" Centers
PBG60120A 600 mm x 1200 mm x 25 mm 20.3 kg (44.8 kg) M6 Taps on 25 mm Centers

Recommended Breadboards and Under Shelf for the PFM52503

Breadboard Dimensions Unpackaged
Mass (Weight)a
Tapped Holes Compatible Under Shelf
PBG3036F 30" x 36" x 0.98" 19.6 kg (43.2 lbs) 1/4"-20 Taps on 1" Centers PWA100
PBG11110 30" x 36" x 0.98" 16 kg (35 lbs) 1/4"-20 Taps on 1" Centers
PBG7590A 750 mm x 900 mm x 25 mm 19.0 kg (41.9 lbs) M6 Taps on 25 mm Centers
PBG12110 30" x 36" x 2.2" 21 kg (44 lbs) 1/4"-20 Taps on 1" Centers
PBG52510 750 mm x 900 mm x 55 mm 20 kg (44 lbs) M6 Taps on 25 mm Centers

Recommended Breadboards and Under Shelf for the PFM52504

Breadboard Dimensions Unpackaged
Mass (Weight)a
Tapped Holes Compatible Under Shelf
PBG3048F 30" x 48" x 0.98" 26.0 kg (57.3 lbs) 1/4"-20 Taps on 1" Centers PWA110
PBG75120A 1200 mm x 750 mm x 25 mm 25.2 kg (55.6 lbs) M6 Taps on 25 mm Centers
PBG52511 1200 mm x 750 mm x 55 mm 26.5 kg (59 lbs) M6 Taps on 25 mm Centers
PBG12111 30" x 48' x 2.2" 27 kg (60 lbs) 1/4"-20 Taps on 1" Centers
  • These weights are approximate and are subject to change. The information is only to be used as a guideline.

In addition to the breadboards listed in the tables above, Thorlabs carries a large supply a breadboards suitable for almost any application. Many of these breadboards can be supported by the PFM series frames; however it is important to remember that the maximum recommended load for these frames is 200 kg (441 lbs), which includes the mass (weight) of the frame, breadboard, and all of the items on the breadboard.


Posted Comments:
user  (posted 2022-07-10 02:06:40.82)
It is possible to a 600 x 600 mm board on the 600 x 900 mm support frame?
cwright  (posted 2022-07-12 06:42:15.0)
Response from Charles at Thorlabs: Thank you for contacting us. The breadboards are not fixed to the frame as their weight is sufficient to hold them in place. So, while the 600 x 600 breadboard would physically fit on the frame, it would need to rest across the pads at one end and at the centre, and it would not be centred on the frame. The reduced weight would also make it less secure.
Domantas Berenis  (posted 2020-05-26 05:13:57.423)
Hello, I am curious if sorbothane damping pads between tabletop and the frame are single use or reusable? At our laboratory few of these frames are used to hold wooden tabletops and now we have the need to exchange them to aluminum ones. So Is there a possibility to do that without harming the pads? Or if the pads will be harmed - is there a possibility to buy new ones?
DJayasuriya  (posted 2020-05-26 10:50:33.0)
Thank you for your inquiry. Yes these are reusable. If the pads gets damaged while changing we would be able to supply spares.
DJayasuriya  (posted 2020-05-26 10:50:33.0)
Thank you for your inquiry. Yes these are reusable. If the pads gets damaged while changing we would be able to supply spares.
Silvano.Uribe  (posted 2015-08-26 12:40:11.6)
Is there any way to get one of these stands with a custom height? I have a board (PBG12106 - UltraLight Series II Breadboard, 36" x 24" x 2.2", 1/4"-20 Taps) that needs to be raised a maximum of 47" and is adjustible down anywhere between 1/4"-1/2".
rcapehorn  (posted 2015-08-28 11:47:07.0)
Response from Rob at Thorlabs: Thank you for your interest in our breadboard frames. Unfortunately at this time we cannot offer customised versions of our PFM range. We can however offer customised versions of our upgraded ridged frame series, PFR, found here - http://www.thorlabs.de/newgrouppage9.cfm?objectgroup_id=1871. The maximum height we can offer for this range is 1000mm. If you would be interested in a quotation for one of these custom frames, please contact our Technical Support team with your request - techsupport@thorlabs.com.
david.gherardi  (posted 2014-11-26 11:21:43.727)
Is there any way to securely attach a breadboard (eg MB6090/M) to one of these frames (eg PFM52501)? The overview suggests that the breadboard only rests upon Sorobothan pads. Although I can see how this approach may be suitable in a 'controlled' lab environment, in more chaotic enivornments (eg a production line) it can be more important for everything to be firmly bolted together and secure.
cdaly  (posted 2014-11-26 04:49:25.0)
Response from Chris at Thorlabs: No, there is no way to fix a breadboard to these frames as they are. They are only intended to have the board rest on top.
tor  (posted 2011-01-10 14:13:38.0)
Response from Tor at Thorlabs to Matt: Thank you for your interest in our MB2424 and our PFM52502. Please note that the breadboard is designed to rest on the Sorbothane pads on the frame, so relative motion between the two breadboards must be considered in choosing these over the MB2448. The hole patterns for the breadboards can be viewed in the AutoCAD PDFs: http://www.thorlabs.com/Thorcat/6200/6279-E0W.pdf http://www.thorlabs.com/Thorcat/14000/14052-E0W.PDF The 1/4"-20 taps on 1" centers would have the same spacing in this configuration.
matt.giacalone  (posted 2010-12-15 15:36:54.0)
I am buying (2) MB2424 to bolt up to a pfm52502 frame table. Im assuming (2) 2 x 2 plates will bolt up the same as a 4 x 2 plate? What is the bolt pattern dimensions of the table? Thank you, Matt
Back to Top

Rigid, Lightweight, Non-Isolating Support Frame

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PFM52501 Support Documentation
PFM52501Lightweight Workstation for 600 mm x 900 mm Optical Breadboard
$474.89
Today
PFM52502 Support Documentation
PFM52502Lightweight Workstation for 600 mm x 1200 mm Optical Breadboard
$488.14
4 Weeks
PFM52503 Support Documentation
PFM52503Lightweight Workstation for 750 mm x 900 mm Optical Breadboard
$488.14
Today
PFM52504 Support Documentation
PFM52504Lightweight Workstation for 750 mm x 1200 mm Optical Breadboard
$501.41
Today
Back to Top

Large Under Shelves

Specifications
Item # Shelf Depth Shelf Width Compatible Frames
PWA100 400.0 mm
(15.75")
896.0 mm
(35.28")
PFM52501, PFM52503
PWA110 1196.0 mm
(47.09")
PFM52502, PFM52504
  • Shelves for Lightweight Workstations Sold Above
  • Strong, Melamine-Faced MDF Construction
  • Large Shelf Depth: 400.0 mm (15.75")
  • Max Load: 50 kg (110 lbs)

These large under shelves span the rear of the support frame and provide a large shelf depth, while not impeding user movement in front of the frame. The surface provides extensive storage both at the rear and sides of the frame and allows heavy items, such as controllers and power supplies, to be stored away from the work surface. The size of the shelf corresponds to the size of frame with which it is to be used. The shelves ship complete with attachment brackets and all necessary screws. For details on installation, please see the manual, available by clicking the Docs icon (red docs icon) below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PWA100 Support Documentation
PWA100Under Shelf for 890 mm (35.03") Wide Support Frame
$153.24
Today
PWA110 Support Documentation
PWA110Under Shelf for 1190 mm (46.85") Wide Support Frame
$160.36
Today