Height Spacers
![](https://www.thorlabs.com/Images/GuideImages/3424_BA2Spacers_5.jpg)
- Easily Adjust Optic Heights
- Thicknesses Available from 0.01" (0.25 mm) to 2" (50 mm)
- Equipped with an Array of Mounting Holes and Slots
BA2S6/M
12.5 mm Thick Spacer
BA2S1
0.010" Thick Spacer
BA2S8
2.0" Thick Spacer
LMR2
with Lens
TR Post
BA2
Base
BA2S7
Spacer
![](../../images/loading-red.gif)
Please Wait
![](https://www.thorlabs.com/images/TabImages/Optomech_Spacer_A1-150.jpg)
Click to Enlarge
Fixed Ø3" Kinematic Optic Mount Shown with BA2S3 (Silver Spacer Just Above the Breadboard) and BA2S7 (Black Spacer).
Features
- Quick, Stable Adjustment of Fixed-Height Optical Systems
- Thicknesses Available from 0.010" (0.25 mm) to 2" (50 mm)
- Spacers Equipped and Various Hole Patterns (See Below for Details)
These spacers, which are based on the outer profile of our BA2 Mounting Plate, are available in an array of thicknesses and are manufactured to facilitate changes in beam heights. The three thinnest spacers are fabricated from stainless steel while the five thickest ones are fabricated from black anodized aluminum. Each spacer is equipped with two counterbored mounting slots that accept 1/4"-20 (M6) capscrews and an arrangement of tapped, clearance, and/or through holes (see the tables below for details). The configuration of holes and slots provided makes it easy to bolt multiple plates together and to create fixed-height optical systems.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Item# | Thickness | Material | Mounting Options |
---|---|---|---|
BA2S1 BA2S1/M |
0.010" (0.25 mm) |
Stainless Steel | • 2 Clearance Slots: Ø0.27" (Ø6.7 mm) • 9 Through Holes: Ø0.27" (Ø6.7 mm) |
BA2S2 BA2S2/M |
0.025" (0.50 mm) |
||
BA2S3 BA2S3/M |
0.050" (1.25 mm) |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
Item # | Thickness | Material | Mounting Options |
---|---|---|---|
BA2S4 BA2S4/M |
0.150" (4 mm) |
Black Anodized Aluminum | • 2 Clearance Slots: Ø0.27" (Ø6.7 mm) • 9 Through Holes: Ø0.27" (Ø6.7 mm) |
BA2S5 BA2S5/M |
0.250" (6.25 mm) |
• 2 Clearance Slots: Ø0.27" (Ø6.7 mm) • 3 Through Holes: Ø0.27" (Ø6.7 mm) • 6 Taps: 1/4"-20 (M6) |