Breadboard Mounting Accessories for 66 mm Rails


  • Build 66 mm Rail Systems on Breadboards or Optical Tables
  • Options for Horizontal or Vertical Mounting

XT66P3

Horizontal
Mounting Plate

XT66P1

Vertical
Mounting Plate

Application Idea

66 mm Rail Connected to
Vertical Mounting Plate

Related Items


Please Wait

Features

  • Mount 66 mm Optical Rails to Breadboards
  • Horizontal Mounting Plate Allows Rail to be Adjusted by Sliding
  • Vertical Mounting Plate Fastens to Rail End and Accommodates 66 mm or 34 mm Rail

Thorlabs provides two options for customers who wish to build a 66 mm rail system on top of an optical table or breadboard. The XT66P3 Horizontal Mounting Plate mounts rails parallel to the breadboard surface, while the XT66P1 Vertical Mounting Plate secures a 66 mm or 34 mm rail in a standing position.

Thorlabs offers an extensive selection of accessories for 66 mm rails, including clamps and angle brackets, breadboard mounts, mounting platforms, rail carriages, rail platform positioners, rotation slide platforms, rail joiners, and lens tube adapters. Together with size adapters that incorporate 34 mm and 95 mm rails into an XT66 setup, these tools provide a complete family of rigid, versatile building blocks suited for virtually any optomechanical setup.


Posted Comments:
Daniel Dickinson  (posted 2024-02-14 05:12:52.66)
I need to mount a 66 mm rail vertically on an optical table, but I need more positioning flexibility than XT66P1 allows - the rail won't be directly on top of a bolt hole. Do you have any suggestions for how to accomplish this? Something like the XT95P3 for 95 mm rails, which has alignment slots, would be perfect. Alternatively I could just use a 95 mm rail, but the lack of a cage adapter (equivalent to the RCA1 for 66 mm rails) makes that a challenge.
cdolbashian  (posted 2024-02-19 10:50:12.0)
Thank you for reaching out to us with this inquiry. I would recommend the XT66P1 in conjunction with table clamps, such as CL5A. I have contacted you directly to discuss your application, and requirements, more in-depth.
Back to Top

Horizontal Mounting Plate for 66 mm Optical Rails

XT66P3 App shot
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Products List
XT66P31Horizontal Mounting Plate for 66 mm Optical Rails
XT66DP-500166 mm Double Dovetail Rail, L = 500 mm
SH25S06311/4"-20 Stainless Steel Cap Screw, 5/8" Long, 25 Pack
View Metric Product List
Item #QtyDescription
Metric Products List
XT66P31Horizontal Mounting Plate for 66 mm Optical Rails
XT66DP-500166 mm Double Dovetail Rail, L = 500 mm
SH6MS161M6 x 1.0 Stainless Steel Cap Screw, 16 mm Long, 25 Pack
  • Attach a 66 mm Rail Horizontally Along a Breadboard or Optical Table
  • Four Counterbored Mounting Slots for 1/4"-20 or M6 Cap Screws

The XT66P3 Horizontal Mounting Plate allows 66 mm optical rail constructions to be mounted on top of a breadboard or another 1/4"-20 (M6) compatible assembly. The top-located clamp tightens around the rail once it has been slid into its desired position and is secured by two spring-loaded M4 cap screws.

The counterbored slots at the corners of the mounting plate make it easier to align the rail with the tapped hole array on an imperial or metric breadboard.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
XT66P3 Support Documentation
XT66P3Horizontal Mounting Plate for 66 mm Optical Rails
$64.45
7-10 Days
Back to Top

Vertical Mounting Plate for 66 mm and 34 mm Optical Rails

XT66P1 App shot
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Product List
XT66P11Vertical Mounting Plate for 34 mm & 66 mm Optical Rails
XT66-200166 mm Construction Rail, L = 200 mm
SH25S03811/4"-20 Stainless Steel Cap Screw, 3/8" Long, 25 Pack
View Metric Product List
Item #QtyDescription
Metric Product List
XT66P11Vertical Mounting Plate for 34 mm & 66 mm Optical Rails
XT66-200166 mm Construction Rail, L = 200 mm
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
  • Mount 66 mm or 34 mm Rails Vertically on an Optical Table or Breadboard
  • Four Counterbored Mounting Slots for 1/4"-20 or M6 Cap Screws
  • Includes Four M3 Cap Screws

The XT66P1 Vertical Mounting Plate orients a standard 66 mm or 34 mm rail in the direction orthogonal to the breadboard plane, enabling three-dimensional rail constructions. It bolts to the rail end using the four included M3 cap screws.

The counterbored slots are mechanically compatible with both imperial and metric breadboards.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
XT66P1 Support Documentation
XT66P1Vertical Mounting Plate for 34 mm & 66 mm Optical Rails
$42.18
Today
Last Edited: Aug 29, 2013 Author: Dan Daranciang