SM05-Compatible Rotation Mounts


  • 0.535"-40 Threading
  • Mount SM05 Lens Tubes
  • Mount Ø1/2" (Ø12.7 mm) Optics

SRM05

Ø1/2" Rotation Mount for 16 mm Cage System

CRM05

Rotation Mount
for Ø1/2" Optics

PRM05

High-Precision Rotation Mount for Ø1/2" Optics

KS05RS

Kinematic Rotation Mount

K6X05

6-Axis Kinematic Mount

(Posts Sold
Separately)

Related Items


Please Wait

Features

  • SM05 (0.535"-40) Threaded
  • Mount Ø1/2" (12.7 mm) Optics
  • 360° Continuous Rotation
  • Engraved Scale
  • Set Screw to Lock Rotation

These SM05 (0.535"-40) threaded rotation mounts allow for the 360° degree rotation of Ø1/2" (12.7 mm) optics. Each Mount features an engraved scale and a set screw to lock the optic rotation. In addition to rotation, the KS05RS mount also provides ±4° kinematic tip/tilt adjustment and the K6X05 mount provides ±4° kinematic tip/tilt and XYZ translation.

This page contains our SM05-compatible rotation mounts; for a full selection of available rotation mounts, including mounts that are SM1 and SM2 compatible, please visit our Rotation Mounts guide or refer to the Rotation Mounts and Stages tab.


Posted Comments:
No Comments Posted

Rotation Mount and Stage Selection Guide

Thorlabs offers a wide variety of manual and motorized rotation mounts and stages. Rotation mounts are designed with an inner bore to mount a Ø1/2", Ø1", or Ø2" optic, while rotation stages are designed with mounting taps to attach a variety of components or systems. Motorized options are powered by a DC Servo motor, 2 phase stepper motor, piezo inertia motor, or an Elliptec™ resonant piezo motor. Each offers 360° of continuous rotation.

Manual Rotation Mounts

Rotation Mounts for Ø1/2" Optics
Item # MRM05(/M) RSP05(/M) CRM05 PRM05(/M)a SRM05 KS05RS CT104
Click Photo
to Enlarge
Features Mini Series Standard External SM1
(1.035"-40) Threads
Micrometer 16 mm Cage-Compatible ±4° Kinematic Tip/Tilt Adjustment Plus Rotation Compatible with 30 mm Cage Translation Stages and 1/4" Translation Stagesb
Additional Details
  • This mount is available in the PRM05GL5 bundle, which includes the PRM05 rotation mount with the SM05PM5 polarizing prism mount.
  • The CT104 is complatible with the 1/4" translation stages using our MS103(/M) adapter plate.
  • The CT104 is compatible with the CT1B(/M) cage translation stage, which is designed for use with 30 mm cage systems.

Rotation Mounts for Ø1" Optics
Item # RSP1(/M) LRM1 RSP1D(/M) DLM1(/M) CLR1(/M) RSP1X15(/M) RSP1X225(/M) PRM1(/M)a
Click Photo
to Enlarge
LRM1
Features Standard External SM1
(1.035"-40) Threads
Adjustable Zero Two Independently Rotating Carriages Rotates Optic Within
Fixed Lens Tube System
Continuous 360° Rotation
or 15° Increments
Continuous 360° Rotation
or 22.5° Increments
Micrometer
Additional Details
  • This mount is available in the PRM1GL10 bundle, which includes the PRM1 rotation mount with the SM1PM10 polarizing prism mount.

Rotation Mounts for Ø1" Optics
Item # LM1-A &
LM1-B(/M)
CRM1T(/M) CRM1LT(/M) CRM1PT(/M) KS1RS K6XS
Click Photo
to Enlarge
Features Optic Carriage Rotates Within Mounting Ring 30 mm Cage-Compatiblea 30 mm Cage-Compatible
for Thick Opticsa
30 mm Cage-Compatible
with Micrometera
±4° Kinematic Tip/Tilt Adjustment Plus Rotation Six-Axis
Kinematic Mounta
Additional Details
  • This mount also features four 4-40 (M3) holes on the rotation dial for use with the K6A1(/M) prism platform.

Rotation Mounts for Ø2" Optics
Item # RSP2(/M) RSP2D(/M) PRM2(/M) LM2-A &
LM2-B(/M)
LCRM2A(/M) KS2RS K6X2
Click Photo to Enlarge
Features Standard Adjustable
Zero
Micrometer Optic Carriage Rotates Within Mounting Ring 60 mm Cage-Compatible ±4° Kinematic Tip/Tilt Adjustment Plus Rotation Six-Axis Kinematic Mount
Additional Details

Manual Rotation Stages

Manual Rotation Stages
Item # RP005(/M) PR005(/M) MSRP01(/M) RP01(/M) RP03(/M) QRP02(/M)
Click Photo
to Enlarge
Continuous Rotation Mount
Features Standard Two Hard Stops
Additional Details

Manual Rotation Stages
Item # XRNR1(/M) XRR1(/M) PR01(/M) CR1(/M) XYR1(/M) OCT-XYR1(/M)
Click Photo
to Enlarge
Features Fine Rotation Adjuster and
2" Wide Dovetail Quick Connect
Fine Rotation Adjuster and
3" Wide Dovetail Quick Connect
Fine Rotation Adjuster and
SM1-Threaded Central Aperture
Fine Pitch Worm Gear Rotation and 1/2" Linear XY Translation
Additional Details
  • The stage profile is higher when it is mounted using the screw slots rather than stacked on another stage or accessory with mating dovetails.
  • The OCT-XYR1(/M) stage includes the XYR1A solid sample plate. This plate can be detached from the stage to reveal the same mounting features present on the XYR1(/M) stage.

Motorized Rotation Mounts and Stages

Motorized Rotation Mounts and Stages with Central Clear Apertures
Item # DDR25(/M) PDR1C(/M) PDR1(/M) PDR1V(/M) PDXR1(/M)
Click Photo
to Enlarge
DDR25 PDR1C PDR1 PDR1V PDXR1
Features Compatible with
SM05 Lens Tubes,
16 mm Cage System, &
30 mm Cage System
Compatible with
16 mm Cage System
Compatible with
SM05 Lens Tubes &
30 mm Cage System
Vacuum-Compatible;
Also Compatible with
SM05 Lens Tubes &
30 mm Cage System
Compatible with
SM05 Lens Tubes &
30 mm Cage System
Additional Details

Motorized Rotation Mounts and Stages with Central Clear Apertures
Item # K10CR1(/M) PRM1Z8(/M)a DDR100(/M) ELL16 ELL14 ELL21(/M) HDR50(/M)
Click Photo
to Enlarge
ELL16 ELL14 ELL21
Features Compatible with SM1 Lens Tubes & 30 mm Cage System Compatible with
SM1 Lens Tubes,
16 mm Cage System,
30 mm Cage System
Compatible with
SM05 Lens Tubes,
Open Frame Design for
OEM Applications
Compatible with
SM1 Lens Tubes,
Open Frame Design for
OEM Applications
Compatible with
SM2 Lens Tubes,
Open Frame Design for
OEM Applications
Compatible with
SM2 Lens Tubes
Additional Details
  • This stage is available in the KPRMTE(/M), which includes the PRMTZ8(/M) Motorized Rotation Stage with the KDC101 K-Cube® DC Servo Motor Controller.
Motorized Rotation Mounts and Stages with Tapped Platforms
Item # PRMTZ8(/M)a ELL18(/M)b
Click Photo
to Enlarge
Features Tapped Mounting Platform for Mounting Prisms or Other Optics Tapped Mounting Platform, Open Frame Design for OEM Applications
Additional Details
  • This stage is available in the KPRM1E(/M), which includes the PRMT1Z8(/M) Motorized Rotation Stage with the KDC101 K-Cube DC Servo Motor Controller.
  • This stage is available in the ELL18K(/M), which includes an interface board, mounting brackets, and connectors for PC control.

Mini-Series Continuous Rotation Mount for Ø1/2" Optics

Mini-Series Rotation MountClick to Enlarge
View Imperial Product List
Item #QtyDescription
MRM051Mini-Series Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, 4-40 Mounting Stud
LPVISE050-A1Ø1/2" Linear Polarizer with N-BK7 Windows, 400-700 nm
MS1R1Mini-Series Optical Post, Ø6 mm, L = 1"
View Metric Product List
Item #QtyDescription
MRM05/M1Mini-Series Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, M3 Mounting Stud
LPVISE050-A1Ø1/2" Linear Polarizer with N-BK7 Windows, 400-700 nm
MS1R/M1Mini-Series Optical Post, Ø6 mm, L = 25 mm
Figure 671A  Linear Polarizer Mounted into the MRM05(/M)
  • Mount Ø1/2" Optics up to 5.8 mm Thick
  • Compact Size: 0.81" x 0.78" x 0.44" (20.7 mm x 19.8 mm x 11 mm) [L x W x H]
  • Internal SM05 (0.535"-40) Threading for Compatiblity with SM05 Lens Tubes
  • One SM05RR Retaining Ring Included
  • Post Mountable via 4-40 (M3) Factory-Installed Stud

The MRM05(/M) mount is a lockable, continuous rotation mount for Ø1/2" optics. The mount features full 360° rotation of the mounting carriage, with a marking at every 2° engraved on the circumference of the carriage. The back of the mounting carriage has a knurled edge for easy grip. A setscrew with a 0.05" (1.3 mm) hex is located on top for locking the rotational position. The center aperture is SM05-threaded (0.535"-40) and accepts Ø1/2" (Ø12.7 mm) optics up to 5.8 mm thick. Optics are held in the mount with an included SM05RR retaining ring, which can be adjusted with an SPW603, SPW603L, or SPW801 spanner wrench. These mounts are designed to provide a 10 mm optic axis height when measured from the bottom of the mount to match our Mini-Series Kinematic Mounts.

The MRM05(/M) has a 4-40 (M3 x 0.5) mounting stud for post mounting, making this mount compatible with our Mini-Series Optical Post Assemblies. The mounting stud has a length that is optimal for mounting into posts, but can be removed if desired. The mounting hole has a depth of 0.09" (2.3 mm); caution should be taken in choosing a setscrew with the correct length, as damage to the part can occur.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MRM05 Support Documentation
MRM05Mini-Series Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, 4-40 Mounting Stud
$108.89
Today
+1 Qty Docs Part Number - Metric Price Available
MRM05/M Support Documentation
MRM05/MMini-Series Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, M3 Mounting Stud
$108.89
Today

Continuous Rotation Mount for Ø1/2" Optics

  • Mount Ø1/2" Optics up to 0.23" (5.8 mm) Thick
  • Compact: 1.00" x 0.87" x 0.45" (25.4 mm x 22.1 mm x 11.4 mm) [L x W x H]
  • Internal SM05 (0.535"-40) Threading for Compatability with SM05 Lens Tubes
  • One SM05RR Retaining Ring Included
  • Post Mountable via 8-32 (M4) Mounting Tap

With a 1.00" (25.4 mm) height and a 0.45" (11.4 mm) thickness, the RSP05(/M) Ø1/2" rotation mount is an ideal solution for compact optical assemblies. The center aperture accepts Ø1/2" optics up to 0.23" thick (5.8 mm), held in place with a SM05RR retaining ring (one included with RSP05). The knurled edge of the RSP05(/M) and the 360° laser-engraved scale marked at 2° increments allow for precise, repeatable positioning and fine angular adjustment. A convenient top-located setscrew can be tightened with a 1/16" (1.5 mm) hex key or balldriver to secure the rotational position of the mount.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
RSP05 Support Documentation
RSP05Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, 8-32 Tap
$89.72
Today
+1 Qty Docs Part Number - Metric Price Available
RSP05/M Support Documentation
RSP05/MRotation Mount for Ø1/2" (Ø12.7 mm) Optics, M4 Tap
$89.72
Today

High-Precision Rotation Mount for Ø1/2" Optics

Half Inch Rotation Mount Mechanical Drawing
Click for Details

Figure 282A  PRM05(/M) Mechanical Drawing
  • Accepts Ø1/2" (Ø12.7 mm) Optics up to 0.23" (5.9 mm) Thick
  • 360° Continuous Coarse Rotation
  • Direct Read 2° Graduations Engraved on the Edge of the Rotation Dial
  • ±7° of Fine Adjuster-Driven Rotation when Locked
  • Vernier Scale with 10 arcmin Resolution
  • Ideal for Ø1/2" Polarization Optics
  • Compatible with our SM05 Lens Tubes
  • One Retaining Ring (SM05RR) Included
  • Bottom-Located 8-32 (M4) Tapped Hole for Post Mounting

The PRM05(/M) high-precision rotation mount for Ø1/2" optics combines 360° of continuous coarse manual rotation with precise, backlash-free adjustment. The SM05 (0.535"-40) threaded inner bore accepts Ø1/2" optics up to 0.23" (5.9 mm) thick as well as any of our SM05-threaded components. Optics are secured between the rear lip and one SM05RR retaining ring, which is included with each mount.

The edge of the rotation dial features a laser-engraved scale marked at 2° increments and can be coarsely rotated manually using the knurled ring located on the rear of the mount (see Figure 282A). Values read from the vernier scale can be converted to arcmins by multiplying by a factor of two. The 4-40 setscrew, which is inset into the side of the body of the mount, locks the dial face and engages the adjuster screw for fine rotation. When locked, the adjuster provides ±7° of rotation.

The PRM05(/M) is ideal for mounting our SM05PM5 polarizing prism mount, which features compatible SM05 threading. The cover on the SM05PM5 can be rotated, thereby allowing the user to block the two side ports when they are not required. The PRM05(/M) can be purchased bundled with our SM05PM5 (Item# PRM05GL5(/M) below). Together, they provide 360° of high precision rotation for either our 5 mm Glan-Laser or Glan-Taylor Polarizer.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PRM05 Support Documentation
PRM05High-Precision Rotation Mount for Ø1/2" (12.5 mm) Optics
$208.47
Today
+1 Qty Docs Part Number - Metric Price Available
PRM05/M Support Documentation
PRM05/MHigh-Precision Rotation Mount for Ø1/2" (12.5 mm) Optics, Metric
$208.47
Today

SM1-Threaded Continuous Rotation Mount for Ø1/2" Optics


Click to Enlarge

View Imperial Product List
Item #QtyDescription
CRM051Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, External SM1 Threads
ER3-P41Cage Assembly Rod, 3" Long, Ø6 mm, 4 Pack
SM1L201SM1 Lens Tube, 2.00" Thread Depth, One Retaining Ring Included
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
View Metric Product List
Item #QtyDescription
CRM051Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, External SM1 Threads
ER3-P41Cage Assembly Rod, 3" Long, Ø6 mm, 4 Pack
SM1L201SM1 Lens Tube, 2.00" Thread Depth, One Retaining Ring Included
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
Figure 316A  CRM05 Mount in a 30 mm Cage System

The CRM05 is a lockable, continuous-rotation mount for Ø1/2" optics. The mount features full 360° rotation of the front dial face and a setscrew for locking the rotational position into place. External SM1 threads (1.035"-40) allow the mount to be threaded directly onto any internally SM1-threaded device such as SM1 lens tubes or 30 mm cage cubes. The center aperture is SM05-threaded (0.535"-40) and accepts Ø1/2" (Ø12.7 mm) optics up to 0.26" (6.5 mm) thick. Optics are held in the mount with an included SM05RR retaining ring. Two notches along the mount's circumference accommodate the SPW801 adjustable spanner wrench to aid in securing the mount into place.

The knurled edge of the CRM05 and the 360° laser-engraved scale marked at 2° increments allow for precise, repeatable positioning and fine angular adjustment. Four equally spaced witness lines are engraved into the mount's perimeter, ensuring there is always a witness line in a convenient and easily readable position. The mount can be locked into position using the 0.035" hex setscrew on the outer edge.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CRM05 Support Documentation
CRM05Customer Inspired! Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, External SM1 Threads
$84.53
Today

Ø1/2" Rotation Mount for 16 mm Cage System

  • 360° Continuously Rotatable
  • 2° Graduations on Dial
  • Nylon Tipped Locking Screw
  • Accepts Ø1/2" (Ø12.7 mm) Optics up to 0.24" (6.1 mm) Thick

The SRM05 continuously rotatable optic mounts are designed to work with our 16 mm cage systems. The SRM05 is ideal for mounting Ø0.5" optics up to 0.24" (6 mm) thick in a 16 mm cage system. For thicker optics, any SM05 Series lens tube can be threaded into the carriage. One SM05RR retaining ring is included.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SRM05 Support Documentation
SRM0516 mm Cage Rotation Mount for Ø1/2" Optics
$119.18
Today

Ø1/2" Optic Rotation Mount

  • Coarse Rotation: 360° Continuously Adjustable
  • Graduations: 2° Increments
  • Mount Ø1/2" (Ø12.7 mm) Optics up to 0.29" (7.4 mm) Thick
  • Runout: <0.0001" Along Optical Axis
  • Maximum Clear Aperture: 0.43"
  • Beam Height: 0.72" (18 mm)
  • Lockable Design
  • Compatible with MS-Series Translators and 30 mm Cage Translation Stages

The CT104 has an internal SM05 threading for mounting Ø1/2" (Ø12.7 mm) optics and externally threaded SM05 threaded components. The CT104 mount provides 360° of continuous rotation for the mounted components. The 2° graduation allows for precise positioning of components such as linear polarizers and waveplates. A top-mounted, nylon-tipped setscrew is used to lock the position of the component. The mount is compatible with the MS103(/M) adapter plate and with the CT1B(/M) 30 mm cage Z-axis translation stage. One SM05RR retaining ring, which secures a component by sandwiching it between the ring and the back lip on the mount. Two 4-40 and two M3 cap screws for securing the mount are included with each unit.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CT104 Support Documentation
CT104Rotation Mount for Ø1/2" Optics to Use with CT1B(/M), CT1P(/M), or MS Stages
$114.71
Today

Ø1/2" Kinematic Rotation Mount


Click to Enlarge
Figure 700A  KS05RS Shown with a PIAK10 Piezoelectric Inertia Actuator
  • Combines Kinematic Angular Adjustment with Rotation in One Mount
  • Three 1/4"-80 Lockable Stainless Steel Adjusters with Removable Knobs and Brass Bushings for Smooth Adjustments
  • Two #8 (M4) Counterbored Mounting Holes Allow Left-Handed or Right-Handed Orientations
  • SM05-Threaded (0.535"-40) Rotation Ring with Locking Screw Provides 360° Rotation
  • Engraved Rotation Scale with 2° Graduations

The KS05RS mount is designed to hold Ø1/2" (12.7 mm) optics in situations where it is necessary to control the tip/tilt position as well as the rotation of the optic. It is also capable of translation along the z-axis, which is accomplished by turning all three tip/tilt adjusters equally in the same direction. The included SM05RR retaining ring allows for mounting of optics up to 0.41'' (10.4 mm) thick. Additionally, SM05 (0.535"-40) lens tubes may be threaded onto the mount to accommodate thicker optics.

Thorlabs' Kinematic Rotation Mounts combine the features of our Precision Kinematic Mirror Mounts and Manual Rotation Mounts, providing continuous 360° rotational adjustment, ±4° kinematic tip/tilt adjustment, and 0.25'' (6.4 mm) of linear Z translation. These mounts are therefore ideal for holding optics with rotational asymmetry, such as polarization optics or round cylindrical lenses.

The rotation of the mount can be locked in position using the 4-40 locking screw (0.050" [1.3 mm] hex). Three 1/4"-80 adjusters with brass bushings provide smooth kinematic adjustment. Each adjuster may be locked with a locking screw using a 5/64" (2.0 mm) hex key. If higher adjustment resolution or control is desired, the 1/4"-80 adjusters used in this mount can be switched with DAS110 or DM22 Differential Adjusters.

Please note that while this mount is designed to hold Ø1/2" optics, the mount uses the same form factor as the KS1 Ø1" mirror mount in order to incorporate the rotation ring.

For more information on our kinematic rotation mounts, including versions for Ø1" and Ø2" optics, visit the complete web presentation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KS05RS Support Documentation
KS05RSKinematic Rotation Mount for Ø1/2" Optics
$254.21
Today

6-Axis Kinematic Optic Mount


Video 709A  6-Axis kinematic mount usage. Note that while this animation shows the K6XS
mount for Ø1" optics, the operation of the K6X05 is analogous.
  • Six Adjustment Axes with Locks
    • Kinematic Pitch/Yaw: ±4° with 4.2 mrad/rev
    • X and Y Translation: ±1.5 mm with 254 µm/rev
    • Z Translationa: ±0.13" (±3.2 mm) with 318 µm/rev
    • Continuous 360° Roll with Engraved 2° Graduations
  • Independent X, Y, and Roll Adjustment
  • SM05-Threaded Bore for Ø1/2" (12.7 mm) Optics Up to 0.57" (14.4 mm) Thick
  • Two #8 (M4) Counterbores for Post Mounting

The K6X05 6-Axis Kinematic Optic Mount is designed as a general-purpose, high-precision positioner. The optic cell can be translated along or rotated about 6 axes, and each axis has a locking screw for stability. The translating cell has SM05 (0.535"-40) threading for attaching Ø1/2" lens tubes or mounting Ø1/2" (12.7 mm) optics up to 0.57" (14.4 mm) thick using the included SM05RR Retaining Ring, which can be tightened using an SPW603 or SPW603L Spanner Wrench (sold separately). In testing, the X and Y axes of the K6X05 caused less than ±35 µm of crosstalk.

If higher adjustment resolution is desired for pitch, yaw, or z-translation, the three 1/4"-80 adjusters can be replaced with DAS110 Differential Adjusters.

For more information on our 6-axis kinematic mounts, including versions for Ø1" and Ø2" optics, see our full web presentation.

  • Z-axis translation is accomplished by turning all three tip/tilt adjusters equally in the same direction.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
K6X05 Support Documentation
K6X05Customer Inspired! 6-Axis Locking Kinematic Mount for Ø1/2" Optics
$353.42
Today