Calcium Fluoride Plano-Concave Lenses, Uncoated
- Uncoated Lenses
- Choose from Ø1/2" or Ø1"
- Ideal for use with Excimer Lasers
LC5269
(Ø1")
LC5919
(Ø1/2")
Please Wait
Common Specifications | |
---|---|
Substrate Material | Vacuum-Grade Calcium Fluoridea |
Wavelength Range (Uncoated)b | 0.18 - 8.0 μm |
Diameters Available | 1/2" or 1" |
Diameter Tolerance | +0.00/-0.10 mm |
Thickness Tolerance | ±0.1 mm |
Focal Length Tolerance | ±1% |
Surface Quality | 40-20 (Scratch-Dig) |
Surface Flatness (Plano Side) | λ/2 |
Spherical Surface Power (Concave Side)c |
3λ/2 |
Surface Irregularity (Peak to Valley) |
λ/2 |
Centration | ≤3 arcmin |
Clear Aperture | >90% of Diameter |
Design Wavelength | 588 nm |
Zemax Files |
---|
Click on the red Document icon next to the item numbers below to access the Zemax file download. Our entire Zemax Catalog is also available. |
Features
- Uncoated Vacuum-Grade Calcium Fluoride Substrate
- Ø1/2" and Ø1" Versions Available
- Focal Lengths from -18.0 mm to -500.0 mm
Thorlabs' Ø1/2" and Ø1" Calcium Fluoride (CaF2) Plano-Concave Lenses offer high transmission from 0.18 µm to 8.0 μm. CaF2 is commonly used for applications requiring high transmission in the infrared and ultraviolet spectral ranges. Its extremely high laser damage threshold makes it useful for use with excimer lasers. The material exhibits a low refractive index, varying from 1.35 to 1.51 within its usage range of 180 nm to 8.0 μm. Calcium fluoride is also fairly chemically inert and offers superior hardness compared to its barium fluoride, magnesium fluoride, and lithium fluoride cousins.
Like all plano-concave lenses, these lenses have negative focal lengths and can be used to diverge collimated beams; in this case, the curved surface should face the source in order to minimize spherical aberration. In addition, they can be employed to offset the effects of spherical aberration caused by other lenses in an optical system.
Selection Guide |
---|
Calcium Fluoride Lenses |
Other MIR Lenses |
Other Spherical Singlets |
Total Transmission of Optic (CaF2 Substrate, Uncoated)
The table below gives the approximate theoretical transmission of these uncoated optics for a few select wavelengths in the 0.18 - 8.0 μm range. To see an excel file that lists all measured transmission values for this wavelength range, please click here.
Wavelength (μm) | Total Transmission |
---|---|
0.2 | 0.910 |
0.4 | 0.929 |
0.6 | 0.935 |
0.8 | 0.937 |
1.0 | 0.938 |
1.2 | 0.938 |
1.4 | 0.938 |
1.6 | 0.938 |
1.8 | 0.939 |
2.0 | 0.939 |
Wavelength (μm) | Total Transmission |
---|---|
2.2 | 0.939 |
2.4 | 0.939 |
2.6 | 0.940 |
2.8 | 0.940 |
3.0 | 0.940 |
3.2 | 0.941 |
3.4 | 0.941 |
3.6 | 0.941 |
3.8 | 0.942 |
4.0 | 0.942 |
Wavelength (μm) | Total Transmission |
---|---|
4.2 | 0.943 |
4.4 | 0.943 |
4.6 | 0.943 |
4.8 | 0.944 |
5.0 | 0.945 |
5.2 | 0.945 |
5.4 | 0.945 |
5.6 | 0.946 |
5.8 | 0.946 |
6.0 | 0.947 |
Wavelength (μm) | Total Transmission |
---|---|
6.2 | 0.947 |
6.4 | 0.947 |
6.6 | 0.948 |
6.8 | 0.949 |
7.0 | 0.949 |
7.2 | 0.948 |
7.4 | 0.947 |
7.6 | 0.946 |
7.8 | 0.945 |
8.0 | 0.944 |
Wavelength-Dependent Focal Length Shift
The paraxial focal length of a lens is wavelength dependent. The focal length listed below for a given lens corresponds to the value at the design wavelength (i.e., the focal length at 588 nm). Since CaF2 offers high transmission from 0.18 - 8.0 µm, users may wish to use these lenses at other popular wavelengths. Click on the icons below to view theoretically-calculated focal length shifts for wavelengths within the 0.18 - 8.0 µm range.
Recommended Mounting Options for Thorlabs Lenses | ||
---|---|---|
Item # | Mounts for Ø2 mm to Ø10 mm Optics | |
Imperial | Metric | |
(Various) | Fixed Lens Mounts and Mini-Series Fixed Lens Mounts for Small Optics, Ø5 mm to Ø10 mm | |
(Various) | Small Optic Adapters for Use with Standard Fixed Lens Mounts, Ø2 mm to Ø10 mm | |
Item # | Mounts for Ø1/2" (Ø12.7 mm) Optics | |
Imperial | Metric | |
LMR05 | LMR05/M | Fixed Lens Mount for Ø1/2" Optics |
MLH05 | MLH05/M | Mini-Series Fixed Lens Mount for Ø1/2" Optics |
LM05XY | LM05XY/M | Translating Lens Mount for Ø1/2" Optics |
SCP05 | 16 mm Cage System, XY Translation Mount for Ø1/2" Optics | |
(Various) | Ø1/2" Lens Tubes, Optional SM05RRC Retaining Ring for High-Curvature Lenses (See Below) |
|
Item # | Mounts for Ø1" (Ø25.4 mm) Optics | |
Imperial | Metric | |
LMR1 | LMR1/M | Fixed Lens Mount for Ø1" Optics |
LM1XY | LM1XY/M | Translating Lens Mount for Ø1" Optics |
ST1XY-S | ST1XY-S/M | Translating Lens Mount with Micrometer Drives (Other Drives Available) |
CXY1A | 30 mm Cage System, XY Translation Mount for Ø1" Optics | |
(Various) | Ø1" Lens Tubes, Optional SM1RRC Retaining Ring for High-Curvature Lenses (See Below) |
|
Item # | Mount for Ø1.5" Optics | |
Imperial | Metric | |
LMR1.5 | LMR1.5/M | Fixed Lens Mount for Ø1.5" Optics |
(Various) | Ø1.5" Lens Tubes, Optional SM1.5RR Retaining Ring for Ø1.5" Lens Tubes and Mounts |
|
Item # | Mounts for Ø2" (Ø50.8 mm) Optics | |
Imperial | Metric | |
LMR2 | LMR2/M | Fixed Lens Mount for Ø2" Optics |
LM2XY | LM2XY/M | Translating Lens Mount for Ø2" Optics |
CXY2 | 60 mm Cage System, XY Translation Mount for Ø2" Optics |
|
(Various) | Ø2" Lens Tubes, Optional SM2RRC Retaining Ring for High-Curvature Lenses (See Below) |
|
Item # | Adjustable Optic Mounts | |
Imperial | Metric | |
LH1 | LH1/M | Adjustable Mount for Ø0.28" (Ø7.1 mm) to Ø1.80" (Ø45.7 mm) Optics |
LH2 | LH2/M | Adjustable Mount for Ø0.77" (Ø19.6 mm) to Ø2.28" (Ø57.9 mm) Optics |
VG100 | VG100/M | Adjustable Clamp for Ø0.5" (Ø13 mm) to Ø3.5" (Ø89 mm) Optics |
SCL03 | SCL03/M | Self-Centering Mount for Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm) Optics |
SCL04 | SCL04/M | Self-Centering Mount for Ø0.15" (Ø3.8 mm) to Ø3.00" (Ø76.2 mm) Optics |
LH160C | LH160C/M | Adjustable Mount for 60 mm Cage Systems, Ø0.50" (Ø13 mm) to Ø2.00" (Ø50.8 mm) Optics |
SCL60CA | SCL60C/M | Self-Centering Mount for 60 mm Cage Systems, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm) Optics |
Mounting High-Curvature Optics
Thorlabs' retaining rings are used to secure unmounted optics within lens tubes or optic mounts. These rings are secured in position using a compatible spanner wrench. For flat or low-curvature optics, standard retaining rings manufactured from anodized aluminum are available from Ø5 mm to Ø4". For high-curvature optics, extra-thick retaining rings are available in Ø1/2", Ø1", and Ø2" sizes.
Extra-thick retaining rings offer several features that aid in mounting high-curvature optics such as aspheric lenses, short-focal-length plano-convex lenses, and condenser lenses. As shown in the animation to the right, the guide flange of the spanner wrench will collide with the surface of high-curvature lenses when using a standard retaining ring, potentially scratching the optic. This contact also creates a gap between the spanner wrench and retaining ring, preventing the ring from tightening correctly. Extra-thick retaining rings provide the necessary clearance for the spanner wrench to secure the lens without coming into contact with the optic surface.
Posted Comments: | |
user
 (posted 2020-06-01 15:56:45.51) Dear Sir/Madam
Is it possible to make CaF2 Plano-Concave Lenses with UV anti-reflective coating? How much it will cost?
Best regards,
Pawel YLohia
 (posted 2020-06-02 09:10:32.0) Hello Pawel, thank you for contacting Thorlabs. Custom lenses and coatings can be requested by emailing your local Thorlabs Tech Support team (techsupport.se@thorlabs.com). We will reach out to you directly. matsuura
 (posted 2016-07-06 17:38:13.217) Laser beam size:2.0mm-φ2.5mm
Pules energy:>100μJ
Pules Wide:>50ps
Wavelength :266nm
Can use this Products? tcohen
 (posted 2012-03-08 14:40:00.0) Response from Tim at Thorlabs: Thank you for your feedback. CaF2 has very low birefringence and CaF2 lenses are typically cut in a way to minimize it. I am looking into the exact orientation and will update you with the information as soon as I have it. cfho
 (posted 2012-03-07 05:16:39.0) Dear sir
Do you have the information about the crystal orientation of caf2 lens reference to the optical axis
thank you very much
Best regards,
ho cheng-fang |