16 mm Cage Cube-Mounted Turning Prism Mirrors


  • Metallic- or Dielectric-Coated Turning Prism Mirrors
  • Premounted in 16 mm Cage Cubes
  • Compatible with SM05 Lens Tubes, Ø1/2" Optical Posts,
    and 16 mm Cage Systems

CCM5-G01

4-40 Tapped Holes Provide
Compatibility with Thorlabs’
16 mm Cage System

8-32-Tapped Hole Allows for 1/2" Post Mounting

Related Items


Please Wait
Optical Coating Guide
Optic Cleaning Tutorial

Mounted Turning Mirror with Lens Tubes
Click to Enlarge

CCM5-M01 Cage Cube Shown with SM05 Lens Tubes

Features

  • Choose from Seven Coating Options
    • Metallic: UV-Enhanced Aluminum, Protected Aluminum, Protected Gold, Protected Silver
    • Dielectric: E02 (400 - 750 nm), E03 (750 - 1100 nm), or K13 Nd:YAG (532 nm and 1064 nm)
  • Compatible with Our Ø1/2" Lens Tubes and 16 mm Cage System
  • Part Number and Coating are Engraved on the Housing for Easy Identification
  • Post Mountable

These Cage-Cube-Mounted Turning Mirrors provide additional flexibility when building optical devices based upon our 16 mm cage system and SM05 lens tube products. The mounted turning mirrors are prealigned so that the reflected beam exits to within ±20 arcmin of 90º, which can reduce the time needed for aligning the mirror in a setup. For higher accuracy or more alignment flexibility, see our 90º turning mirror kinematic mounts. The turning mirrors on this page are available with any of seven reflective coatings: UV-enhanced aluminum, protected aluminum, protected silver, protected gold, E02 broadband dielectric (400 - 750 nm), E03 broadband dielectric (750 - 1100 nm), or K13 Nd:YAG dielectric (532 nm and 1064 nm). A complete list of mirror specifications is provided on the Specs tab. Reflectance plots and data are provided on the Graphs tab.

The bottom of the CCM5 cubes have either an 8-32 tapped hole for imperial parts or an M4 tapped hole for metric parts. The entrance and exit ports of these cubes also have SM05 threading (0.535"-40) as well as 4-40 taps on their sides which accept our SM05 Lens Tubes and Ø4 mm cage rods, respectively (refer to the images to the right and above). These mounted turning mirrors can be connected to other cage cubes through the use of our cage rods and SRSCA adapters.

Item # CCM5-F01(/M) CCM5-G01(/M) CCM5-P01(/M) CCM5-M01(/M) CCM5-E02(/M) CCM5-E03(/M) CCM5-K13(/M)
Unmounted Prism Item # MRA20-F01 MRA20-G01 MRA20-P01 MRA20-M01 MRA20-E02 MRA20-E03 MRA20-K13
Reflective Coating UV-Enhanced Aluminum Protected Aluminum Protected Silver Protected Gold E02 Dielectric E03 Dielectric Nd:YAG Dielectric
Reflectance
for 0° to 45° AOI
Ravg > 90%
(250 - 450 nm)
Ravg > 90%
(450 nm - 2.0 μm)
Ravg > 97%
(450 nm - 2 μm)
Ravg > 95%
(2 - 20 μm)
Ravg > 96%
(800 nm - 20.0 μm)
Ravg > 99%
(400 - 750 nm)
Ravg > 99%
(750 - 1100 nm)
Rs and Rp:
>98% (532 nm)
>99% (1064 nm)

Metallic-Coated Mirrors

Item # CCM5-F01(/M) CCM5-G01(/M) CCM5-P01(/M) CCM5-M01(/M)
Unmounted Prism Item # MRA20-F01 MRA20-G01 MRA20-P01 MRA20-M01
Reflective Coating UV-Enhanced Aluminum Protected Aluminum Protected Silver Protected Gold
Reflectance
(Wavelength Range)
Ravg > 90% (250 - 450 nm) Ravg > 90% (450 nm - 2 μm)
Ravg > 95% (2 - 20 μm)
Ravg > 97% (450 nm - 2 μm)
Ravg > 95% (2 - 20 μm)
Ravg > 96% (800 nm - 20 μm)
Ports 2 Ports, Each with SM05 (0.535"-40) Threading and Four 4-40 Taps for Cage Rods
Post Mounting 8-32 (M4) Tapped Hole
Mirror Substrate N-BK7a
Housing Material Engraved Black Anodized Aluminum Housing
Surface Flatness (@ 633 nm) <λ/10 Over Clear Aperture (Peak to Valley)
Clear Aperture Ø12.5 mm
Surface Quality 40-20 Scratch-Dig
Beam Path Deviation 90° ± 20 arcmin
  • Click Link for Detailed Specifications on the Substrate

Dielectric-Coated Mirrors

Item # CCM5-E02(/M) CCM5-E03(/M) CCM5-K13(/M)
Unmounted Prism Item # MRA20-E02 MRA20-E03 MRA20-K13
Reflective Coating E02 Dielectric E03 Dielectric Nd:YAG Dielectric
Reflectance
(Wavelength Range)
Ravg > 99% (400 - 750 nm) Ravg > 99% (750 - 1100 nm) Rs and Rp:
>98% (532 nm)
>99% (1064 nm)
Ports 2 Ports, Each with SM05 (0.535"-40) Threading and Four 4-40 Taps for Cage Rods
Post Mounting 8-32 (M4) Tapped Hole
Mirror Substrate N-BK7a
Housing Material Engraved Black Anodized Aluminum Housing
Surface Flatness (@ 633 nm) <λ/10 Over Clear Aperture (Peak to Valley)
Clear Aperture Ø12.5 mm
Surface Quality 10-5 Scratch-Dig
Beam Path Deviation 90° ± 20 arcmin
  • Click Link for Detailed Specifications on the Substrate

The shaded regions in the graphs denote the ranges over which we guarantee the specified reflectance. Please note that the reflectance outside of these bands is typical and can vary from lot to lot, especially in out-of-band regions where the reflectance is fluctuating or sloped.

UV-Enhanced Aluminum Coating (250 - 450 nm)

UV-Enhanced Aluminum at 45 Degree Incident Angle
Click to Enlarge

Excel Spreadsheet with Raw Data for UV-Enhanced Aluminum, 12° and 45° AOI
UV-Enhanced Aluminum at 45 Degree Incident Angle
Click to Enlarge

Excel Spreadsheet with Raw Data for UV-Enhanced Aluminum, 12° and 45° AOI

Protected Aluminum Coating (450 nm - 20 µm)

Protected Aluminum at 45 Degree Incident Angle
Click to Enlarge

Excel Spreadsheet with Raw Data for Protected Aluminum, 12° and 45° AOI

Protected Silver Coating (450 nm - 20 µm)

Protected Silver at 45 Degree Incident Angle
Click to Enlarge

Excel Spreadsheet with Raw Data for Protected Silver, 12° and 45° AOI

Protected Gold Coating (800 nm - 20 µm)

Protected Gold at 45 Degree Incident Angle
Click to Enlarge

Excel Spreadsheet with Raw Data for Protected Gold, 12° and 45° AOI

 

These plots show the reflectivity of our -E02 (400 - 750 nm) and -E03 (750 - 1100 nm) dielectric coatings for a typical coating run. The shaded region in each graph denotes the spectral range over which the coating is highly reflective. Due to variations in each run, this recommended spectral range is narrower than the actual range over which the optic will be highly reflective. If you have any concerns about the interpretation of this data, please contact Tech Support. For applications that require a mirror that bridges the spectral range between the dielectric coatings, please consider a metallic mirror.

-E02 Coating (400 - 750 nm)

Excel Spreadsheet with Raw Data for -E02 Coating, 8° and 45° AOI

-E03 Coating (750 - 1100 nm)

Excel Spreadsheet with Raw Data for -E03 Coating, 6° and 45° AOI

 

-K13 Coating (532 nm and 1064 nm)

These plots show the reflectance of our Nd:YAG (532 nm and 1064 nm) dielectric coating for a typical coating run. Although there will be variations in the broadband reflectance from run to run, this optic is guaranteed to meet the reflectivity specification at 532 nm and 1064 nm (see the table on the Overview tab). If you have any concerns about the interpretation of this data, please contact Tech Support.

Excel Spreadsheet with Raw Data for Dielectric Nd:YAG Laser Line Coating, 8° (Unpolarized) and 45° (S- and P-Polarized) AOI

Thorlabs offers a wide selection of optics optimized for use with Nd:YAG lasers. Please see below for more information.


Nd:YAG Optics Selection
Dielectric Mirrors Ultrafast Mirrors
Laser Line Mirrors, 1064 nm, 532 nm, 355 nm, 266 nm Right-Angle Prism Mirrors, Nd:YAG Laser Lines Cage Cube-Mounted Turning Prism Mirrors Nd:Yag Ultrafast Mirrors
Laser Line Mirrors,
1064 nm, 532 nm, 355 nm, 266 nm
Right-Angle Prism Mirrors,
1064 nm, 532 nm
Cage Cube-Mounted Prism Mirrors,
1064 nm, 532 nm
Low GDD Ultrafast Mirrors,
1064 nm or 532 nm
Beamsplitters Wave Plates
Harmonic Beamsplitters, 1064 nm, 532 nm, 355 nm, 266 nm High-Power Polarizing Beamsplitter Cubes, 1064 nm, 532 nm
Harmonic Beamsplitters,
1064 nm, 532 nm, 355 nm, 266 nm
High-Power Polarizing Beamsplitter Cubes,
1064 nm, 532 nm: Unmounted or Mounted
Non-Polarizing Plate Beamsplitters,
1064 nm, 532 nm
Dual Wavelength Multi-Order Wave Plates,
1064 nm / 532 nm
Attenuators Filters Objectives Doublet Lenses
Laser Line Filters, 532 nm High Power Focusing Objectives, 1064 nm, 532 nm Air-Spaced Doublets, 1064 nm, 532 nm
Laser Beam Attenuator,
1064 nm / 532 nm
Hard-Coated Bandpass Filters,
1064 nm or 532 nm
High Power Focusing Objectives,
1064 nm, 532 nm
Air-Spaced Doublets,
1064 nm, 532 nm
Spherical Singlet Lenses
UVFS Plano-Convex Lenses, 1064 nm, 532 nm
N-BK7 Plano-Convex Lenses, Unmounted: 1064 nm / 532 nm UVFS Plano-Convex Lenses:
1064 nm: Unmounted
532 nm: Unmounted
1064 nm / 532 nm: Unmounted or Mounted
UVFS Bi-Convex Lenses, Unmounted:
1064 nm532 nm, or 1064 nm / 532 nm
UVFS Plano-Concave Lenses, Unmounted:
1064 nm532 nm, or 1064 nm / 532 nm

Posted Comments:
Franklin Wei  (posted 2021-06-22 17:26:50.05)
Having an opposite-chirality version of these (with the 8-32 tap opposite from where it currently is) would add flexibility.
YLohia  (posted 2021-06-28 10:52:39.0)
Thank you for your feedback. We will consider this feature in a future revision of this product.
Aritz Lazcoz  (posted 2019-12-09 10:26:42.523)
The M4 tapped hole placed at the bottom of the CCM5 cubes has a critical drawback: instead of having a mechanical top, the hole directly reaches one of the surfaces of the Silver Turning Prism Mirror. We have screwed a long M4 screw till the end and it has produced an unintended rotation of the prealigned mirror, which has destroyed the factory precision of this piece. This is an expected use case that should be avoided by a proper design of the piece.
llamb  (posted 2019-12-10 09:52:09.0)
Thank you for your feedback, and I apologize for the inconvenience with this product. I have added this product idea into our internal engineering forum for improvement. I have also reached out to you directly to assess if a return or replacement is needed. In general, we do not recommend threading a screw into the CCM5- series turning mirrors further than 0.235".
cmar5964  (posted 2016-07-15 17:40:39.563)
From the step file it looks like the prism hypotenuse and thus reflecting surface is not actually the diagonal through the cube. Instead, I measure it to be offset by about 108 microns. This would mean that a beam entering centrally exits slightly off center. Is that actually the case or an artifact of the conversion from step to ipt that I have done?
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
CCM5-F01 Support Documentation
CCM5-F01Customer Inspired! 16 mm Cage-Cube-Mounted UV Enhanced Aluminum Turning Prism Mirror, 8-32 Tap
$158.00
Today
CCM5-G01 Support Documentation
CCM5-G01Customer Inspired! 16 mm Cage-Cube-Mounted Protected Aluminum Turning Prism Mirror, 8-32 Tap
$158.00
Today
CCM5-P01 Support Documentation
CCM5-P01Customer Inspired! 16 mm Cage-Cube-Mounted Protected Silver Turning Prism Mirror, 8-32 Tap
$158.00
Today
CCM5-M01 Support Documentation
CCM5-M01Customer Inspired! 16 mm Cage-Cube-Mounted Protected Gold Turning Prism Mirror, 8-32 Tap
$158.00
Today
CCM5-E02 Support Documentation
CCM5-E02Customer Inspired! 16 mm Cage-Cube-Mounted Dielectric Turning Prism Mirror, 400-750 nm, 8-32 Tap
$242.33
Today
CCM5-E03 Support Documentation
CCM5-E03Customer Inspired! 16 mm Cage-Cube-Mounted Dielectric Turning Prism Mirror, 750-1100 nm, 8-32 Tap
$249.47
Today
CCM5-K13 Support Documentation
CCM5-K13Customer Inspired! 16 mm Cage-Cube-Mounted Nd:YAG Turning Prism Mirror, 532 and 1064 nm, 8-32 Tap
$285.09
Today
+1 Qty Docs Part Number - Metric Price Available
CCM5-F01/M Support Documentation
CCM5-F01/MCustomer Inspired! 16 mm Cage-Cube-Mounted UV Enhanced Aluminum Turning Prism Mirror, M4 Tap
$158.00
Today
CCM5-G01/M Support Documentation
CCM5-G01/MCustomer Inspired! 16 mm Cage-Cube-Mounted Protected Aluminum Turning Prism Mirror, M4 Tap
$158.00
Today
CCM5-P01/M Support Documentation
CCM5-P01/MCustomer Inspired! 16 mm Cage-Cube-Mounted Protected Silver Turning Prism Mirror, M4 Tap
$158.00
Today
CCM5-M01/M Support Documentation
CCM5-M01/MCustomer Inspired! 16 mm Cage-Cube-Mounted Protected Gold Turning Prism Mirror, M4 Tap
$158.00
Today
CCM5-E02/M Support Documentation
CCM5-E02/MCustomer Inspired! 16 mm Cage-Cube-Mounted Dielectric Turning Prism Mirror, 400 - 750 nm, M4 Tap
$242.33
Today
CCM5-E03/M Support Documentation
CCM5-E03/MCustomer Inspired! 16 mm Cage-Cube-Mounted Dielectric Turning Prism Mirror, 750 - 1100 nm, M4 Tap
$249.47
Today
CCM5-K13/M Support Documentation
CCM5-K13/MCustomer Inspired! 16 mm Cage-Cube-Mounted Nd:YAG Turning Prism Mirror, 532 and 1064 nm, M4 Tap
$285.09
Today
Last Edited: Oct 22, 2013 Author: Dave Gardner