Mini-Series Construction Accessories
![](https://www.thorlabs.com/Images/GuideImages/6324_MiniPostConAssembl_9.jpg)
- Compatible with Our Ø6 mm Mini-Series Posts
- Designed for use in Tight Spaces and OEM Applications
- Double-Bored Through Holes for Stable Mounting
MSCB1
MSAP90
ER90BA
Application Idea
MK05 Mirror Mount with MSRA90 Adapter
(Each Component Sold Separately)
MSCB2 shown with
Mini-Series Posts
![](../../images/loading-red.gif)
Please Wait
Features
- Rigid Construction Accessories Required for Many Complex 3D Assemblies
- Angle Clamp Options
- Fixed 90° Mini-Series or Ø1/2" Mounting Options
- Continuous 360° for Mini-Series or Ø1/2" Posts
- Construction Cubes Provide Space-Saving Platform for Multiple Optical Mounts
Thorlabs' Mini-Series Angle Clamps, Brackets, and Construction Cubes provide space-saving mounting solutions. Our angle clamps give the user the ability to orient our Ø6 mm posts in multiple directions and provide rigid, stable, and compact structures that can meet many laboratory needs. The double-bored mounting holes ensure two lines of stable contact, while the aluminum thumbscrews securely fasten the posts in place. Our angle brackets provide a stable platform for constructing rigid assemblies.
For compatibility with Ø1/2" posts, Thorlabs’ offers angle clamps that allow a Ø6 mm post to be mounted to a Ø1/2" post. These angle clamps are available with a fixed right-angle or continuous 360° rotation.
Thorlabs' Mini-Series Construction Cubes can be used to mount multiple optical elements close together, which alleviates the need for multiple posts and post holders. The two cube designs provide adaptable laboratory solutions to crowded table problems.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
- Rigid Construction Accessories Required for Many Complex 3D Assemblies
- Double-Bored Through Holes for Stable Two-Line Contact
- Setscrews or Thumbscrews Provide Secure Holding Force for Locking
Thorlabs' Mini Angle Clamps securely fasten our Ø6 mm mini posts at an angle to one another. The ER90BA(/M) or MSRA90 fixed-angle clamps can be used to orient two posts at 90°. We also offer a variant for 360° continuous adjustment (Item # MSWC). The holes of these clamps are double bored to provide two lines of stable contact. The ER90BA(/M) has one double-bored hole with a 5/64" (2.0 mm) hex setscrew, and 4-40 (M3) taps on the top and bottom, allowing the clamps to be directly threaded onto a mini post. The MSRA90 and MSWC clamps each have two double-bored holes for the mini posts; thumbscrews located at either side of these clamps secure the Ø6 mm mini posts in place once the desired position is achieved. The MSWC clamp also has an additional thumbscrew to lock the angle adjustment.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![RA90TR](https://www.thorlabs.com/images/TabImages/Right_Angle_ER_Clamp_A2-150.jpg)
Click to Enlarge
A Ø6 mm Post Mounted Perpendicularly to a Ø1/2" Post Using the RA90TR Clamp
![MSWCA](https://www.thorlabs.com/images/TabImages/Mini_Swivel_Post_Clamp_A1-150.jpg)
Click for Details
A Ø6 mm Post Mounted to a Ø1/2" Post With Continuous 360° Rotation Using the MSWCA Clamp
- Mounts a Ø6 mm Mini-Series Post or Cage Rod to a Ø1/2" Post
- Right-Angle and 360° Continuous Adjustment Available
- Imperial and Metric Versions Available
Thorlabs’ Ø1/2" to Ø6 mm angle post clamps are used to integrate Ø1/2" posts into mini-series constructions or cage system assemblies. These clamps are available as a fixed right-angle, for perpendicular mounting, or with continuous 360° angle adjustment. Individual locking mechanisms for each post, as well as the rotation angle, allow for independent adjustment of each component.
The MSWCA(/M) clamp allows a Ø6 mm cage rod or mini-series post to be mounted to a Ø1/2" post with 360° continuous adjustment. The clamp features witness lines marked every 45°, as well as a 3/16" (5 mm) hex thumbscrew to secure the swivel angle. Two additional 3/16" (5 mm) hex thumbscrews are used to secure the posts into place. The center-to-center distance between the two posts is 0.62" (15.7 mm).
The RA90TR(/M) clamp allows a Ø6 mm cage rod or mini-series post to be mounted perpendicularly to a Ø1/2" post. The design combines a highly stable clamp flexure lock for holding the Ø6 mm post that is secured using a 5/64" (2 mm) balldriver. A 3/16" (5mm) thumbscrew locking mechanism is used for attaching the clamp to the Ø1/2" post. The center-to-center distance between the two posts is 1/2" (12.7 mm).
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![MSAP90 Mechanical Drawing](https://www.thorlabs.com/images/TabImages/MSAP90_dwg_300.gif)
Click for Details
MSAP90 Mechanical Drawing
- One-Piece Aluminum Construction for Excellent Rigidity
- Angled Rear Support Structure Reinforces Mounted Optomechanics
- Parallel and Perpendicular to Within 0.002" (0.05 mm)
Our MSAP90(/M) Mini-Series Right-Angle Plate, based upon our popular AP90 Right-Angle Plate design, is an ideal solution for constructing rigid three-dimensional assemblies with our Mini-Series components. This bracket provides four 4-40 (M3) clearance slots, seven 4-40 (M3) tapped holes, and two 4-40 (M3) counterbores oriented at 90° from an optical table surface. Its base contains two 1.0" (25.4 mm) long, 4-40 (M3) clearance slots and two 4-40 (M3) counterbores for mounting to a Mini-Series Breadboard.
![Back to Top Back to Top](https://www.thorlabs.com/images/arrow_Vert.gif)
![MSCB1, Construction Cube](https://www.thorlabs.com/images/TabImages/mini-series_cube_A1-150.jpg)
Click to Enlarge
Six Ø6 mm Posts Attached to an MSCB1
![MSCB1, Construction Cube](https://www.thorlabs.com/images/TabImages/3_axis_6mm_cube_A2-150.jpg)
Click to Enlarge
Three Ø6 mm Posts Attached to an MSCB2
Ideal for building compact structures that require a high degree of rigidity, the MSCB1 construction cube is tapped on all six surfaces, allowing our Ø6 mm mini posts to be attached to any surface (see photo to the right). The MSCB2 has three mounting surfaces, each with a #4 (M3) clearance hole that allows the assembly of three of our Ø6 mm mini posts. These cubes are machined from a solid block of aluminum on all six sides, parallel and perpendicular to within 0.002" (0.05 mm).
We also offer the MSCB3(/M) 1/2" (12.7 mm) Construction Cube with 8-32 (M4 x 0.7) mounting holes for use with larger optomech like Ø1/2" Posts.