Ø1" Pillar Post Mounts


  • Mount Ø1" (Ø25 mm) Pillar Post Extensions
  • Height and Rotational Adjustments
  • Flexure Clamping Mechanisms Provide High Clamping Force

BA2F

Flexure Clamping Base

RB2

Adjustable Height Post Base

BA2F Clamping Base Mounting a Ø1" Post (Post Not Included)

RB2 Post Base Mounting a Ø1" Post (Post Not Included)

POLARIS-CA1 Clamping Arm Mounting a Polaris Ø1" Monolithic Optic Mount
(Mount and Mirror Not Included)

POLARIS-SCA1

Non-Bridging Clamping Arm

RBP1

Pin-Aligned, Clamping Post Base

RBP1 Post Base Mounting a Ø1" Post (Post Not Included)

Related Items


Please Wait

Features

Thorlabs' Ø1" Post Mounts allow Ø1" (Ø25 mm) Pillar Posts to be secured to an optical table at various heights and angles of rotation. They provide mounting flexibility while remaining stable and secure. Additionally, the BA2F Flexure Clamping Base is compatible with Ø1/2" post holders. The POLARIS-SCA25/M and POLARIS-CA25/M Non-Bridging Clamping Arms can also be used to mount Ø1/2" post holders; however, be sure to not over-torque the arm while the post holder is inserted and to loosen the clamp sufficiently when removing the post holder to prevent damage.

In addition to the post mounts offered here, we also carry Ø1" post holders that mount to an optical table using a clamping fork and offer a larger post height adjustment range.


Posted Comments:
No Comments Posted
Back to Top

Non-Bridging Clamping Arms for Ø1" (25.0 mm) Posts

POLARIS-CA1 Test Data
Click to Enlarge
Click for POLARIS-CA1/M Holding Torque Results*
The non-bridging clamping fork design has undergone extensive testing to ensure high-quality performance. See the full presentation for more details.

*It is important to note that the 1/4"-20 and M6 x 1.0 clamping torque values have been adjusted to provide the same clamping post and table forces. Also note that the maximum recommended tightening torque for an 18-8 stainless steel screw is 75.2 in-lbs for a 1/4"-20 screw and 8.8 N-m for an M6 x 1.0 screw. Higher mounting torques can cause the screw to fail.
POLARIS-CA1 Test Data
Click to Enlarge
The arm can be mounted with either flat surface in contact with the table, allowing for compact setups.
POLARIS-CA1 Test Data
Click to Enlarge

Side-Located 1/4"-20 (M6) Screw Actuates Clamping Bore
  • 3-Point Contact Bore with Flexure Clamping Mechanism
  • 0.75" (19.1 mm) or 1.30" (33.0 mm) Slot for 1/4"-20 (M6) Cap Screw
  • Heat-Treated, Stress-Relieved Stainless Steel Provides Large Clamping Force
  • Design Supports Left- and Right-Handed Orientations (See Lower Left Image)
  • High Stability Ideal for Use with Our Kinematic Polaris Mirror Mounts
  • Vacuum Compatible to 10-9 Torr at 25 °C with Proper Bake Out
  • ±0.001" (±0.02 mm) Surface Flatness

Thorlabs' Non-Bridging Clamping Arms are the ideal solution for stably mounting our Ø1" or Ø25 mm Posts for Polaris Mounts or Ø1" Monolithic Polaris Mount. Each clamping arm, which is machined from heat-treated, stress-relieved stainless steel bar stock, provides extremely high holding forces with minimal torquing of the mounting screws (see the graph to the right).

The flat, non-bridging top and bottom surfaces of each clamping arm allow it to be used with either side in contact with an optical table or other mounting surface. This feature allows the clamp to be positioned in left- or right-handed orientations and optical components to be placed in near contact to one another while minimizing the footprint (see the image to the left). On each side of the arm, a relief cut around the slot protects the ±0.001" (±0.02 mm) flat surface from any marring due to the screw and washer, allowing for more stable mounting.

The clamping arms are offered with slot lengths of 0.75" (19.1 mm) or 1.30" (33.0 mm), providing flexibility when used in applications such as tight laser cavity setups. Four of our clamping arms are designed to hold Ø1" posts, while the remaining two are designed to hold Ø25 mm posts; see the table below for details. Note the arms with a Ø1" (25.4 mm) bore are not compatible with Ø25 mm posts; the bore diameter is too large and will not contact the post when clamping.

Non-Bridging Design: Industry Standard Clamping Fork
vs. Thorlabs' Non-Bridging Clamping Arm

Industry standard clamping forks are designed with a bridge, as shown in Figure 1, for clamping to pedestal-style posts or post holders. This design will slightly damage the laser platform during each use by pulling up the part of the platform located under the bridge. The Thorlabs clamping arm, as shown in Figure 2, is designed with a flat top and bottom to eliminate this problem.

Industry Standard Clamping Fork Test DataClick to Enlarge
Figure 1: A Bridge is Created When an Industry Standard Clamping Fork is Used with a Pedestal Post
Polaris Clamping Arm Test DataClick to Enlarge
Figure 2: The Thorlabs Clamping Arm Eliminates the Bridge Created by an Industry Standard Clamping Fork

The flexure clamp, shown in the photo to the left, is actuated using a side-located 1/4"-20 (M6 x 1.0) cap screw and allows a post to be rotated 360° about its center. As the flexure clamp and mounting slot are secured with separate screws, the position of the fork and the rotational alignment of the post can be adjusted independently. While best performance is achieved with full post engagement, the 0.60" (15.2 mm) thick mounting bore supports up to 0.25" of post height adjustment.

The non-bridging clamping arm design has undergone extensive testing to ensure high-quality performance; see the graph to the upper right. For optimal performance, we recommend tightening the flexure clamping screw of an imperial clamping arm with 15 to 25 in-lb of torque and the flexure clamping screw of a metric clamping arm with 1.75 to 3 N•m of torque. When mounting to a table or platform, we recommend using 40 to 65 in-lb of torque for an imperial clamping arm and 4.75 to 7 N•m of torque for a metric clamping arm. Please note that the values for imperial and metric clamps are not a direct conversion due to an efficiency difference between 1/4"-20 and M6 x 1.0 screws. The efficiency of M6 x 1.0 screws is about 5% less than that of 1/4"-20 screws due to differences in diameter and pitch. For best results, use the maximum recommended torques from each range. These torque values can be dialed in using a torque driver.

Item # Compatible
Post Size
Clamping
Screw
Slot Length Footprint
POLARIS-SCA1 Ø1"
(25.4 mm)
1/4"-20
(3/16" Hex)
0.75"
(19.1 mm)
2.78" x 1.60"
(70.5 mm x 40.6 mm)
POLARIS-CA1 1.30"
(33.0 mm)
3.33" x 1.60"
(84.5 mm x 40.6 mm)
POLARIS-SCA1/M M6 x 1.0
(5 mm Hex)
0.75"
(19.1 mm)
2.78" x 1.60"
(70.5 mm x 40.6 mm)
POLARIS-CA1/M 1.30"
(33.0 mm)
3.33" x 1.60"
(84.5 mm x 40.6 mm)
POLARIS-SCA25/M Ø25.0 mm
(Ø0.98")
0.75"
(19.1 mm)
2.78" x 1.60"
(70.5 mm x 40.6 mm)
POLARIS-CA25/M 1.30"
(33.0 mm)
3.33" x 1.60"
(84.5 mm x 40.6 mm)
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
POLARIS-SCA1 Support Documentation
POLARIS-SCA1Customer Inspired! Flexure Clamping Arm for Ø1" Posts, Non-Bridging, Stainless Steel, 0.75" Counterbored Slot, 1/4"-20 Clamping Screw
$85.08
3-5 Days
POLARIS-CA1 Support Documentation
POLARIS-CA1Flexure Clamping Arm for Ø1" Posts, Non-Bridging, Stainless Steel, 1.30" Counterbored Slot, 1/4"-20 Clamping Screw
$90.55
3-5 Days
+1 Qty Docs Part Number - Metric Price Available
POLARIS-SCA1/M Support Documentation
POLARIS-SCA1/MFlexure Clamping Arm for Ø1" Posts, Non-Bridging, Stainless Steel, 19.1 mm Counterbored Slot, M6 Clamping Screw
$85.08
3 Weeks
POLARIS-SCA25/M Support Documentation
POLARIS-SCA25/MFlexure Clamping Arm for Ø25 mm Posts, Non-Bridging, Stainless Steel, 19.1 mm Counterbored Slot, M6 Clamping Screw
$85.08
Lead Time
POLARIS-CA1/M Support Documentation
POLARIS-CA1/MFlexure Clamping Arm for Ø1" Posts, Non-Bridging, Stainless Steel, 33.0 mm Counterbored Slot, M6 Clamping Screw
$90.55
Lead Time
POLARIS-CA25/M Support Documentation
POLARIS-CA25/MFlexure Clamping Arm for Ø25 mm Posts, Non-Bridging, Stainless Steel, 33.0 mm Counterbored Slot, M6 Clamping Screw
$90.55
Lead Time
Back to Top

Ø1" Pillar Post Mount

RB2 Mounting a Ø1
Click to Enlarge

Deep Base Allows Height Adjustment
  • RB2 Base Allows Post Extensions to be Used as a Variable Height Mounting Structure
  • Hollow Base Allows Post Extension to Pass Through for 0.5" of Height Adjustability
  • Convenient Vertically Accessed Locking Screw

The RB2(/M) pillar post base mounts Ø1" (25 mm) optical posts at a variable height (shown to the right). The hollow base allows the post to pass through, allowing 0.5" of post height adjustment. Translation is locked via a top-located clamping screw.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
RB2 Support Documentation
RB2Adjustable Height Post Base for Ø1" RS Series Post Extensions
$37.72
3-5 Days
+1 Qty Docs Part Number - Metric Price Available
RB2/M Support Documentation
RB2/MAdjustable Height Post Base for Ø25 mm RS Series Post Extensions
$37.72
3-5 Days
Back to Top

Flexure Clamping Ø1" Pillar Post Mount

Set Screw with Collar
Click to Enlarge
An 8-32 tapped hole can be used with a cap screw or setscrew and the RM1B post collar for a coarse rotational and height adjustment stop.
BA2F with Post Holder
Click to Enlarge
The BAF2 is compatible with both Ø1/2" post holders (shown here) and Ø1" posts.
Clamping Mechanism
Click to Enlarge
Steel Insert Prevents Damage to Flexure Mechanism by Limiting Overall Travel
  • Post Mount with a Ø1" (Ø25 mm) Double Bore and Flexure Clamping Mechanism
  • Mounts Ø1" Posts or Ø1/2" Post Holders
  • 0.325" (8.3 mm) of Height Adjustment and 360° Coarse Rotational Adjustment
  • 8-32 (M4) Tapped Hole for Rotation Hard Stop with the RM1B Ø1" Post Collar

The BA2F Post Mount features a Ø1" (Ø25 mm) double bore and flexure clamping mechanism. This clamp allows for both height and rotational adjustment of either an Ø1" optical post or a Ø1/2" post holder. The clamping mechanism is actuated by a 3/8"-24 (M10 x 1.5) clamping screw with 3/16" (5 mm) hex key. A permanent steel insert* at the end of the flexing mechanism prevents damage to the clamp from overtightening.

An RM1A or RM1B Ø1" post collar can be used with Ø1" posts or Ø1/2" post holders as a hard stop for repeatable height adjustment. The base also features an 8-32 (M4) tapped hole near the double bore; when a cap screw or setscrew is inserted into this hole, the post collar can also function as a rotational stop (see photo on the far right).

Each base has two 1.25" (31.8 mm) long counterbored slots for 1/4"-20 (M6) cap screws for attachment to an optical table or breadboard.


*Since our Ø1/2" post holders are slightly smaller in diameter than our Ø1" posts, the flexure mechanism will contact the steel insert when mounting Ø1/2" post holders. This is normal and will not harm the mounting base.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
BA2F Support Documentation
BA2FFlexure Clamping Base / Post Mount, Ø1" Double Bore, 2.00" x 3.00" x 0.48"
$36.88
3-5 Days
+1 Qty Docs Part Number - Metric Price Available
BA2F/M Support Documentation
BA2F/MFlexure Clamping Base / Post Mount, Ø25.0 mm Double Bore, 50.8 mm x 75.0 mm x 12.1 mm
$36.88
3-5 Days
Back to Top

Pin-Aligned, Clamping Post Bases for KCB1 Series Mounts (Except KCB1P(/M))

Ray Diagram KCB1 and RBP1
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Product List
RBP11Pin-Aligned, Clamping Post Base for KCB1 Series Mounts (Except KCB1P(/M)) and Ø1" RS posts
KCB11Right-Angle Kinematic Mirror Mount with Tapped Cage Rod Holes, 30 mm Cage System and SM1 Compatible, 8-32 and 1/4"-20 Mounting Holes
PF10-03-P011Ø1" Protected Silver Mirror
RS3P81Ø1" Pillar Post, 8-32 Taps, L = 3"
SS8S05018-32 Stainless Steel Setscrew, 1/2" Long, 50 Pack
SH25S07511/4"-20 Stainless Steel Cap Screw, 3/4" Long, 25 Pack
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
View Metric Product List
Item #QtyDescription
Metric Product List
RBP1/M1Pin-Aligned, Clamping Post Base for KCB1 Series Mounts (Except KCB1P(/M)) and Ø25 mm RS posts
KCB1/M1Right-Angle Kinematic Mirror Mount with Tapped Cage Rod Holes, 30 mm Cage System and SM1 Compatible, M4 and M6 Mounting Holes
PF10-03-P011Ø1" Protected Silver Mirror
RS75P4/M1Ø25.0 mm Pillar Post, M4 Taps, L = 75 mm
SS4MS121M4 x 0.7 Stainless Steel Setscrew, 12 mm Long, 50 Pack
SH6MS201M6 x 1.0 Stainless Steel Cap Screw, 20 mm Long, 25 Pack
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
Alignment of Laser Beam Along Holes of Optical Table Using an RBP1 Post Base
RCF15A-P01 Labelled
Click to Enlarge

Top and Bottom View of the RBP1 Post Base
  • Ideal for Aligning a Laser Beam Along the Threaded Holes of an Optical Table
  • Compatible with Imperial and Metric Optical Tables and Ø1" or Ø25 mm Pillar Posts
  • Alignment Pins and Attachment Screw Position the Front Surface of the Mirror in a KCB1(/M), KCB1C(/M), KCB1E(/M), or KCB1EC(/M) Mount Above a Hole in the Table
  • Post Rotates Freely When Locking Screw is Loosened
RBP1 used with KCB1 and BHM1 for alignment above holes in table
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Product List
RBP11Pin-Aligned, Clamping Post Base for KCB1 Series Mounts (Except KCB1P(/M)) and Ø1" RS posts
KCB11Right-Angle Kinematic Mirror Mount with Tapped Cage Rod Holes, 30 mm Cage System and SM1 Compatible, 8-32 and 1/4"-20 Mounting Holes
PF10-03-P011Ø1" Protected Silver Mirror
RS3P81Ø1" Pillar Post, 8-32 Taps, L = 3"
BHM615" (130 mm) Magnetic Beam Height Ruler with Dowel Pins
SS8S05018-32 Stainless Steel Setscrew, 1/2" Long, 50 Pack
SH25S07511/4"-20 Stainless Steel Cap Screw, 3/4" Long, 25 Pack
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
View Metric Product List
Item #QtyDescription
Metric Product List
RBP1/M1Pin-Aligned, Clamping Post Base for KCB1 Series Mounts (Except KCB1P(/M)) and Ø25 mm RS posts
KCB1/M1Right-Angle Kinematic Mirror Mount with Tapped Cage Rod Holes, 30 mm Cage System and SM1 Compatible, M4 and M6 Mounting Holes
PF10-03-P011Ø1" Protected Silver Mirror
RS75P4/M1Ø25.0 mm Pillar Post, M4 Taps, L = 75 mm
BHM615" (130 mm) Magnetic Beam Height Ruler with Dowel Pins
SS4MS121M4 x 0.7 Stainless Steel Setscrew, 12 mm Long, 50 Pack
SH6MS201M6 x 1.0 Stainless Steel Cap Screw, 20 mm Long, 25 Pack
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
Using a BHM6 Ruler and RBP1 Base to Align a KCB1 Mount

The RBP1(/M) Pin-Aligned, Clamping Post Base is designed to simplify aligning a laser beam over the threaded holes in an imperial or metric optical table by holding the front surface of a mirror mounted in a KCB1(/M), KCB1C(/M), KCB1E(/M), or KCB1EC(/M) Right-Angle Kinematic Mirror Mount above a hole in the table. The clamping post base accepts Ø1" (Ø25 mm) Pillar Posts, to which the right-angle mirror mount can be connected as shown in the image to the left; note that the base does not accept pedestal posts. Alignment pins on the bottom of the RBP1(/M) clamp fit into the holes on an optical table, which sets the mount in the correct position, while a 1/4"-20 (M6) cap screw and washer (not included) secure the clamp to the table. The body of the clamp is made of stainless steel, with an additional anodized aluminum piece that works with the locking screw to lock the post to the clamp.

Once the RBP1(/M) is attached to the table, the angle of the post can be set so that the mirror sends the beam along the general direction of the holes in the table by aligning the center of the back of the mount over the locking screw side of the clamp, as shown in the image above and to the right. To secure the post in place, tighten the locking screw with a 3/16” (5 mm) hex key or balldriver. The post clamping mechanism uses three points of contact for stable mounting (see the image to the upper right). The knobs on the mirror mount can then be used for further precise alignment of the beam. We recommend the BHM6 Magnetic Beam Height Ruler with Dowel Pins as an ideal tool for aligning a laser with a table's hole pattern using the RBP1(/M) post bases, as it places a series of alignment holes at different heights above two threaded holes in the table (see the image to the left).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
RBP1 Support Documentation
RBP1NEW!Pin-Aligned, Clamping Post Base for KCB1 Series Mounts (Except KCB1P(/M)) and Ø1" RS posts
$85.00
3-5 Days
+1 Qty Docs Part Number - Metric Price Available
RBP1/M Support Documentation
RBP1/MNEW!Pin-Aligned, Clamping Post Base for KCB1 Series Mounts (Except KCB1P(/M)) and Ø25 mm RS posts
$85.00
3-5 Days