45° Elliptical Mirror Mounts


  • Fixed 45° Mounts for 1" or 2" Elliptical Optics
  • 3 Contact Points and a Clamping Lip Provide Maximum Stability
  • Compatible with Many of Our Optomechanical Mounts and Accessories

H45E2

H45E1

H45E1

Shown with a 1" Elliptical Mirror
Mounted Using a BA2F Flexure Base

Clamping Lip

H45E2

Shown Mounted in a KS2 Kinematic
Mount with a 2" Elliptical Mirror

Related Items


Please Wait
H45E2 Application
Click for Details

H45E2 2" Elliptical Optics Mount Mechanical Drawing
H45E2 Application
Click for Details

H45E1 1" Elliptical Optics Mount Mechanical Drawing

Features

  • Fixed 45° Mounts for 1" or 2" Elliptical Mirrors or Beamsplitters
  • Mounts Provide a Circular Clear Aperture
  • Mount Vertically or Horizontally Using Our Optomechanical Mounts and Accessories
  • Two Perpendicular Through Holes for Beamsplitter and Beam Monitoring Applications
  • Fabricated from Black Anodized Aluminum

These fixed 45° Elliptical Mirror Mounts are ideal for holding any compatible 1" or 2" elliptical optic at a stable 45° angle. Each mount is equipped with a top-located clamping lip to hold the optic in place. The mount also features a three-point-contact inner housing, as well as two contact points plus the lip on the outer housing, thereby providing maximum optic stability. Two perpendicular through holes, located on the bottom and back side of the mount, allow it to be used in beamsplitter or beam monitoring applications.

The clamping lip is specifically designed so that it will not reduce the >90% clear aperture specification typical of most optical components. When using this mount, do not remove the two cap screws that secure the inner housing to the outer portion of the mount, as doing so will affect the stability of the mount.

To secure an elliptical mirror in the mount, loosen the top-located 3-48 cap screw (6-32 for H45E2) using the provided 5/64" hex key (7/64" for H45E2) and raise the clamping arm. Seat the bottom edge of the optic in the mount and then lay the rest of the optic flat against the inner housing. If the optic does not slip easily under the clamping arm, loosen the cap screw further until the mirror can slide under it. Lower the clamping arm onto the mount, and tighten the cap screw to secure the optic's position. Please note that the two notches on either side of the clamping arm must be in line with the front face of the mount prior to tightening the cap screw to prevent damaging the optic.

To remove the optic, loosen the clamping arm using the 3-48 cap screw until the top of the optic has clearance to slide past it. Push the top portion of the optic past the clamping arm first and then remove the bottom portion of the optic from the mount.

If the cap screw is completely removed from the mount while inserting or removing an optic, the following procedure should be used to thread it back into place. Place the clamping arm in its appropriate location on the top of the mount. Insert the cap screw and carefully thread it into the mount using the included 5/64" hex key. Take care not to cross thread the screw in the mount.


Posted Comments:
Ilya Radko  (posted 2021-02-25 04:00:04.55)
Can you also produce a 45° mount for 1/2" elliptical mirror? You do have 1/2" elliptical mirrors in you catalogue.
YLohia  (posted 2021-02-25 10:16:54.0)
Hello, the closest stock item alternative to what you're requesting is the KCB05E. Custom items can be requested by using the "Request Quote" button above or by contacting your local Thorlabs Tech Support team (in your case, techsupport.se@thorlabs.com). We will discuss the possibility of offering this directly.
Ben Garber  (posted 2019-07-03 19:41:31.367)
Would it be possible for you to make these UHV-compatible? That is, from uncoated aluminum or stainless steel, ideally with threaded base and a venting hole perpendicular to any blind tapped hole.
asundararaj  (posted 2019-07-08 07:00:12.0)
Thank you for contacting Thorlabs. I have reached out to you directly about our custom capabilities.
Back to Top

45° Mount for 1" Elliptical Mirrors

H45E1 Elliptical Optic Mount
Click to Enlarge
H45E1 Mounted in a KM100 Mirror Mount
  • Fixed 45° Mount for 1" Elliptical Optics
  • Minimum Optic Thickness: 0.22" (5.5 mm)
  • Two Perpendicular Through Holes Allow Use with Our Ø1" Elliptical Beamsplitters
    • Back Side Through Port*: Ø0.66" (Ø16.7 mm)
    • Bottom Clear Aperture: Ø0.40" (Ø10.2 mm)

The H45E1 Elliptical Mirror Mount is designed to hold 1" elliptical optics with a minimum thickness of 0.22" (5.5 mm), such as mirrors or beamsplitters. When used in beamsplitter or beam monitoring applications, the through hole on the back side has a diameter of Ø0.66" (Ø16.7 mm) while that on the bottom has a clear aperture of Ø0.40" (Ø10.2 mm).

This elliptical mount can be fastened in any unthreaded Ø1" kinematic mirror mount, such as the KM100 Mirror Mount, via the setscrew included with the kinematic mount (as shown to the right). It can also be mounted to a table or breadboard using a BA2F (BA2F/M) Flexure Base.

Alternatively, this angled mount can be secured to any 1/4"-20 (M6) tapped post or breadboard using a standard 1/4" washer and a 1/4"-20 (M6) cap screw. Place the 1/4" washer at the bottom of the mount, put the screw through the washer, and mount it into place. Please note that the mount must be secured to the post prior to installing the optic, as the washer and screw will only fit through the angled hole in the mount.

*The clear aperture of the back side port will be smaller than Ø0.66" (Ø16.7 mm).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
H45E1 Support Documentation
H45E145° Mount for 1" Elliptical Optics
$137.80
Today
Back to Top

45° Mount for 2" Elliptical Mirrors

H45E2 Application
Click for Details
H45E2 Secured to a Ø1.5" Post using the BE1 Base Adapter
  • Fixed 45° Mount For Compatible 2" Elliptical Optics
  • Minimum Optic Thickness: 0.47" (11.9 mm)
  • Clear Aperture:
    • Back Side Through Port* : Ø1.32" (Ø33.5 mm)
    • Bottom Clear Aperture: Ø1.00" (Ø25.4 mm)

The H45E2 Elliptical Mirror Mount is designed to hold 2" elliptical optics with a minimum thickness of 0.47" (11.9 mm), such as mirrors or beamsplitters. When used in beamsplitter or beam monitoring applications, the through hole on the back side has a diameter of Ø1.32" (Ø33.5 mm) while that on the bottom has a clear aperture of Ø1.00" (Ø25.4 mm).

This angled mount can be held in any unthreaded Ø2" kinematic mirror mount, such as the KS2, via the setscrew included with the kinematic mount. The H45E2 can also be attached to a Ø1.5" post with a BE1 (BE1/M) post base using a 1/8" (3 mm) hex key. The image to the right illustrates the correct installation of the BE1. Please note the mount must be secured to the post prior to installing the optic, as the BE1 will only fit through the angled hole in the mount.

*The clear aperture of the back side port will be smaller than Ø1.32" (Ø33.5 mm).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
H45E2 Support Documentation
H45E245° Mount for 2" Elliptical Optics
$168.70
Today