Optical Table Workstation for 1.2 m x 2 m x 210 mm (4' x 6' x 8.3") Tables


  • Compatible with 1.2 m x 2 m x 210 mm
    (4' x 6' x 8.3") Optical Tables
  • Active, Self-Leveling Isolation or Rigid Supports
  • Integrated Casters for Easy Movement
  • Versatile Selection of Accessories

TF1220A7

Optical Table Frame
(Under Table Shelf Included)

Complete Workstation
with Accessories

Related Items


Please Wait

Nexus® Optical Table Workstation

Configurable and Integrated

Our new Nexus® Optical Table Workstations adapt our large vibration isolation optical tables to incorporate many of the design innovations of the breadboard-based ScienceDesk workstations. We provide standard and optional accessories, and offer compatibility with ScienceDesk accessories so you can build a unique and integrated vibration isolation table workstation for photonics, imaging, and microscopy applications.

Features

  • Sturdy All-Steel Construction
  • Two Support Options
    • Active, Self-Leveling
    • Rigid, Non-Isolating
  • Designed to Support 1.2 m x 2 m x 210 mm (4' x 6' x 8.3") Optical Tables
  • Integrated Casters for Easy Movement and Repositioning
  • Under Table Shelf Included (Removable if Not Required)
  • Range of Accessories Available
Optical Tables Capabilities

Thorlabs' Nexus® Optical Table Workstations, designed for 1.2 m x 2 m x 210 mm (4' x 6' x 8.3") optical tables, are high-quality, ergonomic frame systems that are compatible with a range of modular accessories, making them ideal for use in photonics applications. Each frame includes a removable under table shelf to keep lab equipment off of the floor and provide more space within the lab. Integrated casters with a leveling foot are also provided for easy mobility and placement within the lab. A complete Nexus optical table workstation consists of the active or rigid table frame, an optical table, and a range of user-chosen accessories. When used together these pieces form a versatile work space that can be customized to meet any need.

Each frame has a height of 700 mm (27.5") for use with our 210 mm (8.3") thick optical tables to provide a constant working surface height of 910 mm (36"). Two support options are available including active-air, self-leveling vibration isolators that isolate the tabletop from vibrations present within the lab, and rigid supports that are non-isolating. The rigid frames can be upgraded to provide passive isolation using our PWA076 upgrade kit. Please see the Isolators tab for more details.

Environmental noise factors are as critical as the application when choosing a workstation. Our Technical Support department can provide a personalized recommendation based on your application and laboratory environment.

Optical Table
Our
Nexus optical tables feature all-steel construction, excellent thermal stability, and broadband damping optimized for each table. They provide durable, rigid working surfaces that will quickly damp vibrations created on the tabletop. These tables are available with the standard 1/4"-20 (M6) hole pattern on 1" (25 mm) centers, with sealed or unsealed holes, and the option of 304L nonmagnetic steel.

Accessories
Although casters and an under table shelf are supplied with your frame, a range of accessories is also available to customize your workstation. These include an overhead shelf for additional storage space, lean bars to protect the tabletop from knocks, a 24-outlet power strip, and brackets to allow our aluminum breadboards to be fixed to the frame of the overhead shelf. For more details, please see the Accessory Options tab.

The lean bars also enable compatibility with post-mounted accessories and shelving.

Optical Table Workstation Accessoriesa
Shelving CPU Accessories Lighting Power Strips Storage Rack Chassis Mounting Posts Wrist Rest Vibration Isolation
Lean Bars Shelving Lab Bench Computer
Accessories
Lighting Power Strips Storage 19" Rack
Chassis
Mounting
Posts
Wrist Rest Vibration Isolation
  • Click on the links to view our complete selection of accessories that are compatible with our Optical Table Workstation. A subset of these accessories is also available below.
Table Frame Item # TF1220A7 TF1220R7
Isolation Type Active, Self-Leveling Rigid (Non-Isolating)
Table Work Surface Dimensions 1.2 m x 2 m (4' x 6')
Isolator/Support Pads Load Capacitya 2500 kg (5500 lbs)
Workstation Max
Load Capacityb
On Casters 3000 kg (6600 lbs)
On Leveling Feet 4000 kg (8800 lbs)
Under Table Shelf Load Capacity 100 kg (220 lbs)
Vertical
Isolation
Vertical Resonant Frequencyc 1.45 Hz N/A
Vertical Transmissibility at Resonancec 10 dB
Vertical Transmissibility @ 10 Hz -31.2 dB
Horizontal
Isolation


Horizontal Resonant Frequencyc 1.15 Hz
Horizontal Transmissibility at Resonancec 12 dB
Horizontal Transmissibility @ 10 Hz -28.7 dB
Self-Leveling Repeatability ±0.5 mm (0.02")
Maximum Isolator Air Pressure 551 kPa (80 psi)
Frame Height 700 mm (27.5")
Rigid Support Pad Height Adjustment Ranged N/A +15 mm / -3 mm
(+0.59" / -0.31" )
Leveling Feet (Casters) Height Adjustment Range +18 mm (0.7")
Outer Frame Dimensions (Depth x Width) 1.196 m x 1.82 m (47.09" x 71.65")
Frame Weight (Mass) 203.0 kg (447.54 lbs) 147 kg (324.14 lbs)
Approximate Packaged Weight (Mass) 298 kg (656.6 lb) 242.0 kg (533.61 lbs)
  • The max load of the isolators, including the optical table and any equipment on the table top.
  • The total max load of the frame assembly, including optical table, shelves, and all equipment.
  • The specifications were measured under a 600 kg load (24% of maximum). See the transmissibility curve to the above right.
  • Height adjustment range of the TF1220R7 Rigid Optical Table Frame's rubber support pads. Allows the optical table to be leveled after assembly.
transmissibility curve for active isolation sciencedesks
Click to Enlarge
Vertical Transmissibility of the Active, Self-Leveling Workstation Frame
Vibration Isolation Tutorial

Optical Table Frame Isolators

Thorlabs' optical table frame has isolator mounting platforms in each of the interior four corners. These platforms are fitted with active or rigid (non-isolating) supports for optical tables depending on the model chosen.

Active Air: This is the highest level of isolation available in the optical table line of workstations. Ideal for confocal microscopy, high-resolution optical microscopy, scaning probe microscopy, electrophysiology, holography, optical lithography, high-power optical microscopy, or other application requiring nanometer resolution. These self-leveling frames are greater than 95% efficient at damping vertical and horizontal vibrations at frequencies of 10 Hz or more.

Rigid (Non-Isolating): Commonly used in laboratory environments for applications that are not overly sensitive to vibrations due to the lack of pneumatic isolators.

Right Side From Top to Bottom: Pisum Seed (Two Channel Fluorescence Image), Mouse Intestine (Two Photon Fluorescence Image), Mosquito Larva (Laser Scanning Microscopy), Peach Worm Head (Confocal Fluorescence Image), Cracked Drug Bead Coating (OCT Image)
Right side of image from top to bottom: Pisum Seed (Two-Channel Fluorescence Image), Mouse Intestine (Two-Photon Fluorescence Image), Mosquito Larva (Developmental Adaptive Optic Laser Scanning Microscopy), Peach Worm Head (Confocal Fluorescence Image), Cracked Drug Bead Coating (OCT Image).
Active Isolator Mount

Active Supports

  • Max Load Capacity: 5500 lbs (2500 kg)
  • Pneumatic Dual-Chamber Air Spring Damps Vertical Vibrations
  • Trifilar Suspension System Damps Horizontal Vibrations
  • Self-Leveling Valves with High Repeatability

Our Workstations equipped with active isolators provide the highest degree of vibration isolation available. Vertical damping is achieved by the use of a dual-chamber, damped pneumatic spring. The table is supported by the air pressure in these chambers. A piston, in contact with the bottom of the optical tabletop, is sealed to the upper chamber with a rolling rubber diaphragm, allowing virtually friction-free motion between piston and chamber. Floor or tabletop motion forces air to flow from one chamber to the other through a laminar flow damper. This restriction of airflow damps oscillatory motion between the floor and table, dramatically reducing settling time.

The volume ratio of the chambers has been optimized to minimize the resonant frequency of the table frame while maximizing the damping performance. Damping of horizontal vibrations is accomplished by supporting the pneumatic vertical isolator on a Trifilar suspension system. This innovative pendulum design uses gravity to provide the restoring force after horizontal disturbances. Horizontal oscillations at the system’s resonant frequency are damped by linking the base of the vertical isolator to the outer cylinder with an oil-free, vibration-absorbing damper. To allow for changes in load distribution, the active vibration isolation optical tabletop supports have a self-leveling system based on precision 3-way valves that do not compromise vertical isolation when the system is at rest. Because these valves are actuated by tabletop movement, the system returns to within ±0.5 mm (0.02") of its original level position after disturbances. These isolators require a constant supply of air, such as that provided by our compressor. Removing the air supply will disable the active isolation system, causing the optical table to rest securely on top of the legs.

Our active optical table frames not only provide the highest level of isolation, but by incorporating self-leveling valves, they are also ideal for applications where the load placed on the optical tabletop is constantly changing. In addition, the active isolation is often chosen when the surrounding environment is less than ideal since the active isolators provide a higher level of isolation from floor vibrations.

Rigid Mount

Rigid Supports*

  • Max Load Capacity: 5500 lbs (2500 kg)
  • Non-Skid, Rubberized Optical Table Contact Pad
Passive Upgrade
Rigid Frame Upgraded to Have Passive Isolation Using the PWA076 Passive Isolators

Rigid supports are non-isolating optical table supports. Each support leg consist of a steel mounting tray with a height adjustable rubber pad. The non-slip rubberized material prevents the position of the optical table from drifting. The mounting trays are tested at the factory to ensure they are level.

Optical table frames with rigid supports are offered by Thorlabs for use in applications that are not sensitive to vibrations but that can still benefit from the ergonomic design and flexibility of the workstation system. For instance, applications like microscope slide preparation and low resolution semiconductor inspection might not require an isolated work surface, but the researcher or technician still needs to perform delicate tasks for prolonged periods of time in an environment that can support the preparation and inspection tools required for the application.

*The rigid supports in the TF1220R7 table can be replaced with our PWA076 Passive Isolators, as shown in the photo to the right. These passive isolators are designed to remove floor vibrations in the 10 Hz to 50 Hz frequency range. The passive air mount design is ideal for most general optical table uses, providing low frequency isolation coupled with excellent stability in both horizontal and vertical directions. Please note that the PWA076 has a maximum load capacity of 2425 lbs (1100 kg). Contact Technical Support for options with higher load capacity.

Assembly of the Nexus® Optical Table Workstation


Posted Comments:
asesoria_lifescience  (posted 2016-10-17 15:25:07.97)
Hello, my name is Diana Rodriguez, I would like an estimate of some of your products. Do you have an authorized distributor in Mexico? Thank you so much
lmorgus  (posted 2016-10-17 04:48:52.0)
Laurie Morgus: A response from Laurie at Thorlabs to Diana: Thank you for your interest in our workstations. Thorlabs does accept orders direct from Mexico with payment in USD. Should you wish to partner with a local entity to facilitate importation and payment in the local currency, I will reach out with a local contact.
Back to Top

Optical Table Frame


Click to Enlarge

The rigid suppports of the TF1220R7 frame can be removed (left) to add the PWA076 passive isolation supports (right).
  • Support Options:
    • TF1220A7: Active-Air, Anti-Vibration Frame
    • TF1220R7: Rigid, Non-Isolating Frame
  • Easy to Relocate with Integrated Casters
  • Under Table Shelf Included: Maximum Load Capacity 100 kg (220 lbs)
  • Welded Steel Support Leg Pairs (Minimal Assembly Required)
  • Isolator/Rigid Support Pad Load Capacity: 5500 lbs (2500 kg) Including Optical Table
  • Passive Isolation Available with Rigid Frames and PWA076 Upgrade Kit

These frames provide a compact, portable, and ergonomic workstation solution for optical tables. Each frame includes a removable under table shelf to keep lab equipment off of the floor and provide more space within the lab. Integrated casters with a leveling foot are also provided for easy mobility and placement within the lab. The use of lean bars, available below, helps prevent againt incidental contact and provides compatibility with a number of additional accessories such as monitor mounts, keyboard holders, and shelving.

Support Options
The TF1220A7 contains active supports that deliver our highest level of vibration isolation available, making these frames suitable for applications with sub-micron resolution. The isolators require a constant source of pressurized air, such as that provided by our compressor. In addition, this isolation system will adjust the pressure in each isolator to keep the optical table surface level, even when the distribution of weight on the optical tabletop is changed.

Alternatively, the TF1220R7 has non-isolating rigid supports for applications that do not require sub-micron resolution. These rigid frames do not require a source of pressurized air and they can be upgraded to provide passive isolation using our PWA076 upgrade kit. For more information on the different isolation types, please see the Isolators tab above.

Please note that an optical table equipped with earthquake restraints cannot be used with an optical table frame.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TF1220A7 Support Documentation
TF1220A7Table Frame for a 1.2 m x 2 m x 210 mm (4' x 6' x 8.3") Table, Active Supports
$4,499.41
Today
TF1220R7 Support Documentation
TF1220R7Table Frame for a 1.2 m x 2 m x 210 mm (4' x 6' x 8.3") Table, Rigid Supports
$3,143.44
Today
Back to Top

1.2 m x 2 m x 210 mm (4' x 6' x 8.3") Nexus Optical Tables

  • Thickness: 210 mm (8.3")
  • Size: 1.2 m x 2 m (Metric), 4' x 6' (Imperial)
  • Every Table Individually Optimized, Tested, and Shipped with Test Data Certificate
  • 1/4"-20 Holes on 1" Centers (Imperial), M6 Holes on 25 mm Centers (Metric)
  • 1/2" (12.5 mm) Hole Border for Maximum Usable Area
  • Sealed or Non-Sealed Hole Options
  • 304L Nonmagnetic Steel and No Holes Custom Options Available

Thorlabs' extensive Nexus optical tables product line features all-steel construction, excellent thermal stability, and damping optimized for each table size. The 5 mm thick stainless steel top and bottom skins have a precision-machined matte finish. These tables have either 1/4"-20 taps on 1" centers (Imperial) or M6 taps on 25 mm centers (Metric), with a 1/2" (12.5 mm) border at the edge of the table for maximum usable area. These tabletops are manufactured from magnetic steel with sealed or non-sealed holes as standard. 304L nonmagnetic steel and no holes options are available as custom orders upon request.

Please note that an optical table equipped with earthquake restraints cannot be used with an optical table frame.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
T46H Support Documentation
T46HNexus Optical Table, 4' x 6' x 8.3", 1/4"-20 Mounting Holes
$4,569.30
Today
T46V Support Documentation
T46VNexus Optical Table, 4' x 6' x 8.3", Sealed 1/4"-20 Mounting Holes
$5,360.00
Today
+1 Qty Docs Part Number - Metric Price Available
T1220C Support Documentation
T1220CNexus Optical Table, 1.2 m x 2 m x 210 mm, M6 x 1.0 Mounting Holes
$4,568.10
Today
T1220P Support Documentation
T1220PNexus Optical Table, 1.2 m x 2 m x 210 mm, Sealed M6 x 1.0 Mounting Holes
$5,360.00
Today

* All tables require modification to accept earthquake restraints. Please contact tech support to order an optical table equipped with the necessary alterations.

Back to Top

Front and Rear Lean Bar

  • Protect the Work Area from Accidental Knocks
  • Allow Post- and Hook-Mounted Accessories to be Used (See Table to the Right)
  • Span the Entire Length of the Optical Table
  • Fit to the Front or Rear of the Workstation
  • Supplied Individually

The TFB20 Lean Bar fits to either the front or rear of the frame to form a barrier that shields the vibration-isolated tabletop and protects it from accidental contact. They also allow shelves and post-mounted accessories to be used (see table above). Individually sold, each lean bar ships as three pieces that need to be assembled by the end user. The lean bar bolts to two supports arms, which in turn are bolted to the table frame, one to each of the facing isolators. All necessary mounting hardware is supplied.

If you are also interested in having your workstation equipped with side lean bars, please see the presentation immediately below this one.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TFB20 Support Documentation
TFB202 m (6') Long Nexus Table Frame Lean Bar, Qty. 1
$351.63
Today
Back to Top

Side Lean Bars

Overhead Shelving Unit Required
  • Protect the Work Area from Accidental Knocks
  • Allow Post- and Hook-Mounted Accessories to be Used (See Table to the Right)
  • Span the Width of the Optical Table
  • Fit to the Overhead Shelf Support Frame
  • Supplied in Pairs to Fit One End of the Workstation

The TFB12 Side Lean Bars span the entire width of the optical table on the right or left side. They are sold as a package of two to fit one end of the table. These bars bolt to the support struts of the overhead shelf described below and shield the vibration-isolated tabletop from accidental contact.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TFB12 Support Documentation
TFB12Nexus Table Frame Side Lean Bars, 1.2 m (4') Wide, Set of 2 for One End of the Frame
$200.76
Today
Back to Top

Overhead Shelving Unit

Mounting Bolts for TFS251 Overhead Shelving Unit on Nexus Tables
Click to Enlarge

These overhead shelves attach to our Nexus Table Frame via eight M8 bolts (included) which affix the shelves to the frame's crossbars.
  • Provides Extra Storage Space
  • Strong, Melamine-Faced MDF Construction
  • Spans the Entire Length of the Optical Table
  • Max Load Capacity: 135.0 kg (297.0 lbs) per Shelf
  • Through Holes in Frame Allow for Easy Cable Management
  • Accommodates Our 24-Outlet Power Strip, LED Strip Light, or Cable Trays (Sold Below)

If additional shelf space is required, this overhead shelf system, with two shelves, is an ideal solution. The shelves span across the length of the optical table and are a great space saver in the lab. The vertical supports feature a range of mounting points to allow height adjustment, and through holes are included in each corner of the frame for easy cable management. The shelves can be replaced with aluminum breadboards when using the mounting brackets detailed below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TFS201 Support Documentation
TFS201Nexus Table Frame Overhead Shelf, 2 m (6') Long
$2,286.76
Today
Back to Top

Post Adapter for the Overhead Shelving Unit

Overhead Shelf Clamp
Click to Enlarge

PSY121 Monitor Mount Shown Mounted on the TFA4 Adapter
Overhead Shelves Required

The TFA4 Post Adapter allows you to attach post-mounted accessories to the optical table frame overhead shelving unit. As shown in the photo to the right, the adapter is bolted to one of the uprights using two supplied M8 bolts. Once connected, the 75 mm (2.95") long Ø1.5" post can be used to attach various accessories, such as our monitor mount, instrument shelvesbreadboard brackets, or component trays.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TFA4 Support Documentation
TFA4Ø1.5" Post Adapter for TFS201, TFS251, PTA280, and PTA281 Overhead Shelving Units
$79.00
Today
Back to Top

Breadboard Mounting Brackets for the Overhead Shelving Unit

Typical Application
Click to Enlarge

An aluminum breadboard fitted to the overhead shelf frame and viewed from the underside.
Overhead Shelving Unit Required
  • Supports Aluminum Breadboards 300 mm to 600 mm
    (12" to 24") Wide
  • Fits Over The Overhead Shelf Support Frame
    (Shown in Photo to the Right)
  • Strong, All-Steel Construction

These brackets allow any of our aluminum breadboards with a width from 300 mm to 600 mm (12" to 24") to be fixed to the frame of the overhead shelf. Four brackets are supplied that attach to the underside of the breadboard using standard M6 or 1/4"-20 cap screws (not supplied).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TFA1 Support Documentation
TFA1Breadboard Mounting Brackets (Set of Four)
$48.69
Today
Back to Top

24-Outlet Power Strips

Item # HDPS24-US HDPS24-EU HDPS24-UK
Electrical Specifications
Voltage Rating 125 VAC 220 to 250 VAC 240 VAC
Current Rating 15 A 16 A 13 A
Frequency 50/60 Hz 50 Hz 60 Hz
Power Rating 1800 W 3680 W 3120 W
Full Surge Protection 3 kA for 1 µs 1.75 kA for 8/20 µs
EMI / RFI Filtering Yes
CE Approved Yes
Physical Specifications
Cord Length 9.83' (3.0 m) 3 m (9.8')
Cord Gauge 1.5 mm(16 AWG)
Number of Outlets 24
Body Material Aluminum
Dimensions
(L x W x H)
(68.27" x 2.46" x 1.77")
1734.0 x 62.5 x 45.0 mm
1717 x 67.5 x 58.0 mm
(67.6" x 2.66" x 2.28")

Attention:
These power strips are designed for indoor use only. These devices should not be installed in wet or damp areas exposed to moisture. They are not recommended for use with aquariums. We do not recommend plugging one HDPS24 into another HDPS24 or similar surge-protecting device.

Overhead Shelving Unit Required
  • 24-Outlet, Surge-Protected Power Strips
  • Three Outlet Types:
    US, EU, or UK
  • Electrically Grounded Outlets

These 24-outlet, power strips are available with US-, EU-, or UK-style outlets. Each is designed for indoor use and is housed within an impact-resistant, sturdy metal case with built-in circuit breaker. They can be mounted to the underside of the shelf or to the side edge, as shown below. All power strips are fitted with clearance holes for standard 1/4"-20 or M6 cap screws. The units are turned on and off with a rocker switch.

HDPS24 in the Lab
The HDPS24-UK 24-Outlet Power Strip is shown installed on the front of the overhead shelving unit. It can also be installed to the underside of the shelf.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
HDPS24-US Support Documentation
HDPS24-US24 Outlet, Surge-Protected Power Strip, US Plugs
$146.12
Today
+1 Qty Docs Part Number - Metric Price Available
HDPS24-EU Support Documentation
HDPS24-EU24-Outlet, Surge-Protected Power Strip, EU Plugs
$146.12
Today
HDPS24-UK Support Documentation
HDPS24-UK24-Outlet, Surge-Protected Power Strip, UK Plugs
$146.12
Lead Time
Back to Top

LED Light Strips

Overhead Shelving Unit Required
Item # PSY240 PSY240E TFA2
Brightness 1530 Lumens 3600 Lumens
# of LEDs 51 120
Powera 15.3 W 36 W
Voltage 12 VDC (Power Supply Included)
Dimensions 850 mm x 17.4 mm x 8.2 mmb
(33.46" x 0.69" x 0.32")
1828.5 mm x 17.4 mm x 8.2 mm
(71.99" x 0.69" x 0.32")
  • Power usage per LED is 0.3 W.
  • A 4.3 m extension cable is included with the PSY240E.
  • Lengths:
    • PSY240 and PSY240E: 850 mm (33.46") Long
    • TFA2: 1828.5 mm (71.99") Long
  • ON/OFF Switch
  • Sturdy Aluminum Base Resists Warping
  • Frosted Plastic Cover Ensures Even Spread of Light
  • Shipped with three Spring Clips, three M6 Screws, and a Power Supply
    • The PSY240E Also Ships with 3 T-Nuts and a 4.3 m Extension Cord
  • Includes Region-Specific Power Cord 

These rigid LED light strips are available in two lengths: 850 mm (33.46") or 1828.5 mm (71.99"). They are held in place by three spring clips that are easily fitted to the underside of our optical table frame overhead shelves

The light strips can also be mounted over a bench for general lab use or to our free-standing overhead shelf. The PSY240E comes with three T-Nuts and a 4.3 m extension cable for use with our Laminar Flow Enclosures. The three M6 screws shipped with the PSY240E are 6 mm long, making it our only light strip compatible with the Laminar Flow Enclosures.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY240 Support Documentation
PSY240850 mm (33.46") LED Light Strip
$115.23
Today
PSY240E Support Documentation
PSY240E850 mm (33.46") LED Light Strip with 4.3 m Extension
$144.91
Today
TFA2 Support Documentation
TFA21828.5 mm (71.99") LED Light Strip
$121.17
Today
Back to Top

Cable Trays

TFC series cable racks
Click to Enlarge

TFC100 and TFC200 Shown Fitted to a Nexus Table Frame and Being Used to Redirect Cables from a Power Supply and Oscilloscope
Overhead Shelving Unit Required
  • Attach Underneath or to the Front
    of the Overhead Shelf Frame
    (Shown in Photo to the Right)
  • Ideal for Keeping Electrical Cables and Fiber Optic Patch Cables Out of the Way
  • Maximum Load Capacity (Evenly Distributed)
    • TFC100 and TFC125: 5 kg (11 lbs)
    • TFC200 and TFC250: 10 kg (22 lbs)
  • Four Lengths Available:
    • TFC100: 1.0 m (3.29')
    • TFC125: 1.25 m (4.1')
    • TFC200: 2.0 m (6.56')
    • TFC250: 2.5 m (8.2')

These cable trays are designed to be attached either underneath or to the edge of the overhead shelf frame, using the M6 bolts supplied. They are made from 3 mm (1/8") thick steel wire with a powder-coated plastic finish. Measuring 92.0 mm (3.62") high by 109.4 mm (4.31") deep, they are offered in four lengths: 1.0 m (3.29'), 1.25 m (4.1'), 2.0 m (6.56'), and 2.5 m (8.2'). The two shorter trays are supplied with two mounting brackets, while both the longer racks are shipped with three brackets.

Please note that an overhead shelf unit must be fitted to the table frame in order to install these trays.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TFC100 Support Documentation
TFC100Nexus Cable Tray, 1.0 m (3.29') Long
$118.80
Today
TFC125 Support Documentation
TFC125Nexus Cable Tray, 1.25 m (4.1') Long
$162.75
Today
TFC200 Support Documentation
TFC200Nexus Cable Tray, 2.0 m (6.56') Long
$172.25
Today
TFC250 Support Documentation
TFC250Nexus Cable Tray, 2.5 m (8.2') Long
$186.51
Today
Back to Top

19" Rack Chassis

19 Inch Chassis
Click to Enlarge

The 19" Rack Chassis Shown with an RBD201 DC Controller and an RK4101 Rack Shelf Holding an Optomechanics Kit
  • Standard 19" EIA Equipment Rack
  • Fits to the Front Tie Bar of the Nexus Frame (Shown in Photo to the Right)
  • 360 mm (14.17") High, 8U Capacity
  • Heavy-Duty, 3" Wide Vertical Channels
  • Load Capacity: 60 kg (132 lb)

This heavy-duty instrumentation rack is manufactured from industrial-grade steel U-channels and angle extrusions. It can support up to 60 kg (132 lb) when the weight is distributed evenly throughout the height of the rack. Each side of the rack attaches to the front tie bar of the Nexus™ frame using two M8 bolts (supplied) as shown to the right.

Once the chassis is fitted, the Nexus™ frame can be used with our range of 19" Rack Hardware and other industry-standard 19" lab equipment.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
TFR19 Support Documentation
TFR1919" Rack Chassis for Optical Table Workstations
$242.33
Today
Back to Top

19" Rack Drawer


Click to Enlarge

Open RAU400 Drawer Unit Showing Included RAU001 Divider Kit
Rack Chassis Drawer
Click to Enlarge

RAU400 Drawer Unit Attached to the Front Tie Bar of the Nexus Table Frame
  • Available in 3 Heights: 2U, 3U, and 4U
  • Full Extension Ball-Bearing Drawer Slides
  • Black-Powder-Coated Finish
  • Rubber Lined Bottom to Protect Components and Devices
  • Sold Complete with Divider Kit (Item # RAU001)
  • Lockable for Added Security

This versatile drawer assembly is ideal for general storage. It fits the TFR19 19" rack chassis detailed above and is available in 3 heights: 2U, 3U, and 4U. The drawer is made from 1.2 mm (0.05") thick steel with a black-powder-coated paint finish. It moves on smooth roller bearing runners and features a coupling on the drawer slide, allowing for removal of the drawer from the housing. Each drawer is lockable and comes with two keys, four 12-24 screws with nuts for securing the drawer to the rack chassis, a rubber base mat, and an RAU001 divider kit. Additional RAU001 divider kits are available separately.

The RAU001 drawer divider kit is provided to allow the user to build smaller storage bins. As shown to the right, it is comprised of two plastic pieces that span the depth of the drawer and two that span the width. The dividers can be moved and interlocked to build different arrangements; they can also be cut into smaller lengths to build custom bin sizes.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
RAU200 Support Documentation
RAU20019" Rack 2U Drawer with RAU001 Divider Kit, Lock, and Keys
$200.76
Today
RAU300 Support Documentation
RAU30019" Rack 3U Drawer with RAU001 Divider Kit, Lock, and Keys
$206.69
Today
RAU400 Support Documentation
RAU40019" Rack 4U Drawer with RAU001 Divider Kit, Lock, and Keys
$212.64
Today
RAU001 Support Documentation
RAU00119" Rack Drawer Divider Kit
$38.81
Today
Back to Top

Under Table Drawer

Optical Table Workstation Drawer
Click to Enlarge

UTD001 Drawer Unit Shown with a Nexus Frame
  • Drawer Size: 1000 mm x 750 mm x 60 mm (39.37" x 29.53" x 2.36")
  • Full Extension Ball-Bearing Drawer Slides
  • Black Powder-Coated Finish
  • Rubber Lined Bottom to Protect Components and Devices
  • One UTD002 Divider Kit Included with Purchase of Drawer

This versatile under table drawer assembly is designed to fit any of our optical table frames and is ideal for general storage. The drawer measures 1000 mm x 750 mm x 60 mm (39.37" x 29.53" x 2.36") and bolts to the upper side of the front and rear tie bars of the Nexus frame as shown to the right. The drawer is made from 1.2 mm (0.05") thick steel with a black powder-coated paint finish. It moves on smooth roller bearing runners and features a coupling on the drawer slide, allowing for removal of the drawer from the housing. The drawer features a central bulkhead which splits the area in half.

The unit is supplied with eight screws for attaching the drawer to the table frame using a 13 mm or adjustible wrench. The drawer unit can be attached directly to our 1 m (3') deep optical table frame and contains adjustable support rails to accomodate larger 1.2 m (4') deep optical tables frames. For more details on installation, please see the manual, which is available by clicking on the red Docs icon () below. The drawer is supplied complete with a rubber base mat for protecting components and devices and a UTD002 divider kit; Additional UTD002 divider kits are available separately.

The UTD002 drawer divider kit is provided to allow the user to build smaller storage bins. As shown to the right, it is comprised of two plastic pieces that span the depth of the drawer and two that span half the width. The dividers can be moved and interlocked to build different arrangements. They can also be cut into smaller lengths to build custom bin sizes.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
UTD001 Support Documentation
UTD001Under Table Drawer with UTD002 Divider Kit for Optical Table Workstations
$576.15
Today
UTD002 Support Documentation
UTD002Additional Drawer Divider Kit for UTD001
$112.85
Today
Back to Top

Air Compressor for Active Supports

Item # PTA522 PTA523 PTA524
Connector Style US UK EU
Input Voltage (Frequency) 115 V (50 - 60 Hz) 230 V (50 - 60 Hz)
Rated Input Current 1.9 A 1.05 A
Rated Power 140 W 130 W
Free Air Delivery 20 L/minute (0.71 cfm) 17 L/minute (0.53 cfm)
Air Tank Pressure (Min/Max) 6 bar (90 psi) / 8 bar (120 psi)
Air Tank Capacity 3.5 L (0.92 US gal.)
Air Tank Fill Time from Empty 110 seconds (@ 50 Hz)
Sound Pressure Level 50 dB(A) at 1 m
Gross Weight 17 kg (37 lbs)
Unit Dimensions 410 mm x 360 mm x 360 mm (16" x 14" x 14")
Oil Type ROLOIL-SINCOM/32E
  • Deliver Pressure up to 8 Bar (120 PSI)
  • Air Tank Size: 3.5 Liters (0.92 U.S. Gallons)
  • Compact Footprint
  • Integrated Pressure Regulator and Filter
  • Low-Noise Operation: 50 dB(A) at 1 m
  • Compatible with Our Active Optical Table Supports, Active Isolation Support Frames, and Active ScienceDesk™ Tables

The PTA52x Air Compressors can generate up to 8 bars of air pressure while providing low noise operation (50 dB(A) at 1 m away). Each unit is self-contained and compact. The low duty cycle of the compressors helps minimize vibrations. They are ideal sources of compressed air for active vibration isolation systems, such as our active optical table supports, active isolation support frames, or our active ScienceDesk™ tables.

The PTA52x air compressors accept standard 6 mm outer diameter tubing and include: an air outlet pressure regulator with gauge, a filter, a pressure tank with gauge, and a safety valve. Furthermore, they are equipped with an automatic drainage system that removes condensate from the unit, reducing the maintenance needed by avoiding the need for regular manual draining. They are shipped with a bottle of compressor oil (Item # PTA1006) and a power cord for the appropriate territory. 

Note
The air compressor is only intended to operate at a duty cycle of less than 50% (or less than 15 minutes of every 30 minute cycle). To prevent exceeding a 50% duty cycle, check air connections for leaks regularly.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
PTA522 Support Documentation
PTA522Air Compressor, 115 VAC Power Supply with US Plug
$993.49
Today
+1 Qty Docs Part Number - Universal Price Available
PTA1006 Support Documentation
PTA1006500 mL Bottle of Compressor Oil
$54.64
Lead Time
+1 Qty Docs Part Number - Metric Price Available
PTA523 Support Documentation
PTA523Air Compressor, 230 VAC Power Supply with UK Plug
$993.49
Today
PTA524 Support Documentation
PTA524Air Compressor, 230 VAC Power Supply with EU Plug
$993.49
Today