60 mm Cage System Beam Blocks
![](https://www.thorlabs.com/Images/GuideImages/8786_CageBlocks_3.jpg)
LB2
Beam Block
Application Idea
LB2 Beam Block in 60 mm Cage System
Used to Block IR Beam Transmitted
Through Dichroic Beamsplitter
- Solutions for up to 500 W (CW) or 25 J/cm2 (Pulsed)
- Effective Over 1 - 12 μm Wavelength Range
- Essential Component for Laser Lab Safety
LB2L
Liquid-Cooled Beam Block
![](../../images/loading-red.gif)
Please Wait
![](https://www.thorlabs.com/images/TabImages/LB2L_Base_A1-150.jpg)
Click for Details
Base of LB2L Beam Block
![](https://www.thorlabs.com/images/TabImages/LB2L_Back_A1-150.jpg)
Click to Enlarge
LB2L Beam Block with Tubing Connectors
Features
- Laser Safety Devices Reduce Risk of Laser Damage
- IR Beam Blocks Effective Over 1 - 12 µm Wavelength Range
- Solutions for up to 500 W (CW) or 25 J/cm2 (Pulsed)
- 60 mm Cage System Compatible
- Post-Mountable
Thorlabs' LB2(/M) and LB2L(/M) Beam Blocks absorb CW and pulsed laser beams over the 1 - 12 µm wavelength range. Each unit features a large 1.97" x 1.97" (50.0 mm x 50.0 mm) entrance aperture with a faceplate serves to protect the graphite pad. These beam blocks have 4-40 taps for integration into our 60 mm cage system.
The LB2(/M) IR Beam Block is recommended for use with average powers that do not exceed 80 W (CW) or energy densities that do not exceed 25 J/cm2 (pulsed; performance of individual units may vary due to material properties). It also offers three 8-32 (M4) taps on one side for mounting to Ø1/2" posts or Ø1" posts. The 1.97" x 1.97" (50.0 mm x 50.0 mm) entrance aperture can be widened to 2.72" x 1.97" (69.0 mm x 50.0 mm) by removing the front faceplate using a 1.5 mm hex key (not included).
The LB2L(/M) Beam Block is designed to be liquid cooled, allowing it to handle a maximum average power of 500 W (CW) when used with a 1 L/min water supply at 25 °C. Similar to the LB2(/M) beam block, it can also be used with pulsed sources with energy densities up to 25 J/cm2 (performance of individual units may vary due to material properties). This block has fittings for 1/4" (6 mm) outer diameter hoses; for example, our HPU6 polyurethane hose is compatible with the LB2L block. The one-touch fittings allow the user to easily push the tubing into the connector when attaching a water or coolant supply such as our LK220 liquid chiller. When used with this chiller, the recommended maximum average power is 250 W (CW). The block can withstand pressure up to 145 psi and can be used with water, ethanol-based coolants, or glycol-based coolants, such as our CDTX Coolant. Each unit offers twelve 8-32 (M4) taps, three on each side, for mounting to Ø1/2" posts or Ø1" posts.
Please note that the LB2(/M) and LB2L(/M) beam blocks contains graphite and may not be suitable for all lab environments. All beam traps will become hot to the touch with beam powers above 10 W.
Item # | Wavelength Range |
Absorptive Material |
Laser Type | Max Average Power |
Max Average Power Density |
Max Energy Density |
Entrance Aperture |
Operating Temperature Range |
Pressure Rating |
Tubing Outer Diametera |
---|---|---|---|---|---|---|---|---|---|---|
LB2(/M) | 1 - 12 µm | Graphite | CW and Pulsed | 80 Wb | 25 kW/cm2 c | 25 J/cm2 c,d | 1.97" x 1.97" (50.0 mm x 50.0 mm) |
N/A | N/A | N/A |
LB2L(/M) | 500 We | 25 kW/cm2 | 0 °C to 150 °C | 145 psi | 1/4" (6 mm) |
Posted Comments: | |
No Comments Posted |