Removable Filter Holders for 60 mm Cage Systems


  • Spring-Loaded Dovetail Design Ensures Repeatable Positioning
  • Mount Ø1" or Ø2" Optics in 60 mm Cage Systems
  • Compatible with SM-Threaded Lens Tubes

LCFH2

(Cage Plate & Filter Holder Insert Included)

LCFH2-F

Extra Ø2" Filter Holder Insert

Application Idea

LCFH1 Filter Holder Mounted in a 60 mm Cage System

LCFH2-B

Blank Plate Insert

Related Items


Please Wait
LCFH1 in a cage system
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Product List
LCP34260 mm Cage Plate, SM2 Threads, 0.5" Thick, 8-32 Tap (Two SM2RR Retaining Rings Included)
LCFH1260 mm Cage Plate with Removable Filter Holder for Ø1" Optics, 8-32 Tap
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
TR22Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 2"
PH42Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 4"
LCFH1-B1Blank Plate Insert for Use with LCFH1(/M)
View Metric Product List
Item #QtyDescription
Metric Product List
LCP34/M260 mm Cage Plate, SM2 Threads, 0.5" Thick, M4 Tap (Two SM2RR Retaining Rings Included)
LCFH1/M260 mm Cage Plate with Removable Filter Holder for Ø1" Optics, M4 Tap
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
TR50/M2Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 50 mm
PH100/M2Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=100 mm
LCFH1-B1Blank Plate Insert for Use with LCFH1(/M)
Multiple filter holders can be stacked within a single 60 mm cage segment.
Alternative Size Options
30 mm Removable Filter Holders
60 mm Removable Filter Holders

Features

  • Two Filter Holder Mounts Available
    • Ø1" Optics up to 0.29" (7.4 mm) Thick
    • Ø2" Optics up to 0.30" (7.6 mm) Thick
  • Easy, One-Handed Operation
  • Dovetail Design Ensures Good Repeatability
  • Stackable Design

The LCFH1(/M) and LCFH2(/M) Removable Filter Holders are based upon a precision dovetail design, ensuring good position stability and repeatability. The LCFH1(/M) features an SM1-threaded (1.035"-40) bore that accepts Ø1" optics up to 0.29" (7.4 mm) thick, while the LCFH2(/M) features an SM2-threaded (2.035"-40) bore that accepts Ø2" optics up to 0.30" (7.6 mm) thick. These mounts are designed for use with a wide variety of Thorlabs' optics such as our Dichroic or Neutral Density Filters, Economy Mirrors, or Frosted Glass Alignment Disks. The optic is secured in the mount using the included SM1RR or SM2RR retaining ring.

Extra SM1-threaded filter holder inserts are available separately for the LCFH1(/M) and SM2-threaded filter holder inserts are available for the LCFH2(/M). In addition, blank plate inserts for each mount, also available separately, can be used as a manual shutter or machined to suit your specific requirements.

Cage System Overview

The Cage Assembly System provides a convenient way to construct large optomechanical systems with an established line of precision-machined building blocks designed for high flexibility and accurate alignment.

16 mm, 30 mm, and 60 mm Cage System Standards

Thorlabs offers three standards defined by the center-to-center spacing of the cage assembly rods (see image below). The 16 mm cage, 30 mm cage, and 60 mm cage standards are designed to accommodate Ø1/2", Ø1", and Ø2" optics, respectively. Specialized cage plates that allow smaller optics to be directly inserted into our larger cage systems are also available.

Standard Threads

The flexibility of our Cage Assembly System stems from well-defined mounting and thread standards designed to directly interface with a wide range of specialized products. The three most prevalent thread standards are our SM05 Series (0.535"-40 thread), SM1 Series (1.035"-40 thread), and SM2 Series (2.035"-40 thread), all of which were defined to house the industry's most common optic sizes. Essential building blocks, such as our popular lens tubes, directly interface to these standards.


An example of the standard cage plate measurements determining cage system compatibility.
Standard Cage System Measurements
Cage System 16 mm 30 mm 60 mm
Thread Series SM05 SM1 SM2
Rod to Rod Spacing 16 mm (0.63") 30 mm (1.18") 60 mm (2.36")
Total Length 25 mm (0.98") 41 mm (1.60") 71.1 mm (2.80")
Cage Components
Cage Rods 16 mm These rods are used to connect cage plates, optic mounts, and other components in the cage system. The SR Series Cage Rods are compatible with our 16 mm cage systems, while the 30 mm and 60 mm cage systems use ER Series Cage Rods.
30 mm
60 mm
Cage Plates 16 mm These serve as the basic building blocks for a cage system. They may have SM-threaded central bores, smooth bores sized for industry standard optics or to accommodate the outer profile of our SM Series Lens Tubes, or specialized bores for other components such as our FiberPorts.
30 mm
60 mm
Optic Mounts 16 mm Thorlabs offers fixed, kinematic, rotation, and translation mounts specifically designed for our Cage Systems.
30 mm
60 mm
Cage Cubes 16 mm These cubes are useful for housing larger optical components, such as prisms or mirrors, or optics that need to sit at an angle to the beam path, such as beamsplitters. Our cage cubes are available empty or with pre-mounted optics.
30 mm
60 mm
Replacement Setscrews Replacement setscrews are offered for our 16 mm (SS4B013, SS4B025, and SS4B038) and 30 mm (SS4MS5 and SS4MS4) cage systems products.
Post and Breadboard Mounts and Adapters Mounting options for cage systems can be found on our Cage System Construction pages. Cage Systems can be mounted either parallel or perpendicular to the table surface.
Size Adapters Cage System Size Adapters can be used to integrate components from different cage system and threading standards.
Specialized Components Thorlabs also produces specialized cage components, such as Filter Wheels, a HeNe Laser Mount, and a FiberPort Cage Plate Adapter, allowing a wide range of our products to be integrated into cage-mounted optical systems. Explore our Cage Systems Visual Navigation Guide to see the full range of Thorlabs' cage components.

Posted Comments:
No Comments Posted
Back to Top

Ø1" Removable Filter Holder

  • Mounts Ø1" Optics up to 0.29" (7.4 mm) Thick
  • Compatible with 60 mm Cage Systems
  • SM1-Threaded on One Side of the Insert
  • Post Mountable via 8-32 (M4) Tap

The LCFH1(/M) Removable Filter Holder is a stackable filter block designed to integrate easily into our 60 mm cage system or to be post-mounted on a breadboard. The filter holder offers internal SM1 (1.035"-40) threading with a fixed retaining lip and an SM1RR retaining ring. It can hold Ø1" optics up to 0.29" (7.4 mm) thick.

The precision, spring-loaded, dovetail design of the removable inner body ensures reproducible positioning and eliminates unwanted movements to ensure repeatability. Multiple filter holders can be continually stacked in our 60 mm cage system, provided an equivalent length of cage rods is available for support. All four of the cage rods can pass through the cage rod clearance holes on the LCFH1(/M).

Extra SM1-threaded filter plate inserts (Item # LCFH1-F) are available separately. In addition, the LCFH1-B Blank Plate Insert can also be purchased separately. The blank plate can be used as a manual shutter or can be machined to suit your specific requirements, with the aid of the center drill mark. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LCFH1 Support Documentation
LCFH1Customer Inspired! 60 mm Cage Plate with Removable Filter Holder for Ø1" Optics, 8-32 Tap
$115.23
Today
+1 Qty Docs Part Number - Universal Price Available
LCFH1-F Support Documentation
LCFH1-FCustomer Inspired! Extra Filter Holder Insert for Ø1" Optics for Use with LCFH1(/M)
$60.57
Today
LCFH1-B Support Documentation
LCFH1-BCustomer Inspired! Blank Plate Insert for Use with LCFH1(/M)
$57.02
Today
+1 Qty Docs Part Number - Metric Price Available
LCFH1/M Support Documentation
LCFH1/MCustomer Inspired! 60 mm Cage Plate with Removable Filter Holder for Ø1" Optics, M4 Tap
$115.23
Today
Back to Top

Ø2" Removable Light-Tight Filter Holder

  • Mounts Ø2" Optics up to 0.30" (7.6 mm) Thick
  • Compatible with 60 mm Cage Systems
  • Housing is SM2-Threaded on Both Sides
  • Light-Tight Design
  • Post Mountable via 8-32 (M4) Tap

The LCFH2(/M) Removable Filter Holder is a light-tight, stackable filter block designed to integrate easily into our 60 mm cage system or to be post mounted on a breadboard. Unlike the LCFH1(/M) above, this light-tight design is achieved with a permanent O-ring mounted on the front face and a double-flanged top plate on the removable inner body.

The filter holder insert can accommodate Ø2" optics up to 0.30" (7.6 mm) thick and is equipped with SM2 (2.035"-40) threading on one side and a fixed retaining lip on the other. The optic is held in place with the included SM2RR retaining ring. The housing of the filter holder has SM2 threading on both sides for easy integration into an SM2 lens tube system. The precision, spring-loaded, dovetail design of the removable inner body eliminates unwanted movements to ensure reproducible positioning. The spring-plunger tension of the LCFH2(/M) can be adjusted via the slotted setscrew located on the side of the housing if necessary.

Multiple filter holders can be continually stacked in our 60 mm cage system, provided an equivalent length of cage rods is available for support. The cage rods can pass through the cage rod clearance holes on the bottom of the LCFH2(/M); however, they thread into the top holes.

Extra SM2-threaded filter holder inserts (LCFH2-F) are available separately. In addition, the LCFH2-B Blank Plate, also sold separately, can be used as a manual shutter or machined to suit your specific requirements. All of these items feature two laser-engraved boxes for labeling on the top.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LCFH2 Support Documentation
LCFH260 mm Cage Plate with Removable Filter Holder for Ø2" Optics, 8-32 Tap
$156.80
Today
+1 Qty Docs Part Number - Universal Price Available
LCFH2-F Support Documentation
LCFH2-FExtra Filter Holder Insert for Ø2" Optics for use with LCFH2(/M)
$83.75
Today
LCFH2-B Support Documentation
LCFH2-BBlank Plate Insert for use with LCFH2(/M)
$79.00
Lead Time
+1 Qty Docs Part Number - Metric Price Available
LCFH2/M Support Documentation
LCFH2/M60 mm Cage Plate with Removable Filter Holder for Ø2" Optics, M4 Tap
$156.80
Today