SM-Threaded Kinematic Mirror Mounts with Two Adjusters


  • SM-Threaded Kinematic Mounts for Thin Ø1/2", Ø1", and Ø2" Optics
  • Phosphor Bronze Bushings and Stainless Steel Adjuster Screws

KM05T

For Ø1/2" Optics,
SM05 Threaded

Application Idea

KM100T SM1-Threaded Mount
Shown with the AD11F Adapter
and F280APC-B Fiber Collimator

KM100T

For Ø1" Optics,
SM1 Threaded

KM200T

For Ø2" Optics,
SM2 Threaded

Related Items


Please Wait
The Knobs on Our Kinematic Mirror Mounts can be Removed to Expose the Hex Sockets of the Threaded Adjusters (Standard Double-Bore Mount Shown)
KCP05 Centering Plate Application
Click to Enlarge

Mirror Surface Aligned Over the Post Axis Using Our
KMCP Centering Plate

Features

  • SM-Threaded Mounts for Thin Ø1/2", Ø1", or Ø2" Optics or Threaded Components
  • Hardened Steel Inserts at Kinematic Contact Points to Reduce Wear
  • Phosphor Bronze Bushings and Stainless Steel Lead Screws for Smooth Adjustment
  • Fabricated from Black Anodized Aluminum
  • Mounting Holes Enable Left-Handed or Right-Handed Operation
  • Double-Bore Mirror Mounts Also Available

Thorlabs' Standard SM-Threaded Kinematic Mounts are designed for stress-free mounting of thin optical components. These mounts have an internally threaded hole with a lip on the back side against which the optic can be secured using the included externally threaded retaining ring.

These mounts offer an angular adjustment range of ±4° (±3° for the KM200T) and are mountable in left- or right-handed orientations. With #8 (M4) counterbored through holes on the back plate, these mounts are compatible with both imperial and metric Ø1/2" posts. The knobs on the KM100T and KM200T are removable, thereby exposing the hex sockets at the end of the lead screws (see the video to the right).

Thorlabs offers a variety of other two and three adjuster mirror mounts including our high-stability Polaris® Mirror Mounts.


Posted Comments:
No Comments Posted
Back to Top

Ø1/2" Kinematic Mount with SM05 Threads


Click to Enlarge

Rear of KM05T Mount with Dichroic Mirror on a Ø1/2" Post
  • SM05-Threaded Mount for Ø1/2" Optics up to 0.15" (4 mm) Thick
  • Optic Held with Retaining Rings
  • Angular Range: ±4°
  • Resolution: 13 mrad (0.75°) per rev via Two 3/16"-100 TPI Precision Adjusters
  • Two Tapped 8-32 (M4) Mounting Holes Allow for Left- or Right-Handed Orientation
  • Ø1/2" Lens Tube Compatible via SM05 Threading

The KM05T(/M) Kinematic Mirror Mount is designed for use with thin Ø1/2" optics up to 0.15" (4 mm) thick. An optic is secured in the mounting hole with the two included SM05RR SM05 (0.535"-40) threaded retaining rings, which can be attached using the SPW603 or SPW603L spanner wrench. This mount is also compatible with SM05-threaded components, including our Ø1/2" Lens Tubes. The KM05T(/M) is post-mountable via two 8-32 (M4) threaded mounting holes to allow for left- or right-handed operation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KM05T Support Documentation
KM05TSM05-Threaded Kinematic Mount for Thin Ø1/2" Optics, 8-32 Taps
$65.63
Today
+1 Qty Docs Part Number - Metric Price Available
KM05T/M Support Documentation
KM05T/MSM05-Threaded Kinematic Mount for Thin Ø12.7 mm Optics, M4 Taps
$65.63
Today
Back to Top

Ø1" Kinematic Mount with SM1 Threads

Both images above show the F280APC-B fiber collimator mounted in the KM100T kinematic mount using an AD11F adapter. On the left, the KM100T is mounted upwards using the #8 (M4) counterbore accessed by a through hole in the front plate. On the right, the KM100T is mounted with one of two back-located #8 (M4) counterbores, which are orthogonal to the optic mounting bore and to each other.
  • SM1-Threaded Mount for Ø1" Optics up to 0.14" (3.5 mm) Thick
  • Optics Held with Retaining Rings
  • Angular Range: ±4°
  • Resolution: 8 mrad (0.5°) per Rev via Two 1/4"-80 Precision Adjusters
  • Three Counterbored #8 (M4) Through Holes Allow for Left-Handed, Right-Handed, or
    Upward-Facing Orientation
  • Removable Knobs Expose Hex Sockets in the Adjuster Screws
  • Ø1" Lens Tube Compatible via SM1 Threading

The KM100T SM1-Threaded Kinematic Mirror Mount is designed for use with thin Ø1" optics up to 0.14" (3.5 mm) thick. An optic is secured in the mounting hole with the two included SM1RR SM1 (1.035"-40) threaded retaining rings, which can be attached using the SPW602 spanner wrench. This mount is also compatible with SM1-threaded components, including our Ø1" Lens Tubes.

The universal KM100T is compatible with both imperial and metric threaded Ø1/2" mounting posts via #8 (M4) counterbored through holes, and can be attached to the post in a right-handed, left-handed, or upward-facing orientation, as shown in the photos to the right. The mount has removable knobs that expose hex sockets in the lead adjuster screws. The KM100T features two 1/4"-80 adjusters for tip and tilt adjustments. An optional accessory, the LN2580 bronze locking nut, is available to lock the adjusters once the desired position is reached.

Thin Kinematic Mounts are also suitable for mounting fiber collimators utilizing adapters such as the AD11F, as shown above.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KM100T Support Documentation
KM100TSM1-Threaded Kinematic Mount for Thin Ø1" Optics
$77.80
3 weeks
Back to Top

Ø2" Kinematic Mount with SM2 Threads


Click to Enlarge

KM200T with Dichroic Mirror and Color-Coded Knobs Mounted on a Ø1/2" Post
  • SM2-Threaded Mount for Ø2" Optics up to 0.10" (2.5 mm) Thick
  • Optics Held with Retaining Rings
  • Angular Range: ±3°
  • Resolution: 5 mrad (0.3°) per rev via Two 1/4"-80 TPI Precision Adjusters
  • Six Counterbored #8 (M4) Through Holes Allow for Left- or Right-Handed Orientation
  • Removable Knobs Expose Hex Sockets in Adjuster Screws
  • Ø2" Lens Tube Compatible via SM2 Threading

The KM200T SM2-Threaded Kinematic Mirror Mount is designed for use with thin Ø2" optics up to 0.10" (2.5 mm) thick. An optic is secured in the mounting hole with the two included SM2RR SM2 (2.035"-40) threaded retaining rings, which can be attached with the SPW604 spanner wrench. This mount is also compatible with SM2-threaded components, including our Ø2" Lens Tubes.

The universal KM200T is compatible with both imperial and metric threaded Ø1/2" mounting posts via #8 (M4) counterbored through holes, and can be attached to the post in either a right- or left-handed orientation. The mount has removable knobs which expose hex sockets in the lead adjuster screws. An optional accessory, the LN2580 bronze locking nut, is available to lock the adjusters once the desired position is reached.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KM200T Support Documentation
KM200TSM2-Threaded Kinematic Mount for Thin Ø2" Optics
$109.00
Today
Back to Top

5/64" Hex Key Adjusters

POLARIS-K1 with HKTS-5/64 Adjuster
Click for Details

POLARIS-K1E2 with HKTS-5/64 Adjuster
  • For Convenient Adjustment of 5/64" and 2 mm Hex-Driven Actuators
  • Red Anodized Adjustment Knob with Engraved Hex Size
  • Replaceable Hex Tip
  • Sold in Packages of 4

These 5/64" Hex Key Adjuster Thumbscrews allow for quick adjustment of many 5/64" and 2 mm hex-driven actuators (or standard actuators with the knobs removed). These temporary knobs can be left in the screw's hex socket between adjustments for convenience (see photo to the right). An 8-32 setscrew (5/64" hex) secures the replaceable hex bit, which can be reversed if the tip is stripped. Contact Tech Support to order replacement hex key bits.

We offer hex key thumbscrews in sizes from 0.050" to 3/16" and 2 mm to 5 mm.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
HKTS-5/64 Support Documentation
HKTS-5/64Customer Inspired! 5/64" (2 mm) Hex Key Thumbscrew, 4 Pack
$28.42
Today