Lab Shelving, Ø1.5" Post Mountable


  • Hinged Clamps for Easy Mounting
  • Steel Breadboard Brackets and Component Trays
  • Maximum Load Capacities from 20 kg (44 lbs) to 50 kg (110 lbs)

PSY321/S

Breadboard Bracket
(Post Not Included)

PSY223

956 mm (37.64") Long Shelf

PSY150/S

950 mm (37.40") Long Tray with Rack
(Posts Not Included)

PSY191/S

300 mm (11.81") Long Shelf

PSY320/S

300 mm x 300 mm
(11.81" x 11.81")
Component Tray
(Post Not Included)

Related Items


Please Wait
Overhead Shelf Clamp
Click to Enlarge

Hinged Clamps Allow for Quick Attachment to Ø1.5" Posts

Features

Thorlabs offers several Ø1.5" post-mountable shelving options that allow a user to place instruments or tools above or around the work surface. A hinged-clamp design, shown to the right, attaches directly to any point along the length of a Ø1.5" post without the need to remove previously mounted items. This allows our modular shelving options to be selectively added when the need arises, allowing for a fully customizable workspace.

Shelves are available from 300 mm wide to 1256 mm wide and are all constructed from durable melamine-faced, medium-density fiberboard (MDF). Steel racks with Linbins™ and component trays are also available to hold smaller tools and equipment. A steel breadboard bracket is provided to support solid aluminum breadboards up to 300 mm x 300 mm in size. 


Posted Comments:
No Comments Posted
Back to Top

Overhead Shelves

Post Mounted Shelving
Click to Enlarge
Two PSY223 Shelves Mounted
on Ø1.5" Posts
Dimensions
Item # Shelf Dimensions
PSY223 300 mm x 956 mm
(11.81" x 37.64")
Depth x Width
PSY224 300 mm x 1256 mm
(11.81" x 49.45")
Depth x Width
  • Strong, Melamine-Faced MDF Construction
  • Hinged Clamps for Easy Fitting
  • 300 mm Shelf Depth
  • Maximum Load: 50 kg (110 lbs)
  • Mounts to Two Ø1.5" Posts (Sold Separately)

The PSY223 and PSY224 Overhead Shelves are 956 mm and 1256 mm long, respectively, and mount directly to two Ø1.5" posts (sold separately). Slide the shelf along the post to the desired height above the work surface and then secure it using the hinged clamps.

Each shelf has two hinged clamps, allowing it to be easily positioned by one person anywhere along the post, without needing to remove an existing shelf. Simply secure the clamps to the posts, fit the shelf to the clamps using the M6 bolts provided, and reposition or level as required. For more details on installation, please see the manual, which is available by clicking on the red Docs icon below.

Our PSY240 LED light strips or the HDPS12 power outlets can be mounted underneath the shelf using the M6-tapped holes provided.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY223 Support Documentation
PSY223Additional Shelf: 300 mm Deep Overhead Shelf for 900 mm Wide ScienceDesks
$226.89
Today
PSY224 Support Documentation
PSY224Additional Shelf: 300 mm Deep Overhead Shelf for 1200 mm Wide ScienceDesks
$238.78
Today
Back to Top

Overhead Shelves with 12° Tilt

Dimensions
Item # Shelf Dimensions
PSY150/S 300 mm x 956 mm
(11.81" x 37.64")
Depth x Width
PSY151/S 300 mm x 1256 mm
(11.81" x 49.45")
Depth x Width
Split Clamp Design
Click to Enlarge
Various Controllers Mounted on a PSY150/S Shelf
  • Strong, Melamine-Faced MDF Construction
  • 12º Tilt from Horizontal for Easy Viewing and Storage of Equipment
  • Hinged Clamps for Easy Fitting
  • 300 mm Shelf Depth
  • Maximum Load: 50 kg (110 lbs)*
  • Mounts to Two Ø1.5" Posts (Sold Separately)

The PSY150/S and PSY151/S Overhead Shelves are 956 mm and 1256 mm long, respectively, and mount directly to two Ø1.5" posts (sold separately). Each shelf has a 12º downward tilt allowing for easy viewing, operation, and storage of equipment and accessories in the lab, as shown to the right. Slide the shelf along the post to the desired height above the work surface and then secure it using the hinged clamps. Up to two shelves can be mounted onto a single set of supporting posts.

Each shelf has two hinged clamps, allowing it to be easily positioned by one person anywhere along the post, without needing to remove an existing shelf. Simply secure the clamps to the posts, fit the shelf to the clamps using the M6 bolts provided, and reposition or level as required. For more details on installation, please see the manual, which is available by clicking on the red Docs icon below.

Our PSY240 LED light strips or the HDPS12 power outlets can be mounted underneath the shelf using the M6-tapped holes provided.

*Please Note: The maximum load capacity specification refers to the downward force on the shelf and does not directly correspond to the maximum load of the support bar.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY150/S Support Documentation
PSY150/SAdditional 300 mm Deep 12° Overhead Shelf for 900 mm Wide ScienceDesks
$387.27
Today
PSY151/S Support Documentation
PSY151/SAdditional 300 mm Deep 12° Overhead Shelf for 1200 mm Wide ScienceDesks
$454.97
Today
Back to Top

Overhead Storage Tray with Rack

Dimensions
Item # Storage Tray
PSY155/S 80.2 mm x 950 mm x 128.2 mm
(3.16" x 37.40" x 29.39")
Depth x Width x Height
PSY156/S 80.2 mm x 1250 mm x 128.2 mm
(3.16" x 49.21" x 29.39")
Depth x Width x Height
Storage Rail
Click to Enlarge

Overhead Storage Trays are Ideal for Organizing a Broad Range of Lab Equipment (Not Included)
  • Strong, Welded-Steel Construction
  • Hinged Clamps for Quick Attachment to Mounting Posts
  • Includes Removable Tool Caddy
  • Four Plastic Storage Bins Included
    • 190 mm Deep x 105 mm Wide x 75 mm High
    • Front Lip Height: 34 mm
  • Max Load: 50 kg (110 lbs)
  • Mounts to Two Ø1.5" Posts (Sold Separately)

These Storage Trays consist of a steel tray and a front-located steel rack. The top tray includes a removable tool caddy that can be placed along the top tray for flexible storage and organization of tools, components, and accessories. The front-facing rack contains two rows of slots for flexible positioning of the four included plastic storage bins, as shown in the image to the bottom right. These bins can be secured using provided clips for extra support.

The PSY155/S and PSY156/S storage trays are 950 mm and 1250 mm long, respectively, and mount directly to two Ø1.5" posts (sold separately).

Two hinged clamps are provided to attach each storage tray to optical posts, as shown in the image to the right. To install the tray, secure the clamps at the desired height on the posts. The tray can then be lowered onto the clamps and attached using the provided M6 cap screws. At this point the tray can be repositioned or leveled as required. For more details on installation please see the manual, which is available by clicking on the red Docs icon () below.

The bottom of the tray also contains five M6 taps spaced for compatibility with our PSY240 LED light strips or HDPS12 power outlets.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY155/S Support Documentation
PSY155/SAdditional Overhead Storage Tray with Rack for 900 mm Wide ScienceDesks
$357.56
Today
PSY156/S Support Documentation
PSY156/SAdditional Overhead Storage Tray with Rack for 1200 mm Wide ScienceDesks
$399.14
Today
Back to Top

Instrument Shelf

Split Clamp Design
Click to Enlarge
Split-Clamp Design Allows Shelves to be Installed on the Post Without Removing Existing Shelves
  • Strong, Melamine-Faced MDF Construction
  • 300 mm x 278 mm and 300 mm x 500 mm Shelf Sizes
  • Maximum Load Capacity: 20 kg (44 lbs)
  • Can be Installed Without Removing Post

These Instrument Shelves are smaller in size than the overhead shelves above and can be used to hold a variety of items above the table. The shelf is available in two sizes, 300 mm x 278 mm and 300 mm x 500 mm, and can be attached directly to any Ø1.5" post

The split-clamp design (see the image to the right) allows the shelves to be installed anywhere on the post without removing the existing shelves. Additionally, a PSY322 Hinged Locking Clamp is available, which will hold the vertical position of the shelf on the post while allowing for free rotational movement around the axis of the post.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY191/S Support Documentation
PSY191/SCustomer Inspired! Additional Instrument Shelf: 300 mm x 278 mm
$140.17
Lead Time
PSY192/S Support Documentation
PSY192/SCustomer Inspired! Additional Instrument Shelf: 500 mm x 300 mm
$152.05
Lead Time
Back to Top

Component Tray

Overhead Shelf Clamp
Click to Enlarge

PSY320/S Component Tray Mounted on a Ø1.5" Post (Not Included)
Overhead Shelf Clamp
Click to Enlarge

Hinged Clamps Allow for Quick Attachment to Mounting Posts
  • Strong, Steel Tray
  • Tray: 300 mm x 300 mm
  • 12.7 mm High Lip Along All Four Edges Retains Equipment
  • Maximum Load Capacity: 20 kg (44 lbs)
  • Hinged Clamp Design Allows for Installation Without Removing Existing Shelves
  • Removable Rubber Pad Included

The PSY320/S Component Tray can be used to hold a variety of items, such as screws, hex keys, or other tools, near the working surface. A 12.7 mm high lip on the four edges prevents parts from falling off of the tray, while the 300 mm x 300 mm surface provides adequate space to hold needed tools. Each tray comes with a hinged clamp to attach it to a Ø1.5" post (sold separately). These clamps allow the tray to be installed anywhere on the post without removing the existing shelves. The trays also include a PSY322 Hinged Locking Clamp, which will hold the vertical position on the post while allowing for free rotational movement around the axis of the post.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY320/S Support Documentation
PSY320/SAdditional Ø1.5" Post Mounted Components Tray
$238.78
Today
Back to Top

Breadboard Bracket

Overhead Shelf Clamp
Click to Enlarge

PSY321/S Bracket Used to Attach a 12" x 12" Breadboard to a Ø1.5" Post
  • Strong, Steel Construction
  • Supports Solid Aluminum Breadboards up to 300 mm x 300 mm
  • Maximum Load Capacity: 20 kg (44 lbs)
  • Hinged Clamp Design Allows for Installation Without Removing Existing Shelves

The PSY321/S Breadboard Bracket is designed to securely mount breadboards onto a Ø1.5" post (sold separately). The bracket will support any aluminum breadboard up to 300 mm x 300 mm or 12" x 12" in size, and has a maximum load capacity of 20 kg (44 lbs). A hinged clamp is included to attach the tray to a post. Its design allows the bracket to be installed anywhere on the post without removing the existing shelves. Additionally, a PSY322 Hinged Locking Clamp is included, which will hold the vertical position on the post while allowing for free rotational movement around the axis of the post.

The breadboard is mounted to the bracket using six 1/4"-20 (M6) cap screws (not included). For more details on installation, please see the manual, which is available by clicking on the red Docs icon () below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY321/S Support Documentation
PSY321/SAdditional Ø1.5" Post Mounted Breadboard Bracket
$177.00
Today
Back to Top

Locking Clamp for Ø1.5" Posts

Overhead Shelf Clamp
Click to Enlarge

Locking Clamp Positioned Under Our PSY321 Breadboard Mounting Bracket, Holding it in Place and Allowing for Free Rotation of the Bracket
  • Retain the Position of Ø1.5" Post Mounted Accessories
  • Hinged Clamp Design Allows for Installation Without Removing Existing Shelves

Thorlabs PSY322 Hinged Locking Clamps are the ideal solution for preventing the unwanted movement of accessories along the axis of the post. Locking the clamp in place (5 mm hex key included) directly under a post-mounted accessory, as shown to the right, prevents the accessory from sliding down the post when it is loosened for adjustments. This also allows mounted shelving or brackets to be freely rotated around the axis of the post to a needed position at any time.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PSY322 Support Documentation
PSY322Hinged Locking Clamp for Ø1.5" Posts
$63.26
Today