Software for the LC1-USB Line CameraWe’ve updated our software pages – go to the new page here! The available software is organized into the following categories: - Applications: Standard application-software packages and graphical user interfaces . This is what most users need to operate the device for typical applications.
- Drivers: Instrument drivers for the National Instruments™, LabWindows™/CVI and LabVIEW™ development environments. These are intended for developers who want to extend or adapt the functionality of the device to their special requirements.
- Tools: Optional software packages for specific tasks.
Applications
SPLICCO Software for the LC1-USB Series | | |
---|
Description | Communication software for spectrometers and linecameras built by Thorlabs. | | Version | 1.3 | Filesize | 15.0 MB | Download | SPLICCO_V1.3.zip | ReadMe | Readme.rtf | Licence | License.rtf | System Requirements | Windows™ 2000/XP/VISTA. | Additional Software Requirements | National Instruments™ VISA Engine V4.1 or higher. See www.ni.com/visa for details and downloads. | |
Drivers
Instrument Driver for the LC1-USB Series |
---|
Description | VISA instrument driver for Thorlabs LC1-USB line cameras for National Instruments™ LabWindows™/CVI and LabVIEW™. | Version | 2.2 | Filesize | 0.8 MB | Download | LC1-USB_driver_V2.2.zip | ReadMe | Readme.rtf | Licence | LGPL.txt | System Requirements | Windows™ 2000/XP/VISTA. USB 2.0 high speed port recommended. | Additional Software Requirements | National Instruments™ VISA Engine V4.1 or higher. See www.ni.com/visa for details and downloads. | |
Tools
Tools Update for the LC1-USB Series |
---|
Description | The PID Changer Tool can change your device's USB PID. This PID is used to identify your LC1-USB. This program is only useful for spectra users wanting to upgrade to the new SPLICCO software! Please download and read ReadMe first. | Version | 1.1 | Filesize | 5.5 MB | Download | USB-PID-ChangerTool_V11.zip | ReadMe | Readme.rtf | System Requirements | Windows™ 2000/XP or later. USB2.0 port recommended, USB1.1 port with reduced speed possible. | |
|