Software for the MCM301 Stepper Motor ControllerThis software package can be used to operate Thorlabs' MCM301 Stepper Motor Controller. The download includes a GUI, drivers, and LabVIEW/C++/Python SDK for third-party development support. - Software: The latest version of the software package for the MCM301.
- Firmware: The latest version of the firmware.
- Utilities: Firmware upgrade tool which is necessary for updating the firmware.
- Communications Protocol: Document describing the communication commands for the MCM301 Stepper Motor Controller.
Software | | |
---|
Description | Software package can be used to operate Thorlabs' MCM301 Stepper Motor Controller. The download includes a GUI, drivers, and LabVIEW/C++/Python SDK for third-party development support. | | Version | 1.0 | Filesize | 6.20 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | Windows® 7 or Later (64 Bit) |
Firmware | | |
---|
Description | This is the latest version of the firmware for the MCM301 Stepper Motor Controller. | | Version | 6.0 | Filesize | 369 KB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. |
Utilities | | |
---|
Description | Tool used to upgrade the firmware of the MCM301 Stepper Motor Controller. This tool is necessary to apply firmware updates to the MCM301 controller. | | Version | 6.0 | Filesize | 6.63 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. |
Communications Protocol | | |
---|
Description | This document describes the communication commands for the MCM301 Stepper Motor Controller. | | Version | 1 | Filesize | 441 KB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | |