This product has been superseded by part number CRM1T

CRM1 - Cage Rotation Mount for Ø1" Optics, SM1 Threaded, 8-32 Tap 
CRM1 - Cage Rotation Mount for Ø1in Optics, SM1 Threaded, 8-32 Tap
Zoom
CRM1
Cage Rotation Mount for Ø1in Optics, SM1 Threaded, 8-32 Tap

 

Part Number:CRM1 -Ask a technical question Ask a technical question.
Package Weight:0.07 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Request
Release Date:Aug 2, 2000
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates