CXY1 - 30 mm Cage System, XY Translating Lens Mount for Ø1" Optics 
CXY1 - 30 mm Cage System, XY Translating Lens Mount for Ø1in Optics
Zoom
CXY1
30 mm Cage System, XY Translating Lens Mount for Ø1in Optics

 

Part Number:CXY1 -Ask a technical question Ask a technical question.
Package Weight:0.09 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Request
Release Date:Aug 31, 2011

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates